(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Dimension Measuring Devices

Dimensional measurement instruments include devices for precisely measuring the height, width, and movement of objects. They are mainly used to construct linear gauges such as linear gauge sensors and gauge counters. Depending on the model, linear gauge sensors are divided into those with measuring range from 10 mm to 30 mm, and those with resolutions of 10 μm and 1 μm respectively. The linear gauge method enables high accuracy measurements over a long period of time. In addition, it has excellent durability. A gauge counter has various calculation functions and numerically displays the measurement results of a linear gauge sensor. There are also dedicated printers for keeping records.
CAD
Days to Ship
  • All
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 13 Day(s) or Less
6 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Linear Gauge Sensor GS-3813B

    Linear Gauge Sensor GS-3813B

    ONOSOKKI

    High resolution type. Both high resolution and environmental durability can be realized due to the use of a ball spline bearing and development of a new optical system. Measurement range of 13 mm at a resolution of 0.1 μm

    [Features]
    · Bearing life and environmental durability significantly improved.
    · A submicron sensor, but can also be used with automatic machines.
    From: ฿ 45,455.27
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Linear Gauge Sensor GS-6830

    Linear Gauge Sensor GS-6830

    ONOSOKKI

    [Features]
    · Shock/vibration resistant type with ball bearing and an extended spindle slide life compared to conventional products.
    · Measurement range of 30 mm at a resolution of 1 μm.
    From: ฿ 29,010.11
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Linear Gauge Sensor GS-4713

    Linear Gauge Sensor GS-4713

    ONOSOKKI

    [Features]
    · Uses a vibration-resistant and oil-proof ball spline bearing to significantly increase bearing strength.
    · Durability against three times the sliding of conventional products.
    · Measurement range of 13mm at a resolution of 10 μm.
    From: ฿ 29,579.24
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Linear Gauge Sensor GS-4830

    Linear Gauge Sensor GS-4830

    ONOSOKKI

    [Features]
    · Uses a vibration-resistant and oil-proof ball spline bearing to significantly increase bearing strength.
    · Durability against three times the sliding of conventional products.
    · Measurement range of 30 mm at a resolution of 1 μm.
    From: ฿ 49,995.50
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Baby Gauge Sensors

    Baby Gauge Sensors

    ONOSOKKI

    [Features]
    · Thin, space saving design for ease of installation and maintenance
    · Water resistance has been improved compared with conventional models: protection degree (IP64 → IP66)
    · Durability (long life) has been enhanced compared to the conventional model: sliding frequency (10 million times → 30 million times)
    · Operating temperature range has been expanded compared to the conventional model: operating temperature range (5-40°C → 0-50°C)
    From: ฿ 30,516.22
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General Purpose GS Series Gauge Sensor

    General Purpose GS Series Gauge Sensor

    ONOSOKKI

    Vibration resistant type (vibration-resistant/waterproof IP64)
    · Electrical parts have been affixed with adhesive to improve vibration resistance.
    · The use of bearings extends the sliding life of the spindle as compared with the conventional product.
    From: ฿ 27,832.83
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Linear Gauge Sensor GS-3813B
You can add up to 6 items per a category to the compare list.
Linear Gauge Sensor GS-6830
You can add up to 6 items per a category to the compare list.
Linear Gauge Sensor GS-4713
You can add up to 6 items per a category to the compare list.
Linear Gauge Sensor GS-4830
You can add up to 6 items per a category to the compare list.
Baby Gauge Sensors
You can add up to 6 items per a category to the compare list.
General Purpose GS Series Gauge Sensor
Brand

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

Product Series

Linear Gauge Sensor GS-3813B

Linear Gauge Sensor GS-6830

Linear Gauge Sensor GS-4713

Linear Gauge Sensor GS-4830

Baby Gauge Sensors

General Purpose GS Series Gauge Sensor

From

฿ 45,455.27

฿ 29,010.11

฿ 29,579.24

฿ 49,995.50

฿ 30,516.22

฿ 27,832.83

Days to Ship 13 Day(s) 13 Day(s) 13 Day(s) 13 Day(s) 9 Day(s) 10 Day(s)

Loading...

  1. 1

Related Categories to Dimension Measuring Devices