1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Parts for Linear Gauge Sensor AA-844

MEASUREMENT ACCESSORIES

Optional Parts for Linear Gauge Sensor AA-844
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,470.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Extension spindle 30 mm

 
Part Number
AA-844
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,470.57

MEASUREMENT ACCESSORIES 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Extension spindle Material SUS303 Length 30mm