1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Parts for Linear Gauge Sensor AA-8101

MEASUREMENT ACCESSORIES

Optional Parts for Linear Gauge Sensor AA-8101
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,608.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Linear gauge counter DA-4130 BCD cable 3 m

[Features]
· A highly reliable and secure connection is possible thanks to the new locking mechanism in the spring action part of the terminal (187 series)

 
Part Number
AA-8101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,608.56

MEASUREMENT ACCESSORIES 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

Type BCD Cable Length 3m Cable type For Linear Gauge Counters
Compatible Model DA-4130

Please check the type/dimensions/specifications of the part AA-8101 in the Optional Parts for Linear Gauge Sensor AA-8101 series.