(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Rotation Measuring Devices

Tachometer is a general term for machines that measure the rotation speed and speed of any rotating object. There are two main types: rotational speed meters and counters. The tachometer measures the instantaneous rotational speed, also called the tachometer, and is used as an operation index for devices whose rotational speed fluctuates. A handy type is generally used, and there are three types: a contact type that uses a contact sensor pressed against a rotating object, a non-contact type that measures with the reflected light of a laser or infrared sensor, and a contact / non-contact type. The contact type is suitable for measuring low-speed rotation such as a rewind, etc. The non-contact type is safe and convenient, but you need to be careful about the angle of the laser to get accurate measurements. The frequency counter measures the rotational speed by integration, and is used for maintenance and maintenance of devices that maintain the same rotational speed, power saving measures, and so on.
CAD
Days to Ship
  • All
  • 13 Day(s) or Less
  • 19 Day(s) or Less
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Rotation Detector MP-9120

    Rotation Detector MP-9120

    ONOSOKKI

    Chiefly used in conjunction with a detector gear mounted onto a rotating shaft by bringing the detector into proximity to the gear so that the detector outputs frequency signals proportional to the rotational speed. (Low impedance)

    [Features]
    · Low impedance (high-speed rotation type).
    · Capable of measuring in noisy locations due to low impedance.
    · High-speed rotation detection.
    · MP-9100 equivalent dimensions.
    From: ฿ 13,280.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digital Tachometer TM-3100 Series TM-3140

    Digital Tachometer TM-3100 Series TM-3140

    ONOSOKKI

    [Features]
    · Up to three combinations of upper/lower limit determination can be set.
    · High speed response time of approx. 10ms for output refresh.
    · Equipped with a wide variety of output functions.
    From: ฿ 40,071.75
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotation Detector MP-5350

    Rotation Detector MP-5350

    ONOSOKKI

    [Features]
    · Rotation measuring sensor for high-speed digital handheld tachometers (HR-6800)
    From: ฿ 44,328.98
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotation Detector MP-930

    Rotation Detector MP-930

    ONOSOKKI

    Chiefly used in conjunction with a detector gear mounted onto a rotating shaft by bringing the detector into proximity to the gear so that the detector outputs frequency signals proportional to the rotational speed. (Oil-proof)

    [Features]
    · Heat-resistant type.
    · Heat resistant up to 220°C.
    · 1 m heat-resistant direct cable.
    From: ฿ 12,592.10
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotation Detector MP-963

    Rotation Detector MP-963

    ONOSOKKI

    Chiefly used in conjunction with a detector gear mounted onto a rotating shaft by bringing the detector into proximity to the gear so that the detector outputs frequency signals proportional to the rotational speed. (For medium modules)

    [Features]
    · Medium module type.
    · 3 to 10 detector modules.
    From: ฿ 18,275.92
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Rotation Detector MP-9120
You can add up to 6 items per a category to the compare list.
Digital Tachometer TM-3100 Series TM-3140
You can add up to 6 items per a category to the compare list.
Rotation Detector MP-5350
You can add up to 6 items per a category to the compare list.
Rotation Detector MP-930
You can add up to 6 items per a category to the compare list.
Rotation Detector MP-963
Brand

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

Product Series

Rotation Detector MP-9120

Digital Tachometer TM-3100 Series TM-3140

Rotation Detector MP-5350

Rotation Detector MP-930

Rotation Detector MP-963

CAD
  • 3D
  • 2D
  • 2D
From

฿ 13,280.00

฿ 40,071.75

฿ 44,328.98

฿ 12,592.10

฿ 18,275.92

Days to Ship 13 Day(s) 13 Day(s) 13 Day(s) 19 Day(s) 19 Day(s)

Loading...

  1. 1

Related Categories to Rotation Measuring Devices