(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Force Gauges

A force gauge is a measuring instrument that measures various forces such as tensile force, compressive force, and pressing force. It is also called a push-pull gauge or push-pull scale. It is used as a measuring instrument for compression / tensile tests, and for measuring friction, peeling forces and the strength and durability of materials using attachments. There are various types such as digital force gauges and small benchtop test machines. A digital force gauge manages data by connecting to a computer. It measures from 20.0 to 500.0 N and can be switched to kg or g as well as N. A compact benchtop tester is a measuring instrument that includes a digital force gauge, an electric stand and dedicated software. By connecting to the USB port of the PC, operations such as turning on and off can be performed from the PC.
Filter By
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 62 Day(s) or Less
14 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Force gauge (FGP series)

    Force gauge (FGP series)

    NIDEC-SHIMPO

    High-performance force gauge

    [Features]
    · Effective data editing.
    · A new type of force gauge with enhanced data management functionality.
    · Import of data to Excel at high speeds: 100 times/sec. "Toriemon USB" add-in software that makes importing measurement data to Excel possible is available. The measurement data is easily editable on a PC.
    · USB functionality equipped: Uses high versatility USB for the interface. Captured data can easily be transferred to a connected PC.
    · High-speed sampling: 1000 times per second high-speed data acquisition is possible.
    · Three built-in memory functions: Continuous, single, and standard. Can store up to 1,000 sets of measurement data (continuous memory mode).
    · Comparator function: Pass/fail determination of measured values in relation to set upper and lower limits is possible.
    From: ฿ 36,816.74
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digital Force Gauges

    Digital Force Gauges

    RS Pro

    RS Pro Digital Force Gauges are handheld devices that allow measurement for quality control operating force. The software and electronics of the force gauge convert the voltage of the load cell into a force value that is displayed on the instrument. A use of a test stand enables high levels of repeat applications in standard test procedures.
    Tension & compression capability
    RS232 interface
    SD card logging capability
    Auto Zero, average & peak reading
    From: ฿ 26,046.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LOAD CELL EXTRA SMALL TYPE LMU-50N
    Until 30/04/2024

    Sale
    Until 30/04/2024

    LOAD CELL EXTRA SMALL TYPE LMU-50N

    IMADA

    LOAD CELL EXTRA SMALL TYPE LMU-50N

    Sensor part diameter is Approx. 18mm

    Measure force by mounting an attachment on the thread(the male screw part)

    Capacity : 50N

    Accuracy : +-1.0%F.S. or less

    Size : Approx.18XH25mm

    Cable Lenght : Approx.2m

    Thread : Male screw M5P0.8

    From: ฿ 35,477.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LOAD CELL GENERAL TYPE LC-500N
    Until 30/04/2024

    Sale
    Until 30/04/2024

    LOAD CELL GENERAL TYPE LC-500N

    IMADA

    LOAD CELL GENERAL TYPE LC-500N

    Coin type load cell

    Measure force by applying compression on the top of projection.

    Capacity : 500N

    Accuracy : +-0.5%F.S. or less

    Size : Approx. 50XH25mm

    Cable Lenght : Approx.3m

    From: ฿ 53,669.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LOAD CELL SMALL TYPE LM-10N
    Until 30/04/2024

    Sale
    Until 30/04/2024

    LOAD CELL SMALL TYPE LM-10N

    IMADA

    LOAD CELL SMALL TYPE LM-10N

    It can be intered in narrow spaces with the coin shape.

    Measure force by applying compression on the top of projection.

    Capacity : 10N

    Accuracy : +-2.0%F.S. or less

    Size : Approx. 12XH4mm

    Cable Lenght : Approx.2m

    From: ฿ 20,012.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LOAD CELL WIDE TEMPERATURE TYPE LMT-1000N
    Until 30/04/2024

    Sale
    Until 30/04/2024

    LOAD CELL WIDE TEMPERATURE TYPE LMT-1000N

    IMADA

    LOAD CELL WIDE TEMPERATURE TYPE LMT-1000N

    It can be used wide spread temperature between -40 degrees Celsius and +130 degrees Celsius.

    Measure force by applying compression on the top of projection.

    Capacity : 1000N

    Accuracy : +-1.0%F.S. or less

    Size : Approx.14XH4.3mm

    Cable Lenght : Approx.2m

    From: ฿ 46,847.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LOAD CELL HIGH ACCURACY TYPE DD2-5000N
    Until 30/04/2024

    Sale
    Until 30/04/2024

    LOAD CELL HIGH ACCURACY TYPE DD2-5000N

    IMADA

    LOAD CELL HIGH ACCURACY TYPE DD2-5000N

    Measure force by applying compression on the top of projection.

    Capacity : 5000N

    Accuracy : +-0.5%F.S. or less

    Size : Approx. 94XH48mm

    Cable Lenght : Approx.5m

    From: ฿ 45,482.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LOAD CELL SMALL TYPE ZD1-1000N
    Until 30/04/2024

    Sale
    Until 30/04/2024

    LOAD CELL SMALL TYPE ZD1-1000N

    IMADA

    LOAD CELL SMALL TYPE ZD1-1000N

    Small type load cell which is approved for high capacity measurement (IP67)

    Measure force by mounting an attachment on the thread (the male screw part)

    Capacity : 1000N

    Accuracy : +-0.5%F.S. or less

    Size : Approx.W78XD30H44~W116XH46XD32mm

    Cable Lenght : Approx.3m

    From: ฿ 33,202.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Force Gauge RS232, USB, Range: 196N

    RS PRO Force Gauge RS232, USB, Range: 196N

    RS Pro

    Specifications
    Range = 196N
    Best Accuracy = ±0.5 %
    Measurement Units = kg, lb, N
    Digital Output = RS232, USB
    Battery Type = AA
    Weight = 650g
    Maximum Operating Temperature = +0°C → 50°C
    From: ฿ 38,334.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    HAND BRAKES FORCE OR TWO-WHEELERS
    Until 30/04/2024

    Sale
    Until 30/04/2024

    HAND BRAKES FORCE OR TWO-WHEELERS

    IMADA

    Special use load cell for gripping handbreaks force for two-wheelers.

    Measure hand breakes manipulating force by putting the load cell on hand break and gripping them together

    Capacity : 500N

    Accuracy : +- 1.0%F.S. or less

    Size : Approx.W102XD35XH40mm

    Cable Lenght : Approx. 1.5m

    From: ฿ 31,382.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CLOSING FORCE FOR CAR WINDOWS
    Until 30/04/2024

    Sale
    Until 30/04/2024

    CLOSING FORCE FOR CAR WINDOWS

    IMADA

    CLOSING FORCE FOR CAR WINDOWS

    Special use load cell for automaticclosing force of car windows.

    Measuring closing force by put between doors and windows.

    Capacity : 1000N

    Accuracy : +- 1.0%F.S. or less

    Size : Approx.W70XD50XH30mm

    Cable Lenght : Approx.200mm(Flexible arm)

    This product is united to the indicator.

    The united Model : ZTS-SKM-1000N/ZTA-SKM-1000N.

    From: ฿ 32,292.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    DOOR TESTER DM-2000N
    Until 30/04/2024

    Sale
    Until 30/04/2024

    DOOR TESTER DM-2000N

    IMADA

    DOOR TESTER MODEL : DM-2000N

    Special use load cell for measuring closing force of automatic doors and revolving doors.

    Measure force by touching door on the blue sensor part.

    Capacity : 2000N

    Accuracy : +- 2.0%F.S. or less

    Size : Approx.W94XD66XH380mm

    Cable Lenght : Approx. 2m

    From: ฿ 71,862.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LOAD CELL PEN TYPE PN-50N
    Until 30/04/2024

    Sale
    Until 30/04/2024

    LOAD CELL PEN TYPE PN-50N

    IMADA

    LOAD CELL PEN TYPE PN-50N

    Ideal for touching force measurements such as small manipulation force.

    Measure force by fixation or connection with the female screw or bolts.

    Capacity : 50N

    Accuracy : +-2.0%F.S. or less

    Size : Approx.20XH90mm

    Cable Lenght : Approx.2m

    From: ฿ 44,572.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LOAD CELL HIGH ACCURACY TYPE SK-2000N
    Until 30/04/2024

    Sale
    Until 30/04/2024

    LOAD CELL HIGH ACCURACY TYPE SK-2000N

    IMADA

    LOAD CELL HIGH ACCURACY TYPE SK-2000N

    Cuboid shape and durable load cell (IP67)

    It is able to utilize the 2 holes and mount metal fittings if necessary

    Capacity : 2000N

    Accuracy : +-0.25%F.S. or less

    Size : Approx.W130XDX30H30mm

    Cable Lenght : Approx.5m

    Please contact us if the users need the thread.

    From: ฿ 15,919.00
    Special Price
    Days to Ship: day to ship 62 Day(s)
    day to ship 62 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Force gauge (FGP series)
You can add up to 6 items per a category to the compare list.
Digital Force Gauges
You can add up to 6 items per a category to the compare list.
Sale
LOAD CELL EXTRA SMALL TYPE LMU-50N
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
LOAD CELL GENERAL TYPE LC-500N
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
LOAD CELL SMALL TYPE LM-10N
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
LOAD CELL WIDE TEMPERATURE TYPE LMT-1000N
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
LOAD CELL HIGH ACCURACY TYPE DD2-5000N
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
LOAD CELL SMALL TYPE ZD1-1000N
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
RS PRO Force Gauge RS232, USB, Range: 196N
You can add up to 6 items per a category to the compare list.
Sale
HAND BRAKES FORCE OR TWO-WHEELERS
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
CLOSING FORCE FOR CAR WINDOWS
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
DOOR TESTER DM-2000N
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
LOAD CELL PEN TYPE PN-50N
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
LOAD CELL HIGH ACCURACY TYPE SK-2000N
Until 30/04/2024
Brand

NIDEC-SHIMPO

RS Pro

IMADA

IMADA

IMADA

IMADA

IMADA

IMADA

RS Pro

IMADA

IMADA

IMADA

IMADA

IMADA

Product Series

Force gauge (FGP series)

Digital Force Gauges

LOAD CELL EXTRA SMALL TYPE LMU-50N

LOAD CELL GENERAL TYPE LC-500N

LOAD CELL SMALL TYPE LM-10N

LOAD CELL WIDE TEMPERATURE TYPE LMT-1000N

LOAD CELL HIGH ACCURACY TYPE DD2-5000N

LOAD CELL SMALL TYPE ZD1-1000N

RS PRO Force Gauge RS232, USB, Range: 196N

HAND BRAKES FORCE OR TWO-WHEELERS

CLOSING FORCE FOR CAR WINDOWS

DOOR TESTER DM-2000N

LOAD CELL PEN TYPE PN-50N

LOAD CELL HIGH ACCURACY TYPE SK-2000N

From

฿ 36,816.74

฿ 26,046.00

฿ 35,477.00

Special Price

On Sale Until 30/04/2024

฿ 53,669.00

Special Price

On Sale Until 30/04/2024

฿ 20,012.00

Special Price

On Sale Until 30/04/2024

฿ 46,847.00

Special Price

On Sale Until 30/04/2024

฿ 45,482.00

Special Price

On Sale Until 30/04/2024

฿ 33,202.00

Special Price

On Sale Until 30/04/2024

฿ 38,334.00

฿ 31,382.00

Special Price

On Sale Until 30/04/2024

฿ 32,292.00

Special Price

On Sale Until 30/04/2024

฿ 71,862.00

Special Price

On Sale Until 30/04/2024

฿ 44,572.00

Special Price

On Sale Until 30/04/2024

฿ 15,919.00

Special Price

On Sale Until 30/04/2024

Days to Ship 7 Day(s) 8 Day(s) 62 Day(s) 62 Day(s) 62 Day(s) 62 Day(s) 62 Day(s) 62 Day(s) 8 Day(s) 62 Day(s) 62 Day(s) 62 Day(s) 62 Day(s) 62 Day(s)

Loading...

  1. 1

Related Categories to Force Gauges