(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Uncoated Panel Cover Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel
MISUMI
Days to Ship: 7 Day(s) |
MISUMI
Days to Ship: 7 Day(s) |
Free-Size Aluminum Panel AM【4 Pieces Per Package】
MISUMI
Days to Ship: 5 Day(s) |
Uncoated Panel Box Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel
MISUMI
Days to Ship: 7 Day(s) |
Uncoated Panel Flat Type Highly Corrosion-Resistant Hot-Dip Steel Plating Stainless Steel
MISUMI
Days to Ship: 7 Day(s) |
RNKTQ Unpainted Panel with Deep 4-Direction Bending Highly Corrosion-Resistant Hot-Dip Steel Plate
MISUMI
Days to Ship: 7 Day(s) |
Uncoated Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel
MISUMI
Days to Ship: 7 Day(s) |
MISUMI
Days to Ship: 11 Day(s) |
MISUMI
Days to Ship: 7 Day(s) |
MISUMI
Days to Ship: 7 Day(s) |
MISUMI
Days to Ship: 7 Day(s) |
Uncoated Panel L Type Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel
MISUMI
Days to Ship: 7 Day(s) |
MISUMI
Days to Ship: 7 Day(s) |
RQVNL Unpainted Panel with Split Cover Highly Corrosion-Resistant Hot-Dip Steel Plate
MISUMI
Days to Ship: 7 Day(s) |
Split Coated Panel Cover Type Steel
MISUMI
Days to Ship: 7 Day(s) |
MISUMI
Days to Ship: 7 Day(s) |
Coated Panel 2-Direction Deep Bending Steel
MISUMI
Days to Ship: 9 Day(s) |
MISUMI
Days to Ship: 9 Day(s) |
Painted Panel Shallow 2-Direction Bent Steel
MISUMI
Days to Ship: 9 Day(s) |
Coated Panel 4-Direction Deep Bending Steel
MISUMI
Days to Ship: 9 Day(s) |
MISUMI
Days to Ship: 7 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Material |
Main Body Plate Thickness(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Uncoated Panel Cover Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel | Uncoated Panel Box Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel | Uncoated Panel Flat Type Highly Corrosion-Resistant Hot-Dip Steel Plating Stainless Steel | RNKTQ Unpainted Panel with Deep 4-Direction Bending Highly Corrosion-Resistant Hot-Dip Steel Plate | Uncoated Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel | Uncoated Panel L Type Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel | RQVNL Unpainted Panel with Split Cover Highly Corrosion-Resistant Hot-Dip Steel Plate | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
From | |||||||||||||||||||||
Days to Ship | 7 Day(s) | 7 Day(s) | 5 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 11 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 9 Day(s) | 9 Day(s) | 9 Day(s) | 9 Day(s) | 7 Day(s) |
Specifications | |||||||||||||||||||||
Material | Highly Corrosion Resistant Hot Dipped Steel Plate | Iron | Aluminum | Highly Corrosion Resistant Hot Dipped Steel Plate | Highly Corrosion Resistant Hot Dipped Steel Plate | Highly Corrosion Resistant Hot Dipped Steel Plate | Highly Corrosion Resistant Hot Dipped Steel Plate | Iron | Highly Corrosion Resistant Hot Dipped Steel Plate | Highly Corrosion Resistant Hot Dipped Steel Plate | Highly Corrosion Resistant Hot Dipped Steel Plate | Highly Corrosion Resistant Hot Dipped Steel Plate | Iron | Highly Corrosion Resistant Hot Dipped Steel Plate | Iron | Highly Corrosion Resistant Hot Dipped Steel Plate | Iron | Iron | Iron | Iron | Iron |
Main Body Plate Thickness(mm) | 1.6 | 1.6 / 2.3 | 1.5 / 2 | 1.6 | 1.6 / 2.3 | 1.6 | 1.6 / 2.3 | 1.6 / 2.3 | 1.6 / 2.3 | 1.6 | 1.6 / 2.3 | 1.6 | 1.6 / 2.3 | 1.6 / 2.3 | 1.6 / 2.3 | 1.6 | 1.6 / 2.3 | 1.6 / 2.3 | 1.6 / 2.3 | 1.6 / 2.3 | 1.6 / 2.3 |
Loading...
How can we improve?
How can we improve?