(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

General Purpose Panels

General purpose panels are panels used in building circuit boards, such as switchboards, power distribution boards and control panels, by attaching electrical components and communications devices to them. They are made of wood, aluminum, steel, bronze, etc. Wood panels run the risk of corrosion, but allows for easy alterations. Aluminum panels are less strong than steel panels, but are comparatively easier to make alterations to and less prone to rusting, making them suitable for a wider range of applications. Steel panels are difficult to modify and rust easily, but feature better strength. Each material has its set of characteristics and it is important to select the product that suits the application. Panels should also be checked for size and thickness to match the devices and components to be installed. For post-processing, panels with weather-resistant properties are suitable. Panels with anodizing should be used to prevent unwanted surface scratching.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
56 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    C Type Copper Plate
    Until 30/04/2024

    Sale
    Until 30/04/2024

    C Type Copper Plate

    TAKACHI ELECTRONICS ENCLOSURE

    A general-purpose panel copper plate.
    [Features]
    · C type copper plate.
    · Choose from 8 size copper plates.
    From: ฿ 186.78
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    F Type Acrylic Plate

    F Type Acrylic Plate

    TAKACHI ELECTRONICS ENCLOSURE

    F type acrylic board.
    [Features]
    · No anti static processing.
    · 300 × 200 mm, a total of five colors.
    · Includes double-sided paper sheet.
    From: ฿ 284.23
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    PA-Type Aluminum Punching Plate
    Until 30/04/2024

    Sale
    Until 30/04/2024

    PA-Type Aluminum Punching Plate

    TAKACHI ELECTRONICS ENCLOSURE

    Material: A1050P-H24 features an anodized aluminum finish.
    [Features]
    · Material: A1050P features an anodized aluminum finish.
    · Hole variations exists due to being cut out from a large plate.
    · Please be aware of this.
    From: ฿ 170.43
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    NP Type Aluminum Panel
    Until 30/04/2024

    Sale
    Until 30/04/2024

    NP Type Aluminum Panel

    TAKACHI ELECTRONICS ENCLOSURE

    Aluminum general-purpose panel with one-sided protective sheet.
    [Features]
    · NP type aluminum panel.
    · Material A1050P.
    · Unprocessed panel.
    · Includes a protective sheet on one side.
    [Application]
    · Can be used for a wide range of purposes.
    From: ฿ 97.15
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dedicated Chassis, MSC Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Dedicated Chassis, MSC Series

    TAKACHI ELECTRONICS ENCLOSURE

    Set product of chassis and L metal fittings.
    [Features]
    · Dedicated chassis for MS/ MSN/ MSY/ MO/ MON/ MOY (MSC)
    From: ฿ 520.37
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    VP Type Bake Plate
    Until 30/04/2024

    Sale
    Until 30/04/2024

    VP Type Bake Plate

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]VP type Bakelite plate. The manufacturer cuts the S, C, and RP series to the dimensions as specified by customers. [Material]Paper-based phenol resin (Natural color, brown)
    From: ฿ 224.29
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    FTB Series Mounting Base for Waterproof, Dustproof Box
    Until 30/04/2024

    Sale
    Until 30/04/2024

    FTB Series Mounting Base for Waterproof, Dustproof Box

    TAKACHI ELECTRONICS ENCLOSURE

    The FTB series mounting base.
    [Applications]
    · Mounting base for AD, ALC and BDN.
    From: ฿ 224.24
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Aluminum Chassis, AC Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Aluminum Chassis, AC Series

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]Aluminum chassis for AC series. The manufacturer accepts orders for customized processing such as chassis hole processing and mounting clinching spacers and studs.
    From: ฿ 673.02
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    SMP Type Mounting Base

    SMP Type Mounting Base

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]Mounting base for the SMP series. It has a silver anodizing surface treatment. Please check the compatible model before placing an order.
    From: ฿ 248.26
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LA Type Aluminum L Plate

    LA Type Aluminum L Plate

    TAKACHI ELECTRONICS ENCLOSURE

    Aluminum L-shaped bending plate.
    [Features]
    · Choose from all 8 sizes.
    · Includes a protective sheet on one side.
    · Material is A1050P.
    [Applications]
    · Can be widely used as a general-purpose panel.
    From: ฿ 122.05
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wooden Circuit Board Customer Requested Size

    Wooden Circuit Board Customer Requested Size

    MISUMI

    [Features]It is a wooden panel in customizable size, which is perfect for circuit board applications. A flat panel made of laminated plywood. You can select the size in 1 mm increments.
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ATR Attachment Panel

    ATR Attachment Panel

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]
    · An attachment panel.
    · Includes 4 panel mounting screws (trivalent black flat M2.6 x 5 screws).
    From: ฿ 210.03
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dedicated Chassis, FCC Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Dedicated Chassis, FCC Series

    TAKACHI ELECTRONICS ENCLOSURE

    A dedicated chassis for FC/FCW/FCH (FCC)
    [Features]
    · Two types of fixing bracket heights, 12 mm and 22 mm, are available.Please use the 12 mm type when planning to use the majority of the inner portion.
    · When using both an opening/closing panel and a chassis, please use the 22 mm type (the chassis cannot be attached on the opening/closing panel side in the case of the 12 mm type).
    · FC4 series is not supported.
    · Fixing brackets are included so you do not need to purchase FCK fixing brackets separately.
    From: ฿ 417.44
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mounting Base for OP, OPP Series

    Mounting Base for OP, OPP Series

    TAKACHI ELECTRONICS ENCLOSURE

    Mounting base for OP (OPP)
    [Features]
    · ABS resin-made compact opening/closing type box.
    · The top cover uses a hinge system and is a one-touch opening/closing type.
    · This is a general-purpose type ideal for a wide range of indoor installation applications such as on tables or mounted to walls.
    · 3 types of variations.
    From: ฿ 181.32
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Aluminum Chassis, UCC Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Aluminum Chassis, UCC Series

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]
    · Aluminum chassis for UC/ UCN/ UCY (UCC)
    · The material of chassis is A1050P, and mounting screws are iron pan M3 x 5.
    · Chassis untreated for color and surface treatment, and mounting screws are trivalent chromate.
    From: ฿ 183.43
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    ABS Resin Plate
    Until 30/04/2024

    Sale
    Until 30/04/2024

    ABS Resin Plate

    TAKACHI ELECTRONICS ENCLOSURE

    ABS type resin plate.
    [Features]
    · Two types : vertical 300 x horizontal 200 x thickness 1.0 and vertical 300 x horizontal 200 x thickness 1.5.
    · Material is ABS resin, color is black.
    From: ฿ 200.75
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Blank panel

    Blank panel

    SHINOHARA ELECTRIC

    As a lid for spare meter panel cuts or for masking unnecessary panel cuts.

    [Features]
    · The size is compatible with meters of each manufacturer.
    From: ฿ 328.66
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EIA Attachment Panel System, AT Series

    EIA Attachment Panel System, AT Series

    TAKACHI ELECTRONICS ENCLOSURE

    EIA attachment panel system (AT)
    [Features]
    · Custom specifications can be made by combining attachment panels.
    · The flatness of the front surface provides an attractive finish.
    · The AT-88B includes a name plate.
    · Since the panels can be removed individually, specification changes and processing can be done easily, and work efficiency will improve.
    From: ฿ 1,431.53
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rack Panel with EIA Handle, ERH Series

    Rack Panel with EIA Handle, ERH Series

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]
    · An EIA handle rack panel with holes for heat dissipation. (EPH)
    · Rack panel using aluminum extruded material with aluminum handle.
    · Two colors : HL silver alumite (S) and HL black alumite (B).
    From: ฿ 1,028.19
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mounting Base for GA, BMP Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Mounting Base for GA, BMP Series

    TAKACHI ELECTRONICS ENCLOSURE

    GA type waterproof/dustproof ABS box dedicated mounting base.
    [Features]
    · Mounting base for GA (GMP)
    · A size that can be used for various purposes is available.
    [Applications]
    · For mounting components and boards.
    From: ฿ 288.95
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mounting Base, KSC Series

    Mounting Base, KSC Series

    TAKACHI ELECTRONICS ENCLOSURE

    Mounting base for boxes.
    [Features]
    · Dedicated mounting base for KSM/ KLM/ KSB/ KLB (KSC)
    From: ฿ 218.80
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EIA Audio Input/Output Connector Panel Cover Plate, OCP Series

    EIA Audio Input/Output Connector Panel Cover Plate, OCP Series【1-5 Pieces Per Package】

    TAKACHI ELECTRONICS ENCLOSURE

    EIA Voice input/output connector panel cover plate (OCP)
    [Features]
    · Canon connector F77 type equivalent
    From: ฿ 296.50
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mounting Panel for RPCP Cover, RPP Series

    Mounting Panel for RPCP Cover, RPP Series

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]
    · A mounted panel for the RPCP cover (RPP)
    · With screws.
    [Applications]
    · Ideal for mounting parts such as displays and switches.
    From: ฿ 649.35
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rack Panel with JIS Handle, JPH Series

    Rack Panel with JIS Handle, JPH Series

    TAKACHI ELECTRONICS ENCLOSURE

    A general-purpose panel with a JIS handle rack.
    [Features]
    · An JIS handle rack panel with holes for heat dissipation. (JPH)
    · Develops with 2 colors of HL silver alumite (S) and HL black alumite (B).
    · A washer is attached to the handle.
    · JIS handle rack panel (JPH).
    · Uses aluminum extruded material with an aluminum handle.
    [Applications]
    · Ideal for parts that have many handling points.
    From: ฿ 1,141.27
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rack Panel with EIA Heat Radiating Holes, KPY Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Rack Panel with EIA Heat Radiating Holes, KPY Series

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]
    · EIA rack panel with a heat dissipation hole (KPY)
    · Three colors: pale white (W), beige coating (A), and black half gloss coating (B).
    From: ฿ 503.10
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rack Mount Bracket Dedicated for MS and MO, MSM Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Rack Mount Bracket Dedicated for MS and MO, MSM Series【1-2 Pieces Per Package】

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]
    · Dedicated rack mount bracket for MS/MO (MSM)
    · The material is A6063S-T5 and is available in two types, gray and black.
    [Applications]
    · Ideal as a rack mount bracket dedicated to MS and MO.
    From: ฿ 486.83
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    EIA JIS Rack Panel, AP Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    EIA JIS Rack Panel, AP Series

    TAKACHI ELECTRONICS ENCLOSURE

    EIA/JIS aluminum general-purpose panel.
    [Features]
    · EIA JIS rack panel (AP).
    · Selectable from HL silver alumite (S), HL black alumite (B) and 2 colors.
    [Applications]
    · Aluminum rack panel that is flat and easy to process.
    From: ฿ 373.93
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    JP Series JIS Rack Panel

    JP Series JIS Rack Panel

    TAKACHI ELECTRONICS ENCLOSURE

    JIS rack general-purpose panel.
    [Features]
    · JIS rack panel (JP).
    · Available in 2 colors : HL silver alumite and HL black alumite.
    · Uses extruded aluminum with reinforcing ribs.
    [Applications]
    · Can be used to prevent foreign matter and dust from entering from the outside.
    From: ฿ 699.84
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    EIA Voice-Input Connector Panel/Cover Plate, NCP Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    EIA Voice-Input Connector Panel/Cover Plate, NCP Series【1-5 Pieces Per Package】

    TAKACHI ELECTRONICS ENCLOSURE

    EIA voice input/output connector panel cover plate (NCP)
    [Features]
    · Connector holes are Neutrik connectors DL, D, NAC3MPA, NL4MP.
    · Developed in 4 sizes of NCP type EIA audio input/output connector panel and cover plate for NCP type audio input/output connector panel.
    [Applications]
    · Can be used for NCP series models.
    From: ฿ 309.82
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Voice Input/Output Connector Panel with EIA Nameplate Connection Bar, ONP Series

    Voice Input/Output Connector Panel with EIA Nameplate Connection Bar, ONP Series

    TAKACHI ELECTRONICS ENCLOSURE

    EIA nameplate connection bar included voice input/output connector panel (ONP)
    [Features]
    · Audio input/output connector panel (ONP) with EIA name plate connection bar.
    · With a name plate to prevent incorrect connection and a connection bar that makes it easy to handle cables.
    · If you use the separately sold cover plate (OCP-25B), extra holes will be hidden and you will feel refreshed.
    [Applications]
    · The connector hole is equivalent to the Canon connector F77 type.
    · Easy to use connector panel such as ITT Canon (F77), Kanare (BNC).
    From: ฿ 1,668.57
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SPY Series EIA Steel Rack Panel
    Until 30/04/2024

    Sale
    Until 30/04/2024

    SPY Series EIA Steel Rack Panel

    TAKACHI ELECTRONICS ENCLOSURE

    EIA steel panel for general use.
    [Features]
    · EIA steel rack panel (SPY).
    · Choose from 3 colors: pale white (W), beige paint (A) and black half-gloss (B).
    From: ฿ 373.91
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    SSC Mounting Base

    SSC Mounting Base

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]
    · SSC type mounting base.
    [Applications]
    · For SSM/ SLM/ SSB/ SLB series.
    From: ฿ 434.08
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mounting Base for DPCP, DMP Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Mounting Base for DPCP, DMP Series

    TAKACHI ELECTRONICS ENCLOSURE

    General purpose panel for DPCP.
    [Features]
    · Mounting base for DPCP (DMP)
    · Color/surface treatment is silver alumite plating.
    From: ฿ 159.54
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    HQP Mounting Base

    HQP Mounting Base

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]Mounting base for the HQ series. Dedicated mounting screws are sold separately, so please place an order according to your application. [Material]A1050Pt1.5
    From: ฿ 272.62
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HYC Series Exclusive Mounting Plate for HY

    HYC Series Exclusive Mounting Plate for HY

    TAKACHI ELECTRONICS ENCLOSURE

    The HYC series exclusive mounting plate for HY.
    [Features]
    · A set containing the mounting plate and L type mounting bracket.
    From: ฿ 736.35
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mounting Base, OMP Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Mounting Base, OMP Series

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]An enclosure-mounted base for the OMP series. The aluminum plate has a silver anodizing surface treatment.
    From: ฿ 402.04
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Unit Panel, UTR Series

    Unit Panel, UTR Series

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]
    · Unit panel (UTR)
    · Can be selected from 10 types.
    · Included screws are M3 x 5 bind nickel 2 or 4.
    From: ฿ 172.54
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    BP22 iron basal plate (iron plate base)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    BP22 iron basal plate (iron plate base)

    NITTO KOGYO

    [Features]A cream coating steel substrate for the interior of a panel. [(Plate thickness (mm)]2.3
    From: ฿ 898.51
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    BP11-P·Switch Panel

    BP11-P·Switch Panel

    NITTO KOGYO

    [Features]
    · Please use the BP11-P type as the equipment mounting base of the door unit.
    From: ฿ 1,361.41
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    BP26• Decorative Shield

    BP26• Decorative Shield

    NITTO KOGYO

    Please use the BP26 type as a decorative board for distribution boards, etc.

    [Features]
    · Please use as a decorative board for distribution boards, etc.
    · Can also be used for items other than cabinets for panel boards.
    From: ฿ 1,030.70
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MP-A-power meter attached board

    MP-A-power meter attached board

    NITTO KOGYO

    MP-A/Electricity meter mounting plate of the Superior Quality Equipment Certified And Recommended Product by All Kanto Electric Works Association
    [Features]
    ・ Material: Polystyrene resin
    ・ Color: Ivory color (5Y9/1)
    From: ฿ 960.00
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mounting plate for MPH-A half cover power meter

    Mounting plate for MPH-A half cover power meter【6 Pieces Per Package】

    NITTO KOGYO

    The MPH-A type is a mounting plate for watt-hour meters with a half-cover.
    From: ฿ 1,471.00
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Aluminum Chassis, MSC Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Aluminum Chassis, MSC Series

    TAKACHI ELECTRONICS ENCLOSURE

    Chassis dedicated to MS, MSN, MSY, MO, MON, MOY.
    [Features]
    · An aluminum chassis optimal for the effective use of space.
    · Set product of chassis and L metal fittings.
    From: ฿ 940.26
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cable Retracting Panel

    Cable Retracting Panel

    NITTO KOGYO

    [Features]
    · For retracting twisted pair cables such as LAN wiring or optical cords into the rack.
    · Electrical wire protection materials are used for the opening.
    From: ฿ 2,192.86
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blank Panel (aluminum, flat)

    Blank Panel (aluminum, flat)

    NITTO KOGYO

    An aluminum-made flat plate panel.

    [Features]
    · For meter mounting panels, display panels, and blind panels.
    From: ฿ 1,693.60
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blank Panel (aluminum body)

    Blank Panel (aluminum body)

    NITTO KOGYO

    For meter mounting panels, display panels, and blind panels.
    From: ฿ 2,101.40
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blank Panel (iron)

    Blank Panel (iron)

    NITTO KOGYO

    A steel panel.

    [Features]
    · For meter mounting panels, display panels, and blind panels.
    From: ฿ 796.76
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Control Chassis

    Control Chassis

    NITTO KOGYO

    When mounting control equipment to a rack mount.
    From: ฿ 4,801.43
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Board chassis

    Board chassis

    NITTO KOGYO

    For the attachment of breakers, magnets, switches, etc.
    From: ฿ 3,650.26
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    DFP Type Conductive Front Panel
    Until 30/04/2024

    Sale
    Until 30/04/2024

    DFP Type Conductive Front Panel

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]
    · General-purpose panel with conduction front.
    · The front surface features a scratch-resistant anodized aluminum constructions and the rear surface features a conductive clear alodine treatment.
    · Cut surfaces and hole machining cross-sections are untreated.
    · A total of 17 sizes with heights of 2U to 6U and widths of 2HP to 84HP are available.
    From: ฿ 224.24
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    G Type Rubber Sheet

    G Type Rubber Sheet

    TAKACHI ELECTRONICS ENCLOSURE

    A rubber plate made of natural rubber.
    [Features]
    · Be careful as the color of natural rubber shifts.
    From: ฿ 342.86
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    K Type Color Aluminum Panel
    Until 30/04/2024

    Sale
    Until 30/04/2024

    K Type Color Aluminum Panel

    TAKACHI ELECTRONICS ENCLOSURE

    A general-purpose panel of color aluminum.
    [Features]
    · The acrylic-based and polyester-based coatings on one side provide weather resistance and enable post processing.
    · The surface treatment of the material is A1100P and it is painted black.
    [Applications]
    · Since it has weather resistance, it can be used when post-processing is desired.
    From: ฿ 138.39
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RP Type Phosphor Bronze Plate
    Until 30/04/2024

    Sale
    Until 30/04/2024

    RP Type Phosphor Bronze Plate

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]ELPA Asahi Denki exterior parts, 2 25-mm tires included. [Compatible Diameter (ø)]3
    From: ฿ 143.38
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Model S Brass Plates

    Model S Brass Plates

    TAKACHI ELECTRONICS ENCLOSURE

    A brass plate in a plastic bag.
    [Features]
    · An S type brass plate.
    · 5 types of size variations.
    From: ฿ 186.77
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [BP22-P] Multipurpose Panel
    Until 30/04/2024

    Sale
    Until 30/04/2024

    [BP22-P] Multipurpose Panel

    NITTO KOGYO

    Use a rail for panels to mount on a cabinet.

    [Specifications]
    · Material: steel
    · Plate thickness: 1.6 mm
    · Coating color: Cream coating, cream color (2.5Y8/2) Japan Paint Manufacturers Association J22-80D
    From: ฿ 668.25
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Blanking Panel, 2U, Grey, Steel
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Blanking Panel, 2U, Grey, Steel

    RS Pro

    Specifications
    Type = Blanking Panel
    Rack Units = 2U
    Colour = Grey
    Material = Steel
    Dimensions = 483 x 9mm
    Length = 483mm
    Width = 9mm
    From: ฿ 852.17
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
Material
You can add up to 6 items per a category to the compare list.
Sale
C Type Copper Plate
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
F Type Acrylic Plate
You can add up to 6 items per a category to the compare list.
Sale
PA-Type Aluminum Punching Plate
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
NP Type Aluminum Panel
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Dedicated Chassis, MSC Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
VP Type Bake Plate
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
FTB Series Mounting Base for Waterproof, Dustproof Box
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Aluminum Chassis, AC Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
SMP Type Mounting Base
You can add up to 6 items per a category to the compare list.
LA Type Aluminum L Plate
You can add up to 6 items per a category to the compare list.
Wooden Circuit Board Customer Requested Size
You can add up to 6 items per a category to the compare list.
ATR Attachment Panel
You can add up to 6 items per a category to the compare list.
Sale
Dedicated Chassis, FCC Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Mounting Base for OP, OPP Series
You can add up to 6 items per a category to the compare list.
Sale
Aluminum Chassis, UCC Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
ABS Resin Plate
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Blank panel
You can add up to 6 items per a category to the compare list.
EIA Attachment Panel System, AT Series
You can add up to 6 items per a category to the compare list.
Rack Panel with EIA Handle, ERH Series
You can add up to 6 items per a category to the compare list.
Sale
Mounting Base for GA, BMP Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Mounting Base, KSC Series
You can add up to 6 items per a category to the compare list.
EIA Audio Input/Output Connector Panel Cover Plate, OCP Series
You can add up to 6 items per a category to the compare list.
Mounting Panel for RPCP Cover, RPP Series
You can add up to 6 items per a category to the compare list.
Rack Panel with JIS Handle, JPH Series
You can add up to 6 items per a category to the compare list.
Sale
Rack Panel with EIA Heat Radiating Holes, KPY Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Rack Mount Bracket Dedicated for MS and MO, MSM Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
EIA JIS Rack Panel, AP Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
JP Series JIS Rack Panel
You can add up to 6 items per a category to the compare list.
Sale
EIA Voice-Input Connector Panel/Cover Plate, NCP Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Voice Input/Output Connector Panel with EIA Nameplate Connection Bar, ONP Series
You can add up to 6 items per a category to the compare list.
Sale
SPY Series EIA Steel Rack Panel
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
SSC Mounting Base
You can add up to 6 items per a category to the compare list.
Sale
Mounting Base for DPCP, DMP Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
HQP Mounting Base
You can add up to 6 items per a category to the compare list.
HYC Series Exclusive Mounting Plate for HY
You can add up to 6 items per a category to the compare list.
Sale
Mounting Base, OMP Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Unit Panel, UTR Series
You can add up to 6 items per a category to the compare list.
Sale
BP22 iron basal plate (iron plate base)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
BP11-P·Switch Panel
You can add up to 6 items per a category to the compare list.
BP26• Decorative Shield
You can add up to 6 items per a category to the compare list.
MP-A-power meter attached board
You can add up to 6 items per a category to the compare list.
Mounting plate for MPH-A half cover power meter
You can add up to 6 items per a category to the compare list.
Sale
Aluminum Chassis, MSC Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Cable Retracting Panel
You can add up to 6 items per a category to the compare list.
Blank Panel (aluminum, flat)
You can add up to 6 items per a category to the compare list.
Blank Panel (aluminum body)
You can add up to 6 items per a category to the compare list.
Blank Panel (iron)
You can add up to 6 items per a category to the compare list.
Control Chassis
You can add up to 6 items per a category to the compare list.
Board chassis
You can add up to 6 items per a category to the compare list.
Sale
DFP Type Conductive Front Panel
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
G Type Rubber Sheet
You can add up to 6 items per a category to the compare list.
Sale
K Type Color Aluminum Panel
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
RP Type Phosphor Bronze Plate
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Model S Brass Plates
You can add up to 6 items per a category to the compare list.
Sale
[BP22-P] Multipurpose Panel
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Blanking Panel, 2U, Grey, Steel
Until 30/06/2024
Brand

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

MISUMI

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

SHINOHARA ELECTRIC

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

NITTO KOGYO

NITTO KOGYO

NITTO KOGYO

NITTO KOGYO

NITTO KOGYO

TAKACHI ELECTRONICS ENCLOSURE

NITTO KOGYO

NITTO KOGYO

NITTO KOGYO

NITTO KOGYO

NITTO KOGYO

NITTO KOGYO

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

TAKACHI ELECTRONICS ENCLOSURE

NITTO KOGYO

RS Pro

Product Series

C Type Copper Plate

F Type Acrylic Plate

PA-Type Aluminum Punching Plate

NP Type Aluminum Panel

Dedicated Chassis, MSC Series

VP Type Bake Plate

FTB Series Mounting Base for Waterproof, Dustproof Box

Aluminum Chassis, AC Series

SMP Type Mounting Base

LA Type Aluminum L Plate

Wooden Circuit Board Customer Requested Size

ATR Attachment Panel

Dedicated Chassis, FCC Series

Mounting Base for OP, OPP Series

Aluminum Chassis, UCC Series

ABS Resin Plate

Blank panel

EIA Attachment Panel System, AT Series

Rack Panel with EIA Handle, ERH Series

Mounting Base for GA, BMP Series

Mounting Base, KSC Series

EIA Audio Input/Output Connector Panel Cover Plate, OCP Series【1-5 Pieces Per Package】

Mounting Panel for RPCP Cover, RPP Series

Rack Panel with JIS Handle, JPH Series

Rack Panel with EIA Heat Radiating Holes, KPY Series

Rack Mount Bracket Dedicated for MS and MO, MSM Series【1-2 Pieces Per Package】

EIA JIS Rack Panel, AP Series

JP Series JIS Rack Panel

EIA Voice-Input Connector Panel/Cover Plate, NCP Series【1-5 Pieces Per Package】

Voice Input/Output Connector Panel with EIA Nameplate Connection Bar, ONP Series

SPY Series EIA Steel Rack Panel

SSC Mounting Base

Mounting Base for DPCP, DMP Series

HQP Mounting Base

HYC Series Exclusive Mounting Plate for HY

Mounting Base, OMP Series

Unit Panel, UTR Series

BP22 iron basal plate (iron plate base)

BP11-P·Switch Panel

BP26• Decorative Shield

MP-A-power meter attached board

Mounting plate for MPH-A half cover power meter【6 Pieces Per Package】

Aluminum Chassis, MSC Series

Cable Retracting Panel

Blank Panel (aluminum, flat)

Blank Panel (aluminum body)

Blank Panel (iron)

Control Chassis

Board chassis

DFP Type Conductive Front Panel

G Type Rubber Sheet

K Type Color Aluminum Panel

RP Type Phosphor Bronze Plate

Model S Brass Plates

[BP22-P] Multipurpose Panel

RS PRO Blanking Panel, 2U, Grey, Steel

CAD
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 186.78

Special Price

On Sale Until 30/04/2024

฿ 284.23

฿ 170.43

Special Price

On Sale Until 30/04/2024

฿ 97.15

Special Price

On Sale Until 30/04/2024

฿ 520.37

Special Price

On Sale Until 30/04/2024

฿ 224.29

Special Price

On Sale Until 30/04/2024

฿ 224.24

Special Price

On Sale Until 30/04/2024

฿ 673.02

Special Price

On Sale Until 30/04/2024

฿ 248.26

฿ 122.05

฿ 210.03

฿ 417.44

Special Price

On Sale Until 30/04/2024

฿ 181.32

฿ 183.43

Special Price

On Sale Until 30/04/2024

฿ 200.75

Special Price

On Sale Until 30/04/2024

฿ 328.66

฿ 1,431.53

฿ 1,028.19

฿ 288.95

Special Price

On Sale Until 30/04/2024

฿ 218.80

฿ 296.50

฿ 649.35

฿ 1,141.27

฿ 503.10

Special Price

On Sale Until 30/04/2024

฿ 486.83

Special Price

On Sale Until 30/04/2024

฿ 373.93

Special Price

On Sale Until 30/04/2024

฿ 699.84

฿ 309.82

Special Price

On Sale Until 30/04/2024

฿ 1,668.57

฿ 373.91

Special Price

On Sale Until 30/04/2024

฿ 434.08

฿ 159.54

Special Price

On Sale Until 30/04/2024

฿ 272.62

฿ 736.35

฿ 402.04

Special Price

On Sale Until 30/04/2024

฿ 172.54

฿ 898.51

Special Price

On Sale Until 30/04/2024

฿ 1,361.41

฿ 1,030.70

฿ 960.00

฿ 1,471.00

฿ 940.26

Special Price

On Sale Until 30/04/2024

฿ 2,192.86

฿ 1,693.60

฿ 2,101.40

฿ 796.76

฿ 4,801.43

฿ 3,650.26

฿ 224.24

Special Price

On Sale Until 30/04/2024

฿ 342.86

฿ 138.39

Special Price

On Sale Until 30/04/2024

฿ 143.38

Special Price

On Sale Until 30/04/2024

฿ 186.77

฿ 668.25

Special Price

On Sale Until 30/04/2024

฿ 852.17

Special Price

On Sale Until 30/06/2024

Days to Ship Same day 4 Day(s) Same day Same day Same day Same day Same day Same day Same day 3 Day(s) 5 Day(s) 3 Day(s) Same day 3 Day(s) Same day Same day 3 Day(s) 3 Day(s) 4 Day(s) Same day 3 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) Same day Same day Same day 4 Day(s) Same day 4 Day(s) Same day 4 Day(s) Same day 4 Day(s) 3 Day(s) Same day 3 Day(s) Same day 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) Same day 7 Day(s) 5 Day(s) 7 Day(s) 5 Day(s) 7 Day(s) 7 Day(s) Same day 3 Day(s) Same day Same day 4 Day(s) Same day 7 Day(s)
Specifications
                                                                                                                  MaterialC1100PK6718AluminumAluminumAluminum/IronPaper Base Phenol ResinAluminumAluminumAluminumAluminumLaminated PlywoodSteel plate SPCCAluminumAluminumAluminumAbs ResinSteel SheetIronAluminumAluminumIronAluminum ~ IronAluminumAluminumSPCC Steel Plate-AluminumAluminumAluminum ~ IronIronSPCCSECCAluminumAluminumAluminum/IronAluminumSteel plate SPCCIronIronIronResinResinAluminum/IronIronAluminumAluminumIronIronIronAluminumNatural RubberAluminumC5191PC2801PIron-

                                                                                                                  Loading...

                                                                                                                  1. 1

                                                                                                                  Related Categories to General Purpose Panels