(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is a standard bidirectional bending panel. ·Unpainted, rust-resistant material. ·It has low electrical resistance and is conductive.
Part Number |
---|
RNKTD16-[50-800/1]-[50-1000/1]-[12-50/1]-E[3,6] |
RNKTD16-[50-800/1]-[50-1000/1]-[12-50/1]-E[4-5/1] |
RNKTD16-[50-800/1]-[50-1000/1]-[12-50/1]-E[8-10/2] |
RNKTD16-[50-800/1]-[50-1000/1]-[12-50/1]-EN |
RNKTD23-[50-800/1]-[50-1000/1]-[12-50/1]-E[3,6] |
RNKTD23-[50-800/1]-[50-1000/1]-[12-50/1]-E[4-5/1] |
RNKTD23-[50-800/1]-[50-1000/1]-[12-50/1]-E[8-10/2] |
RNKTD23-[50-800/1]-[50-1000/1]-[12-50/1]-EN |
RUKD15-[50-800/1]-[50-1000/1]-[12-50/1]-E[3,6] |
RUKD15-[50-800/1]-[50-1000/1]-[12-50/1]-E[4-5/1] |
RUKD15-[50-800/1]-[50-1000/1]-[12-50/1]-E[8-10/2] |
RUKD15-[50-800/1]-[50-1000/1]-[12-50/1]-EN |
RUKD20-[50-800/1]-[50-1000/1]-[12-50/1]-E[3,6] |
RUKD20-[50-800/1]-[50-1000/1]-[12-50/1]-E[4-5/1] |
RUKD20-[50-800/1]-[50-1000/1]-[12-50/1]-E[8-10/2] |
RUKD20-[50-800/1]-[50-1000/1]-[12-50/1]-EN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Main Body Plate Thickness (mm) | Features | Material | Main body plate thickness (mm) | #2 | #3 | #4 | Mounting Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | Highly Corrosion Resistant Hot Dipped Steel Plate | 1.6 | Not suitable for Welding | High Corrosion Resistant Hot-Dip Steel Sheet | 1.6 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 3 ~ 6 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | Highly Corrosion Resistant Hot Dipped Steel Plate | 1.6 | Not suitable for Welding | High Corrosion Resistant Hot-Dip Steel Sheet | 1.6 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 4 ~ 5 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | Highly Corrosion Resistant Hot Dipped Steel Plate | 1.6 | Not suitable for Welding | High Corrosion Resistant Hot-Dip Steel Sheet | 1.6 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 8 ~ 10 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | Highly Corrosion Resistant Hot Dipped Steel Plate | 1.6 | Not suitable for Welding | High Corrosion Resistant Hot-Dip Steel Sheet | 1.6 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | Not Included | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | Highly Corrosion Resistant Hot Dipped Steel Plate | 2.3 | Not suitable for Welding | High Corrosion Resistant Hot-Dip Steel Sheet | 2.3 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 3 ~ 6 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | Highly Corrosion Resistant Hot Dipped Steel Plate | 2.3 | Not suitable for Welding | High Corrosion Resistant Hot-Dip Steel Sheet | 2.3 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 4 ~ 5 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | Highly Corrosion Resistant Hot Dipped Steel Plate | 2.3 | Not suitable for Welding | High Corrosion Resistant Hot-Dip Steel Sheet | 2.3 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 8 ~ 10 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | Highly Corrosion Resistant Hot Dipped Steel Plate | 2.3 | Not suitable for Welding | High Corrosion Resistant Hot-Dip Steel Sheet | 2.3 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | Not Included | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | - | - | Brushed | Stainless Steel | 1.5 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 3 ~ 6 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | - | - | Brushed | Stainless Steel | 1.5 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 4 ~ 5 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | - | - | Brushed | Stainless Steel | 1.5 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 8 ~ 10 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | - | - | Brushed | Stainless Steel | 1.5 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | Not Included | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | - | - | Brushed | Stainless Steel | 2.0 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 3 ~ 6 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | - | - | Brushed | Stainless Steel | 2.0 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 4 ~ 5 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | - | - | Brushed | Stainless Steel | 2.0 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | 8 ~ 10 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | - | - | Brushed | Stainless Steel | 2.0 | 50 ~ 800 | 50 ~ 1000 | 12 ~ 50 | Not Included |
Loading...
Paint - surface treatment | No Coating |
---|
How can we improve?
How can we improve?