1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RQVNL Unpainted Panel with Split Cover Highly Corrosion-Resistant Hot-Dip Steel Plate

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • RQVNL Unpainted Panel with Split Cover Highly Corrosion-Resistant Hot-Dip Steel Plate
  • RQVNL Unpainted Panel with Split Cover Highly Corrosion-Resistant Hot-Dip Steel Plate
You can add up to 6 items per a category to the compare list.

  • Steel
  • Stainless Steel
  • Free Size
  • Web Box
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Low-priced equipment mounting stand with removable top
· Made from unpainted material that does not rust easily.Check our WOS (Web Order System) for an exact shipping date.
· Conductive with low electrical resistance.Check our WOS (Web Order System) for an exact shipping date.

・Dents created by the bender may be visible in the bent area as this product is not painted.
· The machining cross-section may blacken over time
· This product is not suitable for welding due to the characteristics of the highly corrosion-resistant hot-dip steel plate
· The hairline direction cannot be specified for the stainless steel type
 
 
  

(i)Caution

  • The product image (material: stainless steel) is for illustrative purposes only.
    Please note that the actual material and color of this product may differ.

Product Description

[Features]·A machine base with removable upper part · Unpainted, rust-resistant material. ·It has low electrical resistance and is conductive. Material: A highly corrosion resistant hot-dip coating steel plate

Specification Table

 

 
RQVNL Unpainted Panel with Split Cover - Highly Corrosion-Resistant Hot-Dip Steel Plate/Stainless Steel: Related Image
 

Basic Specifications

RQVNL Unpainted Panel with Split Cover - Highly Corrosion-Resistant Hot-Dip Steel Plate/Stainless Steel: Related Image
[Bending Radius]
・Highly corrosion resistant hot-dip copper plate
t1.6: Int. R1.25, Ext. R3.0
t2.3: Int. R2.0, Ext. R4.5
・Stainless copper plate
t1.5: Int. R1.5, Ext. R3.0
t2.0: Int. R1.75, Ext. R3.75
* The same bent area specifications are used for other panels (two-direction bending, box type, etc.) Check our WOS (Web Order System) for an exact shipping date.
 
Part Number
RQVNL16-[50-300/1]-[50-600/1]-[50-400/1]-E[3,​4,​5,​6]
RQVNL16-[50-300/1]-[50-600/1]-[50-400/1]-EN
RQVNL23-[50-300/1]-[50-600/1]-[50-400/1]-E[3,​4,​5,​6]
RQVNL23-[50-300/1]-[50-600/1]-[50-400/1]-EN
RUQV15-[50-300/1]-[50-600/1]-[50-400/1]-E[3,​4,​5,​6]
RUQV15-[50-300/1]-[50-600/1]-[50-400/1]-EN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Main Body Plate Thickness
(mm)
Features Material Main body plate thickness
(mm)
#2 #3 #4 Mounting Hole

-

BRAKET 1 Piece(s) 7 Day(s) 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.650 ~ 30050 ~ 60050 ~ 4003 ~ 6

-

BRAKET 1 Piece(s) 7 Day(s) 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.650 ~ 30050 ~ 60050 ~ 400Not Included

-

BRAKET 1 Piece(s) 7 Day(s) 10Highly Corrosion Resistant Hot Dipped Steel Plate2.3Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.350 ~ 30050 ~ 60050 ~ 4003 ~ 6

-

BRAKET 1 Piece(s) 7 Day(s) 10Highly Corrosion Resistant Hot Dipped Steel Plate2.3Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.350 ~ 30050 ~ 60050 ~ 400Not Included

-

BRAKET 1 Piece(s) 7 Day(s) 10--BrushedStainless Steel1.550 ~ 30050 ~ 60050 ~ 4003 ~ 6

-

BRAKET 1 Piece(s) 7 Day(s) 10--BrushedStainless Steel1.550 ~ 30050 ~ 60050 ~ 400Not Included

Loading...

  1. 1

Basic Information

Paint - surface treatment No Coating