(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a strong box-shaped panel welded on each side. A box-shaped panel that can support a wide variety of hole machining. It is welded into a box shape and painted.
D | W H | 100to199 | 200to299 | 300to399 | 400to499 | 500to599 | 600to699 | 700to800 |
16to50 | 100to199 | - | - | - | - | - | - | - |
200to299 | - | - | - | - | - | - | - | |
300to399 | - | - | - | - | - | - | - | |
400to499 | - | - | - | - | - | - | - | |
500to599 | - | - | - | - | - | - | - | |
600to699 | - | - | - | - | - | - | - | |
700to800 | - | - | - | - | - | - | - |
D | W H | 100to199 | 200to299 | 300to399 | 400to499 | 500to599 | 600to699 | 700to800 |
16to50 | 100to199 | - | - | - | - | - | - | - |
200to299 | - | - | - | - | - | - | - | |
300to399 | - | - | - | - | - | - | - | |
400to499 | - | - | - | - | - | - | - | |
500to599 | - | - | - | - | - | - | - | |
600to699 | - | - | - | - | - | - | - | |
700to800 | - | - | - | - | - | - | - |
Part Number |
---|
BTNA16-[100-800/1]-[100-800/1]-[16-50/1]-[G,K] |
BTNA23-[100-800/1]-[100-800/1]-[16-50/1]-[G,K] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Plate Thickness (mm) | Main body plate thickness (mm) | #2 | #3 | #4 | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|---|
- | BRAKET | 1 Piece(s) | 11 Day(s) | 1.6 | 1.6 | 100 ~ 800 | 100 ~ 800 | 16 ~ 50 | Cream (2.5Y9/1) / Gray (5Y7/1) | ||
- | BRAKET | 1 Piece(s) | 11 Day(s) | 2.3 | 2.3 | 100 ~ 800 | 100 ~ 800 | 16 ~ 50 | Cream (2.5Y9/1) / Gray (5Y7/1) |
Loading...
Material | Iron | Features | Paint Product | Material | Iron |
---|
How can we improve?
How can we improve?