(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is bidirectional bending type panel that can support a wide variety of hole machining. It is a painted product that has been bent to increase the strength of the panel.
D | W H | 100 to 199 | 200 to 299 | 300 to 399 | 400 to 499 | 500 to 599 | 600 to 699 | 700 to 799 | 800 to 899 | 900 to 1,000 |
51 to 100 | 50 to 99 | - | - | - | - | - | - | - | - | - |
100to199 | - | - | - | - | - | - | - | - | - | |
200to299 | - | - | - | - | - | - | - | - | - | |
300to399 | - | - | - | - | - | - | - | - | - | |
400to499 | - | - | - | - | - | - | - | - | - | |
500to599 | - | - | - | - | - | - | - | - | - | |
600to699 | - | - | - | - | - | - | - | - | - | |
700to799 | - | - | - | - | - | - | - | - | - | |
800to899 | - | - | - | - | - | - | - | - | - | |
900to1,000 | - | - | - | - | - | - | - | - | - |
D | W H | 100to199 | 200to299 | 300to399 | 400to499 | 500to599 | 600to699 | 700to799 | 800to899 | 900to1,000 |
51to100 | 50to99 | - | - | - | - | - | - | - | - | - |
100to199 | - | - | - | - | - | - | - | - | - | |
200to299 | - | - | - | - | - | - | - | - | - | |
300to399 | - | - | - | - | - | - | - | - | - | |
400to499 | - | - | - | - | - | - | - | - | - | |
500to599 | - | - | - | - | - | - | - | - | - | |
600to699 | - | - | - | - | - | - | - | - | - | |
700to799 | - | - | - | - | - | - | - | - | - | |
800to899 | - | - | - | - | - | - | - | - | - | |
900to1,000 | - | - | - | - | - | - | - | - | - |
Part Number |
---|
NKDA16-[100-1000/1]-[50-1000/1]-[51-100/1]-[G,K] |
NKDA23-[100-1000/1]-[50-1000/1]-[51-100/1]-[G,K] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Plate Thickness (mm) | Main body plate thickness (mm) | #2 | #3 | #4 | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|---|
- | BRAKET | 1 Piece(s) | 9 Day(s) | 1.6 | 1.6 | 100 ~ 1000 | 50 ~ 1000 | 51 ~ 100 | Cream (2.5Y9/1) / Gray (5Y7/1) | ||
- | BRAKET | 1 Piece(s) | 9 Day(s) | 2.3 | 2.3 | 100 ~ 1000 | 50 ~ 1000 | 51 ~ 100 | Cream (2.5Y9/1) / Gray (5Y7/1) |
Loading...
Material | Iron | Features | Paint Product | Material | Iron |
---|
How can we improve?
How can we improve?