1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RNKTQ Unpainted Panel with Deep 4-Direction Bending Highly Corrosion-Resistant Hot-Dip Steel Plate

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • RNKTQ Unpainted Panel with Deep 4-Direction Bending Highly Corrosion-Resistant Hot-Dip Steel Plate
  • RNKTQ Unpainted Panel with Deep 4-Direction Bending Highly Corrosion-Resistant Hot-Dip Steel Plate
You can add up to 6 items per a category to the compare list.

  • Steel
  • Stainless Steel
  • Free Size
  • Web Box
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


A low-priced panel with 4-Direction Bending for strength
· Made from unpainted material that does not rust easily.
· Conductive with low electrical resistance.

・Dents created by the bender may be visible in the bent area as this product is not painted.
・The machining cross-section may blacken over time
・This product is not suitable for welding due to the characteristics of the highly corrosion-resistant hot-dip steel plate
・The hairline direction cannot be specified for the stainless steel type
Click the PDF button at the top right of this page for details on drilling and the effective dimensions for mounting equipment.
  

 


(i)Caution

  • Disclaimer on Lead Time
    The working days for this product do not include weekends or public holidays.
    Check our WOS (Web Order System) for an exact shipping date.

Product Description

[Features]·It is a strong panel that is bent in 4 directions. ·Unpainted, rust-resistant material. ·It has low electrical resistance and is conductive.

Specification Table

Unpainted Panel, 4-Direction Deep-Bend Steel Plate / Stainless Steel RNKTQ with Highly Corrosion-Resistant Hot-Dip Plating: Related Image
Unpainted Panel, 4-Direction Deep-Bend Steel Plate / Stainless Steel RNKTQ with Highly Corrosion-Resistant Hot-Dip Plating: Related Image

Basic Specifications

Unpainted Panel, 4-Direction Deep-Bend Steel Plate / Stainless Steel RNKTQ with Highly Corrosion-Resistant Hot-Dip Plating: Related Image
[Bending Radius]
・Highly corrosion resistant hot-dip copper plate
t1.6: Int. R1.25, Ext. R3.0
t2.3: Int. R2.0, Ext. R4.5
・Stainless copper plate
t1.5: Int. R1.5, Ext. R3.0
t2.0: Int. R1.75, Ext. R3.75
* The same bent area specifications are used for other panels (two-direction bending, box type, etc.) Check our WOS (Web Order System) for an exact shipping date.
 
Part Number
RNKTQ16-[300-800/1]-[300-1000/1]-[12-50/1]-E[3,​6]
RNKTQ16-[300-800/1]-[300-1000/1]-[12-50/1]-E[4-5/1]
RNKTQ16-[300-800/1]-[300-1000/1]-[12-50/1]-E[8-10/2]
RNKTQ16-[300-800/1]-[300-1000/1]-[12-50/1]-EN
RUKQ15-[300-800/1]-[300-1000/1]-[12-50/1]-E[3,​6]
RUKQ15-[300-800/1]-[300-1000/1]-[12-50/1]-E[4-5/1]
RUKQ15-[300-800/1]-[300-1000/1]-[12-50/1]-E[8-10/2]
RUKQ15-[300-800/1]-[300-1000/1]-[12-50/1]-EN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Main Body Plate Thickness
(mm)
Features Material Main body plate thickness
(mm)
#2 #3 #4 Mounting Hole

-

BRAKET 1 Piece(s) 7 Day(s) 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6300 ~ 800300 ~ 100012 ~ 503 ~ 6

-

BRAKET 1 Piece(s) 7 Day(s) 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6300 ~ 800300 ~ 100012 ~ 504 ~ 5

-

BRAKET 1 Piece(s) 7 Day(s) 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6300 ~ 800300 ~ 100012 ~ 508 ~ 10

-

BRAKET 1 Piece(s) 7 Day(s) 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6300 ~ 800300 ~ 100012 ~ 50Not Included

-

BRAKET 1 Piece(s) 7 Day(s) 10--BrushedStainless Steel1.5300 ~ 800300 ~ 100012 ~ 503 ~ 6

-

BRAKET 1 Piece(s) 7 Day(s) 10--BrushedStainless Steel1.5300 ~ 800300 ~ 100012 ~ 504 ~ 5

-

BRAKET 1 Piece(s) 7 Day(s) 10--BrushedStainless Steel1.5300 ~ 800300 ~ 100012 ~ 508 ~ 10

-

BRAKET 1 Piece(s) 7 Day(s) 10--BrushedStainless Steel1.5300 ~ 800300 ~ 100012 ~ 50Not Included

Loading...

  1. 1

Outline Drawing

Unpainted Panel, 4-Direction Deep-Bend Steel Plate / Stainless Steel RNKTQ with Highly Corrosion-Resistant Hot-Dip Plating: Related Image

Basic Information

Paint - surface treatment No Coating