1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Phase motors, Standard Eff. motors (Flange Mounted type.) (Part Number)

Three-Phase motors, Standard Eff. motors (Flange Mounted type.)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,333.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hitachi brand three phase motors, enable stable operation by giving high torque outputs based on compact coil structure and sophisticated frame design. Motor components are all selected to achieve high level standard of Hitachi brand. Major housing components, terminal box and covers are all consisted from high quality aluminum or steel to long last in severe conditions. Following CE mark and IP55 protection level. Applicable for multi voltage. Available on both foot mount type and flange mount type which ideal for various industrial application use.

Specification

ItemSpecification
StandardJEC-2137-2000, JIS C 4210, 4034, ect.
RatingContinuous[S1]
Insulation Class2, 4, 6 Pole (8 Pole for same range)
B Type∼180 M
F Type180 L∼
Emclosures Type ProtectionEmclosuresTypeProtection
Out Door
Fan cooled type
Vertical Fan cooled type
TFO-K, KK
VTFO-K, KK
IP55
Voltage, Frequency
1/2 ∼ 5 HP: 220/380V 50Hz
7.5 HP∼: 380/415V 50Hz
Number of Cable∼5 HP 6 Wires (Direct starting 220V or 380V)
7.5 HP ∼ 6 Wires (Star  Delta Starting)
2 pole 30 HP∼
4 pole 40 HP∼
6 pole 50 HP∼
12 Wires
(Star Delta Starting)
ColorAlcron gray
Transmission
2 pole 15 HP ∼ Direct Coupling
2 pole∼ 10 HP and 4 pole∼ Direct Coupling or Belt drive
RotationCCW (View from motor drive end)
Environment
Temperature
Humidity
Altitude
Establishment
-30 ∼ 40°C
Enclosed type MAX 95% RH
MAX 1,000 m
[IP44] Indoor type, [IP44 Special, IP55] Outdoor type
AtmosphereNo corrosive gas, No explosive gas, No stream, No dew, Little Dust
Part Number
VTFO-K-1/2HP-2P
VTFO-K-1/2HP-4P
VTFO-K-1HP-2P
VTFO-K-1HP-4P
VTFO-K-2HP-2P
VTFO-K-2HP-4P
VTFO-K-3HP-2P
VTFO-K-3HP-4P
VTFO-K-5HP-2P
VTFO-K-5HP-4P
VTFO-KK-7.5HP-2P
VTFO-KK-7.5HP-4P
VTFO-KK-10HP-2P
VTFO-KK-10HP-4P
VTFO-KK-15HP-2P
VTFO-KK-15HP-4P
VTFO-KK-20HP-2P
VTFO-KK-20HP-4P
VTFO-KK-25HP-2P
VTFO-KK-25HP-4P
VTFO-KK-30HP-2P
VTFO-KK-30HP-4P
VTFO-KK-40HP-2P
VTFO-KK-40HP-4P
VTFO-KK-50HP-2P
VTFO-KK-50HP-4P
VTFO-KK-60HP-2P
VTFO-KK-60HP-4P
VTFO-KK-75HP-2P
VTFO-KK-75HP-4P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOut Put (HP) Voltage (V) Pole (P) Frame Size Flange Size

฿ 5,333.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -1/2220/380V271 MFF 130

฿ 5,383.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -1/2220/380V471 MFF 130

฿ 6,950.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -1220/380V280 MFF 165

฿ 5,900.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -1220/380V480 MFF 165

฿ 9,200.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -2220/380V290 LFF 165

฿ 7,300.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -2220/380V490 LFF 165

฿ 11,800.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -3220/380V290 LFF 165

฿ 9,116.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -3220/380V4100 LFF 215

฿ 18,716.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -5220/380V2112 MFF 215

฿ 13,133.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -5220/380V4112 MFF 215

฿ 20,533.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -7.5220/380V2132 SFF 265

฿ 18,600.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -7.5220/380V4132 SFF 265

฿ 35,366.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -10220/380V2132 SFF 265

฿ 23,216.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -10220/380V4132 MFF 265

฿ 49,383.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -15380/415V2160 MFF 300

฿ 38,450.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -15380/415V4160 MFF 300

฿ 72,416.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -20380/415V2160 MFF 300

฿ 49,050.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -20380/415V4160 LFF 300

฿ 80,883.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -25380/415V2160 LFF 300

฿ 59,866.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -25380/415V4180 MFF 350

฿ 87,366.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -30380/415V2180 MFF 350

฿ 69,766.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -30380/415V4180 MFF 350

฿ 116,483.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -40380/415V2180 LFF 350

฿ 89,333.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) -40380/415V4180 LFF 350

฿ 99,999.00

THREE PHASE MOTOR 1 Piece(s) 60 Day(s) 1050380/415V2200 LFF 400

฿ 99,999.00

THREE PHASE MOTOR 1 Piece(s) 60 Day(s) 1050380/415V4200 LFF 400

฿ 99,999.00

THREE PHASE MOTOR 1 Piece(s) 60 Day(s) 1060380/415V2200 LFF 400

฿ 99,999.00

THREE PHASE MOTOR 1 Piece(s) 60 Day(s) 1060380/415V4200 LFF 400

฿ 99,999.00

THREE PHASE MOTOR 1 Piece(s) 60 Day(s) 1075380/415V2225 SFF 500

฿ 99,999.00

THREE PHASE MOTOR 1 Piece(s) 60 Day(s) 1075380/415V4225 SFF 500

Loading...

  1. 1


 

Flange Mounted
* Click on No. of HP to check specification sheet *

 Type-Form  Flange Size  Frame Size Output (HP)
 2 pole  4 pole 
VTFO-KFF13071M1/21/2
FF16580M11
90L2
FF215100L-3
112M55
VTFO-KKFF265132S7.5
10
7.5
132M-10
FF300160M15
20
15
160L2520
FF350180M3025
30
180L4040
FF400200L50
60
50
60
FF500225S7575
 

Basic Information

Mounting Method Flange With Leg Power Supply Three-Phase Frequency (Hz) 50