Small AC Brake Motors 6-200W

Brand :
MISUMI

Caution

    Product Description

    Small AC Brake Motors 6-200W launched as MISUMI Economy series
    If the shaft end shape is selected A (circular shaft), the gear head cannot be added. To use the gear head, select GN, GU for the shaft end shape.
    【Outerline drawing】
    Detailed outline drawings.
    Detailed wiring diagrams.
    Detailed technical data.
    【Usage】
    - Suitable for small motors used in lifting devices or safety stop applications where immediate stop and position holding are required when power is off.
    【Product Features】
    - Equipped with an electromagnetic brake, enabling immediate stop and hold even when power is cut, and safe operation during power outages.
    - Operates with the same power supply and allows easy selection of holding torque.
    - Ideal for devices requiring safe stop, such as lifting and vertical transport.

    Product Overview
    Motor TypeTypeApplicationsFeaturesNotesOutput RangeMotorController
    ParallelRight Angle
    Induction MotorEA-IMA
    EA-IMB
    【Constant-speed continuous operation】 (24-hour use such as fans, pumps, mixers, conveyors with minimal load fluctuation)Simple and robust structure. Three-phase types provide high efficiency and good starting characteristics single-phase types offer easy wiring.Not suitable for large acceleration/deceleration or frequent forward/reverse cycles.6~200WLINKLINK-
    Reversible MotorEA-RM【Frequent forward/reverse operation】 positioning, reciprocating motion, pushing applicationsExcellent reversing response, minimizing overrunGenerates a lot of heat, so it has a short-time rating (ex. 30 minutes)6~120WLINKLINK-
    Brake MotorEA-BM【Holding / maintaining stop】 lifting, vertical transport, safety stopStops and holds immediately when power is turned off, and maintains position even during power failureLimitations apply regarding stop frequency and temperature environment6~200WLINKLINK-
    Speed Control MotorEA-AM【Speed control】 flow control, tension control, synchronous feeding, frequent setup changesController-integrated design for easy wiring with a wide adjustable speed rangeRisk of overheating during ultra-low-speed continuous operation6~200WLINKLINKLINK
    Reversible Speed Control MotorEA-ARM【Speed control + reverse】 positioning, reciprocating motion, pushing applications requiring adjustable speedCombines speed control and reversing capability in a single unit.Duty cycle and thermal limits must be considered in continuous use.25~120WLINK*LINK
    Brake Speed Control MotorEA-ABM【Speed control +Brake】 vertical transport, lifting requiring speed adjustment and position holdingAllows speed adjustment while maintaining safe and stable stopping performance.Not suitable for continuous operation under heavy braking conditions.25~200WLINK*LINK
    Torque MotorEA-TM【Tension Control】 Winding, feeding, and pressing applications that require maintaining constant tension or pressure.Maintains high torque even at low or near-stopped speedsGenerates significant heat → ensure operation within continuous torque rating and provide cooling3~20WLINK--
    *: Scheduled to be released after web production in March 26th
    Outline Drawing
     Link Pages which have outerline dimension, wiring,technical data are available. Please refer to the page top " Product Description ".

    ◇ Motor & Gearhead Set
    ◇ Fan-Attached Type

     
    Specification Table

    ~  Please select the model and parameters according to the options below before placing your order.

    형번 선택 예시Part Number
    Type・
    Flange Size
    -
    Shaft End Shape
    -
    Input Voltage /
    Number of Poles
    -
    Additional Option
    Fan / Terminal Box Type
    -
                                                      
       Additional Option    •    Additional Option
     Gearhead Selection           Gear Ratio   
    EA-BM5040-GN-C  -GH30
    EA-BM5120-A-A-F   
     

    ■ Motor Body
    ❶❷  ❸❹
    TypeNoFlange
    Size
    Output
    Power
    [W]
    Shaft End
    Shape
    Input V
     Code
    Fan
    Brake motor
    EA-BM
    2006□606GN:GN Gear
    A:Round
    〈4poles〉
    A: Single 110V、50/60Hz、4poles
    E: Single 110/120V、60Hz、4poles
    C: Single 220/230V、50Hz、4poles
    H: Single 220/230V、60Hz、4poles 
    S: Three 200/220/230V、50/60Hz、4poles 
    S3: Three 380/400/415V、50/60Hz、4poles 
    none
    3015□7015none
    4025□8025none
    5040□9040none
    506060GN、GU、AF:With fan
    509090GU:GU Gear
    A:Round
    F:With fan
    5120120F:With fan
    6120□104F:With fan
    6140140F:With fan
    6200200F:With fan
     All safety certifications are obtained based on the model number indicated on the motor nameplate.
     This product is equipped with a built-in thermal protector (self-reset type).
     If the motor overheats for any reason, the protector will automatically activate and stop the motor.
    Once the motor temperature decreases, it will automatically reset and restart.
    Always ensure the power is turned off before performing any inspection or maintenance work.
     For “-A” models with a 110V specification, please refer to the actual motor nameplate for the correct capacitor rating.

    ■ Gearhead (available as an additional machining option)
    * Additional machining can be specified only when selecting shaft types GN or GU.
                           
    Alterations
    Code
    NoFlange
    Size
    Gear Ratio                
    33.6567.591012.51518202530364050607590100120150180200
    GH2□6033.6567.591012.51518202530364050607590100120150180200
    3□7033.6567.591012.51518202530364050607590100120150180200
    4□8033.6567.591012.51518202530364050607590100120150180200
    5□9033.6567.591012.51518202530364050607590100120150180200
    6□10433.6567.591012.51518202530364050607590100120150180200
     ※Gearhead standalone model number = EA- & {Additional Processing Code} & {Flange No.} & {Gear Ratio}

     
    Specification Overview
    ❶ ❷  ❸❹       
    Type NoFlange
    Size
    Output
    Power
    [W]
    Shaft End
    Shape
    Input V
    Code
    VoltageFrequencyCurrentStarting
    Torque
    Rated
    Torque
    Rated
    Speed
    Capacitor
    [V][Hz][A][mN・m][mN・m][r/min][μF]
    EA-BM2006□606〈Pinion〉
    -GN

    〈Round〉
    -A
    -A1ph 100 500.26560481,2004.0
    600.23255401,4504.0
    -E1ph 110600.18545401,4502.5
    1ph 120600.20045401,4502.5
    -C1ph 220 500.14555481,2001.0
    1ph 230 500.15055481,2001.0
    -H1ph 220600.14560401,4501.0
    1ph 230600.15060401,4501.0
    -S3ph 220 500.07685481,200-
    600.06570401,450-
    -S33ph 380 500.04485481,200-
    600.03870401,450-
    EA-BM3015□7015〈Pinion〉
    -GN

    〈Round〉
    -A
    -A1ph 100 500.401101251,2007.0
    600.561051051,4507.0
    -E1ph 110600.43851051,4506.0
    1ph 120600.42851051,4506.0
    -C1ph 220 500.231101251,2001.5
    1ph 230 500.231101251,2001.5
    -H1ph 220600.20851051,4501.5
    1ph 230600.20901051,4501.5
    -S3ph 220 500.142201251,200-
    600.121801051,450-
    -S33ph 380 500.082201251,200-
    600.061801051,450-
    EA-BM4025□8025〈Pinion〉
    -GN

    〈Round〉
    -A
    -A1ph 100 500.591602001,25010.0
    600.691401651,55010.0
    -E1ph 110600.451401651,5508.0
    1ph 120600.501401651,5508.0
    -C1ph 220 500.291402001,2502.2
    1ph 230 500.301602001,2502.2
    -H1ph 220600.351401651,5502.2
    1ph 230600.351401651,5502.2
    -S3ph 220 500.193502001,250-
    600.172501651,550-
    -S33ph 380 500.113502001,250-
    600.102501651,550-
    EA-BM5040□9040〈Pinion〉
    -GN

    〈Round〉
    -A
    -A1ph 100 500.783003151,25015.0
    601.053002601,55015.0
    -E1ph 110600.792602601,55012.0
    1ph 120600.802602601,55012.0
    -C1ph 220 500.452703151,2503.0
    1ph 230 500.452703151,2503.0
    -H1ph 220600.452702601,5503.0
    1ph 230600.452702601,5503.0
    -S3ph 220 500.308003151,2500.3
    600.256602501,6000.3
    -S33ph 380 500.178003151,2500.3
    600.146602501,6000.3
    EA-BM5060□9060〈Pinion〉
    -GN
    -GU

    〈Round〉
    -A
    -A1ph 100 501.264704701,25025.0
    601.704703801,55025.0
    -E1ph 110601.053303801,55015.0
    1ph 120601.053803801,55015.0
    -C1ph 220 500.554204701,2504.5
    1ph 230 500.604604701,2504.5
    -H1ph 220600.554203801,5504.5
    1ph 230600.604603801,5504.5
    -S3ph 220 500.451,0004701,250-
    600.408003801,550-
    -S33ph 380 500.261,0004701,250-
    600.238003801,550-
    EA-BM5090□9090〈Pinion〉
    -GU

    〈Round〉
    -A
    -A1ph 100 501.786007001,25030.0
    602.356005701,55030.0
    -E1ph 110601.725505701,55025.0
    1ph 120601.726005701,55025.0
    -C1ph 220 500.825607001,2506.0
    1ph 230 500.815607001,2506.0
    -H1ph 220600.815605701,5506.0
    1ph 230600.805605701,5506.0
    -S3ph 220 500.601,3507001,250-
    600.551,1005701,550-
    -S33ph 380 500.351,3507001,250-
    600.321,1005701,550-
    EA-BM5120□90120〈Pinion〉
    -GU

    〈Round〉
    -A
    -A1ph 100 502.257009301,25035.0
    602.857007501,55035.0
    -E1ph 110601.906507501,55030.0
    1ph 120601.907207501,55030.0
    -C1ph 220 501.006509301,2507.0
    1ph 230 500.956509301,2507.0
    -H1ph 220601.006007501,5507.0
    1ph 230600.956007501,5507.0
    -S3ph 220 500.701,8509301,250-
    600.601,6007501,550-
    -S33ph 380 500.401,8509301,250-
    600.351,6007501,550-
    EA-BM6120□104120〈Pinion〉
    -GU

    〈Round〉
    -A
    -A1ph 100 502.16009301,25035.0
    602.56007501,55035.0
    -E1ph 110601.76007501,55030.0
    1ph 120601.86007501,55030.0
    -C1ph 220 500.957509301,2508.0
    1ph 230 500.957509301,2508.0
    -H1ph 220600.957007501,5508.0
    1ph 2306017007501,5508.0
    -S3ph 220 500.752,2008901,250-
    600.72,0007301,550-
    -S33ph 380 500.432,2008901,250-
    600.42,0007301,550-
    EA-BM6140□104140〈Pinion〉
    -GU

    〈Round〉
    -A
    -A1ph 100 502.77001,0801,25035.0
    6037008701,55035.0
    -E1ph 110601.87008501,55025.0
    1ph 120601.957008501,55025.0
    -C1ph 220 501.058501,0401,25010.0
    1ph 230 501.158501,0401,25010.0
    -H1ph 220601.057508501,55010.0
    1ph 230601.157508501,55010.0
    -S3ph 220 500.852,7001,0801,250-
    600.752,2008701,550-
    -S33ph 380 500.492,7001,0801,250-
    600.432,2008701,550-
    EA-BM6200□104200〈Pinion〉
    -GU

    〈Round〉
    -A
    -A1ph 100 503.29001,3851,25045.0
    603.59001,1201,55045.0
    -E1ph 110602.758501,1201,55035.0
    1ph 120602.658501,1201,55035.0
    -C1ph 220 501.41,1001,3851,25012.0
    1ph 230 501.41,1001,3851,25012.0
    -H1ph 220601.41,0001,1201,55012.0
    1ph 230601.41,0001,1201,55012.0
    -S3ph 220 501.23,4001,3851,250-
    6012,7001,1201,550-
    -S33ph 380 500.693,4001,3851,250-
    600.582,7001,1201,550-

    ○ Allowable Torque When a Gearhead Is Mounted

    • Please purchase gearheads and mid-gearheads either by specifying additional machining for the motor or from the standalone product page (AC Motor Gearhead EA Series).
    • When the additional machining code GH is specified, the gear ratio is entered in the box (□) within the model number.
    • Combinations shown in the yellow cells ( )indicate that the output rotation direction is opposite to that of the motor. All other combinations have the same rotation direction.
    • The rotational speed is a reference value calculated by dividing the motor’s synchronous speed (50 Hz: 1500 r/min, 60 Hz: 1800 r/min) by the gear ratio.
    • The actual rotational speed decreases by approximately 2–20% from the listed value depending on the load.
    • If a greater gear ratio than those listed in the table is required, please add a mid-gearhead with a gear ratio of 10 between the motor and the gearhead.
      In this case, the allowable torque is 20 N·m.
     
    TypeAllowance Torque Unit                       
    Gear Ratio33.6567.591012.51518202530364050607590100120150180200
    50HzSpeed
    r/min
    500417300250200166150120100837560504137302520161512.5108.37.5
    60Hz600500360300240200180144120100907260504536302420181512109
    EA-BM2006
    -GN
    50HzN・m0.120.140.190.230.290.350.390.490.580.700.750.881.101.301.391.601.902.402.903.003.003.003.003.00
    kgf・cm1.221.431.942.352.963.573.985.005.927.147.658.9811.213.314.216.319.424.529.630.030.030.030.030.0
    60HzN・m0.100.120.160.190.240.290.320.410.490.580.620.730.881.101.151.301.602.002.402.603.003.003.003.00
    kgf・cm1.021.221.631.942.452.963.264.185.005.926.327.458.9811.211.713.316.320.424.526.530.030.030.030.0
    EA-BM3015
    -GN
    50HzN・m0.300.360.510.610.760.910.971.301.501.801.942.302.703.303.484.105.005.005.005.005.005.005.005.00
    kgf・cm3.063.675.206.227.759.289.9013.215.318.319.823.427.533.735.541.850.050.050.050.050.050.050.050.0
    60HzN・m0.260.310.430.510.640.770.801.101.301.501.641.902.302.802.883.504.205.005.005.005.005.005.005.00
    kgf・cm2.653.164.385.206.537.858.1611.213.215.316.719.323.428.529.435.742.850.050.050.050.050.050.050.0
    EA-BM4025
    -GN
    50HzN・m0.490.580.810.971.201.501.552.002.402.903.173.704.405.305.576.607.908.008.008.008.008.008.008.00
    kgf・cm5.005.918.269.8912.215.315.820.424.429.632.337.744.954.156.867.380.080.080.080.080.080.080.080.0
    60HzN・m0.400.480.670.8010.01.201.251.702.002.402.643.003.604.304.495.406.508.008.008.008.008.008.008.00
    kgf・cm4.084.896.838.1610.212.212.817.320.424.426.930.636.743.845.855.166.380.080.080.080.080.080.080.0
    EA-BM5040
    -GN
    50HzN・m0.770.921.301.501.902.302.383.203.804.604.885.706.908.308.5710.010.010.010.010.010.010.010.010.0
    kgf・cm7.859.3813.215.319.423.424.332.638.746.949.858.170.484.787.4100100100100100100100100100
    60HzN・m0.630.761.101.301.601.902.002.603.203.804.074.705.706.807.198.6010.010.010.010.010.010.010.010.0
    kgf・cm6.427.7511.213.216.319.320.416.532.638.741.547.958.169.373.487.7100100100100100100100100
    EA-BM5060
    -GN
    50HzN・m1.101.401.902.302.903.403.574.805.706.807.038.6010.010.010.010.010.010.010.010.010.010.010.010.0
    kgf・cm11.214.219.323.429.634.736.448.958.169.371.787.7100100100100100100100100100100100100
    60HzN・m0.921.101.501.802.302.802.993.804.605.505.706.908.3010.010.010.010.010.010.010.010.010.010.010.0
    kgf・cm9.3811.215.318.323.428.530.538.746.956.158.270.484.7100100100100100100100100100100100
    EA-BM5060
    -GU
    50HzN・m1.101.401.902.302.903.403.614.805.706.807.128.6010.010.311.612.415.518.620.020.020.020.020.020.0
    kgf・cm11.214.219.323.429.634.736.848.958.169.372.687.7100105118126158189200200200200200200
    60HzN・m0.921.101.501.802.302.803.013.804.605.505.736.908.308.309.7010.012.515.018.820.020.020.020.020.0
    kgf・cm9.3811.215.318.323.428.530.738.746.956.158.470.184.784.698.9102127153192200200200200200
    EA-BM5090
    -GU
    50HzN・m1.702.002.803.404.305.105.316.407.709.209.5511.613.916.618.120.020.020.020.020.020.020.020.020.0
    kgf・cm17.320.428.634.743.952.054.265.378.693.997.4118142169184200200200200200200200200200
    60HzN・m1.401.702.302.803.504.204.435.206.207.507.819.4011.313.514.518.820.020.020.020.020.020.020.020.0
    kgf・cm14.317.323.528.635.742.945.253.163.376.579.695.9115128148192200200200200200200200200
    EA-BM5120
    -GU
    50HzN・m2.302.703.804.505.606.807.018.5010.212.212.515.318.420.020.020.020.020.020.020.020.020.020.020.0
    kgf・cm23.427.538.745.957.169.371.586.7104124128156187200200200200200200200200200200200
    60HzN・m1.802.203.003.604.605.505.736.808.209.8010.112.414.917.819.520.020.020.020.020.020.020.020.020.0
    kgf・cm18.322.430.636.746.956.158.569.583.6100103126152181199200200200200200200200200200
    EA-BM6120
    -GU
    50HzN・m2.222.603.604.305.406.506.428.109.7011.711.614.717.621.123.229.435.240.040.040.040.040.040.040.0
    kgf・cm2.4026.536.743.855.066.365.687.698.8119118149179215236300359400400400400400400400
    60HzN・m1.802.103.003.504.405.305.206.708.009.609.4012.014.517.318.824.128.936.140.040.040.040.040.040.0
    kgf・cm18.321.430.635.744.854.053.368.381.697.995.9122148176192245295368400400400400400400
    EA-BM6140
    -GU
    50HzN・m2.503.004.205.106.307.607.209.5011.413.713.017.220.624.726.034.340.040.040.040.040.040.040.040.0
    kgf・cm25.530.642.852.063.277.573.696.9116139133175210252265349400400400400400400400400
    60HzN・m2.102.503.404.105.206.206.107.809.3011.211.014.016.820.222.028.033.740.040.040.040.040.040.040.0
    kgf・cm21.425.534.641.853.063.262.279.594.8114112142171206224285343400400400400400400400
    EA-BM6200
    -GU
    50HzN・m3.714.466.197.439.2811.111.913.916.720.120.825.230.336.340.040.040.040.040.040.040.040.040.040.0
    kgf・cm37.945.563.175.894.7114121142171205212257309370400400400400400400400400400400
    60HzN・m2.993.594.995.997.498.989.7011.213.516.217.220.324.429.340.040.040.040.040.040.040.040.040.040.0
    kgf・cm30.636.750.961.176.491.798.9115138165175207249299400400400400400400400400400400
     
    Alterations
    AlterationsGearhead Set PurchaseMid-Gear Set Purchase
    CodeGHGH10X
    Spec.You can purchase a gearhead set that matches the motor size and gear type.
    Please check the gearhead specification table to confirm the available gear ratios based on the motor flange number.

    [ ! ] Available gear ratios: for flange □42 → 1/3 to 1/60, others → 1/3 to 1/200.
    [Designation method] Gear ratio 1/30 → GH30
    You can purchase a mid-gear set that matches the motor size.
    When combined with a gearhead, a greater gear ratio can be achieved.

    [ ! ] Only a gear ratio of 1/10 is available.
    [Designation method] GN10X
    1 Code (Price per Code)Check on WebCheck on Web
    *Gearhead standalone model number = EA- & {Additional Processing Code} & {Flange No.} & {Gear Ratio}
     
    Product Features
    1. Structure and Operating Principle
    This product uses a power-off activated type brake.
    When voltage is applied to the coil, the armature—previously pressed by a spring—is magnetized and released from the brake rim, allowing the motor to rotate.
    Conversely, when the voltage is removed, the spring force pushes the armature against the brake rim, generating frictional force that brakes the motor and brings it to a stop.

    2. Features
    ① Immediately brakes and holds the load when power is cut (Holding torque: 0.05–2.0 N·m).
    ② Suitable for use as a safety brake in the event of sudden power failure.
    ③ Designed to withstand frequent forward/reverse operations; the brake can perform up to 6 stopping operations per minute, with a required minimum interval of 3 seconds between each stop.
    ④ A commutating loop is built into the brake, allowing operation from the same power source as the motor.
     The listed values are reference values and may vary depending on operating conditions.
    During actual operation, ensure that the motor surface temperature remains below 90°C.

    3. Operating Time and Conditions
    ① Starting time: The sum of the motor starting time and the electric brake release time.
    ② Braking time: The time required for the motor to come to a complete stop after power is cut.
    ③ Overrun amount, starting time, and braking time vary depending on usage conditions and load conditions.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small AC Brake Motors 6-200W | MISUMI | MISUMI Thailand