Small AC Brake Motor Right Angle 25~200W

Brand :
MISUMI

Caution

    Product Description

    Longer lead times due to Lunar New Year. Delivery schedules will return to normal starting Feb 24.

    Small AC Brake Motors Right Angle type 25-200W launched as MISUMI Economy series
    【Outerline Drawings】
     Detailed outline drawings.
     Detailed wiring diagrams.
    【Usage】
    - Suitable for small motors used in lifting devices or safety stop applications where immediate stop and position holding are required when power is off.
    【Product Features】
    - Equipped with an electromagnetic brake, enabling immediate stop and hold even when power is cut, and safe operation during power outages.
    - Operates with the same power supply and allows easy selection of holding torque.
    - Ideal for devices requiring safe stop, such as lifting and vertical transport.

    Product Overview
    ○Motor
    Motor TypeTypeApplicationsFeaturesNotesOutput RangeMotorController
    ParallelRight Angle
    Induction MotorEA-IMA
    EA-IMB
    【Constant-speed continuous operation】 (24-hour use such as fans, pumps, mixers, conveyors with minimal load fluctuation)Simple and robust structure. Three-phase types provide high efficiency and good starting characteristics single-phase types offer easy wiring.Not suitable for large acceleration/deceleration or frequent forward/reverse cycles.6~200WLINKLINK-
    Reversible MotorEA-RM【Frequent forward/reverse operation】 positioning, reciprocating motion, pushing applicationsExcellent reversing response, minimizing overrunGenerates a lot of heat, so it has a short-time rating (ex. 30 minutes)6~120WLINKLINK-
    Brake MotorEA-BM【Holding / maintaining stop】 lifting, vertical transport, safety stopStops and holds immediately when power is turned off, and maintains position even during power failureLimitations apply regarding stop frequency and temperature environment6~200WLINKLINK-
    Speed Control MotorEA-AM【Speed control】 flow control, tension control, synchronous feeding, frequent setup changesController-integrated design for easy wiring with a wide adjustable speed rangeRisk of overheating during ultra-low-speed continuous operation6~200WLINKLINKLINK
    Reversible Speed Control MotorEA-ARM【Speed control + reverse】 positioning, reciprocating motion, pushing applications requiring adjustable speedCombines speed control and reversing capability in a single unit.Duty cycle and thermal limits must be considered in continuous use.25~120W**LINK
    Brake Speed Control MotorEA-ABM【Speed control +Brake】 vertical transport, lifting requiring speed adjustment and position holdingAllows speed adjustment while maintaining safe and stable stopping performance.Not suitable for continuous operation under heavy braking conditions.25~200W**LINK
    Torque MotorEA-TM【Tension Control】 Winding, feeding, and pressing applications that require maintaining constant tension or pressure.Maintains high torque even at low or near-stopped speedsGenerates significant heat → ensure operation within continuous torque rating and provide cooling3~20WLINK--
    *: Scheduled to be released after web production in March 26th
    Outline Drawing
     Link Pages which have outerline dimension, wiring data are available. Please refer to the page top "Product Description".

    <RC(Hollow shaft) type>


    <RT(Solid shaft) type>


    <Wire direction>
    ○ Right Angle Series - Lead Wire Type

    Standard model90° rotation180° rotation90° reverse rotation
    D1D2D3D4

    ※ If wire direction is not specified, it is automatically selected as D1.
    Specification Table
    ~  Please select the model and parameters according to the options below before placing your order.

    Type
     
         
    Flange No
    + W
      -  
    Shaft End
    Shape
      -  
    Input V
    Code
      -  
    Additional Option
    Fan / Terminal Box
      -  
    Additional Option
    Gearhead Selection
         
    Additional Option
    Gear Ratio
      -  
    Additional Option
    Wire Direction
    EA-BM 5040  -  GU  -  C  -  F  -  RC 30  -  D1
     
    ○Motors
     
    TypeFlange No + WOutput
    Power
    [W]
    Shaft End ShapeInput V CodeFanGearheadWire Direction
    Brake Motor
    EA-BM
    4025□8025GN:GN Gear
    〈4poles〉
    A :1-phase 110V、50/60Hz、4poles
    E :1-phase 110/120V、60Hz、4poles
    C :1-phase 220/230V、50Hz、4poles
    H :1-phase 220/230V、60Hz、4poles
    S :3-phase 200/220/230V、50/60Hz、4poles
    S3:3-phase 380/400/415V、50/60Hz、4poles
    noneRC : Hollow Shaft
    RT : Solid Shaft
    (Ratio) 3~180
    D1 : Standard
    D2 : 90° rotation
    D3 : 180° rotation
    D4 : 90° reverse rotation
    ※ If not selected, D1.
    5040□9040GU:GU Gearnone
    506060 F :With fan
    509090 F :With fan
    5120120 F :With fan
    6120□104120 F :With fan
    6140140 F :With fan
    6200200 F :With fan
     When the motor is approved under various safety standards, the model name on the nameplate is the approved model name.
     When the motor temperature drops, the thermal protector closes and the motor restarts. Be sure to turn the motor off before inspecting.
     Note: "-A" means the voltage being 110V, the assembly capacitor value is according to the label.
    Specification Overview
       ○Motor Continuous Rating
    ❶ ❷  ❸❹ 
    Type NoFlange SizeOutput
    Power
    [W]
    Shaft End
    Shape
    Input V
    Code
    VoltageFrequencyCurrentStarting TorqueRated TorqueRated SpeedCapacitor
    [V][Hz][A][mN・m][mN・m][r/min][μF]
    EA-BM4025□8025〈Pinion〉
    -GN
    -A1ph 100500.591602001,25010.0
    600.691401651,55010.0
    -E1ph 110600.451401651,5508.0
    1ph 120600.501401651,5508.0
    -C1ph 220500.291402001,2502.2
    1ph 230500.301602001,2502.2
    -H1ph 220600.351401651,5502.2
    1ph 230600.351401651,5502.2
    -S3ph 220500.193502001,250-
    600.172501651,550-
    -S33ph 380500.113502001,250-
    600.102501651,550-
    EA-BM5040□9040〈Pinion〉
    -GU
    -A1ph 100500.783003151,25015.0
    601.053002601,55015.0
    -E1ph 110600.792602601,55012.0
    1ph 120600.802602601,55012.0
    -C1ph 220500.452703151,2503.0
    1ph 230500.452703151,2503.0
    -H1ph 220600.452702601,5503.0
    1ph 230600.452702601,5503.0
    -S3ph 220500.308003151,2500.3
    600.256602501,6000.3
    -S33ph 380500.178003151,2500.3
    600.146602501,6000.3
    EA-BM5060□9060〈Pinion〉
    -GU
    -A1ph 100501.264704701,25025.0
    601.704703801,55025.0
    -E1ph 110601.053303801,55015.0
    1ph 120601.053803801,55015.0
    -C1ph 220500.554204701,2504.5
    1ph 230500.604604701,2504.5
    -H1ph 220600.554203801,5504.5
    1ph 230600.604603801,5504.5
    -S3ph 220500.451,0004701,250-
    600.408003801,550-
    -S33ph 380500.261,0004701,250-
    600.238003801,550-
    EA-BM5090□9090〈Pinion〉
    -GU
    -A1ph 100501.786007001,25030.0
    602.356005701,55030.0
    -E1ph 110601.725505701,55025.0
    1ph 120601.726005701,55025.0
    -C1ph 220500.825607001,2506.0
    1ph 230500.815607001,2506.0
    -H1ph 220600.815605701,5506.0
    1ph 230600.805605701,5506.0
    -S3ph 220500.601,3507001,250-
    600.551,1005701,550-
    -S33ph 380500.351,3507001,250-
    600.321,1005701,550-
    EA-BM5120□90120〈Pinion〉
    -GU
    -A1ph 100502.257009301,25035.0
    602.857007501,55035.0
    -E1ph 110601.906507501,55030.0
    1ph 120601.907207501,55030.0
    -C1ph 220501.157209301,2508.0
    1ph 230501.157209301,2508.0
    -H1ph 220601.207207501,5508.0
    1ph 230601.207207501,5508.0
    -S3ph 220500.701,8509301,250-
    600.601,6007501,550-
    -S33ph 380500.401,8509301,250-
    600.351,6007501,550-
    EA-BM6120□104120〈Pinion〉
    -GU
    -A1ph 100502.16009301,25035.0
    602.56007501,55035.0
    -E1ph 110601.76007501,55030.0
    1ph 120601.86007501,55030.0
    -C1ph 220500.957509301,2508.0
    1ph 230500.957509301,2508.0
    -H1ph 220600.957007501,5508.0
    1ph 2306017007501,5508.0
    -S3ph 220500.752,2008901,250-
    600.72,0007301,550-
    -S33ph 380500.432,2008901,250-
    600.42,0007301,550-
    EA-BM6140□104140〈Pinion〉
    -GU
    -A1ph 100502.77001,0801,25035.0
    6037008701,55035.0
    -E1ph 110601.87008501,55025.0
    1ph 120601.957008501,55025.0
    -C1ph 220501.058501,0401,25010.0
    1ph 230501.158501,0401,25010.0
    -H1ph 220601.057508501,55010.0
    1ph 230601.157508501,55010.0
    -S3ph 220500.852,7001,0801,250-
    600.752,2008701,550-
    -S33ph 380500.492,7001,0801,250-
    600.432,2008701,550-
    EA-BM6200□104200〈Pinion〉
    -GU
    -A1ph 100503.29001,3851,25045.0
    603.59001,1201,55045.0
    -E1ph 110602.758501,1201,55035.0
    1ph 120602.658501,1201,55035.0
    -C1ph 220501.41,1001,3851,25012.0
    1ph 230501.41,1001,3851,25012.0
    -H1ph 220601.41,0001,1201,55012.0
    1ph 230601.41,0001,1201,55012.0
    -S3ph 220501.23,4001,3851,250-
    6012,7001,1201,550-
    -S33ph 380500.693,4001,3851,250-
    600.582,7001,1201,550-
     
       ○AC Motor-Torque Table
    ・Enter the gear ratio in the box (□) within the model name.
    ・The speed is calculated by dividing the motor’s synchronous speed (50Hz:1500r/min、60Hz:1800r/min) by the gear ratio.
        The actual speed is 2%~20% less than the displayed value, depending on the size of the load.
     
     Allowance Torque Unit
     Gear Ratio33.6567.591012.51518202530364050607590100120150180
    Type
    (Motor/Gearhead)
    50HzSpeed
    r/min
    500417300250200166150120100837560504237302520161512108
    60Hz60050036030024020018014412010090726050453630242018151210
    EA-BM4025-GN-**-RC/RT□50HzN・m0.31-0.52-0.991.041.161.641.972.092.323.293.954.73-6.587.108.008.008.008.008.008.00
    kgf・cm3.07-5.12-10.110.211.416.820.120.522.733.540.348.3-67.172.580.080.080.080.080.080.0
    60HzN・m0.26-0.44-0.800.870.971.331.591.741.932.653.183.82-5.305.737.168.008.008.008.008.00
    kgf・cm2.56-4.26-8.128.539.4813.516.217.119.027.132.539.0-54.158.473.080.080.080.080.080.0
    EA-BM5040-GU-**-RC/RT□50HzN・m0.500.600.841.001.581.671.862.633.163.343.715.266.316.80-9.5011.414.217.018.920.020.020.0
    kgf・cm4.915.898.199.8216.116.418.226.832.232.836.453.764.470.0-97.0116145174193200200200
    60HzN・m0.420.500.700.841.271.391.552.122.552.783.094.245.095.50-7.649.1611.513.715.318.320.020.0
    kgf・cm4.094.916.828.1913.013.715.221.626.027.330.343.351.956.1-77.993.5117140156187200200
    EA-BM5060-GU-**-RC/RT□50HzN・m0.750.901.251.502.372.763.063.954.735.516.137.899.4710.2-14.217.020.020.020.020.020.020.0
    kgf・cm7.378.8412.314.724.227.030.040.348.354.060.080.596.6104-145174200200200200200200
    60HzN・m0.630.751.041.251.912.302.553.183.824.595.116.367.648.25-11.513.717.220.020.020.020.020.0
    kgf・cm6.147.3710.212.319.522.525.032.539.045.050.064.977.984.1-117140175200200200200200
    EA-BM5090-GU-**-RC/RT□50HzN・m1.131.351.882.263.553.764.185.927.107.528.3511.814.215.3-20.020.020.020.020.020.020.020.0
    kgf・cm11.113.318.422.136.236.840.960.472.573.781.9121145157-200200200200200200200200
    60HzN・m0.941.131.571.882.863.133.484.775.736.276.969.5411.512.4-17.220.020.020.020.020.020.020.0
    kgf・cm9.2111.115.418.429.230.734.148.758.461.468.297.4117126-175200200200200200200200
    EA-BM5120-GU-**-RC/RT□50HzN・m1.501.802.513.014.735.015.577.899.4710.011.115.818.920.0-20.020.020.020.020.020.020.020.0
    kgf・cm14.717.724.629.548.349.154.680.596.698.3109161193200-200200200200200200200200
    60HzN・m1.251.502.092.513.824.184.646.367.648.359.2812.715.316.5-20.020.020.020.020.020.020.020.0
    kgf・cm12.314.720.524.639.040.945.564.977.981.991.0130156168-200200200200200200200200
    EA-BM6120-GU-**-RC/RT□50HzN・m1.501.802.513.014.265.015.577.899.4710.011.1415.818.920.122.328.434.142.651.156.860.060.060.0
    kgf・cm14.717.724.629.543.549.154.680.596.698.3109161193196218290348435522580600600600
    60HzN・m1.251.502.092.513.444.184.646.367.648.359.2812.715.316.718.622.927.534.441.245.855.060.060.0
    kgf・cm12.314.720.524.635.140.945.564.977.981.991.0130156164182234280351421467561600600
    EA-BM6140-GU-**-RC/RT□50HzN・m1.752.112.923.014.975.856.509.2111.011.713.018.422.123.426.033.139.849.759.660.060.060.060.0
    kgf・cm17.220.628.729.550.757.363.793.9113115127188225229255338406507600600600600600
    60HzN・m1.461.752.442.924.014.875.417.428.919.7510.814.817.819.521.726.732.140.148.153.460.060.060.0
    kgf・cm14.317.223.928.740.947.853.175.890.995.5106152182191212273327409491545600600600
    EA-BM6200-GU-**-RC/RT□50HzN・m2.513.014.185.016.278.359.2813.915.316.718.625.230.333.437.150.460.060.060.060.060.060.060.0
    kgf・cm24.629.540.949.161.481.991.0142150164182257309327364515600600600600600600600
    60HzN・m2.092.513.484.185.806.967.7411.212.813.915.520.324.427.930.940.748.860.060.060.060.060.060.0
    kgf・cm20.524.634.140.956.968.275.8115125136152207249273303415498600600600600600600
     
    Product Features
    1. Structure and Operating Principle
    This product uses a power-off activated type brake.
    When voltage is applied to the coil, the armature—previously pressed by a spring—is magnetized and released from the brake rim, allowing the motor to rotate.
    Conversely, when the voltage is removed, the spring force pushes the armature against the brake rim, generating frictional force that brakes the motor and brings it to a stop.

    2. Features
    ① Immediately brakes and holds the load when power is cut (Holding torque: 0.05–2.0 N·m).
    ② Suitable for use as a safety brake in the event of sudden power failure.
    ③ Designed to withstand frequent forward/reverse operations; the brake can perform up to 6 stopping operations per minute, with a required minimum interval of 3 seconds between each stop.
    ④ A commutating loop is built into the brake, allowing operation from the same power source as the motor.
     The listed values are reference values and may vary depending on operating conditions.
    During actual operation, ensure that the motor surface temperature remains below 90°C.

    3. Operating Time and Conditions
    ① Starting time: The sum of the motor starting time and the electric brake release time.
    ② Braking time: The time required for the motor to come to a complete stop after power is cut.
    ③ Overrun amount, starting time, and braking time vary depending on usage conditions and load conditions.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat