Speed Controllers for MISUMI EA Series

Brand :
MISUMI

Caution

  • The speed control motor requires the purchase of a controller to adjust the speed.

Product Description

Speed Controllers for MISUMI EA Series launched as MISUMI Economy series
【Application】
- Combined with a speed control motor to achieve precise and smooth speed control

【Product Features】
- Easy installation and simple wiring for user-friendly operation

If you need cables to connect the motor and speed controller, please order model EA-SC-1.
No separate connecting cable is required for the EA-US series.
Product specification: copper wire inside, PVC sheath outside,Length = 1m

Product Images
 
◇EA-US
◇EA-ZF
◇EA-A21
◇EA-A22
◇EA-A23
 
Selection Guide
 For detailed technical data by type, please refer to the PDF link below.
 For detailed dimensional drawings, please refer to the bottom section of this page.

■ Ultra-brief picking guide                           
   - Cheapest & simplest speed + FWD/REV → US                           
   - Need display and safer on-site adjustments → ZF                            
   - Control by torque (tension/pressing) → A21                           
   - Analog 0–5 V/PLC speed command → A22                           
   - Must stop/hold on power-off → A23       

■ Technical Data (Manuals)    >> Download
 
AspectEA-USEA-ZFEA-A21EA-A22EA-A23
Primary purposeBasic speed regulationSpeed control
(advanced, with display)
Torque controlSpeed control
(built-in governor + external 0–5 V)
Speed control + power-off brake
Display / UINone (simple)Digital display menuDigital display menuDigital display menuDigital display menu
Accel/decel ramping—Yes
(slow accel/decel)
Smooth torque
ramp-up/down
Yes + quick stop / 3-step speedYes + power-off elec. brake
External controlExternal switch onlyExternal switchExternal switch0–5 V analog input + external switchExternal switch
Built-in run capacitorYesYesNot specifiedNot specifiedYes
Auto frequency detectionNot specifiedYesYesYesYes
Locked-rotor protectionNot specifiedYes (stall only)Not specifiedYes (stall only)Yes (stall only)
Typical use caseLow-cost FWD/REV + speed setup quicklyOn-site tuning with visible settings
& safe speed control
Tension/pressing where torque-based
control is needed
PLC/analog (0–5 V) speed command,
recipe operation
Lines that must hold on power loss
(elevators, vertical axes)
 
Specification Table
■ EA-US, EA-ZF

Based on ~  select the model and parameters before placing your order.

order ex 
Type
  -  
Size
  -  
Voltage
  -  
Power [W]
 EA-US  -  4  -  A  -  25
 EA-ZF  -  5  -  C  -  60
 
TypeSizeVoltagePower
 [W]
EA-US
(Universal type)

EA-ZF
(Digital display type)
2: □60
A
AC110V(50Hz / 60Hz)
 
C
AC220V(50Hz / 60Hz)
6
3: □7015
4: □8025
5: □9040
60
90
120
6: □104
140
200
■ EA-A21, EA-A22, EA-A23

Based on  ~  select the model and parameters before placing your order.

Ordering Example 
Type
  -  
Voltage
  -  
Power [W]
 EA-A21  -  S1-40
 EA-A23  -  S2-60
 
TypeVoltagePower
 [W]
EA-A21
(Torque panel type)
S1
AC110V (50Hz / 60Hz)

 S2
AC220V (50Hz / 60Hz)
 
 
40
EA-A22
(Display internal type)
200
EA-A23
(Display brake type)
6
15
25
40
60
90
120
140
200

 

■Connection cable addition plan
TypeLengthCable SpecificationMaterial
CoverWire
EA-SC-11m6 Wire (Red, Blue, White, Two yellow, Green)PVCCopper
*If you need cables to connect the motor and speed controller, Please order model EA-SC-1. No separate connecting cable is required for the EA-US series.

 

Dimensional Drawing

○ EA-US

○ EA-ZF, EA-A21, EA-A23

○ EA-A22



Product Overview
Motor TypeTypeApplicationsFeaturesNotesOutput RangeMotorController
ParallelRight Angle
Induction MotorEA-IMA
EA-IMB
【Constant-speed continuous operation】 (24-hour use such as fans, pumps, mixers, conveyors with minimal load fluctuation)Simple and robust structure. Three-phase types provide high efficiency and good starting characteristics single-phase types offer easy wiring.Not suitable for large acceleration/deceleration or frequent forward/reverse cycles.6~200WLINKLINK-
Reversible MotorEA-RM【Frequent forward/reverse operation】 positioning, reciprocating motion, pushing applicationsExcellent reversing response, minimizing overrunGenerates a lot of heat, so it has a short-time rating (ex. 30 minutes)6~120WLINKLINK-
Brake MotorEA-BM【Holding / maintaining stop】 lifting, vertical transport, safety stopStops and holds immediately when power is turned off, and maintains position even during power failureLimitations apply regarding stop frequency and temperature environment6~200WLINKLINK-
Speed Control MotorEA-AM【Speed control】 flow control, tension control, synchronous feeding, frequent setup changesController-integrated design for easy wiring with a wide adjustable speed rangeRisk of overheating during ultra-low-speed continuous operation6~200WLINKLINKLINK
Reversible Speed Control MotorEA-ARM【Speed control + reverse】 positioning, reciprocating motion, pushing applications requiring adjustable speedCombines speed control and reversing capability in a single unit.Duty cycle and thermal limits must be considered in continuous use.25~120W**LINK
Brake Speed Control MotorEA-ABM【Speed control +Brake】 vertical transport, lifting requiring speed adjustment and position holdingAllows speed adjustment while maintaining safe and stable stopping performance.Not suitable for continuous operation under heavy braking conditions.25~200W**LINK
Torque MotorEA-TM【Tension Control】 Winding, feeding, and pressing applications that require maintaining constant tension or pressure.Maintains high torque even at low or near-stopped speedsGenerates significant heat → ensure operation within continuous torque rating and provide cooling3~20WLINK--
*: Scheduled to be released after web production in March 26th
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat