Small AC Torque Motors 3-20W

Brand :
MISUMI

Caution

    Product Description

    Small AC Torque Motors 6-200W launched as MISUMI Economy series
    If the shaft end shape is selected A (circular shaft), the gear head cannot be added. To use the gear head, select GN for the shaft end shape.
    【Outerline drawing】
    Detailed outline drawings
    Detailed technical data
    【Usage】
    - Small torque motor that can maintain constant tension from low speed to stop.
    【Product Features】
    - High starting torque allows easy speed control with only voltage adjustment.
    - Simple structure with voltage control method and excellent heat dissipation design for continuous operation.

    Product Overview
     
    Motor TypeTypeApplicationsFeaturesNotesOutput RangeMotorController
    ParallelRight Angle
    Induction MotorEA-IMA
    EA-IMB
    【Constant-speed continuous operation】 (24-hour use such as fans, pumps, mixers, conveyors with minimal load fluctuation)Simple and robust structure. Three-phase types provide high efficiency and good starting characteristics single-phase types offer easy wiring.Not suitable for large acceleration/deceleration or frequent forward/reverse cycles.6~200WLINKLINK-
    Reversible MotorEA-RM【Frequent forward/reverse operation】 positioning, reciprocating motion, pushing applicationsExcellent reversing response, minimizing overrunGenerates a lot of heat, so it has a short-time rating (ex. 30 minutes)6~120WLINKLINK-
    Brake MotorEA-BM【Holding / maintaining stop】 lifting, vertical transport, safety stopStops and holds immediately when power is turned off, and maintains position even during power failureLimitations apply regarding stop frequency and temperature environment6~200WLINKLINK-
    Speed Control MotorEA-AM【Speed control】 flow control, tension control, synchronous feeding, frequent setup changesController-integrated design for easy wiring with a wide adjustable speed rangeRisk of overheating during ultra-low-speed continuous operation6~200WLINKLINKLINK
    Reversible Speed Control MotorEA-ARM【Speed control + reverse】 positioning, reciprocating motion, pushing applications requiring adjustable speedCombines speed control and reversing capability in a single unit.Duty cycle and thermal limits must be considered in continuous use.25~120WLINK*LINK
    Brake Speed Control MotorEA-ABM【Speed control +Brake】 vertical transport, lifting requiring speed adjustment and position holdingAllows speed adjustment while maintaining safe and stable stopping performance.Not suitable for continuous operation under heavy braking conditions.25~200WLINK*LINK
    Torque MotorEA-TM【Tension Control】 Winding, feeding, and pressing applications that require maintaining constant tension or pressure.Maintains high torque even at low or near-stopped speedsGenerates significant heat → ensure operation within continuous torque rating and provide cooling3~20WLINK--
    *: Scheduled to be released after web production in March 26th
    Outline Drawing
     Link Pages which have outerline dimension, wiring,technical data are available. Please refer to the page top " Product Description ".
      
    ◇Motor & Gearhead Set
     
    Specification Table

    ~ Please select the model and parameters according to the options below before placing your order.  
    Part Number
    Type・
    Flange Size
    -
    Shaft End Shape
    -
    Input Voltage /
    Number of Poles
    -                                               
      Additional Option  •  Additional Option
     Gearhead Selection       Gear Ratio     
    EA-TM2003-GN-C-GH30


    ■ Motor Body
    ❶❷  ❸❹ 
    TypeNoFlange
    Size
    Output
    Power
    [W]
    Shaft End
    Shape
    Input V
    Code
    Fan
    Torque Motor
    EA-TM
    2003□603GN:GN Gear
    A:Round
    <4poles>
     A :Single 110V、50/60Hz、4poles
     C :Single 220/230V、50Hz、4poles
     
    none
    3006□706none
    4010□8010none
    5020□9020none
     The various safety standards are certified based on the model name indicated on the motor’s nameplate.
     For the “-A” model with a voltage of 110V, please refer to the capacitor capacity shown on the actual unit’s nameplate.

    ■ Gearhead (Additional machining can be specified)
    ※ Additional machining can be designated only when selecting shaft types GN or GU.
    ➎  ❻                   
    Alterations
    Code
    NoFlange
    Size
    Gear Ratio                     
    33.6567.591012.51518202530364050607590100120150180200
    GH2□6033.6567.591012.51518202530364050607590100120150180200
    3□7033.6567.591012.51518202530364050607590100120150180200
    4□8033.6567.591012.51518202530364050607590100120150180200
    5□9033.6567.591012.51518202530364050607590100120150180200
     ※Gearhead standalone model number = EA- & {Additional Processing Code} & {Flange No.} & {Gear Ratio}
     
    Specification Overview
     
    ❶ ❷  ❸❹   At Max Output Power  
    Type NoFlange
    Size
    Output
    Power
    [W]
    Shaft End
    Shape
    Input V
     Code
    VoltageFrequencyCurrentMax. Output
    Power
    SpeedTorqueCapacitorRated
    Voltage
    [V][Hz][A][W][mN・m][mN・m][μF][VAC]
    EA-TM2003□603〈Pinion〉
    -GN

    〈Round〉
    -A
    -A110 50693.2750417.0250
    60251.3750167.0250
    11060693.2900376.0250
    60251.3900116.0250
    -C220 50693.2750411.5450
    140251.2750161.5450
    22060693.2900371.2450
    140251.2900111.2450
    EA-TM3006□706
    〈Pinion〉
    -GN

    〈Round〉
    -A
    -A110 501346.0750808.0250
    60682.5750368.0250
    110601346.5900747.0250
    60682.8900307.0250
    -C220 501346.0750802.0450
    140682.5750362.0450
    220601346.5900741.5450
    140682.8900301.5450
    EA-TM4010□8010
    〈Pinion〉
    -GN

    〈Round〉
    -A
    -A110 5023510.075012710.0250
    60743.07504610.0250
    110602510.09001278.0250
    60693.0900388.0250
    -C220 5026510.07501272.5450
    140983.0750462.5450
    2206022510.09001272.0450
    140903.0900382.0450
    EA-TM5020□9020〈Pinion〉
    -GN

    〈Round〉
    -A
    -A110 5036320.075022415.0250
    601376.07507615.0250
    110602926.090021612.0250
    601086.09006412.0250
    -C220 5036320.07502243.5450
    1401376.0750763.5450
    2206029426.09002163.0450
    1401086.0900643.0450
     
    ○ How to Read the Torque Motor Speed–Torque Characteristics
    • The motor torque generally varies in proportion to the square of the applied voltage.
    • When the voltage applied to the motor is changed, the speed–torque characteristic curve
      (where torque is maximum at standstill and decreases as speed increases) shifts according to the voltage level.
       
    • If the voltage is adjusted to 100V, 80V, and 60V, and the load torque is T₀, the motor will rotate at speeds N₁, N₂, and N₃, respectively.
    • In this way, the rotation speed can be easily controlled simply by adjusting the voltage.
       
    • The speed–torque characteristic curve is used to determine whether continuous operation or intermittent operation is required.
    • For applications involving a locked (stall) condition, only the torque coefficient needs to be considered.
       
    • Temperature rise of the motor can become an issue during continuous operation.
    • In such cases, select a motor with sufficient output for continuous operation and adjust the voltage to control the torque and speed.


    ○ Speed and Torque Characteristics (Reference Data)
     
    EA-TM2003□-A
    EA-TM2003□-C
    EA-TM3006□-A
    EA-TM3006□-C
    EA-TM4010□-A
    EA-TM4010□-C
    EA-TM5020□-A
    EA-TM5020□-C
       
    Wiring Diagram
    ・The direction of rotation is based on the viewpoint from the motor shaft end.
    CW indicates clockwise rotation, and CCW indicates counterclockwise rotation.

    ● Cautions
    ・For single-phase motors, always switch the rotation direction after the motor has come to a complete stop.
    ・Attempting to switch rotation while running may result in failure to change direction or delayed response.
    Alterations
     
    AlterationsGearhead Set PurchaseMid-Gear Set Purchase
    CodeGHGH10X
    Spec.You can purchase a gearhead set that matches the motor size and gear type.
    Please check the gearhead specification table to confirm the available gear ratios based on the motor flange number.

    [ ! ] Available gear ratios: for flange □42 → 1/3 to 1/60, others → 1/3 to 1/200.
    [Designation method] Gear ratio 1/30 → GH30
    You can purchase a mid-gear set that matches the motor size.
    When combined with a gearhead, a greater gear ratio can be achieved.

    [ ! ] Only a gear ratio of 1/10 is available.
    [Designation method] GN10X
    1 Code (Price per Code)Check on WebCheck on Web
     
    Product Features
    1. Wide Speed Control Range via Sloping (Speed–Torque) Characteristics
    Torque motors provide high starting torque and sloping speed–torque characteristics, allowing easy speed control simply by adjusting the supply voltage.
    (Motor torque generally varies in proportion to the square of the applied voltage.)

    2. Suitable for Winding Applications
    Ideal for winding systems where material must be unwound at a constant speed and rewound under constant tension.
    When the diameter of the winding spool doubles, the required torque must be doubled, while the speed must be reduced to half.

    3. Can Be Used as a Brake
    By operating the motor in the braking region of the speed–torque characteristics, it can function as a brake.
    Applying DC voltage enables tension control operation, maintaining constant tension.
     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small AC Torque Motors 3-20W | MISUMI | MISUMI Thailand