Product Overview
○Motor| Motor Type | Type | Applications | Features | Notes | Output Range | Motor | Controller |
|---|
| Parallel | Right Angle |
|---|
| Induction Motor | EA-IMA EA-IMB | 【Constant-speed continuous operation】 (24-hour use such as fans, pumps, mixers, conveyors with minimal load fluctuation) | Simple and robust structure. Three-phase types provide high efficiency and good starting characteristics single-phase types offer easy wiring. | Not suitable for large acceleration/deceleration or frequent forward/reverse cycles. | 6~200W | LINK | LINK | - |
| Reversible Motor | EA-RM | 【Frequent forward/reverse operation】 positioning, reciprocating motion, pushing applications | Excellent reversing response, minimizing overrun | Generates a lot of heat, so it has a short-time rating (ex. 30 minutes) | 6~120W | LINK | LINK | - |
| Brake Motor | EA-BM | 【Holding / maintaining stop】 lifting, vertical transport, safety stop | Stops and holds immediately when power is turned off, and maintains position even during power failure | Limitations apply regarding stop frequency and temperature environment | 6~200W | LINK | LINK | - |
| Speed Control Motor | EA-AM | 【Speed control】 flow control, tension control, synchronous feeding, frequent setup changes | Controller-integrated design for easy wiring with a wide adjustable speed range | Risk of overheating during ultra-low-speed continuous operation | 6~200W | LINK | LINK | LINK |
| Reversible Speed Control Motor | EA-ARM | 【Speed control + reverse】 positioning, reciprocating motion, pushing applications requiring adjustable speed | Combines speed control and reversing capability in a single unit. | Duty cycle and thermal limits must be considered in continuous use. | 25~120W | * | * | LINK |
| Brake Speed Control Motor | EA-ABM | 【Speed control +Brake】 vertical transport, lifting requiring speed adjustment and position holding | Allows speed adjustment while maintaining safe and stable stopping performance. | Not suitable for continuous operation under heavy braking conditions. | 25~200W | * | * | LINK |
| Torque Motor | EA-TM | 【Tension Control】 Winding, feeding, and pressing applications that require maintaining constant tension or pressure. | Maintains high torque even at low or near-stopped speeds | Generates significant heat → ensure operation within continuous torque rating and provide cooling | 3~20W | LINK | - | - |
*: Scheduled to be released after web production in March 26th
Outline Drawing

Link Pages which have outerline dimension, wiring data are available. Please refer to the page top "Product Description".
<with Terminal Box RC(Hollow shaft) type>

<with Terminal Box RT(Solid shaft) type>

<Wire direction>
○ Right Angle Series - Lead Wire Type - Terminal Box Type Standard model90° rotation180° rotation90° reverse rotationD1D2D3D4※ If wire direction is not specified, it is automatically selected as D1.
Specification Table
~
Please select the model and parameters according to the options below before placing your order. |  Type | |  Flange No + W | - |  Shaft End Shape | - |  Input V Code | - |  Additional Option Fan / Terminal Box | - |  Additional Option Gearhead Selection | |  Additional Option Gear Ratio | - |  Additional Option Wire Direction |
| EA-IMA | | 4025 | - | GN | - | C | - | T | - | RC | | 30 | - | D1 |
○Motors
When the motor is approved under various safety standards, the model name on the nameplate is the approved model name.

Note: "-A" means the voltage being 110V, the assembly capacitor value is according to the label.
Specification Overview
○Motor Continuous Rating| ❶ ❷ | | | ❸ | ❹ | | | | | | | |
| Type No | Flange Size | Output Power [W] | Shaft End Shape | Input V Code | Voltage | Frequency | Current | Starting Torque | Rated Torque | Rated Speed | Capacitor |
|
| [V] | [Hz] | [A] | [mN・m] | [mN・m] | [r/min] | [μF] |
| EA-IMA4025 | □80 | 25 | 〈Pinion〉 -GN | -A | 1ph 100 | 50 | 0.500 | 120 | 200 | 1,250 | 8.0 |
| 60 | 0.550 | 120 | 165 | 1,550 | 8.0 |
| -E | 1ph 110 | 60 | 0.450 | 120 | 165 | 1,550 | 7.0 |
| 1ph 120 | 60 | 0.500 | 120 | 165 | 1,550 | 7.0 |
| -C | 1ph 220 | 50 | 0.250 | 120 | 200 | 1,250 | 1.8 |
| 1ph 230 | 50 | 0.230 | 120 | 200 | 1,250 | 1.8 |
| -H | 1ph 220 | 60 | 0.230 | 120 | 165 | 1,550 | 1.8 |
| 1ph 230 | 60 | 0.230 | 120 | 165 | 1,550 | 1.8 |
| -S | 3ph 220 | 50 | 0.185 | 350 | 200 | 1,250 | - |
| 60 | 0.170 | 250 | 165 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.107 | 350 | 200 | 1,250 | - |
| 60 | 0.098 | 250 | 165 | 1,550 | - |
| EA-IMA5040 | □90 | 40 | 〈Pinion〉 -GU | -A | 1ph 100 | 50 | 0.65 | 220 | 315 | 1,250 | 12.0 |
| 60 | 0.7 | 220 | 260 | 1,550 | 12.0 |
| -E | 1ph 110 | 60 | 0.55 | 200 | 260 | 1,550 | 8.0 |
| 1ph 120 | 60 | 0.6 | 200 | 260 | 1,550 | 8.0 |
| -C | 1ph 220 | 50 | 0.35 | 220 | 315 | 1,250 | 2.5 |
| 1ph 230 | 50 | 0.4 | 220 | 315 | 1,250 | 2.5 |
| -H | 1ph 220 | 60 | 0.35 | 200 | 260 | 1,550 | 2.5 |
| 1ph 230 | 60 | 0.4 | 200 | 260 | 1,550 | 2.5 |
| -S | 3ph 220 | 50 | 0.3 | 800 | 315 | 1,250 | - |
| 60 | 0.25 | 660 | 250 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.17 | 800 | 315 | 1,250 | - |
| 60 | 0.14 | 660 | 250 | 1,550 | - |
| EA-IMA5060 | □90 | 60 | 〈Pinion〉 -GU | -A | 1ph 100 | 50 | 1 | 320 | 470 | 1,250 | 20.0 |
| 60 | 1.1 | 320 | 380 | 1,550 | 20.0 |
| -E | 1ph 110 | 60 | 0.8 | 300 | 380 | 1,550 | 12.0 |
| 1ph 120 | 60 | 0.85 | 300 | 380 | 1,550 | 12.0 |
| -C | 1ph 220 | 50 | 0.5 | 340 | 470 | 1,250 | 4.0 |
| 1ph 230 | 50 | 0.55 | 340 | 470 | 1,250 | 4.0 |
| -H | 1ph 220 | 60 | 0.5 | 340 | 380 | 1,550 | 4.0 |
| 1ph 230 | 60 | 0.55 | 340 | 380 | 1,550 | 4.0 |
| -S | 3ph 220 | 50 | 0.45 | 1,000 | 470 | 1,250 | - |
| 60 | 0.4 | 800 | 380 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.26 | 1,000 | 470 | 1,250 | - |
| 60 | 0.23 | 800 | 380 | 1,550 | - |
| EA-IMA5090 | □90 | 90 | 〈Pinion〉 -GU | -A | 1ph 100 | 50 | 1.55 | 450 | 700 | 1,250 | 25.0 |
| 60 | 1.85 | 450 | 570 | 1,550 | 25.0 |
| -E | 1ph 110 | 60 | 1.4 | 500 | 570 | 1,550 | 20.0 |
| 1ph 120 | 60 | 1.45 | 500 | 570 | 1,550 | 20.0 |
| -C | 1ph 220 | 50 | 0.72 | 450 | 700 | 1,250 | 5.0 |
| 1ph 230 | 50 | 0.7 | 450 | 700 | 1,250 | 5.0 |
| -H | 1ph 220 | 60 | 0.71 | 450 | 570 | 1,550 | 5.0 |
| 1ph 230 | 60 | 0.75 | 450 | 570 | 1,550 | 5.0 |
| -S | 3ph 220 | 50 | 0.6 | 1,350 | 700 | 1,250 | - |
| 60 | 0.55 | 1,100 | 570 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.35 | 1,350 | 700 | 1,250 | - |
| 60 | 0.32 | 1,100 | 570 | 1,550 | - |
| EA-IMA5120 | □90 | 120 | 〈Pinion〉 -GU | -A | 1ph 100 | 50 | 2.1 | 600 | 930 | 1,250 | 30.0 |
| 60 | 2.5 | 600 | 750 | 1,550 | 30.0 |
| -E | 1ph 110 | 60 | 1.65 | 600 | 750 | 1,550 | 25.0 |
| 1ph 120 | 60 | 1.8 | 600 | 750 | 1,550 | 25.0 |
| -C | 1ph 220 | 50 | 1 | 650 | 930 | 1,250 | 7.0 |
| 1ph 230 | 50 | 0.95 | 650 | 930 | 1,250 | 7.0 |
| -H | 1ph 220 | 60 | 1 | 600 | 750 | 1,550 | 7.0 |
| 1ph 230 | 60 | 0.95 | 600 | 750 | 1,550 | 7.0 |
| -S | 3ph 220 | 50 | 0.7 | 1,850 | 930 | 1,250 | - |
| 60 | 0.6 | 1,600 | 750 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.4 | 1,850 | 930 | 1,250 | - |
| 60 | 0.35 | 1,600 | 750 | 1,550 | - |
| EA-IMA6120 | □104 | 120 | 〈Pinion〉 -GU | -A | 1ph 100 | 50 | 2.1 | 600 | 930 | 1,250 | 30.0 |
| 60 | 2.5 | 600 | 750 | 1,550 | 30.0 |
| -E | 1ph 110 | 60 | 1.7 | 600 | 750 | 1,550 | 20.0 |
| 1ph 120 | 60 | 1.8 | 600 | 750 | 1,550 | 20.0 |
| -C | 1ph 220 | 50 | 0.95 | 750 | 930 | 1,250 | 8.0 |
| 1ph 230 | 50 | 0.95 | 750 | 930 | 1,250 | 8.0 |
| -H | 1ph 220 | 60 | 0.95 | 700 | 750 | 1,550 | 8.0 |
| 1ph 230 | 60 | 1 | 700 | 750 | 1,550 | 8.0 |
| -S | 3ph 220 | 50 | 0.75 | 2,200 | 890 | 1,300 | - |
| 60 | 0.7 | 2,000 | 730 | 1,600 | - |
| -S3 | 3ph 380 | 50 | 0.43 | 2,200 | 890 | 1,300 | - |
| 60 | 0.4 | 2,000 | 730 | 1,600 | - |
| EA-IMA6140 | □104 | 140 | 〈Pinion〉 -GU | -A | 1ph 100 | 50 | 2.7 | 700 | 1,080 | 1,250 | 35.0 |
| 60 | 3 | 700 | 870 | 1,550 | 35.0 |
| -E | 1ph 110 | 60 | 1.8 | 700 | 850 | 1,600 | 25.0 |
| 1ph 120 | 60 | 1.95 | 700 | 850 | 1,600 | 25.0 |
| -C | 1ph 220 | 50 | 1.05 | 850 | 1,040 | 1,350 | 10.0 |
| 1ph 230 | 50 | 1.15 | 850 | 1,040 | 1,350 | 10.0 |
| -H | 1ph 220 | 60 | 1.05 | 750 | 850 | 1,600 | 10.0 |
| 1ph 230 | 60 | 1.15 | 750 | 850 | 1,600 | 10.0 |
| -S | 3ph 220 | 50 | 0.85 | 2,700 | 1,080 | 1,250 | - |
| 60 | 0.75 | 2,200 | 870 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.49 | 2,700 | 1,080 | 1,250 | - |
| 60 | 0.43 | 2,200 | 870 | 1,550 | - |
| EA-IMA6200 | □104 | 200 | 〈Pinion〉 -GU | -A | 1ph 100 | 50 | 3.2 | 900 | 1,520 | 1,250 | 45.0 |
| 60 | 3.5 | 900 | 1,230 | 1,550 | 45.0 |
| -E | 1ph 110 | 60 | 2.75 | 850 | 1,230 | 1,550 | 35.0 |
| 1ph 120 | 60 | 2.65 | 850 | 1,230 | 1,550 | 35.0 |
| -C | 1ph 220 | 50 | 1.4 | 1,000 | 1,520 | 1,250 | 10.0 |
| 1ph 230 | 50 | 1.4 | 1,000 | 1,520 | 1,250 | 10.0 |
| -H | 1ph 220 | 60 | 1.4 | 900 | 1,230 | 1,550 | 10.0 |
| 1ph 230 | 60 | 1.4 | 900 | 1,230 | 1,550 | 10.0 |
| -S | 3ph 220 | 50 | 1.2 | 3,400 | 1,520 | 1,250 | - |
| 60 | 1 | 2,700 | 1,230 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.69 | 3,400 | 1,520 | 1,250 | - |
| 60 | 0.58 | 2,700 | 1,230 | 1,550 | - |
○AC Motor-Torque Table
・Enter the gear ratio in the box (□) within the model name.
・The speed is calculated by dividing the motor’s synchronous speed (50Hz:1500r/min、60Hz:1800r/min) by the gear ratio.
The actual speed is 2%~20% less than the displayed value, depending on the size of the load.
| | Allowance Torque Unit |
|---|
| | Gear Ratio | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 40 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 |
Type (Motor/Gearhead) | 50Hz | Speed r/min | 500 | 417 | 300 | 250 | 200 | 166 | 150 | 120 | 100 | 83 | 75 | 60 | 50 | 42 | 37 | 30 | 25 | 20 | 16 | 15 | 12 | 10 | 8 |
| 60Hz | 600 | 500 | 360 | 300 | 240 | 200 | 180 | 144 | 120 | 100 | 90 | 72 | 60 | 50 | 45 | 36 | 30 | 24 | 20 | 18 | 15 | 12 | 10 |
| EA-IMA4025-GN-**-RC/RT□ | 50Hz | N・m | 0.31 | - | 0.52 | - | 0.99 | 1.04 | 1.16 | 1.64 | 1.97 | 2.09 | 2.32 | 3.29 | 3.95 | 4.73 | - | 6.58 | 7.10 | 8.00 | 8.00 | 8.00 | 8.00 | 8.00 | 8.00 |
| kgf・cm | 3.07 | - | 5.12 | - | 10.1 | 10.2 | 11.4 | 16.8 | 20.1 | 20.5 | 22.7 | 33.5 | 40.3 | 48.3 | - | 67.1 | 72.5 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 |
| 60Hz | N・m | 0.26 | - | 0.44 | - | 0.80 | 0.87 | 0.97 | 1.33 | 1.59 | 1.74 | 1.93 | 2.65 | 3.18 | 3.82 | - | 5.30 | 5.73 | 7.16 | 8.00 | 8.00 | 8.00 | 8.00 | 8.00 |
| kgf・cm | 2.56 | - | 4.26 | - | 8.12 | 8.53 | 9.48 | 13.5 | 16.2 | 17.1 | 19.0 | 27.1 | 32.5 | 39.0 | - | 54.1 | 58.4 | 73.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 |
| EA-IMA5040-GU-**-RC/RT□ | 50Hz | N・m | 0.50 | 0.60 | 0.84 | 1.00 | 1.58 | 1.67 | 1.86 | 2.63 | 3.16 | 3.34 | 3.71 | 5.26 | 6.31 | 6.80 | - | 9.50 | 11.4 | 14.2 | 17.0 | 18.9 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 4.91 | 5.89 | 8.19 | 9.82 | 16.1 | 16.4 | 18.2 | 26.8 | 32.2 | 32.8 | 36.4 | 53.7 | 64.4 | 70.0 | - | 97.0 | 116 | 145 | 174 | 193 | 200 | 200 | 200 |
| 60Hz | N・m | 0.42 | 0.50 | 0.70 | 0.84 | 1.27 | 1.39 | 1.55 | 2.12 | 2.55 | 2.78 | 3.09 | 4.24 | 5.09 | 5.50 | - | 7.64 | 9.16 | 11.5 | 13.7 | 15.3 | 18.3 | 20.0 | 20.0 |
| kgf・cm | 4.09 | 4.91 | 6.82 | 8.19 | 13.0 | 13.7 | 15.2 | 21.6 | 26.0 | 27.3 | 30.3 | 43.3 | 51.9 | 56.1 | - | 77.9 | 93.5 | 117 | 140 | 156 | 187 | 200 | 200 |
| EA-IMA5060-GU-**-RC/RT□ | 50Hz | N・m | 0.75 | 0.90 | 1.25 | 1.50 | 2.37 | 2.76 | 3.06 | 3.95 | 4.73 | 5.51 | 6.13 | 7.89 | 9.47 | 10.2 | - | 14.2 | 17.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 7.37 | 8.84 | 12.3 | 14.7 | 24.2 | 27.0 | 30.0 | 40.3 | 48.3 | 54.0 | 60.0 | 80.5 | 96.6 | 104 | - | 145 | 174 | 200 | 200 | 200 | 200 | 200 | 200 |
| 60Hz | N・m | 0.63 | 0.75 | 1.04 | 1.25 | 1.91 | 2.30 | 2.55 | 3.18 | 3.82 | 4.59 | 5.11 | 6.36 | 7.64 | 8.25 | - | 11.5 | 13.7 | 17.2 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 6.14 | 7.37 | 10.2 | 12.3 | 19.5 | 22.5 | 25.0 | 32.5 | 39.0 | 45.0 | 50.0 | 64.9 | 77.9 | 84.1 | - | 117 | 140 | 175 | 200 | 200 | 200 | 200 | 200 |
| EA-IMA5090-GU-**-RC/RT□ | 50Hz | N・m | 1.13 | 1.35 | 1.88 | 2.26 | 3.55 | 3.76 | 4.18 | 5.92 | 7.10 | 7.52 | 8.35 | 11.8 | 14.2 | 15.3 | - | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 11.1 | 13.3 | 18.4 | 22.1 | 36.2 | 36.8 | 40.9 | 60.4 | 72.5 | 73.7 | 81.9 | 121 | 145 | 157 | - | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
| 60Hz | N・m | 0.94 | 1.13 | 1.57 | 1.88 | 2.86 | 3.13 | 3.48 | 4.77 | 5.73 | 6.27 | 6.96 | 9.54 | 11.5 | 12.4 | - | 17.2 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 9.21 | 11.1 | 15.4 | 18.4 | 29.2 | 30.7 | 34.1 | 48.7 | 58.4 | 61.4 | 68.2 | 97.4 | 117 | 126 | - | 175 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
| EA-IMA5120-GU-**-RC/RT□ | 50Hz | N・m | 1.50 | 1.80 | 2.51 | 3.01 | 4.73 | 5.01 | 5.57 | 7.89 | 9.47 | 10.0 | 11.1 | 15.8 | 18.9 | 20.0 | - | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 14.7 | 17.7 | 24.6 | 29.5 | 48.3 | 49.1 | 54.6 | 80.5 | 96.6 | 98.3 | 109 | 161 | 193 | 200 | - | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
| 60Hz | N・m | 1.25 | 1.50 | 2.09 | 2.51 | 3.82 | 4.18 | 4.64 | 6.36 | 7.64 | 8.35 | 9.28 | 12.7 | 15.3 | 16.5 | - | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 12.3 | 14.7 | 20.5 | 24.6 | 39.0 | 40.9 | 45.5 | 64.9 | 77.9 | 81.9 | 91.0 | 130 | 156 | 168 | - | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
| EA-IMA6120-GU-**-RC/RT□ | 50Hz | N・m | 1.50 | 1.80 | 2.51 | 3.01 | 4.26 | 5.01 | 5.57 | 7.89 | 9.47 | 10.0 | 11.14 | 15.8 | 18.9 | 20.1 | 22.3 | 28.4 | 34.1 | 42.6 | 51.1 | 56.8 | 60.0 | 60.0 | 60.0 |
| kgf・cm | 14.7 | 17.7 | 24.6 | 29.5 | 43.5 | 49.1 | 54.6 | 80.5 | 96.6 | 98.3 | 109 | 161 | 193 | 196 | 218 | 290 | 348 | 435 | 522 | 580 | 600 | 600 | 600 |
| 60Hz | N・m | 1.25 | 1.50 | 2.09 | 2.51 | 3.44 | 4.18 | 4.64 | 6.36 | 7.64 | 8.35 | 9.28 | 12.7 | 15.3 | 16.7 | 18.6 | 22.9 | 27.5 | 34.4 | 41.2 | 45.8 | 55.0 | 60.0 | 60.0 |
| kgf・cm | 12.3 | 14.7 | 20.5 | 24.6 | 35.1 | 40.9 | 45.5 | 64.9 | 77.9 | 81.9 | 91.0 | 130 | 156 | 164 | 182 | 234 | 280 | 351 | 421 | 467 | 561 | 600 | 600 |
| EA-IMA6140-GU-**-RC/RT□ | 50Hz | N・m | 1.75 | 2.11 | 2.92 | 3.01 | 4.97 | 5.85 | 6.50 | 9.21 | 11.0 | 11.7 | 13.0 | 18.4 | 22.1 | 23.4 | 26.0 | 33.1 | 39.8 | 49.7 | 59.6 | 60.0 | 60.0 | 60.0 | 60.0 |
| kgf・cm | 17.2 | 20.6 | 28.7 | 29.5 | 50.7 | 57.3 | 63.7 | 93.9 | 113 | 115 | 127 | 188 | 225 | 229 | 255 | 338 | 406 | 507 | 600 | 600 | 600 | 600 | 600 |
| 60Hz | N・m | 1.46 | 1.75 | 2.44 | 2.92 | 4.01 | 4.87 | 5.41 | 7.42 | 8.91 | 9.75 | 10.8 | 14.8 | 17.8 | 19.5 | 21.7 | 26.7 | 32.1 | 40.1 | 48.1 | 53.4 | 60.0 | 60.0 | 60.0 |
| kgf・cm | 14.3 | 17.2 | 23.9 | 28.7 | 40.9 | 47.8 | 53.1 | 75.8 | 90.9 | 95.5 | 106 | 152 | 182 | 191 | 212 | 273 | 327 | 409 | 491 | 545 | 600 | 600 | 600 |
| EA-IMA6200-GU-**-RC/RT□ | 50Hz | N・m | 2.51 | 3.01 | 4.18 | 5.01 | 6.27 | 8.35 | 9.28 | 13.9 | 15.3 | 16.7 | 18.6 | 25.2 | 30.3 | 33.4 | 37.1 | 50.4 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 |
| kgf・cm | 24.6 | 29.5 | 40.9 | 49.1 | 61.4 | 81.9 | 91.0 | 142 | 150 | 164 | 182 | 257 | 309 | 327 | 364 | 515 | 600 | 600 | 600 | 600 | 600 | 600 | 600 |
| 60Hz | N・m | 2.09 | 2.51 | 3.48 | 4.18 | 5.80 | 6.96 | 7.74 | 11.2 | 12.8 | 13.9 | 15.5 | 20.3 | 24.4 | 27.9 | 30.9 | 40.7 | 48.8 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 |
| kgf・cm | 20.5 | 24.6 | 34.1 | 40.9 | 56.9 | 68.2 | 75.8 | 115 | 125 | 136 | 152 | 207 | 249 | 273 | 303 | 415 | 498 | 600 | 600 | 600 | 600 | 600 | 600 |
Product Features
Feature 1: Generally, Micro induction motor refers to the motor rotated by the induction. Induction motor relies on capacitor and electromagnetism when starting and rotating.
Though its starting torque is not very high, it has a simple structure, high efficiency and can rotate continue.
Feature 2: The single-phase motor have a reverse direction with the rotating's when operated.
Please change the direction of single-phase motor rotation only after bring the motor to a stop.
Feature 3: Three-phase motor relies on three-phase supply, it has a high efficiency and can get a high starting torque.