Small AC Reversible Motor Right Angle 25~120W

Brand :
MISUMI

Caution

    Product Description

    Longer lead times due to Lunar New Year. Delivery schedules will return to normal starting Feb 24.

    Small AC Reversible Motors Right Angle type 25-120W launched as MISUMI Economy series
    【Outerline Drawings】
     Detailed outline drawings.
     Detailed wiring diagrams.
    【Usage】
    - Used in situations where frequent direction reversal is required, with a friction brake at the rear of the motor.
    - Ideal reversible motor for frequent reverse operation.
    【Product Features】
    - Suppresses overrun and maintains torque.
    - Friction brake allows immediate increase in reversal when load is applied.
    - Meets high-speed operation needs for small conveyors or stopper mechanisms.

    Product Overview
    ○Motor
    Motor TypeTypeApplicationsFeaturesNotesOutput RangeMotorController
    ParallelRight Angle
    Induction MotorEA-IMA
    EA-IMB
    【Constant-speed continuous operation】 (24-hour use such as fans, pumps, mixers, conveyors with minimal load fluctuation)Simple and robust structure. Three-phase types provide high efficiency and good starting characteristics single-phase types offer easy wiring.Not suitable for large acceleration/deceleration or frequent forward/reverse cycles.6~200WLINKLINK-
    Reversible MotorEA-RM【Frequent forward/reverse operation】 positioning, reciprocating motion, pushing applicationsExcellent reversing response, minimizing overrunGenerates a lot of heat, so it has a short-time rating (ex. 30 minutes)6~120WLINKLINK-
    Brake MotorEA-BM【Holding / maintaining stop】 lifting, vertical transport, safety stopStops and holds immediately when power is turned off, and maintains position even during power failureLimitations apply regarding stop frequency and temperature environment6~200WLINKLINK-
    Speed Control MotorEA-AM【Speed control】 flow control, tension control, synchronous feeding, frequent setup changesController-integrated design for easy wiring with a wide adjustable speed rangeRisk of overheating during ultra-low-speed continuous operation6~200WLINKLINKLINK
    Reversible Speed Control MotorEA-ARM【Speed control + reverse】 positioning, reciprocating motion, pushing applications requiring adjustable speedCombines speed control and reversing capability in a single unit.Duty cycle and thermal limits must be considered in continuous use.25~120W**LINK
    Brake Speed Control MotorEA-ABM【Speed control +Brake】 vertical transport, lifting requiring speed adjustment and position holdingAllows speed adjustment while maintaining safe and stable stopping performance.Not suitable for continuous operation under heavy braking conditions.25~200W**LINK
    Torque MotorEA-TM【Tension Control】 Winding, feeding, and pressing applications that require maintaining constant tension or pressure.Maintains high torque even at low or near-stopped speedsGenerates significant heat → ensure operation within continuous torque rating and provide cooling3~20WLINK--
    *: Scheduled to be released after web production in March 26th
    Outline Drawing
     Link Pages which have outerline dimension, wiring data are available. Please refer to the page top "Product Description".

    <with Terminal Box RC(Hollow shaft) type>


    <with Terminal Box RT(Solid shaft) type>


    <Wire direction>
    ○ Right Angle Series - Lead Wire Type - Terminal Box Type

    Standard model90° rotation180° rotation90° reverse rotation
    D1D2D3D4

    ※ If wire direction is not specified, it is automatically selected as D1.
    Specification Table
    ~  Please select the model and parameters according to the options below before placing your order.

    Type
     
         
    Flange No
    + W
      -  
    Shaft End
    Shape
      -  
    Input V
    Code
      -  
    Additional Option
    Fan / Terminal Box
      -  
    Additional Option
    Gearhead Selection
         
    Additional Option
    Gear Ratio
      -  
    Additional Option
    Wire Direction
    EA-RM 5040  -  GU  -  C  -  T  -  RC 30  -  D1
     
    ○Motors
     
    TypeFlange No + WOutput
    Power
    [W]
    Shaft End ShapeInput V CodeFanTerminal BoxGearheadWire Direction
    Reversible Motor
    EA-RM
    4025□8025GN:GN Gear
    〈4poles〉
    A :1-phase 110V、50/60Hz、4poles
    E :1-phase 110/120V、60Hz、4poles
    C :1-phase 220/230V、50Hz、4poles
    H :1-phase 220/230V、60Hz、4poles
    noneT:Terminal box
    ※If not selected, Lead Wire type.
    RC : Hollow Shaft
    RT : Solid Shaft
    (Ratio) 3~180
    D1 : Standard
    D2 : 90° rotation
    D3 : 180° rotation
    D4 : 90° reverse rotation
    ※ If not selected, D1.
    5040□9040GU:GU Gearnone
    506060 F :With fan
    509090 F :With fan
    5120120 F :With fan
     Values shown for rated torque and starting torque are measured for operation without the friction brake installed.
     When the motor is approved under various safety standards, the model name on the nameplate is the approved model name.
     When the motor temperature drops, the thermal protector closes and the motor restarts. Be sure to turn the motor off before inspecting.
     Note: "-A" means the voltage being 110V, the assembly capacitor value is according to the label.
    Specification Overview
       ○Motor Continuous Rating
    ❶ ❷  ❸❹ 
    Type NoFlange
    Size
    Output
    Power
    [W]
    Shaft End
    Shape
    Input V
    Code
    VoltageFrequencyCurrentStarting
    Torque
    Rated
    Torque
    Rated
    Speed
    Capacitor
    [V][Hz][A][mN・m][mN・m][r/min][μF]
    EA-RM4025□8025〈Pinion〉
    -GN
    -A1ph 100500.591602001,25010.0
    600.691401651,55010.0
    -E1ph 110600.451401651,5508.0
    1ph 120600.501401651,5508.0
    -C1ph 220500.291402001,2502.2
    1ph 230500.301602001,2502.2
    -H1ph 220600.351401651,5502.2
    1ph 230600.351401651,5502.2
    EA-RM5040□9040〈Pinion〉
    -GU
    -A1ph 100500.783003151,25015.0
    601.053002601,55015.0
    -E1ph 110600.792602601,55012.0
    1ph 120600.802602601,55012.0
    -C1ph 220500.452703151,2503.0
    1ph 230500.452703151,2503.0
    -H1ph 220600.452702601,5503.0
    1ph 230600.452702601,5503.0
    EA-RM5060□9060〈Pinion〉
    -GU
    -A1ph 100501.264704701,25025.0
    601.704703801,55025.0
    -E1ph 110601.053303801,55015.0
    1ph 120601.053803801,55015.0
    -C1ph 220500.554204701,2504.5
    1ph 230500.604604701,2504.5
    -H1ph 220600.554203801,5504.5
    1ph 230600.604603801,5504.5
    EA-RM5090□9090〈Pinion〉
    -GU
    -A1ph 100501.786007001,25030.0
    602.356005701,55030.0
    -E1ph 110601.725505701,55025.0
    1ph 120601.726005701,55025.0
    -C1ph 220500.825607001,2506.0
    1ph 230500.815607001,2506.0
    -H1ph 220600.815605601,5506.0
    1ph 230600.805605601,5506.0
    EA-RM5120□90120〈Pinion〉
    -GU
    -A1ph 100502.257009301,25035.0
    602.857007501,55035.0
    -E1ph 110601.906507501,55030.0
    1ph 120601.907207501,55030.0
    -C1ph 220501.157209301,2508.0
    1ph 230501.157209301,2508.0
    -H1ph 220601.207207501,5508.0
    1ph 230601.207207501,5508.0
     
       ○AC Motor-Torque Table
    ・Enter the gear ratio in the box (□) within the model name.
    ・The speed is calculated by dividing the motor’s synchronous speed (50Hz:1500r/min、60Hz:1800r/min) by the gear ratio.
        The actual speed is 2%~20% less than the displayed value, depending on the size of the load.
     
     Allowance Torque Unit
     Gear Ratio33.6567.591012.51518202530364050607590100120150180
    Type
    (Motor/Gearhead)
    50HzSpeed
    r/min
    500417300250200166150120100837560504237302520161512108
    60Hz60050036030024020018014412010090726050453630242018151210
    EA-RM4025-GN-**-RC/RT□50HzN・m0.31-0.52-0.991.041.161.641.972.092.323.293.954.73-6.587.108.008.008.008.008.008.00
    kgf・cm3.07-5.12-10.110.211.416.820.120.522.733.540.348.3-67.172.580.080.080.080.080.080.0
    60HzN・m0.26-0.44-0.800.870.971.331.591.741.932.653.183.82-5.305.737.168.008.008.008.008.00
    kgf・cm2.56-4.26-8.128.539.4813.516.217.119.027.132.539.0-54.158.473.080.080.080.080.080.0
    EA-RM5040-GU-**-RC/RT□50HzN・m0.500.600.841.001.581.671.862.633.163.343.715.266.316.80-9.5011.414.217.018.920.020.020.0
    kgf・cm4.915.898.199.8216.116.418.226.832.232.836.453.764.470.0-97.0116145174193200200200
    60HzN・m0.420.500.700.841.271.391.552.122.552.783.094.245.095.50-7.649.1611.513.715.318.320.020.0
    kgf・cm4.094.916.828.1913.013.715.221.626.027.330.343.351.956.1-77.993.5117140156187200200
    EA-RM5060-GU-**-RC/RT□50HzN・m0.750.901.251.502.372.763.063.954.735.516.137.899.4710.2-14.217.020.020.020.020.020.020.0
    kgf・cm7.378.8412.314.724.227.030.040.348.354.060.080.596.6104-145174200200200200200200
    60HzN・m0.630.751.041.251.912.302.553.183.824.595.116.367.648.25-11.513.717.220.020.020.020.020.0
    kgf・cm6.147.3710.212.319.522.525.032.539.045.050.064.977.984.1-117140175200200200200200
    EA-RM5090-GU-**-RC/RT□50HzN・m1.131.351.882.263.553.764.185.927.107.528.3511.814.215.3-20.020.020.020.020.020.020.020.0
    kgf・cm11.113.318.422.136.236.840.960.472.573.781.9121145157-200200200200200200200200
    60HzN・m0.941.131.571.882.863.133.484.775.736.276.969.5411.512.4-17.220.020.020.020.020.020.020.0
    kgf・cm9.2111.115.418.429.230.734.148.758.461.468.297.4117126-175200200200200200200200
    EA-RM5120-GU-**-RC/RT□50HzN・m1.501.802.513.014.735.015.577.899.4710.011.115.818.920.0-20.020.020.020.020.020.020.020.0
    kgf・cm14.717.724.629.548.349.154.680.596.698.3109161193200-200200200200200200200200
    60HzN・m1.251.502.092.513.824.184.646.367.648.359.2812.715.316.5-20.020.020.020.020.020.020.020.0
    kgf・cm12.314.720.524.639.040.945.564.977.981.991.0130156168-200200200200200200200200
     
    Product Features
    Feature 1: Reversible motor has a friction brake at the back of the motor body, which is designed for applications where reversal of direction is frequently required.
    The damp with spring impacts the rotating brake disk and supplies with continuous press.
    The functions of the friction brake are as following:
    ① With friction load, increasing the instant reversal.
    ② Shorten over-run.
    ③ Keep the torque in some way. (About 10% of the rated torque)

    Feature 2: Please note that the torque may be a little lower than the one listed in the table when being operated initially.
    Please change the direction of single-phase motor rotation only after bring the motor to a stop.

    Feature 3: The reversible motor, like induction motor, is started by the capacitor and has a same torque characteristic with the induction motor.
    But the reversible Motor is designed with a higher starting torque to increase the instant reversal features.wit
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small AC Reversible Motor Right Angle 25~120W | MISUMI | MISUMI Thailand