Small AC Reversible Motors 6-120W

Brand :
MISUMI

Caution

    Product Description

    Small AC Reversible Motors 6-120W launched as MISUMI Economy series
    If the shaft end shape is selected A (circular shaft), the gear head cannot be added. To use the gear head, select GN, GU for the shaft end shape.
    【Outerline Drawing】
    Detailed outline drawings.
    Detailed wiring diagrams.
    Detailed technical data.
    【Usage】
    - Used in situations where frequent direction reversal is required, with a friction brake at the rear of the motor.
    - Ideal reversible motor for frequent reverse operation.
    【Product Features】
    - Suppresses overrun and maintains torque.
    - Friction brake allows immediate increase in reversal when load is applied.
    - Meets high-speed operation needs for small conveyors or stopper mechanisms.

    Product Overview
    Motor TypeTypeApplicationsFeaturesNotesOutput RangeMotorController
    ParallelRight Angle
    Induction MotorEA-IMA
    EA-IMB
    【Constant-speed continuous operation】 (24-hour use such as fans, pumps, mixers, conveyors with minimal load fluctuation)Simple and robust structure. Three-phase types provide high efficiency and good starting characteristics single-phase types offer easy wiring.Not suitable for large acceleration/deceleration or frequent forward/reverse cycles.6~200WLINKLINK-
    Reversible MotorEA-RM【Frequent forward/reverse operation】 positioning, reciprocating motion, pushing applicationsExcellent reversing response, minimizing overrunGenerates a lot of heat, so it has a short-time rating (ex. 30 minutes)6~120WLINKLINK-
    Brake MotorEA-BM【Holding / maintaining stop】 lifting, vertical transport, safety stopStops and holds immediately when power is turned off, and maintains position even during power failureLimitations apply regarding stop frequency and temperature environment6~200WLINKLINK-
    Speed Control MotorEA-AM【Speed control】 flow control, tension control, synchronous feeding, frequent setup changesController-integrated design for easy wiring with a wide adjustable speed rangeRisk of overheating during ultra-low-speed continuous operation6~200WLINKLINKLINK
    Reversible Speed Control MotorEA-ARM【Speed control + reverse】 positioning, reciprocating motion, pushing applications requiring adjustable speedCombines speed control and reversing capability in a single unit.Duty cycle and thermal limits must be considered in continuous use.25~120WLINK*LINK
    Brake Speed Control MotorEA-ABM【Speed control +Brake】 vertical transport, lifting requiring speed adjustment and position holdingAllows speed adjustment while maintaining safe and stable stopping performance.Not suitable for continuous operation under heavy braking conditions.25~200WLINK*LINK
    Torque MotorEA-TM【Tension Control】 Winding, feeding, and pressing applications that require maintaining constant tension or pressure.Maintains high torque even at low or near-stopped speedsGenerates significant heat → ensure operation within continuous torque rating and provide cooling3~20WLINK--
    *: Scheduled to be released after web production in March 26th
    Outline Drawing
     Link Pages which have outerline dimension, wiring,technical data are available. Please refer to the page top " Product Description ".

      
    ◇Motor & Gearhead Set
    ◇ Terminal Box / Fan-Attached Type
    ◇ Fan-Attached Type
    Specification Table

    ~  Please select the model and parameters according to the options below before placing your order. 

    형번 선택 예시Part Number
    Type・
    Flange Size
    -
    Shaft End
    Shape
    -
    Input Voltage /
    Number of Poles
    -
    Additional Option
    Fan / Terminal Box Type
    -                                                       
      Additional Option     •     Additional Option 
     Gearhead Selection                Gear Ratio
    EA-RM5040-GN-C-T-GH30
    EA-RM5120-A-A-F-T   
     
     
    ■ Motor Body
    ❶❷  ❸❹
    TypeNoFlange
    Size
    Output
    Power
    [W]
    Shaft End
    Shape
    Input V
    Code
    FanTerminal Box
    Reversible Motor
    EA-RM
    2006□606GN:GN Gear
    A:Round

    〈4-pole〉   

    A: Single 110V、50/60Hz、4-pole
      E: Single 110/120V、60Hz、4-pole
      C: Single 220/230V、50Hz、4-pole
      H: Single 220/230V、60Hz、4-pole

    noneNot applicable
    3015□7015none
    4025□8025noneT:Terminal box
    ※Available for 25W and above
    ※If not selected, lead wires will be provided.
    5040□9040none
    506060GN、GU、AF:With fan
    509090GU:GU Gear
    A:Round
    F:With fan
    5120120F:With fan
     The rated torque and starting torque values of reversible motors are based on models without a built-in friction brake.
     All safety certifications are obtained based on the model number indicated on the motor nameplate.
     This product is equipped with an internal thermal protector (self-reset type).
    When the motor overheats, the protector operates automatically and stops the motor to prevent damage.
     Once the motor temperature has sufficiently decreased, it will automatically reset and restart.
    For inspection or servicing, always ensure the power is turned off beforehand.
     For “-A” models with a 110V specification, please refer to the actual motor nameplate for the correct capacitor rating.


    ■ Gearhead (Available as an additional machining option)
    ※ Additional machining can be specified only when selecting shaft types GN or GU.
                           
    Alterations
    Code
    NoFlange
    Size
    Gear Ratio                     
     3 3.6 5  6 7.5 9 1012.51518202530364050607590100120150180200
    GH2□6033.6567.591012.51518202530364050607590100120150180200
    3□7033.6567.591012.51518202530364050607590100120150180200
    4□8033.6567.591012.51518202530364050607590100120150180200
    5□9033.6567.591012.51518202530364050607590100120150180200
    ※Gearhead standalone model code = EA- & {Additional Machining Code} & {Flange No.} & {Gear Ratio}
     
    Specification Overview
    ❶ ❷  ❸❹       
    Type NoFlange
    Size
    Output
    Power
     [W]
    Shaft End
    Shape
    Input V
     Code
    VoltageFrequencyCurrentStarting
    Torque
    Rated
    Torque
    Rated
    Speed
    Capacitor
    [V][Hz][A][mN・m][mN・m][r/min][μF]
    EA-RM2006□606〈Pinion〉
    -GN

    〈Round〉
    -A
    -A1ph 100 500.26560481,2004.0
    600.23255401,4504.0
    -E1ph 110600.18545401,4502.5
    1ph 120600.20045401,4502.5
    -C1ph 220500.14555481,2001.0
    1ph 230500.15055481,2001.0
    -H1ph 220 600.14540601,4501.0
    1ph 230600.15040601,4501.0
    EA-RM3015□7015〈Pinion〉
    -GN

    〈Round〉
    -A
    -A1ph 100 500.401101251,2007.0
    600.561051051,4507.0
    -E1ph 110 600.43851051,4506.0
    1ph 120 600.42851051,4506.0
    -C1ph 220 500.231101251,2001.5
    1ph 230 500.231101251,2001.5
    -H1ph 220 600.20851051,4501.5
    1ph 230600.20901051,4501.5
    EA-RM4025□8025〈Pinion〉
    -GN

    〈Round〉
    -A
    -A1ph 100 500.591602001,25010.0
    600.691401651,55010.0
    -E1ph 110600.451401651,5508.0
    1ph 120600.501401651,5508.0
    -C1ph 220500.291402001,2502.2
    1ph 230500.301602001,2502.2
    -H1ph 220 600.351401651,5502.2
    1ph 230600.351401651,5502.2
    EA-RM5040□9040〈Pinion〉
    -GN

    〈Round〉
    -A
    -A1ph 100 500.783003151,25015.0
    601.053002601,55015.0
    -E1ph 110 600.792602601,55012.0
    1ph 120 600.802602601,55012.0
    -C1ph 220 500.452703151,2503.0
    1ph 230 500.452703151,2503.0
    -H1ph 220 600.452702601,5503.0
    1ph 230600.452702601,5503.0
    EA-RM5060□9060〈Pinion〉
    -GN
    -GU

    〈Round〉
    -A
    -A1ph 100 501.264704701,25025.0
    601.704703801,55025.0
    -E1ph 110601.053303801,55015.0
    1ph 120601.053803801,55015.0
    -C1ph 220500.554204701,2504.5
    1ph 230500.604604701,2504.5
    -H1ph 220 600.554203801,5504.5
    1ph 230600.604603801,5504.5
    EA-RM5090□9090〈Pinion〉
    -GU

    〈Round〉
    -A
    -A1ph 100 501.786007001,25030.0
    602.356005701,55030.0
    -E1ph 110 601.725505701,55025.0
    1ph 120601.726005701,55025.0
    -C1ph 220 500.825607001,2506.0
    1ph 230 500.815607001,2506.0
    -H1ph 220600.815605601,5506.0
    1ph 230 600.805605601,5506.0
    EA-RM5120□90120〈Pinion〉
    -GU

    〈Round〉
    -A
    -A1ph 100502.257009301,25035.0
     602.857007501,55035.0
    -E1ph 110601.906507501,55030.0
    1ph 120 601.907207501,55030.0
    -C1ph 220501.006509301,2507.0
    1ph 230 500.956509301,2507.0
    -H1ph 220 601.006007501,5507.0
    1ph 230600.956007501,5507.0

    ○ Allowable Torque When a Gearhead Is Mounted

    • Please purchase gearheads and mid-gearheads either by specifying additional machining for the motor or from the standalone product page (AC Motor Gearhead EA Series).
    • When the additional machining code GH is specified, the gear ratio is entered in the box (□) within the model number.
    • Combinations shown in the yellow cells (  )indicate that the output rotation direction is opposite to that of the motor. All other combinations have the same rotation direction.
    • The rotational speed is a reference value calculated by dividing the motor’s synchronous speed (50 Hz: 1500 r/min, 60 Hz: 1800 r/min) by the gear ratio.
    • The actual rotational speed decreases by approximately 2–20% from the listed value depending on the load.
    • If a greater gear ratio than those listed in the table is required, please add a mid-gearhead with a gear ratio of 10 between the motor and the gearhead.
      In this case, the allowable torque is 20 N·m.
     
    Type
    (Motor/Gearhead)
    Allowance Torque Unit                       
    Gear Ratio33.6567.591012.51518202530364050607590100120150180200
    50HzSpeed
    r/min
    500417300250200166150120100837560504137302520161512.5108.37.5
    60Hz600500360300240200180144120100907260504536302420181512109
    EA-RM2006
    -GN
    50HzN・m0.120.140.190.230.290.350.390.490.580.700.750.881.101.301.391.601.902.402.903.003.003.003.003.00
    kgf・cm1.221.431.942.352.963.573.985.005.927.147.658.9811.213.314.216.319.424.529.630.030.030.030.030.0
    60HzN・m0.100.120.160.190.240.290.320.410.490.580.620.730.881.101.151.301.602.002.402.603.003.003.003.00
    kgf・cm1.021.221.631.942.452.963.264.185.005.926.327.458.9811.211.713.316.320.424.52.6530.030.030.030.0
    EA-RM3015
    -GN
    50HzN・m0.300.360.510.610.760.910.971.301.501.801.942.302.703.303.484.105.005.005.005.005.005.005.005.00
    kgf・cm3.063.675.206.227.759.289.9013.215.318.319.823.427.533.735.541.850.050.050.050.050.050.050.050.0
    60HzN・m0.260.310.430.510.640.770.801.101.301.501.641.902.302.802.883.504.205.005.005.005.005.005.005.00
    kgf・cm2.653.164.385.206.537.858.1611.213.215.316.719.323.428.529.435.742.850.050.050.050.050.050.050.0
    EA-RM4025
    -GN
    50HzN・m0.490.580.810.971.201.501.552.002.402.903.173.704.405.305.576.607.908.008.008.008.008.008.008.00
    kgf・cm5.005.918.269.8912.215.315.820.424.429.632.337.744.954.156.867.380.080.080.080.080.080.080.080.0
    60HzN・m0.400.480.670.801.001.201.251.702.002.402.643.003.604.304.495.406.508.008.008.008.008.008.008.00
    kgf・cm4.084.896.838.1610.212.212.817.320.424.426.930.636.743.845.855.166.380.080.080.080.080.080.080.0
    EA-RM5040
    -GN
    50HzN・m0.770.921.301.501.902.302.383.203.804.604.885.706.908.308.5710.010.010.010.010.010.010.010.010.0
    kgf・cm7.859.3813.215.319.423.424.332.638.746.949.858.170.484.787.4100100100100100100100100100
    60HzN・m0.630.761.101.301.601.902.002.603.203.804.074.705.706.807.198.6010.010.010.010.010.010.010.010.0
    kgf・cm6.427.7511.213.216.319.320.426.532.638.741.547.958.169.373.487.7100100100100100100100100
    EA-RM5060
    -GN
    50HzN・m1.101.401.902.302.903.403.574.805.706.807.038.6010.010.010.010.010.010.010.010.010.010.010.010.0
    kgf・cm11.214.219.323.429.634.736.448.958.169.371.787.7100100100100100100100100100100100100
    60HzN・m0.921.101.501.802.302.802.993.804.605.505.706.908.3010.010.010.010.010.010.010.010.010.010.010.0
    kgf・cm9.3811.215.318.323.428.530.538.746.956.158.270.184.7100100100100100100100100100100100
    EA-RM5060
    -GU
    50HzN・m1.101.401.902.302.903.403.614.805.706.807.128.6010.010.311.612.415.518.620.020.020.020.020.020.0
    kgf・cm11.214.219.323.429.634.736.848.958.169.372.687.7100105118126158189200200200200200200
    60HzN・m0.921.101.501.802.302.803.013.804.605.505.736.908.308.309.7010.012.515.018.820.020.020.020.020.0
    kgf・cm9.3811.215.318.323.428.530.738.746.956.158.470.184.784.698.9102127153192200200200200200
    EA-RM5090
    -GU
    50HzN・m1.102.002.803.404.305.105.316.407.709.209.5511.613.616.618.120.020.020.020.020.020.020.020.020.0
    kgf・cm17.320.428.634.743.952.054.265.378.693.397.4118139169184200200200200200200200200200
    60HzN・m1.401.702.502.803.504.204.435.206.207.507.819.4011.313.514.518.820.020.020.020.020.020.020.020.0
    kgf・cm14.317.325.528.635.742.945.253.163.376.579.695.9115138148192200200200200200200200200
    EA-RM5120
    -GU
    50HzN・m2.302.703.804.505.606.807.018.5010.212.212.515.318.420.020.020.020.020.020.020.020.020.020.020.0
    kgf・cm23.427.538.745.957.169.371.586.7104124128156187200200200200200200200200200200200
    60HzN・m1.802.203.003.604.605.505.736.808.209.8010.112.414.917.819.520.020.020.020.020.020.020.020.020.0
    kgf・cm18.322.430.636.746.956.158.569.583.6100103126152181199200200200200200200200200200
     
    Alterations
    AlterationsGearhead Set PurchaseMid-Gear Set Purchase
    CodeGHGH10X
    Spec.You can purchase a gearhead set that matches the motor size and gear type.
    Please check the gearhead specification table to confirm the available gear ratios based on the motor flange number.

    [ ! ] Available gear ratios: for flange □42 → 1/3 to 1/60, others → 1/3 to 1/200.
    [Designation method] Gear ratio 1/30 → GH30
    You can purchase a mid-gear set that matches the motor size.
    When combined with a gearhead, a greater gear ratio can be achieved.

    [ ! ] Only a gear ratio of 1/10 is available.
    [Designation method] GN10X
    1 Code (Price per Code)Check on WebCheck on Web
    Product Features
    1. Basic Structure and Operating Concept
    A reversible motor is equipped with a friction brake on the rear side of the motor body and is designed for applications requiring frequent forward/reverse switching.
    A spring-loaded damper constantly applies pressure to the rotating brake disc, maintaining a consistent level of friction at all times.

    The primary functions of the friction brake are as follows:
    ① Improving instantaneous forward/reverse performance through frictional load
    ② Reducing overrun
    ③ Maintaining a constant holding torque
     (approximately 10% of the rated torque)

    2. Holding Torque and Overrun Values of the Friction Brake
    ①Please refer to the specification table for holding torque and overrun values.
    ②These values may vary depending on operating conditions such as duration of rotation and ambient temperature.
    ③During initial operation, the actual torque may be slightly lower than the listed values, so caution is required.

    3. Motor Characteristics
    Reversible motors use a capacitor-start system similar to induction motors and exhibit nearly identical torque characteristics.
    However, to enhance instantaneous forward/reverse switching performance, the starting torque is designed to be higher than that of standard induction motors.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat