(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
สินค้ายอดนิยม กว่า 2,600 แบรนด์ชั้นนำจากทั่วโลก
รวบรวมมาไว้ที่มิซูมิ พร้อมให้คุณเลือกซื้อแล้ววันนี้
Part No. : 60/22
197 ฿
Stock
Part No. : AN01
96 ฿
Stock
Part No. : S-UCF206D1
1,069 ฿
Stock
Part No. : AS1100
39 ฿
Stock
Part No. : 51100
246 ฿
Stock
Part No. : 60/32ZZ
482 ฿
Stock
NSK MICRO
Part No. : F4-10
183 ฿
2 Days
Steel Ball (Precision Ball),
SUJ2, Sized in mm
Part No. : SBM-SUJ-0.5
10 ฿
Stock
Part No. : CF5
259 ฿
2 Days
Hex Socket Head
Cam Follower
CF Type without Seal
Part No. : CF10V
554 ฿
2 Days
General Piping Use
Tube Fitting, Elbow
Part No. : PL1/4-01
125 ฿
Stock
Pressure Control
Valve Union with
Regulator Gauge
Part No. : RVUM4-4
1,269 ฿
Stock
Minimal Fitting,
Extension Fitting
Part No. : LLC-FM3-M3
65 ฿
Stock
Speed Control Valve
Elbow Type with Push-in
Joint SC3W Series
Part No. : SC3W-6-4
539 ฿
Stock
Needle Valve with Adjust Dial, Check Valve Type DVL-S Series
Part No. : DVL-S-06-H44-020
2,466 ฿
Stock
Control Equipment
TAC Air Valve Line Push Button Type Valve
Part No. : 3P
536 ฿
Stock
Hand Valve 5 Port
2 Position - 5 Port
3 Position
Part No. : 4H210-08
604 ฿
2 Days
Touch Tubes
TE Water Resistant
Polyurethane Tubes
Part No. : TE-4X2.5BK-2
307 ฿
2 Days
Nylon Tube,
for Multipurpose
Application Piping, N2
Part No. : N2-1-1/2-BK-20M
2,241 ฿
5 Days
Fluorine Resin Tube,
Clean, Heat, Cold and
Chemical Resistant, TP
Part No. : TP-1-1/4-CWH-20M
6,132 ฿
3 Days
Part No. : V-10-1A4
47 ฿
Stock
D4MC Semi-Compact
Sealed Switch
Part No. : D4MC-1000
403 ฿
Stock
Basic Switch Type Z
for General Use
Part No. : Z-01H-B
361 ฿
Stock
Part No. : BP060A
1,187 ฿
Stock
Part No. : CSFN105A-H6X
1,367 ฿
Stock
Part No. : HL-52A
3,068 ฿
2 Days
Part No. : GLS-1
451 ฿
Stock
Part No. : E2EM-X2C1 2M
2,631 ฿
Stock
Sensor Bracket:
Combination with L
Free Type
Part No. : FSK3LF050-08S
270 ฿
Stock
Part No. : OAP-4008-NK
6,584 ฿
Stock
Brass-Made General Purpose 600 Model Threaded Ball Valve
Part No. : TK-6A
387 ฿
Stock
Brass General-Purpose 125 Threaded Gate Valve
Part No. : FH-10A
434 ฿
Stock
Screw Fitting 45-Degree
Female/Male Elbow
Part No. : SHL-83838
426 ฿
Stock
High Coupler
Small-Diameter
Steel NBR SF Type
Part No. : 20SF-STL-NBR
213 ฿
Stock
Light Coupling
E3/E7 Series Socket
Bulkhead Straight
Part No. : CPSE3M-4
415 ฿
Stock
Light Coupling
E3/E7 Series Plug One
Touch Fitting Straight
Part No. : CPPE3-4
111 ฿
Stock
Part No. : Y-160F-06S
1,336 ฿
Stock
Part No. : FS-15
289฿
( 10 Pcs/Pack )
Stock
Brass Ball Valve
BBS Series Butterfly
Handle Type
HAMAI
Part No. : BBS-77-08RC
299 ฿
2 Days
Taper Screw Plug for
Piping (Sunk Head Plug)
SFT/SFTS/SFTS-PS
Part No. : SFT-1
128 ฿
( 10 Pcs/Pack )
Stock
Push on Pin Terminal
PC/PCE Type
Part No. : PC4009-F
434 ฿
( 100 Pcs/Pack )
Stock
Round Metal Connector
NCS Series
Part No. : NCS-163-R-CH
234 ฿
Stock
Part No. : P-732
2,383 ฿
Stock
Contact Pin Standard
.062 Inch Terminal
Part No. : 1561GL
40 ฿
Stock
Soldering/DIP-Type
Connector 57 Series
DDK
Part No. : 57-10240
476 ฿
Stock
Part No. : RSEL-2002W
421 ฿
Stock
Part No. : RSHN-2010
1,030 ฿
Stock
Part No. : S8VS-03024
2,901 ฿
Stock
Switching Power Supply
150W Single Output
Part No. : PBA150F-12
3,449 ฿
2 Days
Part No. : MP2545
869 ฿
2 Days
Part No. : PCN7-1H40
1,428 ฿
Stock
Part No. : PCN-COM201
782 ฿
Stock
Connector Terminal Block
Conversion Unit Slim
Part No. : XW2D-20G6
1,234 ฿
Stock
Multi Rail Type
Terminal Block Jump Up
Part No. : TXU10
89฿
Stock
DIN Rail Ultra Thin
Relaying Terminal Block
Part No. : 2001-1204
66 ฿
2 Days
Terminal Relay
G6D-F4B / G3DZ-F4B
Part No. : G6D-F4B DC24
1,257 ฿
Stock
Part No. : 4BND DC5
1,448 ฿
Stock
LED Small Layered
Signal Light LCE
Part No. : LCE-302A-RYG
2,448 ฿
Stock
Part No. : FR-E720-0.2K
4,375 ฿
Stock
MIYAMA ELECTRIC
Part No. : DS-060K-S-LG
126 ฿
2 Days
Industrial SDHC Card
SLC Class 10
Part No. : TS8GSDHC100I
4,275 ฿
2 Days
DAQ 8-CH Relay Outputs & 8-CH Insolated
DI PCI Cards
Part No. : PCI-7250
10,588 ฿
Stock
Part No. : DIO-1616L-PE
13,916 ฿
4 Days
Monitor Arm Pole for
Installation EA764AG-28
Part No. : EA764AG-28
3,120 ฿
4 Days
Part No. : WH-V0808-500
186 ฿
2 Days
สอบถามรายละเอียดเพิ่มเติมหรือปรึกษาเรื่องเวลารับคำสั่งซื้อและกำหนดส่ง
ติดต่อฝ่าย Customer Service
โทร.038-959-200 กด 1 หรือ อีเมล cs@misumi.co.th