Touch Tube, TE Water Resistance Polyurethane Tube

Brand :
CHIYODA

Caution

  • Delivery dates are unstable due to difficulties in obtaining materials and components. There is no estimated date for the next restock of items that are currently unavailable for order.
  • The cutting service has ended in July 2021. The substitute products are PUT/PUTL. Check the detailed specifications on each MISUMI-VONA product page.
  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

Polyurethane tube with excellent water resistance and oil resistance, suitable for equipment piping.
[Features]
· Resistant to air leakage, and tube attachment and removal are smooth
· Piping is possible for both air and industrial water
· Excellent flexibility allows use for piping with a very small bending radius and in narrow locations
· Superior mechanical strength, especially abrasion resistance, making it ideal for equipment piping and robot piping
· Excellent outer diameter accuracy
· Cut marks are printed at 1 m intervals, making cutting work and inventory management easy
· Easy to check remaining quantity
[Applications]
· Ideal for industrial water piping and air piping in general (including internal device piping, facility piping, air tools, etc.)

Product Specification

Touch Tube, TE Water Resistance Polyurethane Tube:Related images

Product Specification

Operating fluidCompressed AirIndustrial waterVacuum
Operating temperature range-5 to 60°C+5 to +40°C-5 to 60°C
Burst pressure3 MPa
Maximum operating pressure0.8 MPa0.3 MPa-100 kPa
Water hammer is considered for industrial water pressure.
Compatible FittingsTouch connector five, Touch connector mini,
Touch connector FUJI, Touch connector,
Sleeve connector, Hose fitting
  • *The above pressure values were measured at room temperature (20℃). If industrial water is to be used, please select a fitting that is compatible with such water.
  • *No freezing.

Correction coefficient for burst pressure by temperature

Touch Tube, TE Water Resistance Polyurethane Tube:Related images

 

Normal operating pressure (MPa) = burst pressure x correction coefficient x 1/4

 

Specifications Table

Part number
Model
Outer diameter x inner diameter
O.D. x I.D.
(mm)
Minimum bending radius
Min.Turning
Radius (mm)
outer diameter accuracy
Tolerance
(mm)
Weight
Weight
(kg/m)
Color
Color
TE-4 x 2.54 x 2.55+/- 0.10.009BK
LB
W
C
Y
LG
R
CBL
G
OR
CY
CR
CG
TE-66 x 4120.019
TE-88 x 5150.037
TE-1010 x 6.525+0.1
-0.15
0.055
TE-1212 x 8280.076
TE-1616 x 11300.127 
  • TE-4, 6, 8, 10, 12: Total 13 colors
  • TE-16: Total 10 colors excluding CY, CR, CG
 
  • BK (Black): Black
  • LB (Light Blue): Blue
  • W (White): White
  • C (Transparent): Transparent
  • Y (Yellow): Yellow
  • LG (Light Green): Light green
  • R (Red): Red
  • CBL (Trans Blue): Transparent blue
  • G (Green): Green
  • OR (Orange): Orange
  • CY (Trans Yellow): Transparent yellow
  • CR (Trans Red): Transparent red
  • CG (Trans Green): Transparent green

Product Feature Details

Features

  • Piping is possible for both air and industrial water.
  • Excellent flexibility with an extremely small bending radius.
  • Ideal for air piping in factories.
  • Excellent mechanical strength, especially abrasion resistance, making it ideal for equipment piping and robot piping.
  • Please refer to the model list for outer diameter accuracy.
  • Cut marks are printed at 1 m intervals, making it ideal for cut work and inventory management.
Touch Tube, TE Water Resistance Polyurethane Tube:Related images

 

Features diagram

 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat