(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small terminal relay for 4-point output.
[Features]
· Equipped with four G6B mini-relays that are compact, highly sensitive, and highly resistant to dielectric surges, and that can switch 5 amps of power.
· Sealed plastic construction used for relays.
· Easy wiring with separated input/output terminals.
· Includes LED operation indicators.
· Built-in diode for absorption of coil surges.
· Special socket used for easy relay replacement (except for high reliability types).
[Applications]
· As a relay for connecting loads of solenoid valves, etc., to controllers such as PLCs, etc.
Product Catalog
Terminal Relay G6B-4□□ND Specifications
Terminal Relay G6B-4□□ND external appearance
Mounting Method | For Both DIN Track Mounting and Screw Mounting | |
---|---|---|
Coil Side Terminal Shape | Phillips Screw Terminal Type | |
Contact Configuration | Format | Rated Voltage (V) |
1 a × 4 (Standard Type) | Model G6B-4BND | 5 DC |
12 DC | ||
DC 24 | ||
1 a × 4 (High Durability Type) | Model G6B-47BND | 12 V DC |
DC 24 | ||
1 a × 4 (High Reliability Type) | Model G6B-48BND | 12 V DC |
DC 24 |
Terminal relay G6B-4□□ND external dimensions
Part Number |
---|
G6B-4BND DC5 |
G6B-4BND DC12 |
G6B-4BND DC24 |
G6B-47BND DC12 |
G6B-47BND DC24 |
G6B-48BND DC12 |
G6B-48BND DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Classification | Load current (A) | Coil rated voltage (V) | Safety standards |
---|---|---|---|---|---|---|---|---|---|
฿ 1,328.00 ฿ 995.47 | RELAY | 1 Piece(s) | Same day | Standard Type | 5 | DC5 | UL/CSA/VDE | ||
฿ 2,433.00 ฿ 2,086.05 | RELAY | 1 Piece(s) | 45 Day(s) | Standard Type | 5 | DC12 | UL/CSA/VDE | ||
฿ 1,477.00 ฿ 935.53 | RELAY | 1 Piece(s) | Same day | Standard Type | 5 | DC24 | UL/CSA/VDE | ||
฿ 1,540.00 ฿ 1,315.01 | RELAY | 1 Piece(s) | 5 Day(s) | High durability type | 5 | DC12 | UL/CSA/VDE | ||
฿ 1,543.00 ฿ 977.80 | RELAY | 1 Piece(s) | Same day | High durability type | 5 | DC24 | UL/CSA/VDE | ||
฿ 1,600.00 ฿ 1,359.04 | RELAY | 1 Piece(s) | 5 Day(s) | High reliability type | 2 | DC12 | VDE | ||
฿ 1,545.84 | RELAY | 1 Piece(s) | Same day | High reliability type | 2 | DC24 | VDE |
Loading...
Terminal shape | Phillips screw terminal | Mounting structure | Shared DIN rail/screw mounting | Dimension height(mm) | 78 |
---|---|---|---|---|---|
Dimension width(mm) | 43 | Dimension depth(mm) | 28 |
How can we improve?
How can we improve?