(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Self-relieving type manual valve with compact design.
[Features]
· Non-relieving type (quasi-standard) is available.
· The configuration and control of the pneumatic circuit can be simplified, and the size of the mechanical device can be reduced.
· Combination of basic valve and actuator for valve operation is possible.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.
Part Number |
---|
2P |
3P |
4P |
4PP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Number of Positions and Valve Function | Effective Sectional Area (mm2) | Holding Mechanism | Exhaust Method |
---|---|---|---|---|---|---|---|---|---|---|
฿ 747.50 | SPECIAL TYPE VALVE | 1 Piece(s) | Same day | 2-Port | 2-position Normally Closed | 1.8 | - | - | ||
฿ 747.50 | SPECIAL TYPE VALVE | 1 Piece(s) | Same day | 3-Port | 2-position Normally Closed | 1.8 | - | Independent Exhaust | ||
฿ 1,332.50 | SPECIAL TYPE VALVE | 1 Piece(s) | Same day | 5-Port | 2-position exhaust | 2.5 | - | Independent Exhaust | ||
฿ 1,538.33 | SPECIAL TYPE VALVE | 1 Piece(s) | Same day | 5-Port | 2-position exhaust | 2.5 | With Holding Mechanism | Independent Exhaust |
Loading...
Main Body Shape | Block vertical-type | Switching Operation | Pushbutton | Pipe Port Type | M |
---|---|---|---|---|---|
Plumbing Thread Nominal | M5 | Plumbing Type and Direction | Direct side | Mounting Method | Panel Mounted |
Push Button Type | Flat Long Head | Color of the operation part | Silver | Options of Holding Mechanism | No |
How can we improve?
How can we improve?