(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This nylon tube N2 features excellent oil resistance, chemical resistance, and abrasion resistance. The group 2 type can be used at a maximum of 4.8 Mpa (at 20°C).
[Features]
· Product features superior oil resistance and chemical resistance properties.
· The group 2 type can be used at a maximum of 4
· .8 Mpa (at 20°C).
· Product features superior abrasion resistance
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Service Usage | O.D. *O.D. of the outer layer for the two-layer type (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Operating Environment | Color | Minimum Bending Radius (mm) | Operating Temperature Range (when using air) (°C) | Operating Pressure Range (when using air) (MPa) | Length (M) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,240.90 ฿ 1,161.01 | TUBE | 1 Piece(s) | Same day | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | 45 | -40~100 | ~2.3 | 20 | ||
฿ 9,725.40 ฿ 5,761.33 | TUBE | 1 Piece(s) | Same day | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | 45 | -40~100 | ~2.3 | 100 | ||
฿ 607.74 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 729.29 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 850.84 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 972.39 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 1,093.94 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 1,215.48 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 1,519.35 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 1,823.23 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 2,066.32 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 2,309.42 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 2,240.90 | NTA TUBE | 1 Piece(s) | 9 Day(s) | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Blue | 45 | -40~100 | ~2.3 | 20 | ||
฿ 10,519.77 | NTA TUBE | 1 Piece(s) | 9 Day(s) | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Blue | 45 | -40~100 | ~2.3 | 100 | ||
฿ 2,240.90 | NTA TUBE | 1 Piece(s) | 7 Day(s) | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | [Green] Green | 45 | -40~100 | ~2.3 | 20 | ||
฿ 10,449.79 | NTA TUBE | 1 Piece(s) | 23 Day(s) | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | [Green] Green | 45 | -40~100 | ~2.3 | 100 | ||
฿ 2,151.13 ฿ 1,207.00 | TUBE | 1 Piece(s) | Same day | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | 45 | -40~100 | ~2.3 | 20 | ||
฿ 10,453.35 ฿ 5,681.40 | TUBE | 1 Piece(s) | Same day | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | 45 | -40~100 | ~2.3 | 100 | ||
฿ 607.74 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 729.29 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 850.84 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 972.39 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 1,093.94 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 1,215.48 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 1,519.35 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 1,823.23 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 2,066.32 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 2,309.42 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 4,254.19 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 5,896.26 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 6,553.55 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 7,229.42 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 12.7 | ~15 | 9.56 | ~10 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 2,240.90 | NTA TUBE | 1 Piece(s) | 23 Day(s) | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Red | 45 | -40~100 | ~2.3 | 20 | ||
฿ 10,449.79 | NTA TUBE | 1 Piece(s) | 7 Day(s) | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Red | 45 | -40~100 | ~2.3 | 100 | ||
฿ 2,240.90 | NTA TUBE | 1 Piece(s) | 7 Day(s) | No | 12.7 | ~15 | 9.56 | ~10 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Yellow | 45 | -40~100 | ~2.3 | 20 | ||
฿ 815.82 | NTA TUBE | 1 Piece(s) | 5 Day(s) | No | 6.35 | ~7 | 4.57 | ~5 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | 23 | -40~100 | ~2.3 | 20 | ||
฿ 3,694.92 | NTA TUBE | 1 Piece(s) | 5 Day(s) | No | 6.35 | ~7 | 4.57 | ~5 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | 23 | -40~100 | ~2.3 | 100 | ||
฿ 292.95 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 327.32 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 361.69 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 396.07 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 430.44 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 464.81 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 551.61 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 661.94 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 750.19 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 838.45 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 1,544.52 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 2,113.16 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 2,348.90 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 2,591.23 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 815.82 | NTA TUBE | 1 Piece(s) | 5 Day(s) | No | 6.35 | ~7 | 4.57 | ~5 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Blue | 23 | -40~100 | ~2.3 | 20 | ||
฿ 3,694.92 | NTA TUBE | 1 Piece(s) | 5 Day(s) | No | 6.35 | ~7 | 4.57 | ~5 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Blue | 23 | -40~100 | ~2.3 | 100 | ||
฿ 841.90 | TUBE | 1 Piece(s) | Same day | No | 6.35 | ~7 | 4.57 | ~5 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | 23 | -40~100 | ~2.3 | 20 | ||
฿ 3,694.92 | NTA TUBE | 1 Piece(s) | 5 Day(s) | No | 6.35 | ~7 | 4.57 | ~5 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | 23 | -40~100 | ~2.3 | 100 | ||
฿ 292.95 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 327.32 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 361.69 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 396.07 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 430.44 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 464.81 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 551.61 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 661.94 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 750.19 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 838.45 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 1,544.52 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 2,113.16 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 2,348.90 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 2,591.23 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 6.35 | ~7 | 4.57 | ~5 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | - | - | - | - | ||
฿ 796.08 | NTA TUBE | 1 Piece(s) | 7 Day(s) | No | 6.35 | ~7 | 4.57 | ~5 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Red | 23 | -40~100 | ~2.3 | 20 | ||
฿ 796.08 | NTA TUBE | 1 Piece(s) | 7 Day(s) | No | 6.35 | ~7 | 4.57 | ~5 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Yellow | 23 | -40~100 | ~2.3 | 20 | ||
฿ 3,866.71 | NTA TUBE | 1 Piece(s) | 7 Day(s) | No | 6.35 | ~7 | 4.57 | ~5 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Yellow | 23 | -40~100 | ~2.3 | 100 | ||
฿ 441.86 | NTA TUBE | 1 Piece(s) | 7 Day(s) | No | 3.18 | ~4 | 2.25 | ~3 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | 13 | -40~100 | ~2.3 | 20 | ||
฿ 1,630.88 | NTA TUBE | 1 Piece(s) | 7 Day(s) | No | 3.18 | ~4 | 2.25 | ~3 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | 13 | -40~100 | ~2.3 | 100 | ||
฿ 371.88 | NTA TUBE | 1 Piece(s) | Same day | No | 3.18 | ~4 | 2.25 | ~3 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | 13 | -40~100 | ~2.3 | 20 | ||
฿ 1,630.88 | NTA TUBE | 1 Piece(s) | 7 Day(s) | No | 3.18 | ~4 | 2.25 | ~3 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Milky White | 13 | -40~100 | ~2.3 | 100 | ||
฿ 1,476.83 ฿ 986.23 | NTA TUBE | 1 Piece(s) | Same day | No | 9.53 | ~10 | 6.99 | ~7 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | 29 | -40~100 | ~2.3 | 20 | ||
฿ 6,699.99 | NTA TUBE | 1 Piece(s) | 5 Day(s) | No | 9.53 | ~10 | 6.99 | ~7 | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | 29 | -40~100 | ~2.3 | 100 | ||
฿ 383.23 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 459.87 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 536.52 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 613.16 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 689.81 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 766.45 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 958.06 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 1,149.68 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 1,302.97 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 1,456.26 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 2,682.58 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - | ||
฿ 3,412.26 | NTA TUBE | 1 Piece(s) | 3 Day(s) | Presence | 9.53 | ~10 | 6.99 | ~7 | Abrasion Resistance / Oil Resistance / Chemical Resistance | Black | - | - | - | - |
Loading...
Type | Straight | Material | Nylon | Applicable Fluid | Water / Air / General Hydraulic Oil |
---|---|---|---|---|---|
Material: Nylon | Pressure Resistant Nylon |
How can we improve?
How can we improve?