Long Distance Proximity Sensor [E2EM]

Brand :
OMRON

Caution

    Product Description

    [Features]
    · Long range detection of up to 30 mm.
    · Troubles caused by workpiece collision is also reduced, helping ensure more secure mounting.
    · No polarity for easier wiring (DC 2-wire type).
    · A cord protector to prevent wire breakage is used as standard.

    Ordering Information of OMRON Proximity Sensors

    DC 2-Wire, Pre-wired Models of OMRON Proximity Sensors

    OMRON Proximity Sensors

    DC 3-Wire, Pre-wired Models of OMRON Proximity Sensors

    OMRON Proximity Sensors

    DC 3-Wire, M12 Connector Models of OMRON Proximity Sensors

    OMRON Proximity Sensors

    Dimensional Drawing of OMRON Proximity Sensors

    Pre-wired Models (Shielded) of OMRON Proximity Sensors

    OMRON Proximity SensorsOMRON Proximity Sensors

    Pre-Wired Models (Unshielded) of OMRON Proximity Sensors

    OMRON Proximity Sensors
    OMRON Proximity Sensors

    Connector Models (Shielded) of OMRON Proximity Sensors

    OMRON Proximity SensorsOMRON Proximity Sensors
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Long Distance Proximity Sensor [E2EM] | OMRON | MISUMI Thailand