1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Low Contact Switch

Low Contact Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,194.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A low contact force of 0.1N.
· By using a non-contact circuit for the built-in switch, a low contact force that is as close to non-contact as possible is achieved. (However, since an amplifier is used, the drawbacks of hysteresis and temperature drift remain compared to the contact type.)
· Non-contact type that uses a non-contact circuit for the contact structure.
· Realizes a low contact force of 0.1N while maintaining contact type reliability.
[Application]
· Ideal for positioning work pieces that are easily damaged, such as semiconductors and ceramics.
· Convenient for detecting minute parts that are easily deformed.

Part Number
CSFN105A-H6X
CSFSN10A-H6X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Shape Cylindrical Outer Diameter
(mm)
Nominal of Thread (M)

฿ 1,366.56

METROL CONTACT SWITCHES 1 Piece(s) Same day 10Bolt Type-M10×0.5

฿ 1,194.28

METROL 1 Piece(s) 3 Day(s) 10Cylindrical Type10-

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type Tip shape R Contact Environment Standard
Body Material SUS303 Contact Material SUS303 Stroke(mm) 2
Contact Point Type Contact type NO Operating Temperature Range(°C) 0::60 Operating Point(mm) 0.4
Repeatability 0.01mm Contact Force(N) 0.1 Tip diameter Ø2
Protection Structure IP40 LED No