(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dispenser Type Adhesives

Dispenser Type Adhesives products from the Processing Tools category can be selected based on many product specifications such as Product Type, Color, Other. The recommended brands for Dispenser Type Adhesives are MUSASHI ENGINEERING, RS Pro. The products of Dispenser Type Adhesives are offered in a total of 17 items and the product details can easily be compared. Tools that every factory must have to help with craftsmanship and production. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • Others
17 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Performance ECO Dispenser, SMART SHOT
    Until 30/04/2024

    Sale
    Until 30/04/2024

    High Performance ECO Dispenser, SMART SHOT

    MUSASHI ENGINEERING

    A dispenser that reduces power consumption by 1/2, increases accuracy greatly, and boasts incredible dispensing performance.
    [Features]
    · Equipped with discharge conditions setup function.
    · A compact type with a lightweight design no more than 1/2 the conventional model.
    · Reduces power consumption by half, lowering costs.
    · Adopts a wide range dispensing timer.
    · Discharge pressure digital display type available (SMART SHOTR MS-1D).
    [Applications]
    · Adhesion, potting, coating, sealing, filling, dotted coating, line drawing coating, etc.
    From: ฿ 58,200.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Double Thread Screw Taper Nozzle
    Until 30/04/2024
    Double Thread Screw Taper Nozzle
    Double Thread Screw Taper Nozzle

    Sale
    Until 30/04/2024

    Double Thread Screw Taper Nozzle

    MUSASHI ENGINEERING

    A polyethylene (PE) nozzle.
    [Features]
    · Tapered for high liquid fluidity, ideal for discharge of highly viscous liquid agent.
    · Double thread design securely screws into the syringe.
    [Applications]
    · Nozzle to be attached to the syringe tip.
    From: ฿ 2,452.85
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adapter Tube (with Stopper) for Syringes
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Adapter Tube (with Stopper) for Syringes

    MUSASHI ENGINEERING

    Tube to connect dispensers and syringes to provide air pressure.
    [Features]
    · Material Adapter: polyacetal, tube: special elastomer resin, O-ring: fluorine rubber.
    [Applications]
    · Tube for dispenser.
    From: ฿ 1,425.84
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MUSASHI Metal Needle
    Until 30/04/2024

    Sale
    Until 30/04/2024

    MUSASHI Metal Needle

    MUSASHI ENGINEERING

    Metal needle that uses a pin made of SUS and features outstanding durability.
    [Features]
    · Also supports discharge under high temperature conditions.
    · Usable with solvent-based solutions and UV-based solutions.
    · Material Needle: stainless steel (SUS304), needle base: brass (Ni plated).
    [Applications]
    · Needle to be attached to the syringe tip.
    From: ฿ 635.80
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Syringe Tip Cap
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Syringe Tip Cap

    MUSASHI ENGINEERING

    [Features]
    · Cap to seal the syringe tip.
    [Applications]
    · For storage or transportation with the solution packed.
    From: ฿ 941.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Clear Syringe Scale with Scale (ml) 50
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Clear Syringe Scale with Scale (ml) 50

    MUSASHI ENGINEERING

    [Features]
    · Outstanding fluid characteristics due to unique shape.
    · Resolves "breathing phenomenon" of plungers due to syringe inner straight design.
    [Applications]
    · Dispenser dedicated polypropylene container.
    From: ฿ 7,990.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Double Thread Screw Plastic Needle
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Double Thread Screw Plastic Needle

    MUSASHI ENGINEERING

    A double threaded plastic needle that enables safe and reliable syringe attachment.
    [Features]
    ·The large four-blade design ensures secure screwing into the syringe.
    ·The needle size can be identified by the color of the needle base.
    ·Material Needle: Stainless steel (SUS304), needle base: Polypropylene (PP).
    [Applications]
    ·A needle attached to the tip of the syringe.
    From: ฿ 1,359.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    UV Block Syringe with Graduations Capacity (ml) 50
    Until 30/04/2024

    Sale
    Until 30/04/2024

    UV Block Syringe with Graduations Capacity (ml) 50

    MUSASHI ENGINEERING

    [Features]
    · Blocks UV completely.
    · Improved transmissivity in the visible light region allows the remaining amount of liquid agent to be seen clearly.
    [Applications]
    · Polypropylene container supporting UV curable liquid materials.
    From: ฿ 9,635.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Clear Syringe with Gradation Capacity 10 ml
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Clear Syringe with Gradation Capacity 10 ml

    MUSASHI ENGINEERING

    Syringe with outstanding fluid characteristics due to unique shape.
    [Features]
    · Resolves "breathing phenomenon" of plungers due to syringe inner diameter straight design.
    · Silicone-free.
    · Material: polypropylene (PP).
    [Applications]
    · Dispenser dedicated polypropylene container.
    From: ฿ 2,396.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    fluoropolymer Tube for Tubing Dispenser
    Until 30/04/2024

    Sale
    Until 30/04/2024

    fluoropolymer Tube for Tubing Dispenser

    MUSASHI ENGINEERING

    Fluid sending tube for tubing dispenser during fluid discharge.
    [Features]
    · Available in a wide variety according to the viscosity and discharge rate of liquid material to be discharged.
    · Material: PTFE.
    [Applications]
    · fluoropolymer tube for tubing dispenser.
    From: ฿ 1,901.82
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Miracle Wiper, Plunger
    Until 30/04/2024
    Miracle Wiper, Plunger
    Miracle Wiper, Plunger

    Sale
    Until 30/04/2024

    Miracle Wiper, Plunger

    MUSASHI ENGINEERING

    Plunger that completely discharges the solvent inside the syringe and reduces solvent cost.
    [Features]
    · The dual wipe structure ensures thorough cleaning of liquids.
    · Material: polyethylene (PE).
    [Applications]
    · Syringe-dedicated plunger which will be inserted in a syringe containing liquid to fully discharge it with high precision.
    From: ฿ 2,179.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adapter Tube O-Ring for Syringes
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Adapter Tube O-Ring for Syringes

    MUSASHI ENGINEERING

    A replacement O-ring for tube adapters to connect a dispenser and a syringe and supply air pressure.
    From: ฿ 1,413.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    UV Block Syringe with Graduations Capacity (ml) 10/50
    Until 30/04/2024
    UV Block Syringe with Graduations Capacity (ml) 10/50
    UV Block Syringe with Graduations Capacity (ml) 10/50

    Sale
    Until 30/04/2024

    UV Block Syringe with Graduations Capacity (ml) 10/50

    MUSASHI ENGINEERING

    [Features]
    · Completely shuts out UV.
    · Improved transmissivity in the visible light region allows the remaining amount of liquid agent to be seen clearly.
    [Applications]
    · Polypropylene container dedicated for UV curable liquid materials.
    From: ฿ 6,111.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Silicone tube for tubing dispenser
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Silicone tube for tubing dispenser

    MUSASHI ENGINEERING

    [Features]
    · Fluid sending tube for tubing dispenser during fluid discharge.
    · Available in a wide variety according to the viscosity and discharge rate of liquid material to be discharged.
    [Applications]
    · Silicone tube for tubing dispenser.
    From: ฿ 2,833.37
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adhesive Dispensers
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Adhesive Dispensers

    RS Pro

    Static mixing nozzles for use with structural adhesive cartridge systems in adhesive dispensing guns (also known as caulking guns). These static mixing nozzles are designed with a helical mixing baffle, which ensures full mixing. The ends of the mixers can be cut back to increase the bead size applied. The epoxy mixing nozzle has a bell inlet, which fits Nordson EFD valve manifolds and large volume cartridges that port the two different materials directly into the mixer. Easy to clean by removing the mixer and wiping the manifold.
    Easy to use and can be cut to alter bead size Easy to clean
    Smooth even application
    Helical mixing baffle
    From: ฿ 969.03
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Head Cap
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Head Cap

    MUSASHI ENGINEERING

    [Features]
    · Cap to seal the syringe top.
    [Applications]
    · For storage or transportation with the solution packed.
    From: ฿ 1,292.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    T90 Threadlocker
    Until 30/06/2024

    Sale
    Until 30/06/2024

    T90 Threadlocker

    RS Pro

    Our RS Pro T90 is a medium strength thread locking adhesive is an excellent product for when you need a sealant to penetrate the smallest pores. The adhesive fluoresces under UV lamps enabling you to inspect easier.
    Prevent loosening of metal threaded fasteners
    Secures close fitting cylinder parts
    Can apply heat to help speed up curing
    From: ฿ 914.63
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
Other
You can add up to 6 items per a category to the compare list.
Sale
High Performance ECO Dispenser, SMART SHOT
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Double Thread Screw Taper Nozzle
Until 30/04/2024
Double Thread Screw Taper Nozzle
Double Thread Screw Taper Nozzle
You can add up to 6 items per a category to the compare list.
Sale
Adapter Tube (with Stopper) for Syringes
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
MUSASHI Metal Needle
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Syringe Tip Cap
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Clear Syringe Scale with Scale (ml) 50
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Double Thread Screw Plastic Needle
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
UV Block Syringe with Graduations Capacity (ml) 50
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Clear Syringe with Gradation Capacity 10 ml
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
fluoropolymer Tube for Tubing Dispenser
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Miracle Wiper, Plunger
Until 30/04/2024
Miracle Wiper, Plunger
Miracle Wiper, Plunger
You can add up to 6 items per a category to the compare list.
Sale
Adapter Tube O-Ring for Syringes
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
UV Block Syringe with Graduations Capacity (ml) 10/50
Until 30/04/2024
UV Block Syringe with Graduations Capacity (ml) 10/50
UV Block Syringe with Graduations Capacity (ml) 10/50
You can add up to 6 items per a category to the compare list.
Sale
Silicone tube for tubing dispenser
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Adhesive Dispensers
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Head Cap
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
T90 Threadlocker
Until 30/06/2024
Brand

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

RS Pro

MUSASHI ENGINEERING

RS Pro

Product Series

High Performance ECO Dispenser, SMART SHOT

Double Thread Screw Taper Nozzle

Adapter Tube (with Stopper) for Syringes

MUSASHI Metal Needle

Syringe Tip Cap

Clear Syringe Scale with Scale (ml) 50

Double Thread Screw Plastic Needle

UV Block Syringe with Graduations Capacity (ml) 50

Clear Syringe with Gradation Capacity 10 ml

fluoropolymer Tube for Tubing Dispenser

Miracle Wiper, Plunger

Adapter Tube O-Ring for Syringes

UV Block Syringe with Graduations Capacity (ml) 10/50

Silicone tube for tubing dispenser

Adhesive Dispensers

Head Cap

T90 Threadlocker

From

฿ 58,200.00

Special Price

On Sale Until 30/04/2024

฿ 2,452.85

Special Price

On Sale Until 30/04/2024

฿ 1,425.84

Special Price

On Sale Until 30/04/2024

฿ 635.80

Special Price

On Sale Until 30/04/2024

฿ 941.00

Special Price

On Sale Until 30/04/2024

฿ 7,990.00

Special Price

On Sale Until 30/04/2024

฿ 1,359.00

Special Price

On Sale Until 30/04/2024

฿ 9,635.00

Special Price

On Sale Until 30/04/2024

฿ 2,396.00

Special Price

On Sale Until 30/04/2024

฿ 1,901.82

Special Price

On Sale Until 30/04/2024

฿ 2,179.00

Special Price

On Sale Until 30/04/2024

฿ 1,413.00

Special Price

On Sale Until 30/04/2024

฿ 6,111.00

Special Price

On Sale Until 30/04/2024

฿ 2,833.37

Special Price

On Sale Until 30/04/2024

฿ 969.03

Special Price

On Sale Until 30/06/2024

฿ 1,292.00

Special Price

On Sale Until 30/04/2024

฿ 914.63

Special Price

On Sale Until 30/06/2024

Days to Ship 25 Day(s) Same day 1 Day(s) Same day Same day Same day 1 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) Same day 1 Day(s) 19 Day(s) 7 Day(s) 10 Day(s) 7 Day(s)
Product TypeDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveDispenser type adhesive-Dispenser type adhesive-
Color---------Other-Other-Other---
Other-Option-OptionOption-Option-OptionOptionOptionOptionOptionOption-Option-

Loading...

  1. 1

Related Categories to Dispenser Type Adhesives