(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Metal Lock (High Strength, for Metals)
CEMEDINE
From: ฿ 775.00 |
---|
Days to Ship: 11 Day(s) |
From: ฿ 922.00 |
---|
Days to Ship: Same day |
3M Scotch Weld, Metal Grip, Dedicated Nozzle
3M
From: ฿ 179.43 |
---|
Special Price |
Days to Ship: 12 Day(s) |
2-Liquid Epoxy Resin Adhesive Set (Low Temperature Curing Type)
THREEBOND
From: ฿ 2,215.00 |
---|
Days to Ship: 13 Day(s) |
3M Scotch-Weld EPX Adhesive DP190 Gray 48.5ml
3M
From: ฿ 2,362.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Epoxy Resin Adhesive 2000 Cartridge Type Air Gun for 2000 Epoxy
ARALDITE
From: ฿ 35,953.66 |
---|
Days to Ship: 40 Day(s) |
3M
From: ฿ 5,841.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Epoxy Resin Adhesive 2000 Cartridge Type Eco Gun for 2000 Epoxy
ARALDITE
From: ฿ 7,980.91 |
---|
Days to Ship: 12 Day(s) |
From: ฿ 420.00 |
---|
Special Price |
Days to Ship: 16 Day(s) |
RS Pro
From: ฿ 969.03 |
---|
Special Price |
Days to Ship: 7 Day(s) |
2-Part Mixing Adhesive Pegalock, Gun Dedicated for Pegalock G-50
KOATSU GAS
From: ฿ 3,379.36 |
---|
Days to Ship: 14 Day(s) |
Adhesive System Anchor Cement Mortar Anchor Q-Tight (Rotation/Impact Type)
KFC
From: ฿ 292.61 |
---|
Days to Ship: 19 Day(s) |
Adhesive Type Anchor Cement Mortar Anchor SR Tight (Rotation/Impact Type)
KFC
From: ฿ 124.47 |
---|
Days to Ship: 19 Day(s) |
FISCHER
From: ฿ 1,577.00 |
---|
Days to Ship: 10 Day(s) |
FISCHER
From: ฿ 1,336.42 |
---|
Days to Ship: 19 Day(s) |
Adhesive Anchor Bolt Mate EP-400 J System
MAEDAKOSEN
From: ฿ 1,393.00 |
---|
Days to Ship: 40 Day(s) |
Dispenser for 30/50ml EA934WF-50
ESCO
From: ฿ 5,100.00 |
---|
Days to Ship: 12 Day(s) |
RS Pro
From: ฿ 914.63 |
---|
Special Price |
Days to Ship: 7 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Color |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | CEMEDINE | THREEBOND | 3M | THREEBOND | 3M | ARALDITE | 3M | ARALDITE | AS ONE | RS Pro | KOATSU GAS | KFC | KFC | FISCHER | FISCHER | MAEDAKOSEN | ESCO | RS Pro |
Product Series | 2-Liquid Epoxy Resin Adhesive Set (Low Temperature Curing Type) | Epoxy Resin Adhesive 2000 Cartridge Type Air Gun for 2000 Epoxy | Epoxy Resin Adhesive 2000 Cartridge Type Eco Gun for 2000 Epoxy | 2-Part Mixing Adhesive Pegalock, Gun Dedicated for Pegalock G-50 | Adhesive System Anchor Cement Mortar Anchor Q-Tight (Rotation/Impact Type) | Adhesive Type Anchor Cement Mortar Anchor SR Tight (Rotation/Impact Type) | ||||||||||||
From | ฿ 775.00 | ฿ 922.00 | ฿ 179.43 Special Price On Sale Until 30/04/2024 | ฿ 2,215.00 | ฿ 2,362.00 Special Price On Sale Until 30/04/2024 | ฿ 35,953.66 | ฿ 5,841.00 Special Price On Sale Until 30/04/2024 | ฿ 7,980.91 | ฿ 420.00 Special Price On Sale Until 30/04/2024 | ฿ 969.03 Special Price On Sale Until 30/06/2024 | ฿ 3,379.36 | ฿ 292.61 | ฿ 124.47 | ฿ 1,577.00 | ฿ 1,336.42 | ฿ 1,393.00 | ฿ 5,100.00 | ฿ 914.63 Special Price On Sale Until 30/06/2024 |
Days to Ship | 11 Day(s) | Same day | 12 Day(s) | 13 Day(s) | 10 Day(s) | 40 Day(s) | 10 Day(s) | 12 Day(s) | 16 Day(s) | 7 Day(s) | 14 Day(s) | 19 Day(s) | 19 Day(s) | 10 Day(s) | 19 Day(s) | 40 Day(s) | 12 Day(s) | 7 Day(s) |
Product Type | Two part adhesive type | Two part adhesive type | Two part adhesive type | Two part adhesive type | Two part adhesive type | Two part adhesive type | Two part adhesive type | Two part adhesive type | Two part adhesive type | - | Two part adhesive type | Two part adhesive type | Two part adhesive type | Dispenser type adhesive | Dispenser type adhesive | Two part adhesive type | - | - |
Color | Other | Other | Other | Other | Other | - | Other | - | - | - | Other | - | - | Other | Other | - | - | - |
Other | - | - | Option | - | - | - | - | - | - | - | - | - | - | Option | Option | - | - | - |
Loading...
How can we improve?
How can we improve?