(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Instant Adhesive

Instant Adhesive products from the Processing Tools category can be selected based on many product specifications such as Product Type, Color. The recommended brands for Instant Adhesive are AS ONE, HENKEL, RS Pro. The products of Instant Adhesive are offered in a total of 14 items and the product details can easily be compared. Tools that every factory must have to help with craftsmanship and production. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  • Others
14 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Aron Alpha® (Extra)

    Aron Alpha® (Extra)

    AS ONE

    [Features]
    · Low viscosity type is suitable for permeation bonding while medium viscosity type is suitable for bonding porous material.
    · 2000/2020 are ultra-fast drying types.
    · The 4000/4020 types feature excellent shock and heat resistance.
    From: ฿ 794.34
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Henkel High-Performance Instant Adhesives
    Henkel High-Performance Instant Adhesives
    Henkel High-Performance Instant Adhesives
    Henkel High-Performance Instant Adhesives
    Henkel High-Performance Instant Adhesives

    Henkel High-Performance Instant Adhesives

    HENKEL

    High-performance instant adhesive.
    [Features]
    ·Suitable for adhesion of difficult-to-adhere adherends.
    ·Fixes at high speed among instant adhesives.
    [Applications]
    ·General adhesion of metal, resin, and rubber materials.
    ·General adhesion to PBT, polyacetal, soft PVC, polyurethane, silicone rubber, etc.
    From: ฿ 632.91
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    GEL TYPE INSTANT ADHESIVE

    GEL TYPE INSTANT ADHESIVE

    THREEBOND

    Function/use
    • Parts have vertical surfaces or Ceiling surfaces
    • Bonding metal, rubber, plastic ceramics and woods, etc
    From: ฿ 642.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Liquid Bottle Adhesive Debonder for use with Cyanoacrylate Adhesive, 20 ml
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Liquid Bottle Adhesive Debonder for use with Cyanoacrylate Adhesive, 20 ml

    RS Pro

    Specifications
    Type = Remover
    For Use With = Cyanoacrylate Adhesive
    Product Form = Liquid
    Package Type = Bottle
    Cure Time = 24 h
    Package Size = 20 ml
    Operating Temperature Range = -50 → +80 °C
    From: ฿ 1,166.72
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    INSTANT ADHESIVE ULTRA-RAPID

    INSTANT ADHESIVE ULTRA-RAPID

    THREEBOND

    Function/use
    • Bonding metal, rubber, plastic ceramics and woods, etc
    • General parts that must be bonded quickly
    From: ฿ 800.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curing Accelerator (Loctite)

    Curing Accelerator (Loctite)

    AS ONE

    [Features]
    · It is effective in accelerating curing, ensuring complete curing, and improving adhesion strength by reforming the surface of materials that are hard to adhere.
    From: ฿ 1,260.48
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    LOCTITE Strong Instant Adhesive 

    LOCTITE Strong Instant Adhesive 

    HENKEL

    [Features]
    · A thixotropic, high-viscosity version of LOCTITE 443, which can be used drip-free with heat-resistance up to 100°C and improved shock strength.
    [Applications]
    · For fixing jumper wires, ICs and discretes
    From: ฿ 654.53
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Capital Nozzle
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Capital Nozzle

    AS ONE

    If you attach it to the glue nozzle and use it, you can easily glue small parts.
    From: ฿ 682.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adhesive Dispensers
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Adhesive Dispensers

    RS Pro

    Static mixing nozzles for use with structural adhesive cartridge systems in adhesive dispensing guns (also known as caulking guns). These static mixing nozzles are designed with a helical mixing baffle, which ensures full mixing. The ends of the mixers can be cut back to increase the bead size applied. The epoxy mixing nozzle has a bell inlet, which fits Nordson EFD valve manifolds and large volume cartridges that port the two different materials directly into the mixer. Easy to clean by removing the mixer and wiping the manifold.
    Easy to use and can be cut to alter bead size Easy to clean
    Smooth even application
    Helical mixing baffle
    From: ฿ 969.03
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Advanced Function Instant Adhesive (Loctite)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Advanced Function Instant Adhesive (Loctite)

    AS ONE

    Cyanoacrylate adhesive suitable for bonding metal, rubber, resin, etc.
    From: ฿ 308.71
    Special Price
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Screw Removal (NEJIYAMA KYUJOTAI)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Screw Removal (NEJIYAMA KYUJOTAI)

    AS ONE

    [Features]
    · Friction enhancement agent that prevents the screwdriver from slipping in the screw groove.
    · Can be used to remove stripped screws and rusted screws.
    From: ฿ 362.00
    Special Price
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aron Alpha®

    Aron Alpha®

    AS ONE

    [Features]
    · Adheres in mere seconds, instantly and powerfully.
    · Low viscosity grade is suitable for permeation bonding while high viscosity grade is suitable for bonding porous material.
    From: ฿ 800.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    SCREW LOCKING ANAEROBIC
    SCREW LOCKING ANAEROBIC
    SCREW LOCKING ANAEROBIC

    SCREW LOCKING ANAEROBIC

    THREEBOND

    Function/use
    • Fixing and sealing for screw. Such as bolt & nut, piping joint.
    • Fixing and sealing for shaft
    From: ฿ 1,535.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    T90 Threadlocker
    Until 30/06/2024

    Sale
    Until 30/06/2024

    T90 Threadlocker

    RS Pro

    Our RS Pro T90 is a medium strength thread locking adhesive is an excellent product for when you need a sealant to penetrate the smallest pores. The adhesive fluoresces under UV lamps enabling you to inspect easier.
    Prevent loosening of metal threaded fasteners
    Secures close fitting cylinder parts
    Can apply heat to help speed up curing
    From: ฿ 914.63
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
You can add up to 6 items per a category to the compare list.
Aron Alpha® (Extra)
You can add up to 6 items per a category to the compare list.
Henkel High-Performance Instant Adhesives
Henkel High-Performance Instant Adhesives
Henkel High-Performance Instant Adhesives
Henkel High-Performance Instant Adhesives
Henkel High-Performance Instant Adhesives
You can add up to 6 items per a category to the compare list.
GEL TYPE INSTANT ADHESIVE
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Liquid Bottle Adhesive Debonder for use with Cyanoacrylate Adhesive, 20 ml
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
INSTANT ADHESIVE ULTRA-RAPID
You can add up to 6 items per a category to the compare list.
Curing Accelerator (Loctite)
You can add up to 6 items per a category to the compare list.
LOCTITE Strong Instant Adhesive 
You can add up to 6 items per a category to the compare list.
Sale
Capital Nozzle
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Adhesive Dispensers
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Advanced Function Instant Adhesive (Loctite)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Screw Removal (NEJIYAMA KYUJOTAI)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Aron Alpha®
You can add up to 6 items per a category to the compare list.
SCREW LOCKING ANAEROBIC
SCREW LOCKING ANAEROBIC
SCREW LOCKING ANAEROBIC
You can add up to 6 items per a category to the compare list.
Sale
T90 Threadlocker
Until 30/06/2024
Brand

AS ONE

HENKEL

THREEBOND

RS Pro

THREEBOND

AS ONE

HENKEL

AS ONE

RS Pro

AS ONE

AS ONE

AS ONE

THREEBOND

RS Pro

Product Series

Aron Alpha® (Extra)

Henkel High-Performance Instant Adhesives

GEL TYPE INSTANT ADHESIVE

RS PRO Liquid Bottle Adhesive Debonder for use with Cyanoacrylate Adhesive, 20 ml

INSTANT ADHESIVE ULTRA-RAPID

Curing Accelerator (Loctite)

LOCTITE Strong Instant Adhesive 

Capital Nozzle

Adhesive Dispensers

Advanced Function Instant Adhesive (Loctite)

Screw Removal (NEJIYAMA KYUJOTAI)

Aron Alpha®

SCREW LOCKING ANAEROBIC

T90 Threadlocker

From

฿ 794.34

฿ 632.91

฿ 642.00

฿ 1,166.72

Special Price

On Sale Until 30/06/2024

฿ 800.00

฿ 1,260.48

฿ 654.53

฿ 682.00

Special Price

On Sale Until 30/04/2024

฿ 969.03

Special Price

On Sale Until 30/06/2024

฿ 308.71

Special Price

On Sale Until 30/04/2024

฿ 362.00

Special Price

On Sale Until 30/04/2024

฿ 800.00

฿ 1,535.00

฿ 914.63

Special Price

On Sale Until 30/06/2024

Days to Ship Quote Same day 1 Day(s) 7 Day(s) 1 Day(s) Quote 7 Day(s) 19 Day(s) 7 Day(s) 13 Day(s) 11 Day(s) Quote 1 Day(s) 7 Day(s)
Product TypeInstant adhesiveInstant adhesive---Instant adhesive-Other Adhesives-Instant adhesiveInstant adhesiveInstant adhesiveScrew locking agent-
Color-TransparencyTransparency-TransparencyTransparency / GreenTransparencyOther-Transparency / Black--Green / Red-

Loading...

  1. 1

Related Categories to Instant Adhesive