MUSASHI Metal Needle

Brand :
MUSASHI_

Caution

    Product Description

    Metal needle that uses a pin made of SUS and features outstanding durability.
    [Features]
    · Also supports discharge under high temperature conditions.
    · Usable with solvent-based solutions and UV-based solutions.
    · Material Needle: stainless steel (SUS304), needle base: brass (Ni plated).
    [Applications]
    · Needle to be attached to the syringe tip.

    Features

    ●Can be used for solvent-based liquids and UV-based liquids.

    Specification

    ●Needle Length(mm):13
    ●Q'ty Per Bag(piece):10

    Materials

    ●Needle: Stainless Steel(SUS304)
    ● Needle Base: Brass(Ni plating)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MUSASHI Metal Needle | MUSASHI_ | MISUMI Thailand