1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Adhesive Dispensers

ADHESIVE DISPENSERS

Adhesive Dispensers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 969.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Static mixing nozzles for use with structural adhesive cartridge systems in adhesive dispensing guns (also known as caulking guns). These static mixing nozzles are designed with a helical mixing baffle, which ensures full mixing. The ends of the mixers can be cut back to increase the bead size applied. The epoxy mixing nozzle has a bell inlet, which fits Nordson EFD valve manifolds and large volume cartridges that port the two different materials directly into the mixer. Easy to clean by removing the mixer and wiping the manifold.
Easy to use and can be cut to alter bead size Easy to clean
Smooth even application
Helical mixing baffle

Part Number
503-379 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 969.03

฿ 684.04

ADHESIVE DISPENSERS 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 503-379 in the Adhesive Dispensers series.