(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Pipe Sealants

Pipe Sealants products from the Processing Tools category can be selected based on many product specifications such as Product Type, Color. The recommended brands for Pipe Sealants are AS ONE, ESCO, HENKEL. The products of Pipe Sealants are offered in a total of 7 items and the product details can easily be compared. Tools that every factory must have to help with craftsmanship and production. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 7 Day(s) or Less
  • 12 Day(s) or Less
  • 19 Day(s) or Less
  • 20 Day(s) or Less
  • Others
7 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
    Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
    Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)

    Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)

    HENKEL

    An anaerobic adhesive for metal pipe sealants.
    [Features]
    ·It fills and hardens the joint threads of metal pipes.
    ·Prevents leakage of internal fluid and enables complete sealing.
    ·1-component solvent-free anaerobic medium-strength type sealant.
    ·It is thixotropic and does not drip.
    [Applications]
    ·Can be used for air, water, and oil piping.
    ·Seals for various metal piping joints, hydraulic and pneumatic applications.
    ·Excellent chemical resistance, ideal for PT3/4 or less.
    From: ฿ 1,313.37
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Loctite Anaerobic Metal Pipe Sealant 577 (Shock Pressure Resistant)

    Loctite Anaerobic Metal Pipe Sealant 577 (Shock Pressure Resistant)

    HENKEL

    A sealing agent for anaerobic adhesives for metal pipes.
    [Features]
    · Cures when filling the joint threads of metal piping.
    · Prevents leakage of internal fluid with perfect seal.
    · 1 solution solvent-free type anaerobic medium strength sealant. Excellent impact pressure resistance.
    · Highly viscous, thixotropic, and does not drip.
    [Applications]
    · Can be used for piping for air, water and oil.
    · Ideal for seals for general piping fittings (for high pressure / permanent fixation), various metal piping fittings, and hydraulic equipment.
    · Can also be used for flange surfaces.
    From: ฿ 5,124.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Pipe Sealant EA933AE-3

    Stainless Steel Pipe Sealant EA933AE-3

    ESCO

    【Product Specifications】
    ・Content-250ml
    ・Anaerobic (paste)
    ・For sealing stainless steel pipe joints
    ・Category temperature range: -55 to 200℃
    ・Color-White
    ・Quick hardening type
    From: ฿ 2,922.38
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Loctite Sealant for Metal Piping 565 (for Large Diameters)
    Loctite Sealant for Metal Piping 565 (for Large Diameters)
    Loctite Sealant for Metal Piping 565 (for Large Diameters)

    Loctite Sealant for Metal Piping 565 (for Large Diameters)

    HENKEL

    [Features]
    · 1 solution solvent-free anaerobic low strength type, usable with large diameters.
    [Applications]
    · For general piping fittings (large diameter piping).
    From: ฿ 1,622.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adhesive Dispensers
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Adhesive Dispensers

    RS Pro

    Static mixing nozzles for use with structural adhesive cartridge systems in adhesive dispensing guns (also known as caulking guns). These static mixing nozzles are designed with a helical mixing baffle, which ensures full mixing. The ends of the mixers can be cut back to increase the bead size applied. The epoxy mixing nozzle has a bell inlet, which fits Nordson EFD valve manifolds and large volume cartridges that port the two different materials directly into the mixer. Easy to clean by removing the mixer and wiping the manifold.
    Easy to use and can be cut to alter bead size Easy to clean
    Smooth even application
    Helical mixing baffle
    From: ฿ 969.03
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Water Leakage Prevention And Tubing Repair Kit
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Water Leakage Prevention And Tubing Repair Kit

    AS ONE

    Non-toxic, non-igniting and self-extinguishing tape for pipe repairs. No ingress of water, steam, machine oil, oil, gasoline, air, ammonia or sulfuric acid. Smooth, glossy finish that can also be painted.
    From: ฿ 5,577.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    T90 Threadlocker
    Until 30/06/2024

    Sale
    Until 30/06/2024

    T90 Threadlocker

    RS Pro

    Our RS Pro T90 is a medium strength thread locking adhesive is an excellent product for when you need a sealant to penetrate the smallest pores. The adhesive fluoresces under UV lamps enabling you to inspect easier.
    Prevent loosening of metal threaded fasteners
    Secures close fitting cylinder parts
    Can apply heat to help speed up curing
    From: ฿ 914.63
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
You can add up to 6 items per a category to the compare list.
Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
You can add up to 6 items per a category to the compare list.
Loctite Anaerobic Metal Pipe Sealant 577 (Shock Pressure Resistant)
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Sealant EA933AE-3
You can add up to 6 items per a category to the compare list.
Loctite Sealant for Metal Piping 565 (for Large Diameters)
Loctite Sealant for Metal Piping 565 (for Large Diameters)
Loctite Sealant for Metal Piping 565 (for Large Diameters)
You can add up to 6 items per a category to the compare list.
Sale
Adhesive Dispensers
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Water Leakage Prevention And Tubing Repair Kit
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
T90 Threadlocker
Until 30/06/2024
Brand

HENKEL

HENKEL

ESCO

HENKEL

RS Pro

AS ONE

RS Pro

Product Series

Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)

Loctite Anaerobic Metal Pipe Sealant 577 (Shock Pressure Resistant)

Stainless Steel Pipe Sealant EA933AE-3

Loctite Sealant for Metal Piping 565 (for Large Diameters)

Adhesive Dispensers

Water Leakage Prevention And Tubing Repair Kit

T90 Threadlocker

From

฿ 1,313.37

฿ 5,124.00

฿ 2,922.38

฿ 1,622.00

฿ 969.03

Special Price

On Sale Until 30/06/2024

฿ 5,577.00

Special Price

On Sale Until 30/04/2024

฿ 914.63

Special Price

On Sale Until 30/06/2024

Days to Ship 12 Day(s) 22 Day(s) Same day 12 Day(s) 7 Day(s) 19 Day(s) 7 Day(s)
Product TypeSealant For PipingSealant For Piping-Sealant For Piping-Foam Urethane-
ColorBrownOther-White-Other-

Loading...

  1. 1

Related Categories to Pipe Sealants