(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
RS Pro
From: ฿ 6,489.63 |
---|
Special Price |
Days to Ship: |
Full Stainless Steel Gear Pump (Gear Pump Unit)
KAMEJIMA TEKKO
From: ฿ 63,043.00 |
---|
Special Price |
Days to Ship: |
Air-Powered Pump Automatic Metering Grease Valve (for High-Viscosity Grease)
YAMADA
From: ฿ 63,989.96 |
---|
Special Price |
Days to Ship: |
RS Pro
From: ฿ 1,602.99 |
---|
Special Price |
Days to Ship: |
Gear Pump (Motor Connected Type), KA Type
KAMEJIMA TEKKO
From: ฿ 38,198.00 |
---|
Special Price |
Days to Ship: |
From: ฿ 26,518.48 |
---|
Special Price |
Days to Ship: |
Gear Pump Unit Discharge Rate 4 – 70 l/min
KAMEJIMA TEKKO
From: ฿ 5,137.00 |
---|
Special Price |
Days to Ship: |
Air Powered ® Pump (for High Viscosity Grease)
YAMADA
From: ฿ 283,666.64 |
---|
Special Price |
Days to Ship: |
[Electrical] Oil Pump EA990KT-22
ESCO
From: ฿ 4,392.00 |
---|
Days to Ship: |
RS Pro
From: ฿ 5,781.32 |
---|
Special Price |
Days to Ship: |
Gear Pump Gear Pump Unit Discharge Amount (l/min) 37–55
KOSHIN
From: ฿ 6,429.00 |
---|
Days to Ship: |
From: ฿ 38,070.00 |
---|
Special Price |
Days to Ship: |
Gear Pump (Motor Connected Type), MES Type
KAMEJIMA TEKKO
From: ฿ 52,950.00 |
---|
Special Price |
Days to Ship: |
Pneumatic Handy Pump ACH Series
AQUASYSTEM
From: ฿ 38,743.00 |
---|
Special Price |
Days to Ship: |
Oil Pump FS Pump (For Low Viscosity) Hose Set
KOSHIN
From: ฿ 13,186.33 |
---|
Days to Ship: |
Electrical Oil Pump EA991CR-30
ESCO
From: ฿ 65,154.00 |
---|
Special Price |
Days to Ship: |
Electrical Oil Pump EA991CR-31
ESCO
From: ฿ 106,074.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 16,675.00 |
---|
Special Price |
Days to Ship: |
Micro Diaphragm Gas and Liquid Pump
RS Pro
From: ฿ 2,346.04 |
---|
Special Price |
Days to Ship: |
YAMADA
From: ฿ 20,328.70 |
---|
Special Price |
Days to Ship: |
Change master (for high viscosity) hose set
KOSHIN
From: ฿ 14,616.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Discharge Quantity(l/min) |
Total lift(m) |
Ultimate Pressure(Pa) |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | |
Brand | RS Pro | KAMEJIMA TEKKO | YAMADA | RS Pro | KAMEJIMA TEKKO | KOSHIN | KAMEJIMA TEKKO | YAMADA | ESCO | RS Pro | KOSHIN | KOSHIN | KAMEJIMA TEKKO | AQUASYSTEM | KOSHIN | ESCO | ESCO | ESCO | RS Pro | YAMADA | KOSHIN |
Product Series | Air-Powered Pump Automatic Metering Grease Valve (for High-Viscosity Grease) | ||||||||||||||||||||
From | ฿ 6,489.63 Special Price On Sale Until 30/09/2024 | ฿ 63,043.00 Special Price On Sale Until 31/07/2024 | ฿ 63,989.96 Special Price On Sale Until 31/07/2024 | ฿ 1,602.99 Special Price On Sale Until 30/09/2024 | ฿ 38,198.00 Special Price On Sale Until 31/07/2024 | ฿ 26,518.48 Special Price On Sale Until 31/07/2024 | ฿ 5,137.00 Special Price On Sale Until 31/07/2024 | ฿ 283,666.64 Special Price On Sale Until 31/07/2024 | ฿ 4,392.00 | ฿ 5,781.32 Special Price On Sale Until 30/09/2024 | ฿ 6,429.00 | ฿ 38,070.00 Special Price On Sale Until 31/07/2024 | ฿ 52,950.00 Special Price On Sale Until 31/07/2024 | ฿ 38,743.00 Special Price On Sale Until 31/07/2024 | ฿ 13,186.33 | ฿ 65,154.00 Special Price On Sale Until 31/07/2024 | ฿ 106,074.00 Special Price On Sale Until 31/07/2024 | ฿ 16,675.00 Special Price On Sale Until 31/07/2024 | ฿ 2,346.04 Special Price On Sale Until 30/09/2024 | ฿ 20,328.70 Special Price On Sale Until 31/07/2024 | ฿ 14,616.00 |
Days to Ship | 8 Day(s) | 40 Day(s) | Same day | Same day | 40 Day(s) | 10 Day(s) | Same day | 40 Day(s) | 22 Day(s) | 8 Day(s) | 10 Day(s) | 10 Day(s) | 40 Day(s) | 1 Day(s) | 10 Day(s) | 22 Day(s) | 22 Day(s) | 22 Day(s) | 8 Day(s) | 1 Day(s) | 10 Day(s) |
Product Type | - | - | Air Type | - | - | Electric | - | Air Type | - | - | - | Electric | - | Air Type | Related Product | - | - | - | - | Air Type | Related Product |
Discharge Quantity(l/min) | - | 15 ~ 55 | - | - | 4–5 ~ 56~70 | 50 | 4–5 ~ 56~70 | - | - | - | 37 ~ 55 | 10 ~ 20 | 26~35 ~ 164~218 | 50 | - | - | - | - | - | 12.5 ~ 29 | - |
Total lift(m) | - | - | - | - | - | - | - | - | - | - | - | - | - | 5 | - | - | - | - | - | - | - |
Ultimate Pressure(Pa) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Option | - | - | - | - | - | Option |
Loading...
How can we improve?
How can we improve?