(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Submersible Pumps

Submersible pumps is a type of pump that is installed underwater for purposes such as drainage, pumping, intake, and water replacement. Since a large amount of water is handled, materials such as stainless steel, resin, and aluminum, which have excellent water-resistance, durability, and rust resistance, are often used. Most of the products are electric, and there are ones dedicated for fresh water and those for wastewater and seawater. They are used for a wide range of purposes such as suction and drainage of rainwater and springs at construction sites, basements, pits, water supply and drainage in general industries and agriculture, water intake from rivers and reservoirs in the event of an emergency, wastewater and gray water treatment. Since the discharge volume, size, function, etc., differ depending on the product, it is necessary to confirm it in advance. There are various types of products, such as one that can change the discharge direction vertically or horizontally, one that has a valve that prevents backflow of liquid, and one that has an overheat protection device suitable for long-term use.
Filter By
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • Others
86 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump For Sewage Water Discharge Amount 100 (l/min)
    Submersible Pump For Sewage Water Discharge Amount 100 (l/min)
    Submersible Pump For Sewage Water Discharge Amount 100 (l/min)
    Submersible Pump For Sewage Water Discharge Amount 100 (l/min)
    Submersible Pump For Sewage Water Discharge Amount 100 (l/min)

    Submersible Pump For Sewage Water Discharge Amount 100 (l/min)

    TSURUMI

    A submersible pump that can be used for farm work and other general draining tasks such as rain water, etc.
    [Features]
    · A portable, lightweight and compact submersible pump with wetted parts made of resin and stainless steel.
    · Automatic operation is possible with the electronic float.
    · Foreign matter passage diameter: 10 mm.
    [Applications]
    · Drainage on farms.
    · Draining rain and spring water.
    · Draining various types of waste water.
    From: ฿ 9,904.13
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Syphon Drum Pump
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Syphon Drum Pump

    RS Pro

    Professional hand operated syphon pump that’s easy to fit and use and was designed for fluid transfer on 205 litre drums.
    Composite pump with self-priming feature
    Suitable for oils and non-aggressive chemicals
    851-7556 Delivery Rate: 17ltr/min
    851-7559 Delivery Rate: 21ltr/min
    From: ฿ 900.40
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Small Submersible Sewage Pump
    Submersible Pump, Small Submersible Sewage Pump
    Submersible Pump, Small Submersible Sewage Pump

    Submersible Pump, Small Submersible Sewage Pump

    TERADA PUMP

    A submersible pump that can be used in both clean and waste water.
    [Features]
    · With a compact, lightweight design and simple construction, faults are less common and transportation is easy.
    · The semi-open impeller is even able to easily pump waste water passing through the strainer, which means it is compatible with a wide range of applications
    · Utilizes an oil bath type mechanical seal.
    · The electric motor has a built-in automatic burnout prevention device.
    · The pump is entirely made of reinforced plastic.
    [Applications]
    · For treatment of waste water from building sites, industrial facilities, etc.
    · For water supply and drainage for farming, fisheries, etc.
    From: ฿ 9,714.60
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Miniature Centrifugal Pumps
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Miniature Centrifugal Pumps

    RS Pro

    High quality miniature pump range for liquids. Ideal for many general applications, including research and development, medical or aeronautical industries, miniature and portable equipment. These pumps use a centrifugal principle to deliver smooth pulseless flow. They are exceptionally quiet and reliable with a brushless drive motor. A signal output wire can be used, optionally, to provide information of status and pump speed/output.
    Robust machined alloy construction
    Small and lightweight with high output
    Brushless drive motor
    smooth pulseless flow
    Very reliable operation
    Output signal for performance monitoring
    Submersible, weatherproof and port configuration options
    From: ฿ 6,071.98
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Resin Submersible Pump For Wastewater, PSF Type

    Resin Submersible Pump For Wastewater, PSF Type

    TSURUMI

    A submersible pump with an especially specified high pump head, suitable for defoaming.
    [Features]
    · Equipped with a high-spec enclosed impeller, achieving class-leading lifting height.
    · The mechanical seal has a long tool life thanks to the unique oil lifter.
    [Applications]
    · For defoaming and draining in various types of water processing plants.
    · For draining waste water in a wide range of industrial facilities.
    · For draining rain and spring water.
    From: ฿ 17,039.28
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump For Sewage Water Discharge Rate 40 l/min
    Submersible Pump For Sewage Water Discharge Rate 40 l/min
    Submersible Pump For Sewage Water Discharge Rate 40 l/min

    Submersible Pump For Sewage Water Discharge Rate 40 l/min

    TERADA PUMP

    Submersible pump for use with clean water to slight sewage.

    [Features]
    · The diameter of foreign matter passage is 8 mm. New mechanism that can change the ejection direction either vertically or horizontally.
    · Achieves significant weight reduction while maintaining strength. The strainer is also easy to remove for simple cleaning and washing.
    · All parts in contact with liquid are made of resin and stainless steel (SUS304), giving them excellent durability.
    · Back-pullout structure allows inspection and cleaning while piping is still in place. The electric motor has a built-in automatic burnout prevention device.
    · The use of LLT (Long Life Tech) improves the cooling and lubrication of mechanical seals.

    [Application]
    · For fresh water, sewage, and water containing slight sewage, such as from a combined treatment septic tank
    · For rainwater and other non-fecal wastewater.
    From: ฿ 15,810.10
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Micro Diaphragm Gas and Liquid Pump
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Micro Diaphragm Gas and Liquid Pump

    RS Pro

    The D200 series of pumps from RS Pro are constructed from glass filled nylon or aluminium alloy, with stainless steel tubing connectors. They are fitted with Nitrile/Silicon diaphragm and valves as standard. The pump uses Push Fit connectors designed for 2.4 mm bore flexible tubing.
    • High efficiency
    • Variable flow rate and low power consumption
    • Small size only 42 x 27 x 17 mm
    • Usable with solar power, PSU or batteries
    • Wide range of chemical resistance
    • Lightweight 25 g to 34 g
    • Head can be realigned to one of 4 positions for easy inlet and outlet tube connection
    From: ฿ 2,526.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Lightweight Underwater Sewage Pump Norus

    Submersible Pump, Lightweight Underwater Sewage Pump Norus

    SHINMAYWA

    [Features]
    · Utilizes a tornado fin that achieves long tool life of the mechanical seal.
    · Utilizes AC bearings that are resistant to heat-insulated operation.
    · Greatly improved corrosion resistance due to the seamless stator casing.
    [Applications]
    · For generating and processing water at various types of water processing facilities.
    · For processing industrial waste water from facilities such as factories.
    · For draining waste water and sewage from food processing plants and animal husbandry facilities.
    · For building facility drainage and sanitary facilities.
    · For road and underpass drainage.
    From: ฿ 24,713.31
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump For Low Water Level Drainage LSC Type (For Residual Water Processing)

    Submersible Pump For Low Water Level Drainage LSC Type (For Residual Water Processing)

    TSURUMI

    A submersible pump with a unique construction that allows it to pump in as little as 1 mm of liquid.
    [Features]
    · The original base plate structure means pumping is possible in as little as 1 mm of liquid, making it useful for draining small amounts of residual or standing water.
    · With the unique seal valve and newly designed swing valve (check valve), backflow is prevented.
    · Uses union coupling, which makes connecting the pump to a drainage hose simple.
    · The base plate is coated in synthetic rubber that won't damage the floor, making it suitable for use with FRP tanks, etc.
    · The pump is built to not fall over even when flipped upside down, making maintenance easy.
    [Applications]
    · Draining residual water when cleaning out on-site water supply tanks in buildings, apartment blocks, etc.
    · Draining standing water when working underground or on rivers.
    From: ฿ 21,465.83
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Submersible Pump For Contaminated Water
    Small Submersible Pump For Contaminated Water
    Small Submersible Pump For Contaminated Water

    Small Submersible Pump For Contaminated Water

    TERADA PUMP

    A submersible pump that can be used on both clean and waste water.
    [Features]
    · Foreign matter passage diameter: 28 mm.
    · The unique vortex-generating structure sucks through solid matter, keeping it from getting stuck in the pump.
    · Utilizes an oil bath type mechanical seal.
    · The electric motor has a built-in automatic burnout prevention device.
    [Applications]
    · For water supply and drainage for building sites, industrial facilities, etc.
    · For water supply and drainage during in-plant installation.
    From: ฿ 10,884.69
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible high spin pump for filth, Banks series, PU type
    Submersible high spin pump for filth, Banks series, PU type
    Submersible high spin pump for filth, Banks series, PU type

    Submersible high spin pump for filth, Banks series, PU type

    TSURUMI

    [Features]
    ·Uses a high-spin (eddy current) impeller through which dirt can easily pass.
    ·The diameter of foreign matter passage is large, so it can handle liquids containing various foreign matter.
    ·Long service life of the mechanical seal is achieved by adopting a unique oil lifter.
    [Applications]
    ·For transfer of raw water in septic tanks.
    ·For sewage tanks and kitchen drainage.
    ·For general gray water drainage.
    From: ฿ 15,710.06
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General Purpose Submersible Pump, High-Spin, For Water Drainage LB Type
    General Purpose Submersible Pump, High-Spin, For Water Drainage LB Type
    General Purpose Submersible Pump, High-Spin, For Water Drainage LB Type

    General Purpose Submersible Pump, High-Spin, For Water Drainage LB Type

    TSURUMI

    An LB type high-spin submersible pump boasting both high performance and reliability, with easy disassembly and assembly for simple maintenance.
    [Features]
    · The high gap, high spin impeller does not get easily blocked, and is designed not to lock up when processing sand or other particulate matter.
    · The impeller uses special water-resistant urethane rubber three times more wear-resistant than FCD.
    · A unique oil lifter structure that maintains cool and stable sliding surface lubrication on the mechanical seal even when the oil levels decrease.
    · The motor structure maintains effective cooling even when not submerged.
    · An electrode type liquid surface relay unit that doesn't require space to install.
    · The automatic type is a NETIS registered product (CG-110036-A).
    [Applications]
    · For draining rain water, spring water and standing water in general public works, construction, basements and pits of any kind. For general pumping and draining.
    From: ฿ 15,442.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump for Clear Water, P717 Type

    Submersible Pump for Clear Water, P717 Type

    EBARA

    [Features]
    · Lightweight, compact, and portable.
    · The casing has a dual structure which constantly cools the motor enclosure with solution during operation.
    · Stainless steel is used for the wetted components.
    · Has a low operating water level.
    [Applications]
    · For general drainage.
    · For industrial wastewater.
    · For emergency drainage.
    · For the agricultural industry.
    · For aeration/air diffusion.
    From: ฿ 69,443.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Battery-Operated

    Submersible Pump, Battery-Operated

    TERADA PUMP

    Pump that can be driven by direct current (DC) power supply.

    [Features]
    · No polarity distinction in the cab tire cable, allowing normal operation no matter how it is connected.
    · The mechanical seal at the heart of the submersible pump is an oil bath system, with excellent durability.
    · High pumping volume (discharge volume), allowing economical pumping of large volumes in a short time.
    · Utilizes resin and stainless steel (SUS304) for wetted parts for complete rust-proofing of wetted parts.
    · Incorporates internal bridge circuit, ensuring positive rotation no matter which way the plus or minus is connected.
    · Unique impeller design achieves large water flow rate for direct current (DC) pumps

    [Application]
    · For water supplies and drainage for ship vessels.
    · For bilge use on small ship vessels, etc.
    · For agricultural use.
    From: ฿ 17,595.55
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Automatic Type

    Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Automatic Type

    EBARA

    [Features]
    · Lightweight, compact, and portable.
    [Applications]
    · For agricultural water sprinkler.
    · For drainage of underground garage.
    · For drainage of rainwater, spring water, and puddles.
    · For emergency drainage.
    · For drainage of machine chambers, underground pits, and pool tanks.
    From: ฿ 27,749.21
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump For Clean Water / Dirty Water (Stainless Steel)

    Submersible Pump For Clean Water / Dirty Water (Stainless Steel)

    EBARA

    [Features]
    · Lightweight, compact, and portable.
    [Applications]
    · Agricultural water sprinkler.
    · Drainage of underground garage.
    · Drainage of rainwater, spring water, and puddles.
    · Emergency drainage.
    · Drainage of machine chambers, underground pits, and pool tanks.
    From: ฿ 60,456.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PONSTAR Submersible Pump For Sewage Water

    PONSTAR Submersible Pump For Sewage Water

    KOSHIN

    · Product Model: Electric Model
    · Discharge Rate (l/min): 260 (50mm) / 220 (40mm)
    · Total head (m): 10
    · Bore Diameter (mm): 50・40
    · Power Supply (v): Single-phase 100
    From: ฿ 12,900.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General Purpose Submersible Pump, High-Spin, For Water Drainage HS Type
    General Purpose Submersible Pump, High-Spin, For Water Drainage HS Type
    General Purpose Submersible Pump, High-Spin, For Water Drainage HS Type

    General Purpose Submersible Pump, High-Spin, For Water Drainage HS Type

    TSURUMI

    A distribution type submersible pump with spiral casing, compatible with harsh conditions thanks to the focus placed on the foreign matter passing section.
    [Features]
    · A lightweight and strong design utilizing only light materials like die cast aluminum and special water resistant urethane rubber.
    · The high gap, high spin impeller does not get easily blocked, and is designed not to lock up when processing sand or other particulate matter.
    · The motor can be run continuously even in the air.
    · Great maintainability, with simple disassembly and assembly.
    [Applications]
    · For drainage in general public works and construction.
    · For draining rain water, spring water and standing water.
    · For drainage of basements and pits of any kind.
    · For general pumping and draining.
    From: ฿ 16,173.86
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump For Water Sediment Contamination Super Ace
    Submersible Pump For Water Sediment Contamination Super Ace
    Submersible Pump For Water Sediment Contamination Super Ace
    Submersible Pump For Water Sediment Contamination Super Ace

    Submersible Pump For Water Sediment Contamination Super Ace

    TERADA PUMP

    Submersible pump for water sediment contamination with outstanding wear resistance in the 220~500W class.

    [Features]
    · Newly designed impeller with a large clearance between the suction cover to prevent locking due to sand, etc.
    · Easy maintenance.
    · Ideal for liquids containing sediment, with outstanding wear resistance in the 220W, 250W, and 500W classes.
    · Special resin and special synthetic rubber with improved wear resistance and durability, and a new shaft seal system are utilized.
    · Compact and lightweight type for easy handling.
    · The electric motor has a built-in automatic burnout prevention device.

    [Application]
    · For water supply and drainage in general, civil engineering and construction work.
    From: ฿ 15,157.89
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Made Of Stainless Steel Discharge Rate 110/80 l/min

    Submersible Pump, Made Of Stainless Steel Discharge Rate 110/80 l/min

    TERADA PUMP

    Submersible pump for light corrosion resistance with stainless steel wetted parts.

    [Features]
    · A corrosion-resistant pump, suitable for a wide range of applications from household to industrial use.
    · Uses a semi-open impeller to prevent foreign matter from clogging.
    · Built-in electric motor protection device.
    · The outer ​sheath is stainless steel plate, and the top and bottom surfaces are buffered rubber.
    · Capable of transferring somewhat corrosive liquids.

    [Application]
    · For industrial equipment.
    ​· ​For plant installation.
    ​· ​For agricultural and fishery use.
    ​· ​For sea vessel use.
    · For pollution control plants.
    From: ฿ 42,729.95
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TERADA Submersible Pump for Clear Water, SL-102
    TERADA Submersible Pump for Clear Water, SL-102
    TERADA Submersible Pump for Clear Water, SL-102

    TERADA Submersible Pump for Clear Water, SL-102

    TERADA PUMP

    Submersible pumps for households that can be utilized with clean water.

    [Features]
    · Semi-vortex mechanism (6 mm clearance).
    · Foreign matter (spherical) passing through the strainer (hole diameter 5 mm) can be pumped without clogging.
    · Can be placed vertically or horizontally, and the strainer can be removed with a single touch.
    · With short circuit sensing outlet.
    · The electric motor has a built-in automatic burnout prevention device.

    [Application]
    · For pond water circulation, sprinkling and drainage.
    From: ฿ 7,853.55
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TERADA Submersible Pump for Clear Water, CS Series
    TERADA Submersible Pump for Clear Water, CS Series
    TERADA Submersible Pump for Clear Water, CS Series

    TERADA Submersible Pump for Clear Water, CS Series

    TERADA PUMP

    A compact and lightweight submersible pump with excellent corrosion resistance and safety.
    [Features]
    · The wetted parts use completely rust-proof resin and stainless steel (SUS304), providing excellent corrosion resistance.
    · The simple construction is easy to maintain and test.
    · The electric motor has a built-in automatic burnout prevention device.
    · Includes electrical leakage detecting outlet.
    · Compact and lightweight, making it easy to operate.
    [Applications]
    · For circulation, water supply and drainage in aquaculture and fisheries.
    From: ฿ 13,034.12
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Serupura Electric Handy Pump

    Submersible Pump, Serupura Electric Handy Pump

    TERADA PUMP

    Compact and lightweight land-based pump with easy handling, high performance, and low noise.

    [Features]
    · Self-priming pump for easy handling.
    · Compact, lightweight, and high-performance. Quiet operating noise.
    · Suitable for a wide range of utilizations from household to agriculture and fishery use, as well as hot water circulation (50°C or lower, 40°C or lower for HP-200), etc.
    · The electric motor comes with a manual return protector to prevent burnout.
    · Valve less type with special structure eliminates the risk of water loss and maintains stable self-priming performance.
    · Special resin is used for wetted parts.

    [Application]
    · For watering gardens and plants.
    · For horticultural facilities.
    · For filling and draining ponds and fish tanks.
    From: ฿ 10,461.67
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Submerged Pump For Draining Clean Water / Dirty Water / Mixed Water Stainless Steel Frequency (Hz) 50/60

    Submersible Pump, Submerged Pump For Draining Clean Water / Dirty Water / Mixed Water Stainless Steel Frequency (Hz) 50/60

    EBARA

    [Features]
    · It has a vortex structure that's resistant to wear and allows foreign matter to easily pass through.
    · Lightweight, compact, and portable.
    · Stainless steel is used for the wetted components.
    [Applications]
    · For agricultural water sprinkler.
    · For drainage of rainwater, spring water, and puddles.
    · For washing cars and agricultural equipment.
    · For intake of water from rivers and reservoirs.
    From: ฿ 31,735.54
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rotary Drum Pump
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Rotary Drum Pump

    RS Pro

    Professional rotary pump constructed from heavy duty steel that can be used for moving oils, antifreeze, degreasants and other non-corrosive fluids.
    Cast steel body with machined bore and rotor
    Supplied with 2"BSP adaptor and suitable for use on 205ltr drums
    Delivers approximately 0.2ltr/revolution
    From: ฿ 3,247.78
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump For Clean Water PONDY Discharge Amount 50 (l/min)

    Submersible Pump For Clean Water PONDY Discharge Amount 50 (l/min)

    KOSHIN

    Submersible pump for spring water, high pressure type equivalent to plumbing pipes.
    [Features]
    · Adopts a 150 W motor for high water pressure 3 times that of the Koshin compact type.
    · Easy cleaning can be performed with single action removable strainer.
    · It is a high-lift type. Optimal for pushing up to high places and for transporting long distances.
    · Realizes water pressure close to plumbing pressure. For spring water.
    [Applications]
    · Ideal for watering flowerbeds or for greenhouse cultivation of seedlings such as rice.
    · Convenient for water drainage and injection in garden ponds, as well as supply and drainage for car washing and household pools.
    · Convenient for water blinds as seen in flower shops.
    From: ฿ 8,913.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump For Clean Water PONDY Discharge Amount 80 (l/min)

    Submersible Pump For Clean Water PONDY Discharge Amount 80 (l/min)

    KOSHIN

    · Product Model: Electric Model
    · Discharge Rate (l/min): 80
    · Bore Diameter (mm): 25
    · Power Supply (v): Single-phase 100
    · Feature: 24 hour continuous type.
    From: ฿ 13,736.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Resin Submersible Pump, High Spin, For Miscellaneous Water, PN Type
    Resin Submersible Pump, High Spin, For Miscellaneous Water, PN Type
    Resin Submersible Pump, High Spin, For Miscellaneous Water, PN Type

    Resin Submersible Pump, High Spin, For Miscellaneous Water, PN Type

    TSURUMI

    [Features]
    ・Adopts high-spin (vortex flow) type impeller for easy passage of contaminants. Suitable for transfer and drainage of sewage containing foreign substances.
    · Unique oil lifter is utilized to achieve a long service life of the mechanical seal.

    [Application]
    · For sewage drainage in factories, car washes, buildings, basements, etc.
    ・For drainage of rainwater and spring water.
    · For wastewater in septic tanks and small-scale treatment plants.
    · For kitchen non-fecal wastewater.
    · For drainage of sewage containing contaminants.
    From: ฿ 16,315.71
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Underwater High-Spin Pump For Low Water Level Drainage, LSR Type

    Submersible Pump, Underwater High-Spin Pump For Low Water Level Drainage, LSR Type

    TSURUMI

    [Features]
    · Able to pump as long as there is at least 10 mm of water at the bottom of the pump, and can operate continuously with as little as 5 mm.
    · No priming required.
    · Uses a high spin impeller made of water-resistant urethane rubber three times more wear-resistant than FCD, which can process sand and mud with reduced risk of locking.
    · Even if the bottom strainer becomes clogged, the pump can still collect water from the side slits through the movement of the rubber bellows.
    · The bottom is made from a single piece of synthetic rubber, from the pump casing to the stand. Ideal for FRP tanks, etc.
    [Applications]
    · For draining small amounts of water.
    · Draining puddles or residual water at general construction sites.
    · Draining residual water at the bottom of manholes, pits, and collection tanks.
    From: ฿ 21,184.08
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TERADA Submersible Pump for Contaminated Water, PX Series
    TERADA Submersible Pump for Contaminated Water, PX Series
    TERADA Submersible Pump for Contaminated Water, PX Series

    TERADA Submersible Pump for Contaminated Water, PX Series

    TERADA PUMP

    A submersible pump that can be used on both clean and waste water.
    [Features]
    · The wetted parts are entirely made of either resin or stainless steel (SUS304), providing excellent durability.
    · Boasts significant weight reduction while maintaining strength. The electric motor has a built-in automatic burnout prevention device.
    · A new design that can orient the discharge either vertically or horizontally.
    · The back pull-out structure means the pump can be tested and cleaned while it is plumbed in.
    · Utilizes LLT (Long Life Tech) to improve the cooling and lubrication of the mechanical seal.
    [Applications]
    · For water supply and drainage of clean and waste water from combined treatment septic tanks, etc.
    · For drainage of gray water such as rain water.
    From: ฿ 14,054.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TERADA Submersible Pump for Contaminated Water, CX Series
    TERADA Submersible Pump for Contaminated Water, CX Series
    TERADA Submersible Pump for Contaminated Water, CX Series

    TERADA Submersible Pump for Contaminated Water, CX Series

    TERADA PUMP

    [Features]
    · Foreign matter passage diameter: 25 mm.
    · The wetted parts of the pump are made of stainless steel (SUS316) and resin, providing excellent rust resistance and light corrosion resistance.
    · The vortex structure prevents blocking.
    · Built-in devices to protect the motor.
    [Applications]
    · For drainage and treatment of waste water.
    · For industrial facilities.
    · For construction and public works.
    From: ฿ 27,133.49
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TERADA Submersible Pump for Clear Water, SP Series

    TERADA Submersible Pump for Clear Water, SP Series

    TERADA PUMP

    [Features]
    · A compact pump with superior performance.
    · Able to pump large volumes in a small amount of time.
    [Applications]
    · For circulation, distribution, and drainage of pond water.
    From: ฿ 11,264.62
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump For Low Water Level Mr. Teisui

    Submersible Pump For Low Water Level Mr. Teisui

    TERADA PUMP

    A compact and lightweight submersible pump capable of draining liquids only 1 mm deep.
    [Features]
    · The electric motor is capable of continuous operation even when exposed to air.
    · The casing and impeller are made out of a special rubber with excellent wear resistance and impact resistance.
    · Able to drain water as little as 1 mm deep.
    · Built-in check valve. The electric motor has a built-in automatic burnout prevention device.
    [Applications]
    · For drainage of standing water from elevated water tanks in building, apartment blocks, etc.
    · For drainage of standing water in subways, spring water in river construction work, etc.
    · For drainage of remaining water in pools, water tanks and pits of any kind.
    From: ฿ 21,813.82
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electrostatic Capacity Submersible Pump, IT Pump UEX

    Electrostatic Capacity Submersible Pump, IT Pump UEX

    SAKURAGAWA PUMP

    Equipped with a capacitive detection sensor that operates only when water is present. Since the status is determined by electrostatic capacitance, malfunction is rare even when dirt adheres to the sensor surface. Microcomputer is designed to make it less susceptible to waves, rain, etc. The pump itself considers and controls the water level according to the situation.
    From: ฿ 48,083.60
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electrostatic Capacity Submersible Pump, IT Pump UOX

    Electrostatic Capacity Submersible Pump, IT Pump UOX

    SAKURAGAWA PUMP

    Uses electrostatic capacity to determine the status, so the sensor is hardly affected by dirt on its surface. The microcomputer makes the pump less susceptible to the effects of waves, rain, etc. The sensors will automatically evaluate the conditions, and are not separated into starting and stopping sensors. The sensor line is flexible, so no tools are required.
    From: ฿ 54,789.61
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Vortex Pump

    Submersible Vortex Pump

    SAKURAGAWA PUMP

    A vortex flow structure that is resistant to winding and blockages. Assembly and disassembly is simple, and maintenance is easy. A design resistant to wear, utilizing wear-resistant FCD500 in the impeller, special synthetic rubber in the main parts, etc. For drainage for public works and construction.· For drainage of rain water, spring water and standing water. For water supply and drainage for farms and industrial facilities.
    From: ฿ 40,385.24
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Manual Type

    Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Manual Type

    EBARA

    [Features]
    · Lightweight, compact, and portable.
    [Applications]
    · For agricultural water sprinkler.
    · For drainage of underground garage.
    · For drainage of rainwater, spring water, and puddles.
    · For emergency drainage.
    · For drainage of machine chambers, underground pits, and pool tanks.
    From: ฿ 25,337.02
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (For Waste Water) Submersible Pump EA345CB-50

    (For Waste Water) Submersible Pump EA345CB-50

    ESCO

    【Product Specifications】
    ・Power Supply …AC100V
    ・Frequency …50Hz
    ・Output …210W
    ・Max. Total Lifting Height …7.2m
    ・Maximum Discharge Rate …150L/min
    ・Dia. …32、40、50mm
    ・Size …183×178×305(H)mm
    ・Weight …3.7kg
    ・For Drainage Of Engineering works ・Construction Site, Drainage Affusion Of Agriculture ・Gardening Etc.
    ・Corresponding To Long Time Consecutive Driving. With Overheat Protector.
    From: ฿ 13,860.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (For Waste Water) Submersible Pump EA345CB-60

    (For Waste Water) Submersible Pump EA345CB-60

    ESCO

    【Product Specifications】
    ・Power Supply …AC100V
    ・Frequency …60Hz
    ・Output …210W
    ・Max. Total Lifting Height …7.2m
    ・Maximum Discharge Rate …150L/min
    ・Dia. …32、40、50mm
    ・Size …183×178×305(H)mm
    ・Weight …3.7kg
    ・Drain water in civil and construction works, Drain water and Watering in Farming and Gardening Etc.
    ・Corresponding To Long Time Consecutive Driving. With Overheat Protector.
    From: ฿ 13,860.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump for Seawater EA345EB-1

    Underwater Pump for Seawater EA345EB-1

    ESCO

    【Product Specifications】
    ・Aperture-25mm
    ・Power supply-100VAC
    ・Max delivery-80L/min
    ・Max total lifting height-6.5m
    ・Output-100W
    ・Weight-4.5kg
    ・Dim.-Dia. 164 x 255(H)mm
    ・Frequency…50Hz
    From: ฿ 24,928.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump for Seawater EA345EB-11

    Underwater Pump for Seawater EA345EB-11

    ESCO

    【Product Specifications】
    ・Aperture-32mm
    ・Power supply-100VAC
    ・Output-150W
    ・Weight-5.1kg
    ・With leakage circuit breaker
    ・Dim.-Dia. 164 x 255(H)mm
    ・Max delivery-120L/min
    ・Frequency…50Hz
    ・Lift height…6m
    From: ฿ 26,784.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump for Seawater EA345EB-12

    Underwater Pump for Seawater EA345EB-12

    ESCO

    【Product Specifications】
    ・Aperture-32mm
    ・Power supply-100VAC
    ・Output-150W
    ・Weight-5.1kg
    ・With leakage circuit breaker
    ・Dim.-Dia. 164 x 255(H)mm
    ・Max delivery-120L/min
    ・Frequency…60Hz
    ・Lift height…7m
    From: ฿ 26,784.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump for Seawater EA345EB-2

    Underwater Pump for Seawater EA345EB-2

    ESCO

    【Product Specifications】
    ・Aperture-25mm
    ・Power supply-100VAC
    ・Max delivery-80L/min
    ・Max total lifting height-6.5m
    ・Output-100W
    ・Weight-4.5kg
    ・Dim.-Dia. 164 x 255(H)mm
    ・Frequency…60Hz
    From: ฿ 24,928.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump for Seawater EA345ED-12

    Underwater Pump for Seawater EA345ED-12

    ESCO

    【Product Specifications】
    ・Aperture-25mm
    ・Output-50W
    ・Max delivery-63L/min
    ・Weight-1.3kg
    ・Dim.-Dia. 105 x 161.5(H)mm
    ・Power supply…12VDC
    ・Lift height…4m
    From: ฿ 12,000.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose for Underwater Pump EA345GE-10

    Hose for Underwater Pump EA345GE-10

    ESCO

    【Product Specifications】
    ・Enabled to pipe hoses long way compared with rubber hose.
    ・Material-With vinyl chloride, polyester thread
    ・Length…10m
    ・Hose dia.…32mm
    From: ฿ 1,377.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose for Underwater Pump EA345GG-10

    Hose for Underwater Pump EA345GG-10

    ESCO

    【Product Specifications】
    ・Enabled to pipe hoses long way compared with rubber hose.
    ・Material-With vinyl chloride, polyester thread
    ・Length…10m
    ・Hose dia.…50mm
    From: ฿ 1,517.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose for Underwater Pump EA345GH-10

    Hose for Underwater Pump EA345GH-10

    ESCO

    【Product Specifications】
    ・Enabled to pipe hoses long way compared with rubber hose.
    ・Material-With vinyl chloride, polyester thread
    ・Length…10m
    ・Hose dia.…75mm
    From: ฿ 3,287.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose for Underwater Pump EA345GJ-20

    Hose for Underwater Pump EA345GJ-20

    ESCO

    【Product Specifications】
    ・Enabled to pipe hoses long way compared with rubber hose.
    ・Material-With vinyl chloride, polyester thread
    ・Length…20m
    ・Hose dia.…100mm
    From: ฿ 7,533.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345R-50

    Underwater Pump EA345R-50

    ESCO

    【Product Specifications】
    ・Power supply-100VAC
    ・Output-250W (R-50, -60),480W (RA-50, -60)
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…50Hz
    ・Aperture…40mm
    ・Lift…8.5m
    ・Delivery…190L/min
    From: ฿ 24,302.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345R-60

    Underwater Pump EA345R-60

    ESCO

    【Product Specifications】
    ・Power supply-100VAC
    ・Output-250W (R-50, -60),480W (RA-50, -60)
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…60Hz
    ・Aperture…40mm
    ・Lift…8.5m
    ・Delivery…190L/min
    From: ฿ 24,302.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RA-50

    Underwater Pump EA345RA-50

    ESCO

    【Product Specifications】
    ・Power supply-100VAC
    ・Output-250W (R-50, -60),480W (RA-50, -60)
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…50Hz
    ・Aperture…50mm
    ・Lift…11m
    ・Delivery…220L/min
    From: ฿ 26,851.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RA-60

    Underwater Pump EA345RA-60

    ESCO

    【Product Specifications】
    ・Power supply-100VAC
    ・Output-250W (R-50, -60),480W (RA-50, -60)
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…60Hz
    ・Aperture…50mm
    ・Lift…12m
    ・Delivery…240L/min
    From: ฿ 26,851.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Submersible Pump, Underwater Pump EA345RB-50

    [Stainless Steel] Submersible Pump, Underwater Pump EA345RB-50

    ESCO

    【Product Specifications】
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Output-480W
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 275(H)mm
    ・With an oil lifter
    ・The discharge is changeable to upward and horizontal direction,to prevent the hose from turning off.
    ・Hz…50Hz
    ・Lift…11m
    ・Delivery…220L/min
    From: ฿ 31,484.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Submersible Pump, Underwater Pump EA345RB-60

    [Stainless Steel] Submersible Pump, Underwater Pump EA345RB-60

    ESCO

    【Product Specifications】
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Output-480W
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 275(H)mm
    ・With an oil lifter
    ・The discharge is changeable to upward and horizontal direction,to prevent the hose from turning off.
    ・Hz…60Hz
    ・Lift…12m
    ・Delivery…240L/min
    From: ฿ 31,484.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RC-50

    Underwater Pump EA345RC-50

    ESCO

    【Product Specifications】
    ・Drain scavenging, floor, pond waters at a low level (10mm)
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Output-480W
    ・Weight-10.5kg
    ・Dim.-Dia. 210 x 304(H)mm
    ・Hz…50Hz
    ・Lift…11m
    ・Delivery…220L/min
    From: ฿ 31,305.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RC-60

    Underwater Pump EA345RC-60

    ESCO

    【Product Specifications】
    ・Drain scavenging, floor, pond waters at a low level (10mm)
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Output-480W
    ・Weight-10.5kg
    ・Dim.-Dia. 210 x 304(H)mm
    ・Hz…60Hz
    ・Lift…12m
    ・Delivery…240L/min
    From: ฿ 31,305.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RD-50

    Underwater Pump EA345RD-50

    ESCO

    【Product Specifications】
    ・Drain scavenging, floor, pond waters at a low level (1mm)
    ・Aperture-25mm
    ・Power supply-100VAC
    ・Output-480W
    ・Max delivery-170L/min
    ・Weight-12kg
    ・Dim.-Dia. 196 x 316(H)mm
    ・Hz…50Hz
    ・Max lift height…11m
    From: ฿ 31,807.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RD-60

    Underwater Pump EA345RD-60

    ESCO

    【Product Specifications】
    ・Drain scavenging, floor, pond waters at a low level (1mm)
    ・Aperture-25mm
    ・Power supply-100VAC
    ・Output-480W
    ・Max delivery-170L/min
    ・Weight-12kg
    ・Dim.-Dia. 196 x 316(H)mm
    ・Hz…60Hz
    ・Max lift height…12m
    From: ฿ 31,807.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RF-50

    Underwater Pump EA345RF-50

    ESCO

    【Product Specifications】
    ・Power supply-3-phase 200V
    ・Output-250W (RF-50, -60),480W (RG-50, -60),
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…50Hz
    ・Aperture…40mm
    ・Lift…8.5m
    ・Delivery…190L/min
    ・EA345RF-50 have no plug.
    From: ฿ 24,302.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RF-60

    Underwater Pump EA345RF-60

    ESCO

    【Product Specifications】
    ・Power supply-3-phase 200V
    ・Output-250W (RF-50, -60),480W (RG-50, -60),
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…60Hz
    ・Aperture…40mm
    ・Lift…8.5m
    ・Delivery…190L/min
    ・EA345RF-60 have no plug.
    From: ฿ 24,302.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RG-50

    Underwater Pump EA345RG-50

    ESCO

    【Product Specifications】
    ・Power supply-3-phase 200V
    ・Output-250W (RF-50, -60),480W (RG-50, -60),
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…50Hz
    ・Aperture…50mm
    ・Lift…11m
    ・Delivery…220L/min
    ・EA345RG-50 have no plug.
    From: ฿ 26,851.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RG-60

    Underwater Pump EA345RG-60

    ESCO

    【Product Specifications】
    ・Power supply-3-phase 200V
    ・Output-250W (RF-50, -60),480W (RG-50, -60),
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…60Hz
    ・Aperture…50mm
    ・Lift…12m
    ・Delivery…240L/min
    ・EA345RG-60 have no plug.
    From: ฿ 26,851.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RH-50

    Underwater Pump EA345RH-50

    ESCO

    [Features]
    Changeable between upward and horizontal directions.
    A high-spin structure that is difficult to lock.
    * No outlet plug included.
    [Applications]
    Suitable for drainage at general civil engineering and construction works and water places.
    From: ฿ 26,851.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump EA345RH-60

    Underwater Pump EA345RH-60

    ESCO

    【Product Specifications】
    ・Aperture-50mm
    ・Power supply-200VAC
    ・Output-480W
    ・Weight-9.5kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…60Hz
    ・Lift…12m
    ・Delivery…240L/min
    ・EA345RH-60 have no plug.
    From: ฿ 26,851.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Underwater Pump For Seawater EA345RP-50

    Submersible Pump, Underwater Pump For Seawater EA345RP-50

    ESCO

    【Product Specifications】
    ・Power supply-100VAC
    ・Weight-6.7kg
    ・Dim.-236 x 162 x 360(H)mm
    ・Hz…50Hz
    ・Aperture…40mm
    ・Output…250W
    From: ฿ 51,527.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Underwater Pump For Seawater EA345RP-60

    Submersible Pump, Underwater Pump For Seawater EA345RP-60

    ESCO

    【Product Specifications】
    ・Power supply-100VAC
    ・Weight-6.7kg
    ・Dim.-236 x 162 x 360(H)mm
    ・Hz…60Hz
    ・Aperture…40mm
    ・Output…250W
    From: ฿ 51,527.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Underwater Pump For Seawater EA345RR-50

    Submersible Pump, Underwater Pump For Seawater EA345RR-50

    ESCO

    【Product Specifications】
    ・Power supply-100VAC
    ・Weight-6.7kg
    ・Dim.-236 x 162 x 360(H)mm
    ・Hz…50Hz
    ・Aperture…50mm
    ・Output…400W
    From: ฿ 62,282.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Pump, Underwater Pump For Seawater EA345RR-60

    Submersible Pump, Underwater Pump For Seawater EA345RR-60

    ESCO

    【Product Specifications】
    ・Power supply-100VAC
    ・Weight-6.7kg
    ・Dim.-236 x 162 x 360(H)mm
    ・Hz…60Hz
    ・Aperture…50mm
    ・Output…400W
    From: ฿ 62,282.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Seawater Pump EA345RS-50

    Submersible Seawater Pump EA345RS-50

    ESCO

    【Product Specifications】
    ・Power supply-3-phase 200V
    ・Aperture-RS:40mmRT:50mm
    ・Dim.-236 x 162 x 349 to 374(H)mm
    ・Hz…50Hz
    ・Weight…5.7kg
    ・Output…250W
    From: ฿ 40,480.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Seawater Pump EA345RT-50

    Submersible Seawater Pump EA345RT-50

    ESCO

    【Product Specifications】
    ・Power supply-3-phase 200V
    ・Aperture-RS:40mmRT:50mm
    ・Dim.-236 x 162 x 349 to 374(H)mm
    ・Hz…50Hz
    ・Weight…6.6kg
    ・Output…400W
    From: ฿ 48,965.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Seawater Pump EA345RV-50

    Submersible Seawater Pump EA345RV-50

    ESCO

    【Product Specifications】
    ・Power supply-3-phase 200V
    ・Aperture-RS:40mmRT:50mm
    ・Dim.-236 x 162 x 349 to 374(H)mm
    ・Hz…50Hz
    ・Weight…7.8kg
    ・Output…750W
    From: ฿ 49,934.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Automatic] Underwater Pump EA345RW-15

    [Automatic] Underwater Pump EA345RW-15

    ESCO

    【Product Specifications】
    ・Rainwater, spring, soil and construction waters
    ・Power supply-100VAC
    ・Output-250W (RW-5, -6),400W (RW-15, -16)
    ・Weight-10kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…50Hz
    ・Aperture…50mm
    ・Lift…11m
    ・Delivery…220L/min
    From: ฿ 33,476.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Automatic] Underwater Pump EA345RW-16

    [Automatic] Underwater Pump EA345RW-16

    ESCO

    【Product Specifications】
    ・Rainwater, spring, soil and construction waters
    ・Power supply-100VAC
    ・Output-250W (RW-5, -6),400W (RW-15, -16)
    ・Weight-10kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…60Hz
    ・Aperture…50mm
    ・Lift…12m
    ・Delivery…240L/min
    From: ฿ 33,476.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Automatic] Underwater Pump EA345RW-5

    [Automatic] Underwater Pump EA345RW-5

    ESCO

    【Product Specifications】
    ・Rainwater, spring, soil and construction waters
    ・Power supply-100VAC
    ・Output-250W (RW-5, -6),400W (RW-15, -16)
    ・Weight-10kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…50Hz
    ・Aperture…40mm
    ・Lift…8.5m
    ・Delivery…190L/min
    From: ฿ 30,745.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Automatic] Underwater Pump EA345RW-6

    [Automatic] Underwater Pump EA345RW-6

    ESCO

    【Product Specifications】
    ・Rainwater, spring, soil and construction waters
    ・Power supply-100VAC
    ・Output-250W (RW-5, -6),400W (RW-15, -16)
    ・Weight-10kg
    ・Dim.-Dia. 187 x 286(H)mm
    ・Hz…60Hz
    ・Aperture…40mm
    ・Lift…8.5m
    ・Delivery…190L/min
    From: ฿ 30,745.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump for Sewage EA345RX-50

    Underwater Pump for Sewage EA345RX-50

    ESCO

    【Product Specifications】
    ・Construction & soil water drainage
    ・High-chrome cast iron impeller employed
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Output-550W
    ・Max total lifting height-13m
    ・Max delivery-220L/min
    ・Weight-15kg
    ・Dim.- 186 x 241 x 391(H)mm
    ・Hz…50Hz
    From: ฿ 27,802.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Automatic] Underwater Pump for Mud EA345RX-50A

    [Automatic] Underwater Pump for Mud EA345RX-50A

    ESCO

    【Product Specifications】
    ・Electrode auto operation
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Output-550W
    ・Max total lifting height-13m
    ・Max delivery-200L/min
    ・Weight-15.6kg
    ・Dim.- 241 x 208 x 421(H)mm
    ・Hz…50Hz
    From: ฿ 35,460.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump for Sewage EA345RX-60

    Underwater Pump for Sewage EA345RX-60

    ESCO

    【Product Specifications】
    ・Construction & soil water drainage
    ・High-chrome cast iron impeller employed
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Output-550W
    ・Max total lifting height-13m
    ・Max delivery-220L/min
    ・Weight-14kg
    ・Dim.-186 x 241 x 391(H)mm
    ・Hz-60Hz
    From: ฿ 27,648.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Automatic] Underwater Pump for Mud EA345RX-60A

    [Automatic] Underwater Pump for Mud EA345RX-60A

    ESCO

    【Product Specifications】
    ・Electrode auto operation
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Output-550W
    ・Max total lifting height-13m
    ・Max delivery-200L/min
    ・Weight-15.6kg
    ・Dim.- 241 x 208 x 421(H)mm
    ・Hz…60Hz
    From: ฿ 35,307.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump for General Construction EA345RY-50

    Underwater Pump for General Construction EA345RY-50

    ESCO

    【Product Specifications】
    ・Strainer is hard to be clogged
    ・Rainwater, spring, construction, and soil water
    ・Aperture-50mm
    ・Power supply-100V
    ・Output-400W
    ・Max delivery-270L/min
    ・Weight-12.2kg
    ・Dim.-Dia. 193 x 337(H)mm
    ・Hz…50Hz
    ・Lift…9m
    From: ฿ 28,476.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump for General Construction EA345RY-60

    Underwater Pump for General Construction EA345RY-60

    ESCO

    【Product Specifications】
    ・Strainer is hard to be clogged
    ・Rainwater, spring, construction, and soil water
    ・Aperture-50mm
    ・Power supply-100V
    ・Output-400W
    ・Max delivery-270L/min
    ・Weight-12.2kg
    ・Dim.-Dia. 193 x 337(H)mm
    ・Hz…60Hz
    ・Lift…10m
    From: ฿ 28,476.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump (for low level) EA345RZ-50

    Underwater Pump (for low level) EA345RZ-50

    ESCO

    【Product Specifications】
    ・Up to 1 mm drainable.
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Output-400W
    ・Max total lifting height-12m
    ・Max delivery-110L/min
    ・Dim.-271 x 162 x 282(H)mm
    ・Hz…50Hz
    ・Weight…10.6kg
    From: ฿ 25,150.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Pump (for low level) EA345RZ-60

    Underwater Pump (for low level) EA345RZ-60

    ESCO

    【Product Specifications】
    ・Up to 1 mm drainable.
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Output-400W
    ・Max total lifting height-12m
    ・Max delivery-110L/min
    ・Dim.-271 x 162 x 282(H)mm
    ・Hz…60Hz
    ・Weight…10.8kg
    From: ฿ 25,150.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Titanium] Submersible Pump, Horizontal Underwater Pump EA345TB-50

    [Titanium] Submersible Pump, Horizontal Underwater Pump EA345TB-50

    ESCO

    【Product Specifications】
    ・Circulate & drain, seawater
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Weight-6.3kg
    ・Dim.-342 x 150 x 185(H)mm
    ・Titanium ensures corrosion resistance.
    ・Frequency…50Hz
    ・Output…250W
    From: ฿ 39,852.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Titanium] Submersible Pump, Horizontal Underwater Pump EA345TB-60

    [Titanium] Submersible Pump, Horizontal Underwater Pump EA345TB-60

    ESCO

    【Product Specifications】
    ・Circulate & drain, seawater
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Weight-6.3kg
    ・Dim.-342 x 150 x 185(H)mm
    ・Titanium ensures corrosion resistance.
    ・Frequency…60Hz
    ・Output…250W
    From: ฿ 39,852.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Titanium] Submersible Pump, Horizontal Underwater Pump EA345TC-50

    [Titanium] Submersible Pump, Horizontal Underwater Pump EA345TC-50

    ESCO

    【Product Specifications】
    ・Circulate & drain, seawater
    ・Aperture-50mm
    ・Power supply-100VAC
    ・Weight-6.3kg
    ・Dim.-342 x 150 x 185(H)mm
    ・Titanium ensures corrosion resistance.
    ・Frequency…50Hz
    ・Output…400W
    From: ฿ 46,579.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Discharge Quantity(l/min)
Total lift(m)
You can add up to 6 items per a category to the compare list.
Submersible Pump For Sewage Water Discharge Amount 100 (l/min)
Submersible Pump For Sewage Water Discharge Amount 100 (l/min)
Submersible Pump For Sewage Water Discharge Amount 100 (l/min)
Submersible Pump For Sewage Water Discharge Amount 100 (l/min)
Submersible Pump For Sewage Water Discharge Amount 100 (l/min)
You can add up to 6 items per a category to the compare list.
Sale
Syphon Drum Pump
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Submersible Pump, Small Submersible Sewage Pump
Submersible Pump, Small Submersible Sewage Pump
Submersible Pump, Small Submersible Sewage Pump
You can add up to 6 items per a category to the compare list.
Sale
Miniature Centrifugal Pumps
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Resin Submersible Pump For Wastewater, PSF Type
You can add up to 6 items per a category to the compare list.
Submersible Pump For Sewage Water Discharge Rate 40 l/min
Submersible Pump For Sewage Water Discharge Rate 40 l/min
Submersible Pump For Sewage Water Discharge Rate 40 l/min
You can add up to 6 items per a category to the compare list.
Sale
Micro Diaphragm Gas and Liquid Pump
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Submersible Pump, Lightweight Underwater Sewage Pump Norus
You can add up to 6 items per a category to the compare list.
Submersible Pump For Low Water Level Drainage LSC Type (For Residual Water Processing)
You can add up to 6 items per a category to the compare list.
Small Submersible Pump For Contaminated Water
Small Submersible Pump For Contaminated Water
Small Submersible Pump For Contaminated Water
You can add up to 6 items per a category to the compare list.
Submersible high spin pump for filth, Banks series, PU type
Submersible high spin pump for filth, Banks series, PU type
Submersible high spin pump for filth, Banks series, PU type
You can add up to 6 items per a category to the compare list.
General Purpose Submersible Pump, High-Spin, For Water Drainage LB Type
General Purpose Submersible Pump, High-Spin, For Water Drainage LB Type
General Purpose Submersible Pump, High-Spin, For Water Drainage LB Type
You can add up to 6 items per a category to the compare list.
Submersible Pump for Clear Water, P717 Type
You can add up to 6 items per a category to the compare list.
Submersible Pump, Battery-Operated
You can add up to 6 items per a category to the compare list.
Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Automatic Type
You can add up to 6 items per a category to the compare list.
Submersible Pump For Clean Water / Dirty Water (Stainless Steel)
You can add up to 6 items per a category to the compare list.
PONSTAR Submersible Pump For Sewage Water
You can add up to 6 items per a category to the compare list.
General Purpose Submersible Pump, High-Spin, For Water Drainage HS Type
General Purpose Submersible Pump, High-Spin, For Water Drainage HS Type
General Purpose Submersible Pump, High-Spin, For Water Drainage HS Type
You can add up to 6 items per a category to the compare list.
Submersible Pump For Water Sediment Contamination Super Ace
Submersible Pump For Water Sediment Contamination Super Ace
Submersible Pump For Water Sediment Contamination Super Ace
Submersible Pump For Water Sediment Contamination Super Ace
You can add up to 6 items per a category to the compare list.
Submersible Pump, Made Of Stainless Steel Discharge Rate 110/80 l/min
You can add up to 6 items per a category to the compare list.
TERADA Submersible Pump for Clear Water, SL-102
TERADA Submersible Pump for Clear Water, SL-102
TERADA Submersible Pump for Clear Water, SL-102
You can add up to 6 items per a category to the compare list.
TERADA Submersible Pump for Clear Water, CS Series
TERADA Submersible Pump for Clear Water, CS Series
TERADA Submersible Pump for Clear Water, CS Series
You can add up to 6 items per a category to the compare list.
Submersible Pump, Serupura Electric Handy Pump
You can add up to 6 items per a category to the compare list.
Submersible Pump, Submerged Pump For Draining Clean Water / Dirty Water / Mixed Water Stainless Steel Frequency (Hz) 50/60
You can add up to 6 items per a category to the compare list.
Sale
Rotary Drum Pump
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Submersible Pump For Clean Water PONDY Discharge Amount 50 (l/min)
You can add up to 6 items per a category to the compare list.
Submersible Pump For Clean Water PONDY Discharge Amount 80 (l/min)
You can add up to 6 items per a category to the compare list.
Resin Submersible Pump, High Spin, For Miscellaneous Water, PN Type
Resin Submersible Pump, High Spin, For Miscellaneous Water, PN Type
Resin Submersible Pump, High Spin, For Miscellaneous Water, PN Type
You can add up to 6 items per a category to the compare list.
Submersible Pump, Underwater High-Spin Pump For Low Water Level Drainage, LSR Type
You can add up to 6 items per a category to the compare list.
TERADA Submersible Pump for Contaminated Water, PX Series
TERADA Submersible Pump for Contaminated Water, PX Series
TERADA Submersible Pump for Contaminated Water, PX Series
You can add up to 6 items per a category to the compare list.
TERADA Submersible Pump for Contaminated Water, CX Series
TERADA Submersible Pump for Contaminated Water, CX Series
TERADA Submersible Pump for Contaminated Water, CX Series
You can add up to 6 items per a category to the compare list.
TERADA Submersible Pump for Clear Water, SP Series
You can add up to 6 items per a category to the compare list.
Submersible Pump For Low Water Level Mr. Teisui
You can add up to 6 items per a category to the compare list.
Electrostatic Capacity Submersible Pump, IT Pump UEX
You can add up to 6 items per a category to the compare list.
Electrostatic Capacity Submersible Pump, IT Pump UOX
You can add up to 6 items per a category to the compare list.
Submersible Vortex Pump
You can add up to 6 items per a category to the compare list.
Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Manual Type
You can add up to 6 items per a category to the compare list.
(For Waste Water) Submersible Pump EA345CB-50
You can add up to 6 items per a category to the compare list.
(For Waste Water) Submersible Pump EA345CB-60
You can add up to 6 items per a category to the compare list.
Underwater Pump for Seawater EA345EB-1
You can add up to 6 items per a category to the compare list.
Underwater Pump for Seawater EA345EB-11
You can add up to 6 items per a category to the compare list.
Underwater Pump for Seawater EA345EB-12
You can add up to 6 items per a category to the compare list.
Underwater Pump for Seawater EA345EB-2
You can add up to 6 items per a category to the compare list.
Underwater Pump for Seawater EA345ED-12
You can add up to 6 items per a category to the compare list.
Hose for Underwater Pump EA345GE-10
You can add up to 6 items per a category to the compare list.
Hose for Underwater Pump EA345GG-10
You can add up to 6 items per a category to the compare list.
Hose for Underwater Pump EA345GH-10
You can add up to 6 items per a category to the compare list.
Hose for Underwater Pump EA345GJ-20
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345R-50
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345R-60
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RA-50
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RA-60
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Submersible Pump, Underwater Pump EA345RB-50
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Submersible Pump, Underwater Pump EA345RB-60
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RC-50
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RC-60
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RD-50
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RD-60
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RF-50
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RF-60
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RG-50
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RG-60
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RH-50
You can add up to 6 items per a category to the compare list.
Underwater Pump EA345RH-60
You can add up to 6 items per a category to the compare list.
Submersible Pump, Underwater Pump For Seawater EA345RP-50
You can add up to 6 items per a category to the compare list.
Submersible Pump, Underwater Pump For Seawater EA345RP-60
You can add up to 6 items per a category to the compare list.
Submersible Pump, Underwater Pump For Seawater EA345RR-50
You can add up to 6 items per a category to the compare list.
Submersible Pump, Underwater Pump For Seawater EA345RR-60
You can add up to 6 items per a category to the compare list.
Submersible Seawater Pump EA345RS-50
You can add up to 6 items per a category to the compare list.
Submersible Seawater Pump EA345RT-50
You can add up to 6 items per a category to the compare list.
Submersible Seawater Pump EA345RV-50
You can add up to 6 items per a category to the compare list.
[Automatic] Underwater Pump EA345RW-15
You can add up to 6 items per a category to the compare list.
[Automatic] Underwater Pump EA345RW-16
You can add up to 6 items per a category to the compare list.
[Automatic] Underwater Pump EA345RW-5
You can add up to 6 items per a category to the compare list.
[Automatic] Underwater Pump EA345RW-6
You can add up to 6 items per a category to the compare list.
Underwater Pump for Sewage EA345RX-50
You can add up to 6 items per a category to the compare list.
[Automatic] Underwater Pump for Mud EA345RX-50A
You can add up to 6 items per a category to the compare list.
Underwater Pump for Sewage EA345RX-60
You can add up to 6 items per a category to the compare list.
[Automatic] Underwater Pump for Mud EA345RX-60A
You can add up to 6 items per a category to the compare list.
Underwater Pump for General Construction EA345RY-50
You can add up to 6 items per a category to the compare list.
Underwater Pump for General Construction EA345RY-60
You can add up to 6 items per a category to the compare list.
Underwater Pump (for low level) EA345RZ-50
You can add up to 6 items per a category to the compare list.
Underwater Pump (for low level) EA345RZ-60
You can add up to 6 items per a category to the compare list.
[Titanium] Submersible Pump, Horizontal Underwater Pump EA345TB-50
You can add up to 6 items per a category to the compare list.
[Titanium] Submersible Pump, Horizontal Underwater Pump EA345TB-60
You can add up to 6 items per a category to the compare list.
[Titanium] Submersible Pump, Horizontal Underwater Pump EA345TC-50
Brand

TSURUMI

RS Pro

TERADA PUMP

RS Pro

TSURUMI

TERADA PUMP

RS Pro

SHINMAYWA

TSURUMI

TERADA PUMP

TSURUMI

TSURUMI

EBARA

TERADA PUMP

EBARA

EBARA

KOSHIN

TSURUMI

TERADA PUMP

TERADA PUMP

TERADA PUMP

TERADA PUMP

TERADA PUMP

EBARA

RS Pro

KOSHIN

KOSHIN

TSURUMI

TSURUMI

TERADA PUMP

TERADA PUMP

TERADA PUMP

TERADA PUMP

SAKURAGAWA PUMP

SAKURAGAWA PUMP

SAKURAGAWA PUMP

EBARA

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Submersible Pump For Sewage Water Discharge Amount 100 (l/min)

Syphon Drum Pump

Submersible Pump, Small Submersible Sewage Pump

Miniature Centrifugal Pumps

Resin Submersible Pump For Wastewater, PSF Type

Submersible Pump For Sewage Water Discharge Rate 40 l/min

Micro Diaphragm Gas and Liquid Pump

Submersible Pump, Lightweight Underwater Sewage Pump Norus

Submersible Pump For Low Water Level Drainage LSC Type (For Residual Water Processing)

Small Submersible Pump For Contaminated Water

Submersible high spin pump for filth, Banks series, PU type

General Purpose Submersible Pump, High-Spin, For Water Drainage LB Type

Submersible Pump for Clear Water, P717 Type

Submersible Pump, Battery-Operated

Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Automatic Type

Submersible Pump For Clean Water / Dirty Water (Stainless Steel)

PONSTAR Submersible Pump For Sewage Water

General Purpose Submersible Pump, High-Spin, For Water Drainage HS Type

Submersible Pump For Water Sediment Contamination Super Ace

Submersible Pump, Made Of Stainless Steel Discharge Rate 110/80 l/min

TERADA Submersible Pump for Clear Water, SL-102

TERADA Submersible Pump for Clear Water, CS Series

Submersible Pump, Serupura Electric Handy Pump

Submersible Pump, Submerged Pump For Draining Clean Water / Dirty Water / Mixed Water Stainless Steel Frequency (Hz) 50/60

Rotary Drum Pump

Submersible Pump For Clean Water PONDY Discharge Amount 50 (l/min)

Submersible Pump For Clean Water PONDY Discharge Amount 80 (l/min)

Resin Submersible Pump, High Spin, For Miscellaneous Water, PN Type

Submersible Pump, Underwater High-Spin Pump For Low Water Level Drainage, LSR Type

TERADA Submersible Pump for Contaminated Water, PX Series

TERADA Submersible Pump for Contaminated Water, CX Series

TERADA Submersible Pump for Clear Water, SP Series

Submersible Pump For Low Water Level Mr. Teisui

Electrostatic Capacity Submersible Pump, IT Pump UEX

Electrostatic Capacity Submersible Pump, IT Pump UOX

Submersible Vortex Pump

Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Manual Type

(For Waste Water) Submersible Pump EA345CB-50

(For Waste Water) Submersible Pump EA345CB-60

Underwater Pump for Seawater EA345EB-1

Underwater Pump for Seawater EA345EB-11

Underwater Pump for Seawater EA345EB-12

Underwater Pump for Seawater EA345EB-2

Underwater Pump for Seawater EA345ED-12

Hose for Underwater Pump EA345GE-10

Hose for Underwater Pump EA345GG-10

Hose for Underwater Pump EA345GH-10

Hose for Underwater Pump EA345GJ-20

Underwater Pump EA345R-50

Underwater Pump EA345R-60

Underwater Pump EA345RA-50

Underwater Pump EA345RA-60

[Stainless Steel] Submersible Pump, Underwater Pump EA345RB-50

[Stainless Steel] Submersible Pump, Underwater Pump EA345RB-60

Underwater Pump EA345RC-50

Underwater Pump EA345RC-60

Underwater Pump EA345RD-50

Underwater Pump EA345RD-60

Underwater Pump EA345RF-50

Underwater Pump EA345RF-60

Underwater Pump EA345RG-50

Underwater Pump EA345RG-60

Underwater Pump EA345RH-50

Underwater Pump EA345RH-60

Submersible Pump, Underwater Pump For Seawater EA345RP-50

Submersible Pump, Underwater Pump For Seawater EA345RP-60

Submersible Pump, Underwater Pump For Seawater EA345RR-50

Submersible Pump, Underwater Pump For Seawater EA345RR-60

Submersible Seawater Pump EA345RS-50

Submersible Seawater Pump EA345RT-50

Submersible Seawater Pump EA345RV-50

[Automatic] Underwater Pump EA345RW-15

[Automatic] Underwater Pump EA345RW-16

[Automatic] Underwater Pump EA345RW-5

[Automatic] Underwater Pump EA345RW-6

Underwater Pump for Sewage EA345RX-50

[Automatic] Underwater Pump for Mud EA345RX-50A

Underwater Pump for Sewage EA345RX-60

[Automatic] Underwater Pump for Mud EA345RX-60A

Underwater Pump for General Construction EA345RY-50

Underwater Pump for General Construction EA345RY-60

Underwater Pump (for low level) EA345RZ-50

Underwater Pump (for low level) EA345RZ-60

[Titanium] Submersible Pump, Horizontal Underwater Pump EA345TB-50

[Titanium] Submersible Pump, Horizontal Underwater Pump EA345TB-60

[Titanium] Submersible Pump, Horizontal Underwater Pump EA345TC-50

From

฿ 9,904.13

฿ 900.40

Special Price

On Sale Until 30/06/2024

฿ 9,714.60

฿ 6,071.98

Special Price

On Sale Until 30/06/2024

฿ 17,039.28

฿ 15,810.10

฿ 2,526.77

Special Price

On Sale Until 30/06/2024

฿ 24,713.31

฿ 21,465.83

฿ 10,884.69

฿ 15,710.06

฿ 15,442.16

฿ 69,443.00

฿ 17,595.55

฿ 27,749.21

฿ 60,456.00

฿ 12,900.00

฿ 16,173.86

฿ 15,157.89

฿ 42,729.95

฿ 7,853.55

฿ 13,034.12

฿ 10,461.67

฿ 31,735.54

฿ 3,247.78

Special Price

On Sale Until 30/06/2024

฿ 8,913.00

฿ 13,736.00

฿ 16,315.71

฿ 21,184.08

฿ 14,054.16

฿ 27,133.49

฿ 11,264.62

฿ 21,813.82

฿ 48,083.60

฿ 54,789.61

฿ 40,385.24

฿ 25,337.02

฿ 13,860.00

฿ 13,860.00

฿ 24,928.00

฿ 26,784.00

฿ 26,784.00

฿ 24,928.00

฿ 12,000.00

฿ 1,377.00

฿ 1,517.00

฿ 3,287.00

฿ 7,533.00

฿ 24,302.00

฿ 24,302.00

฿ 26,851.00

฿ 26,851.00

฿ 31,484.00

฿ 31,484.00

฿ 31,305.00

฿ 31,305.00

฿ 31,807.00

฿ 31,807.00

฿ 24,302.00

฿ 24,302.00

฿ 26,851.00

฿ 26,851.00

฿ 26,851.00

฿ 26,851.00

฿ 51,527.00

฿ 51,527.00

฿ 62,282.00

฿ 62,282.00

฿ 40,480.00

฿ 48,965.00

฿ 49,934.00

฿ 33,476.00

฿ 33,476.00

฿ 30,745.00

฿ 30,745.00

฿ 27,802.00

฿ 35,460.00

฿ 27,648.00

฿ 35,307.00

฿ 28,476.00

฿ 28,476.00

฿ 25,150.00

฿ 25,150.00

฿ 39,852.00

฿ 39,852.00

฿ 46,579.00

Days to Ship 19 Day(s) 7 Day(s) 10 Day(s) 7 Day(s) 10 Day(s) 10 Day(s) 7 Day(s) 40 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 40 Day(s) 19 Day(s) 19 Day(s) 40 Day(s) 10 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 19 Day(s) 7 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 19 Day(s) 15 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 11 Day(s)
Product TypeElectric-Electric-ElectricElectric-ElectricElectricElectricElectricElectricElectricElectricElectricElectricElectricElectricElectricElectricElectricElectricSelf-pumping MethodElectric-ElectricElectricElectricElectricElectricElectricElectricElectricElectricElectricElectricElectric-------------------------------------------------
Discharge Quantity(l/min)100-80-5040-100 ~ 220-100100 ~ 150100 ~ 1203035100150260(50mm)/220(40mm)100100 ~ 120110 ~ 18030 ~ 703518/25(50Hz/60Hz) ~ 30/45(50Hz/60Hz)100-50808012040120 ~ 24075110170100 ~ 200170100-------------------------------------------------
Total lift(m)4-5-10 ~ 147 ~ 14-3.9 ~ 9.2/9.4(50Hz/60Hz)11 ~ 123.53.5 ~ 6.56 ~ 89.5 ~ 144.555 ~ 6.51085 ~ 8.55.5 ~ 112.0/2.0(50Hz/60Hz) ~ 2.2/2.6(50Hz/60Hz)3.8 ~ 4.33 ~ 43.5-155.5 ~ 6.56.5 ~ 1084.8 ~ 124 ~ 7511108 ~ 10105-------------------------------------------------

Loading...

  1. 1

Related Categories to Submersible Pumps