(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Land Pumps

Land pumps are pumps installed on the land. They are used for draining water or sludge at construction sites as well as for drawing up a variety of liquids. They are separated into those for installation indoors and those for installation outdoors that use waterproof motors. There are 2 types of land pumps: self-suction and non-self-suction pumps. Self-suction pumps feature ability to automatically expel air and suck water if primed the first time used. They have a benefit in that work can be done without priming many times. Non-self-suction pumps feature a valve called a foot valve attached and require priming. Non-self-suction pumps are better suited than self-suction pumps for supplying water from rivers, ponds, and the like. There products made of stainless steel, cast iron, resin, and the like, and a material suited for the liquid to be transferred must be selected to avoid corrosion and premature wear.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • Others
31 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Syphon Drum Pump
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Syphon Drum Pump

    RS Pro

    Professional hand operated syphon pump that’s easy to fit and use and was designed for fluid transfer on 205 litre drums.
    Composite pump with self-priming feature
    Suitable for oils and non-aggressive chemicals
    851-7556 Delivery Rate: 17ltr/min
    851-7559 Delivery Rate: 21ltr/min
    From: ฿ 900.40
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mechanical Seal FH-150

    Mechanical Seal FH-150

    EBARA

    Compatible models: There are many types such as 32LPD6.25S/32LPD6.4S/40LPD6.4S.
    From: ฿ 4,948.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Miniature Centrifugal Pumps
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Miniature Centrifugal Pumps

    RS Pro

    High quality miniature pump range for liquids. Ideal for many general applications, including research and development, medical or aeronautical industries, miniature and portable equipment. These pumps use a centrifugal principle to deliver smooth pulseless flow. They are exceptionally quiet and reliable with a brushless drive motor. A signal output wire can be used, optionally, to provide information of status and pump speed/output.
    Robust machined alloy construction
    Small and lightweight with high output
    Brushless drive motor
    smooth pulseless flow
    Very reliable operation
    Output signal for performance monitoring
    Submersible, weatherproof and port configuration options
    From: ฿ 6,071.98
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low Pressure Coolant Pump, Total Pump Head 1.5–5 m
    Low Pressure Coolant Pump, Total Pump Head 1.5–5 m
    Low Pressure Coolant Pump, Total Pump Head 1.5–5 m

    Low Pressure Coolant Pump, Total Pump Head 1.5–5 m

    TERAL

    [Features]
    · Integrating the motor and pump has reduced the size and weight.
    · Conducting wire connections are terminal block fixing type.
    · For both 50 and 60 Hz.
    [Applications]
    · For circulation of cutting fluid in machine tools, etc.
    · Cooling device circulation.
    From: ฿ 9,061.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Micro Diaphragm Gas and Liquid Pump
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Micro Diaphragm Gas and Liquid Pump

    RS Pro

    The D200 series of pumps from RS Pro are constructed from glass filled nylon or aluminium alloy, with stainless steel tubing connectors. They are fitted with Nitrile/Silicon diaphragm and valves as standard. The pump uses Push Fit connectors designed for 2.4 mm bore flexible tubing.
    • High efficiency
    • Variable flow rate and low power consumption
    • Small size only 42 x 27 x 17 mm
    • Usable with solar power, PSU or batteries
    • Wide range of chemical resistance
    • Lightweight 25 g to 34 g
    • Head can be realigned to one of 4 positions for easy inlet and outlet tube connection
    From: ฿ 2,526.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Spiral Pump Spiral Type 773

    Stainless Steel Spiral Pump Spiral Type 773

    EBARA

    [Features]
    · The motor is a direct driven type and as such there is no vibration noise arising from faulty direct connections.
    [Applications]
    · General water supply.
    · For circulation of cold and hot water.
    From: ฿ 81,723.53
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Suction Volute Pump, Whirlpool Type, Discharge Amount (l/min) 150–700

    Single Suction Volute Pump, Whirlpool Type, Discharge Amount (l/min) 150–700

    EBARA

    [Features]
    · The motor is a direct driven type and as such there is no vibration noise arising from faulty direct connections.
    · The pump can be disassembled and checked without changing the piping.
    [Applications]
    · General water supply.
    · For circulation of cold and hot water.
    · For industrial waterways and irrigation.
    From: ฿ 71,054.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coolant Pump

    Coolant Pump

    GRUNDFOS PUMPS

    [Features]
    · A coolant pump designed for filter systems on manufacturing machinery.
    · A maintenance-free pump without mechanical shaft seals or other consumable parts.
    [Applications]
    · Drill presses, sawing machines, milling cutters, grinders, filtration equipment, etc.
    From: ฿ 19,545.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Residual Water Intake and Drainage Sweep Pump LSP Type

    Residual Water Intake and Drainage Sweep Pump LSP Type

    TSURUMI

    [Features]
    · The new siphon breaker construction uses a check valve to prevent backflow or water seal breakage when the pump stops.
    · Even small amounts of water left in recesses can be collected with the sweeper suction attachment.
    · Weight has been reduced by using die-cast aluminum and synthetic rubber in the majority of the pump's construction.
    · By coating the base in synthetic rubber, the pump absorbs vibrations, and will be less likely to damage the floor.
    [Applications]
    · For drainage of residual water.
    · For drainage of water from factory facilities and residual water drainage.
    · For drainage of collected water from slabs and floors in various types of construction sites.
    From: ฿ 38,909.46
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mechanical seal FH-200
    From: ฿ 5,997.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Line Pump Circulation Type Discharge Quantity (l/min) 150/250

    Line Pump Circulation Type Discharge Quantity (l/min) 150/250

    EBARA

    [Features]
    · Small and lightweight, it can be installed in the middle of piping, and does not require much space for installation.
    [Applications]
    · General water supply.
    From: ฿ 44,566.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cellupla pump (cast iron) Three-phase 200 V self-priming type/cast iron Discharge rate (l/min) 50 to 4800
    Cellupla pump (cast iron) Three-phase 200 V self-priming type/cast iron Discharge rate (l/min) 50 to 4800
    Cellupla pump (cast iron) Three-phase 200 V self-priming type/cast iron Discharge rate (l/min) 50 to 4800

    Cellupla pump (cast iron) Three-phase 200 V self-priming type/cast iron Discharge rate (l/min) 50 to 4800

    TERADA PUMP

    [Features]
    ·Due to the adoption of a specially structured casing, the self-priming capability is reliable and the pump efficiency is excellent.
    ·The impeller is an open type, and it is possible to pump water mixed with sand and sewage that passes through the strainer.
    ·The shaft seal uses a gland packing method, making maintenance easy.
    ·Constructed entirely of cast iron as standard, which means it can be used for alkali solutions.
    ·Due to the adoption of a specially structured casing, the self-priming capability is reliable and the pump efficiency is excellent.
    ·The impeller is an open type, and it is possible to pump water mixed with sand and sewage that passes through the strainer.
    ·Because it is "Self Priming", it is very convenient to pump water with one priming at the beginning.
    ·The shaft seal uses a gland packing method, making maintenance easy.
    ·Constructed entirely of cast iron as standard, which means it can be used for alkali solutions.
    ·Sealed ball bearings are used, so lubrication is not required.
    [Applications]
    ·For industrial equipment.
    ·For building equipment.
    ·Construction and public works.
    ·For farming.
    ·for fishing.
    From: ฿ 31,964.77
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Self-Priming Pump, Self-Priming, Stainless Steel Discharge Amount (l/Min) 60 – 1,250

    Self-Priming Pump, Self-Priming, Stainless Steel Discharge Amount (l/Min) 60 – 1,250

    TERADA PUMP

    [Features]
    · Self-priming, which means it only needs priming on first use.
    · Ventilation ability on par with vacuum pumps, which minimizes self-priming time.
    · Suction isn't interrupted even if the suction tube tip is exposed to air.
    · The direct connection with the 4-pole motor makes for silent operation and easy maintenance and inspection.
    [Applications]
    · For pollution prevention plants.
    · For factory facilities.
    · For in-plant installation.
    · For waste water drainage treatment.
    · Please inquire about the quality of food or chemical liquids before use.
    From: ฿ 118,607.49
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Line Pump Circulation Type Discharge Quantity (l/Min) 60

    Line Pump Circulation Type Discharge Quantity (l/Min) 60

    EBARA

    [Features]
    · Small and lightweight, it can be installed in the middle of piping, and does not require much space for installation.
    [Applications]
    · General water supply.
    · For circulation of cold and hot water.
    · For various machine setting.
    From: ฿ 35,998.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Self-Priming Pump, Self-Priming, Resin Discharge Rate 25 – 650 l/Min

    Self-Priming Pump, Self-Priming, Resin Discharge Rate 25 – 650 l/Min

    TERADA PUMP

    A ground pump with wetted parts made of resin and stainless steel to prevent rusting.
    [Features]
    · Priming is simple: Just wet the casing before the first use and start pumping. No more wetting is required after that.
    · The wetted parts are made using advanced materials and stainless steel to prevent rusting.
    · By bringing the low-vibration generator and pump into one unit, both size and operating noise levels have been reduced. The shaft seal is a mechanical seal for easier maintenance.
    · The generator includes a manual reset type protector to prevent burnout. (0.45 kW or less)
    · Uses a fully enclosed external fan generator for outside use, which is great in wet conditions. (Excluding 0.1 kW)
    [Applications]
    · For circulating, collecting and draining water in aquaculture and fresh water tanks.
    · For circulating water in hydroponic greenhouses, collecting and draining water from gardens, etc.
    From: ฿ 16,887.59
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Suction Pump EA345RE-50

    Suction Pump EA345RE-50

    ESCO

    【Product Specifications】
    ・Sewage, residual water, and pond water
    ・Aperture-25mm
    ・Power supply-100VAC
    ・Output-480W
    ・Max delivery-60L/min (bottom water). As total lifting height rises, discharge rate decreases.
    ・Weight-12.5kg
    ・Dim.-Dia. 240 x 307(H)mm
    ・Hz…50Hz
    ・Max lift height…8m
    From: ฿ 56,137.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rotary Drum Pump
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Rotary Drum Pump

    RS Pro

    Professional rotary pump constructed from heavy duty steel that can be used for moving oils, antifreeze, degreasants and other non-corrosive fluids.
    Cast steel body with machined bore and rotor
    Supplied with 2"BSP adaptor and suitable for use on 205ltr drums
    Delivers approximately 0.2ltr/revolution
    From: ฿ 3,247.78
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2DKM-16 PUMP - 1.5 HP 2”
    From: ฿ 99,999.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inline Type Single Stage Spiral Pump

    Inline Type Single Stage Spiral Pump

    GRUNDFOS PUMPS

    [Features]
    · An inline type single-stage spiral pump with improved pump efficiency.
    · Small, lightweight, and requires a smaller installation area than a horizontal pump.
    · Powercron electrodeposited coating is applied in order to suppress rust generation.
    [Applications]
    · Cold and warm water circulation, for cooling towers, for installation in various devices, general industrial water transfer, etc.
    From: ฿ 83,401.18
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Turbine Pump for Seawater, Self-Priming Type Discharge Amount (l/min) 140 – 250

    Small Turbine Pump for Seawater, Self-Priming Type Discharge Amount (l/min) 140 – 250

    KAWAMOTO PUMP

    [Features]
    · The resin casing with its chemical and weather resistance increases the toughness of the pump.
    · Self-priming, which makes pumping water easier.
    [Applications]
    · For collecting and circulating seawater.
    · Marine aquaculture farms.
    · Places where seawater is used.
    From: ฿ 113,892.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Simple Seawater Spiral Pump, Automatic Type, Single Phase 100 / 3-Phase 200

    Simple Seawater Spiral Pump, Automatic Type, Single Phase 100 / 3-Phase 200

    KAWAMOTO PUMP

    [Features]
    · Both the inside and outside the pump are coated with epoxy resin.
    · The anti-corrosive aluminum alloy prevents electrolytic corrosion.
    · Self-priming, which makes pumping water easier.
    [Applications]
    · Marine aquaculture farms.
    · Seafood processing plants.
    · Places where seawater is used.
    From: ฿ 117,319.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blow Pump Rated Pressure (MPa) 0.011/0.015
    From: ฿ 7,209.41
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Residual Water Self-Priming Pump Q-Hi Pump

    Residual Water Self-Priming Pump Q-Hi Pump

    SHINMAYWA

    [Features]
    · Will work with even 1 to 3 mm of residual water.
    · The suction head can be used in narrow places. (Suction head diameter: 100 mm)
    [Applications]
    · Drainage of standing water and spring water from construction sites (especially foundation work).
    From: ฿ 7,063.85
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min
    Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min
    Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min

    Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min

    TERADA PUMP

    A small and lightweight ground pump with the pump and generator in the same unit, featuring a simple construction and the ability to expel large amounts of water.
    [Features]
    · A small and lightweight pump with the pump and generator in the same unit, featuring a simple construction and the ability to expel large amounts of water.
    · With increased specification range, the pump can now be used in a wider range of applications.
    · Both the generator and shaft seal are non-lubricated, making the pump extremely easy to handle.
    · Superior durability allows it to be used for long periods of time. Uses a fully enclosed external fan generator for outside use, which is great in wet conditions.
    · The generator includes a manual reset type protector to prevent burnout.
    [Applications]
    · For drainage of water from construction sites.
    · For water supply and for draining water from septic tanks, underground tanks, underground rooms, manholes, etc.
    From: ฿ 33,217.85
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blow Pump Rated Pressure (MPa) 0.012/0.0147

    Blow Pump Rated Pressure (MPa) 0.012/0.0147

    TERADA PUMP

    [Features]
    · Unparalleled protection against rainwater and particulate matter.
    · Even greater power consumption reduction.
    · Absorbs pulsing and vibrations.
    · Improved durability.
    · Doesn't need to be grounded, so mounting it is easy.
    · Compact design.
    [Applications]
    · For septic tanks.
    From: ฿ 7,941.64
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose EA345GS-25

    Hose EA345GS-25

    ESCO

    【Product Specifications】
    ・Length-5m
    ・Material-PVC
    ・Ideal for both delivery and suction.
    ・It is flexible and light-weight and excellent in operability.
    ・ID x OD-25.5 x 30.9
    ・Allowable pressure-0.5MPa
    From: ฿ 2,039.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose EA345GS-32

    Hose EA345GS-32

    ESCO

    【Product Specifications】
    ・Length-5m
    ・Material-PVC
    ・Ideal for both delivery and suction.
    ・It is flexible and light-weight and excellent in operability.
    ・ID x OD-31.8 x 37.4
    ・Allowable pressure-0.5MPa
    From: ฿ 2,385.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose EA345GS-38

    Hose EA345GS-38

    ESCO

    【Product Specifications】
    ・Length-5m
    ・Material-PVC
    ・Ideal for both delivery and suction.
    ・It is flexible and light-weight and excellent in operability.
    ・ID x OD-38.1 x 43.9
    ・Allowable pressure-0.4MPa
    From: ฿ 2,730.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose EA345GS-50

    Hose EA345GS-50

    ESCO

    【Product Specifications】
    ・Length-5m
    ・Material-PVC
    ・Ideal for both delivery and suction.
    ・It is flexible and light-weight and excellent in operability.
    ・ID x OD-50.5 x 57.5
    ・Allowable pressure-0.4MPa
    From: ฿ 4,216.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Suction Pump EA345RE-60

    Suction Pump EA345RE-60

    ESCO

    【Product Specifications】
    ・Sewage, residual water, and pond water
    ・Aperture-25mm
    ・Power supply-100VAC
    ・Output-480W
    ・Max delivery-60L/min (bottom water). As total lifting height rises, discharge rate decreases.
    ・Weight-12.5kg
    ・Dim.-Dia. 240 x 307(H)mm
    ・Hz…60Hz
    ・Max lift height…9m
    From: ฿ 56,137.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MIT-550A - Flow Sensor
    From: ฿ 99,999.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Discharge Quantity(l/min)
Total lift(m)
Rated Pressure(Mpa)
Discharge Air Amount(l/min)
Other
You can add up to 6 items per a category to the compare list.
Sale
Syphon Drum Pump
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Mechanical Seal FH-150
You can add up to 6 items per a category to the compare list.
Sale
Miniature Centrifugal Pumps
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Low Pressure Coolant Pump, Total Pump Head 1.5–5 m
Low Pressure Coolant Pump, Total Pump Head 1.5–5 m
Low Pressure Coolant Pump, Total Pump Head 1.5–5 m
You can add up to 6 items per a category to the compare list.
Sale
Micro Diaphragm Gas and Liquid Pump
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Stainless Steel Spiral Pump Spiral Type 773
You can add up to 6 items per a category to the compare list.
Single Suction Volute Pump, Whirlpool Type, Discharge Amount (l/min) 150–700
You can add up to 6 items per a category to the compare list.
Coolant Pump
You can add up to 6 items per a category to the compare list.
Residual Water Intake and Drainage Sweep Pump LSP Type
You can add up to 6 items per a category to the compare list.
Mechanical seal FH-200
You can add up to 6 items per a category to the compare list.
Line Pump Circulation Type Discharge Quantity (l/min) 150/250
You can add up to 6 items per a category to the compare list.
Cellupla pump (cast iron) Three-phase 200 V self-priming type/cast iron Discharge rate (l/min) 50 to 4800
Cellupla pump (cast iron) Three-phase 200 V self-priming type/cast iron Discharge rate (l/min) 50 to 4800
Cellupla pump (cast iron) Three-phase 200 V self-priming type/cast iron Discharge rate (l/min) 50 to 4800
You can add up to 6 items per a category to the compare list.
Self-Priming Pump, Self-Priming, Stainless Steel Discharge Amount (l/Min) 60 – 1,250
You can add up to 6 items per a category to the compare list.
Line Pump Circulation Type Discharge Quantity (l/Min) 60
You can add up to 6 items per a category to the compare list.
Self-Priming Pump, Self-Priming, Resin Discharge Rate 25 – 650 l/Min
You can add up to 6 items per a category to the compare list.
Suction Pump EA345RE-50
You can add up to 6 items per a category to the compare list.
Sale
Rotary Drum Pump
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
2DKM-16 PUMP - 1.5 HP 2”
You can add up to 6 items per a category to the compare list.
Inline Type Single Stage Spiral Pump
You can add up to 6 items per a category to the compare list.
Small Turbine Pump for Seawater, Self-Priming Type Discharge Amount (l/min) 140 – 250
You can add up to 6 items per a category to the compare list.
Simple Seawater Spiral Pump, Automatic Type, Single Phase 100 / 3-Phase 200
You can add up to 6 items per a category to the compare list.
Blow Pump Rated Pressure (MPa) 0.011/0.015
You can add up to 6 items per a category to the compare list.
Residual Water Self-Priming Pump Q-Hi Pump
You can add up to 6 items per a category to the compare list.
Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min
Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min
Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min
You can add up to 6 items per a category to the compare list.
Blow Pump Rated Pressure (MPa) 0.012/0.0147
You can add up to 6 items per a category to the compare list.
Hose EA345GS-25
You can add up to 6 items per a category to the compare list.
Hose EA345GS-32
You can add up to 6 items per a category to the compare list.
Hose EA345GS-38
You can add up to 6 items per a category to the compare list.
Hose EA345GS-50
You can add up to 6 items per a category to the compare list.
Suction Pump EA345RE-60
You can add up to 6 items per a category to the compare list.
MIT-550A - Flow Sensor
Brand

RS Pro

EBARA

RS Pro

TERAL

RS Pro

EBARA

EBARA

GRUNDFOS PUMPS

TSURUMI

EBARA

EBARA

TERADA PUMP

TERADA PUMP

EBARA

TERADA PUMP

ESCO

RS Pro

POLO

GRUNDFOS PUMPS

KAWAMOTO PUMP

KAWAMOTO PUMP

KOSHIN

SHINMAYWA

TERADA PUMP

TERADA PUMP

ESCO

ESCO

ESCO

ESCO

ESCO

POLO

Product Series

Syphon Drum Pump

Mechanical Seal FH-150

Miniature Centrifugal Pumps

Low Pressure Coolant Pump, Total Pump Head 1.5–5 m

Micro Diaphragm Gas and Liquid Pump

Stainless Steel Spiral Pump Spiral Type 773

Single Suction Volute Pump, Whirlpool Type, Discharge Amount (l/min) 150–700

Coolant Pump

Residual Water Intake and Drainage Sweep Pump LSP Type

Mechanical seal FH-200

Line Pump Circulation Type Discharge Quantity (l/min) 150/250

Cellupla pump (cast iron) Three-phase 200 V self-priming type/cast iron Discharge rate (l/min) 50 to 4800

Self-Priming Pump, Self-Priming, Stainless Steel Discharge Amount (l/Min) 60 – 1,250

Line Pump Circulation Type Discharge Quantity (l/Min) 60

Self-Priming Pump, Self-Priming, Resin Discharge Rate 25 – 650 l/Min

Suction Pump EA345RE-50

Rotary Drum Pump

2DKM-16 PUMP - 1.5 HP 2”

Inline Type Single Stage Spiral Pump

Small Turbine Pump for Seawater, Self-Priming Type Discharge Amount (l/min) 140 – 250

Simple Seawater Spiral Pump, Automatic Type, Single Phase 100 / 3-Phase 200

Blow Pump Rated Pressure (MPa) 0.011/0.015

Residual Water Self-Priming Pump Q-Hi Pump

Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min

Blow Pump Rated Pressure (MPa) 0.012/0.0147

Hose EA345GS-25

Hose EA345GS-32

Hose EA345GS-38

Hose EA345GS-50

Suction Pump EA345RE-60

MIT-550A - Flow Sensor

From

฿ 900.40

Special Price

On Sale Until 30/06/2024

฿ 4,948.00

฿ 6,071.98

Special Price

On Sale Until 30/06/2024

฿ 9,061.00

฿ 2,526.77

Special Price

On Sale Until 30/06/2024

฿ 81,723.53

฿ 71,054.00

฿ 19,545.00

฿ 38,909.46

฿ 5,997.00

฿ 44,566.00

฿ 31,964.77

฿ 118,607.49

฿ 35,998.00

฿ 16,887.59

฿ 56,137.00

฿ 3,247.78

Special Price

On Sale Until 30/06/2024

฿ 99,999.00

฿ 83,401.18

฿ 113,892.00

฿ 117,319.00

฿ 7,209.41

฿ 7,063.85

฿ 33,217.85

฿ 7,941.64

฿ 2,039.00

฿ 2,385.00

฿ 2,730.00

฿ 4,216.00

฿ 56,137.00

฿ 99,999.00

Days to Ship 7 Day(s) 13 Day(s) 7 Day(s) Same day 7 Day(s) 19 Day(s) 35 Day(s) 40 Day(s) 12 Day(s) 13 Day(s) 35 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 7 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 1 Day(s)
Product Type---Electric-Spiral typeSpiral typeElectricElectric-Circulation typeSelf-pumping MethodSelf-pumping MethodCirculation typeSelf-pumping Method---Spiral typeSelf-pumping MethodSelf-pumping MethodElectricElectricSelf-pumping MethodElectric------
Discharge Quantity(l/min)---13/16(50Hz/60Hz) ~ 140/200(50Hz/60Hz)-150 ~ 375150 ~ 700-55-150 ~ 25050 ~ 11060 ~ 1106025 ~ 120--350161 ~ 1460140 ~ 160220--25 ~ 240------60
Total lift(m)---1.5 ~ 5-7.5 ~ 257.7 ~ 234.9 ~ 11.17.8-3.8 ~ 20.24.6 ~ 7.85 ~ 7.54.5 ~ 5.54.6 ~ 17---6.8 ~ 24.77.59.5--7 ~ 21-------
Rated Pressure(Mpa)---------------------0.011--0.012 ~ 0.0147------
Discharge Air Amount(l/min)---------------------30 ~ 40--30 ~ 80------
Other----------------------Option--------

Loading...

  1. 1

Related Categories to Land Pumps