(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Diaphragm Pumps

Diaphragm pumps are a type of pump used when transferring liquids that operate of compressed air from compressors. They are composed of membranes called diaphragms and 2 check valves. They have simple structures, so maintenance and disassembly are relatively simple, and a feature of this pump is that transport and setup can be done relatively easily. Suction and discharge of liquid are done in an alternating sequence, so liquid flows intermittently. Liquids with high viscosity and liquids that contain abrasives can be transferred easily by pressure feeding with high pressure. Liquids can be transferred without changing their properties and there is no leakage, so chemicals, solvents, and the like can be transferred safely. You can select from self-priming, electric, manual, and air types, and there are also types where discharge volume can be adjusted. Check valve sealing properties greatly affect pump performance, so caution needs to be taken to prevent the entry of contamination and the like and to keep the check valve from drying out.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 7 Day(s) or Less
  • 13 Day(s) or Less
  • 14 Day(s) or Less
  • Others
19 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Diaphragm Pump

    Diaphragm Pump

    YAMADA

    A diaphragm type air-driven pump.
    [Features]
    ·It is a completely self-contained system that does not require priming, and can efficiently pump out air-entrained liquids.
    ·The maximum discharge pressure is 0.7 MPa.It can be transferred to high or distant locations.
    ·Since the discharge pressure is proportional to the supply air pressure, it can be easily controlled by adjusting the air regulator.
    ·There are no sliding parts in the wetted parts of the pump, and it has excellent slurry resistance.
    ·Driven only by the pressurized air from the air compressor, so no other explosion-proof measures are required.
    [Applications]
    ·For transferring lubricating oil, heavy oil, etc. in general factories.
    ·Waste water and oil drainage in factories.
    From: ฿ 37,737.52
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pneumatically Driven Type Diaphragm Pump

    Pneumatically Driven Type Diaphragm Pump

    TAIYO

    [Features]
    · Can be used with wide range of organic solvents, slurry liquids, viscous liquids, as well as acids, alkalis, and other chemicals.
    · Highly explosion-proof, fire-proof, and safe.
    · No burnout due to overload.
    · Easily adjustable dispensing volume.
    · Self-priming system requires no priming water.
    · Piping connection direction can be changed.

    [Application]
    · Liquid transport.
    From: ฿ 28,929.18
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Micro Diaphragm Gas and Liquid Pump
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Micro Diaphragm Gas and Liquid Pump

    RS Pro

    The D200 series of pumps from RS Pro are constructed from glass filled nylon or aluminium alloy, with stainless steel tubing connectors. They are fitted with Nitrile/Silicon diaphragm and valves as standard. The pump uses Push Fit connectors designed for 2.4 mm bore flexible tubing.
    • High efficiency
    • Variable flow rate and low power consumption
    • Small size only 42 x 27 x 17 mm
    • Usable with solar power, PSU or batteries
    • Wide range of chemical resistance
    • Lightweight 25 g to 34 g
    • Head can be realigned to one of 4 positions for easy inlet and outlet tube connection
    From: ฿ 2,526.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Syphon Drum Pump
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Syphon Drum Pump

    RS Pro

    Professional hand operated syphon pump that’s easy to fit and use and was designed for fluid transfer on 205 litre drums.
    Composite pump with self-priming feature
    Suitable for oils and non-aggressive chemicals
    851-7556 Delivery Rate: 17ltr/min
    851-7559 Delivery Rate: 21ltr/min
    From: ฿ 900.40
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Miniature Centrifugal Pumps
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Miniature Centrifugal Pumps

    RS Pro

    High quality miniature pump range for liquids. Ideal for many general applications, including research and development, medical or aeronautical industries, miniature and portable equipment. These pumps use a centrifugal principle to deliver smooth pulseless flow. They are exceptionally quiet and reliable with a brushless drive motor. A signal output wire can be used, optionally, to provide information of status and pump speed/output.
    Robust machined alloy construction
    Small and lightweight with high output
    Brushless drive motor
    smooth pulseless flow
    Very reliable operation
    Output signal for performance monitoring
    Submersible, weatherproof and port configuration options
    From: ฿ 6,071.98
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diaphragm Pumps
    Diaphragm Pumps
    Diaphragm Pumps
    Diaphragm Pumps

    Diaphragm Pumps

    AQUASYSTEM

    Suitable for a wide range of applications

      Acid & Bases

      Plating Solutions

      Wastewater

      Paints, Inks, Solvents

      Ceramic Slip and Glaze

      Lubricants and oils

    From: ฿ 25,200.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Diaphragm Pump
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Diaphragm Pump

    YAMADA

    [Features]
    · Enables safe transport of flammable liquids.
    · Can transport liquids that contain abrasives.
    · Eliminates fluid leakage from the pump.
    · Capable of pressurized transport of high pressure liquids.
    · Pumps out using self-priming.
    · Discharge pressure can be adjusted.
    · Capable of end-stopping and valve flow rate adjustment on-site.
    · Helps to reduce maintenance costs.
    [Applications]
    · Liquid pump with high chemical- and corrosion-resistance for chemical plants, etc.
    [Materials]
    · Main unit: aluminum, Diaphragm: PTFE
    From: ฿ 111,430.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Diaphragm Pump, Solenoid Driving Motion Type Diaphragm Fixed Quantity Pump

    Diaphragm Pump, Solenoid Driving Motion Type Diaphragm Fixed Quantity Pump

    TACMINA

    [Features]
    · Pulse/analog signal control and timer control are both possible.
    · Includes three types of built-in safety features to prevent issues like sudden stoppages before they happen.
    · An energy saving function that can save up to 55% on energy costs, depending on the discharge pressure.
    · Variable power supply: Usable with AC100 to 240V (±10%) single-phase 50/60 Hz.
    [Applications]
    · Water treatment chemicals, acids, alkalis and other chemical grouting.
    From: ฿ 51,873.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Small DC Diaphragm Pump
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Small DC Diaphragm Pump

    AS ONE

    [Features]
    · Can be used as a discharge hose and suction pump (auto-suction type).
    From: ฿ 2,500.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diaphragm Pump, Magnet Screwdriver, Seal-Less Pump, Noise Value (dB) 55/60

    Diaphragm Pump, Magnet Screwdriver, Seal-Less Pump, Noise Value (dB) 55/60

    ELEPON

    [Features]
    · The magnetic drive system prevents leakage.
    · The simple construction makes disassembly and maintenance easier.
    · The impeller and inner magnet are constructed as a single unit, for a compact size and high performance.
    [Applications]
    · Corrosive chemicals, acids, alkalis.
    · Photographic fluid, fixer, bleach, ink.
    · Seawater, salt water, pure water.
    · Plating solution, surface treatment equipment, filter.
    From: ฿ 30,945.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diaphragm Pump, Constant Rate Pump

    Diaphragm Pump, Constant Rate Pump

    GRUNDFOS PUMPS

    [Features]
    · Smooth and uninterrupted fixed injection is possible.
    · Always 100% suction stroke.
    · Simple pulse operation mode.
    · Includes external shutdown and tank empty alarm.

    [Application]
    · Can be utilized for metered dosing of medical products and various other process applications.
    · Groundwater, surface water, drinking water, etc.
    From: ฿ 25,214.27
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rotary Drum Pump
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Rotary Drum Pump

    RS Pro

    Professional rotary pump constructed from heavy duty steel that can be used for moving oils, antifreeze, degreasants and other non-corrosive fluids.
    Cast steel body with machined bore and rotor
    Supplied with 2"BSP adaptor and suitable for use on 205ltr drums
    Delivers approximately 0.2ltr/revolution
    From: ฿ 3,247.78
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diaphragm Pump, Motor-Driven Diaphragm Constant Rate Pump

    Diaphragm Pump, Motor-Driven Diaphragm Constant Rate Pump

    KYORITSU KIKO

    [Features]
    · The deceleration component uses a two-stage planetary gear system that allows for much greater strength and longer continuous operation times.
    · Stepless flow control allows flow to be controlled during operation or when the pump is stopped.
    [Applications]
    · Acids, alkalis and other chemical grouting.
    · Chlorine disinfectants used in food factories, small water supplies, buildings, pools, etc.
    From: ฿ 52,830.39
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diaphragm Pump, Radial Vane Pump (Without Motor)

    Diaphragm Pump, Radial Vane Pump (Without Motor)

    FUKKO KINZOKU

    [Features]
    · Capable of transferring a wide range of liquids from low to high viscosity liquids (200,000 mPa/s).
    · Self-priming capability allows pulling from drums and vacuum tanks.
    · Maintenance is easy and disassembly and cleaning can be done smoothly.
    · Slurry, solvent, and gas mixed liquids can also be transferred.
    · The sound is quiet and does not disturb the surrounding environment.

    [Application]
    · Food, chemicals, dyes, agricultural chemicals, printing inks, detergents, petroleum paints, and various waste liquids.
    From: ฿ 392,983.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Small Pressurized Diaphragm Pump Discharge Volume (l/min) 3.8
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Small Pressurized Diaphragm Pump Discharge Volume (l/min) 3.8

    AS ONE

    A compact, highly reliable diaphragm pump that can handle even strong liquids with high solid content.

    [Features]
    · This pump can be installed on top of a tank because it is a completely self-priming type allowing idling operation.
    From: ฿ 4,863.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Diaphragm Pump, High Vacuum Diaphragm-Type Vacuum Pump
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Diaphragm Pump, High Vacuum Diaphragm-Type Vacuum Pump

    AS ONE

    [Features]
    · High vacuum (2 mbar) and high exhaust velocity (55 L/min) vacuum pumps.
    · Flow rate can be controlled by controlling the rotation speed.
    · Includes a three-year warranty from the manufacturer.
    From: ฿ 206,379.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diaphragm Pump, Small Radial Vane Pump (With 4P Motor)

    Diaphragm Pump, Small Radial Vane Pump (With 4P Motor)

    FUKKO KINZOKU

    Simply remove the clamp for disassembly, cleaning, and maintenance. Capable of transferring both low-viscosity and high-viscosity liquids. 4P motor included. Self-priming pump that does not require priming water. Solvent and chemical injection. Fill with juice, liquid sugar, bittern, etc.
    From: ฿ 308,182.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Diaphragm Pump, Corrosion Resistant Type Diaphragm Constant Volume Pump (SIMDOS02)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Diaphragm Pump, Corrosion Resistant Type Diaphragm Constant Volume Pump (SIMDOS02)

    AS ONE

    [Features]
    · Suitable for small amounts in drops, with flow rate that can be set digitally using the jog dial.
    · The 18RC model can be controlled externally (18S model is manual only).
    · Low-noise, low-vibration, self-contained type that can transport and feed gas and liquid.
    · A maintenance-free type with a long service life and low levels of pulsation.
    · Includes a three-year warranty from the manufacturer.
    From: ฿ 90,774.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Small Pressurized Diaphragm Pump Discharge Volume (l/min) 2.6 14
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Small Pressurized Diaphragm Pump Discharge Volume (l/min) 2.6 14

    AS ONE

    [Features]
    · Uses idling and self-contained system and can be mounted on top of tanks.
    From: ฿ 9,502.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Discharge Quantity(l/min)
Total lift(m)
Rated Pressure(Mpa)
Discharge Air Amount(l/min)
You can add up to 6 items per a category to the compare list.
Diaphragm Pump
You can add up to 6 items per a category to the compare list.
Pneumatically Driven Type Diaphragm Pump
You can add up to 6 items per a category to the compare list.
Sale
Micro Diaphragm Gas and Liquid Pump
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Syphon Drum Pump
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Miniature Centrifugal Pumps
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Diaphragm Pumps
Diaphragm Pumps
Diaphragm Pumps
Diaphragm Pumps
You can add up to 6 items per a category to the compare list.
Sale
Diaphragm Pump
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, Solenoid Driving Motion Type Diaphragm Fixed Quantity Pump
You can add up to 6 items per a category to the compare list.
Sale
Small DC Diaphragm Pump
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, Magnet Screwdriver, Seal-Less Pump, Noise Value (dB) 55/60
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, Constant Rate Pump
You can add up to 6 items per a category to the compare list.
Sale
Rotary Drum Pump
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, Motor-Driven Diaphragm Constant Rate Pump
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, Radial Vane Pump (Without Motor)
You can add up to 6 items per a category to the compare list.
Sale
Small Pressurized Diaphragm Pump Discharge Volume (l/min) 3.8
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Diaphragm Pump, High Vacuum Diaphragm-Type Vacuum Pump
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, Small Radial Vane Pump (With 4P Motor)
You can add up to 6 items per a category to the compare list.
Sale
Diaphragm Pump, Corrosion Resistant Type Diaphragm Constant Volume Pump (SIMDOS02)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Small Pressurized Diaphragm Pump Discharge Volume (l/min) 2.6 14
Until 31/03/2024
Brand

YAMADA

TAIYO

RS Pro

RS Pro

RS Pro

AQUASYSTEM

YAMADA

TACMINA

AS ONE

ELEPON

GRUNDFOS PUMPS

RS Pro

KYORITSU KIKO

FUKKO KINZOKU

AS ONE

AS ONE

FUKKO KINZOKU

AS ONE

AS ONE

Product Series

Diaphragm Pump

Pneumatically Driven Type Diaphragm Pump

Micro Diaphragm Gas and Liquid Pump

Syphon Drum Pump

Miniature Centrifugal Pumps

Diaphragm Pumps

Diaphragm Pump

Diaphragm Pump, Solenoid Driving Motion Type Diaphragm Fixed Quantity Pump

Small DC Diaphragm Pump

Diaphragm Pump, Magnet Screwdriver, Seal-Less Pump, Noise Value (dB) 55/60

Diaphragm Pump, Constant Rate Pump

Rotary Drum Pump

Diaphragm Pump, Motor-Driven Diaphragm Constant Rate Pump

Diaphragm Pump, Radial Vane Pump (Without Motor)

Small Pressurized Diaphragm Pump Discharge Volume (l/min) 3.8

Diaphragm Pump, High Vacuum Diaphragm-Type Vacuum Pump

Diaphragm Pump, Small Radial Vane Pump (With 4P Motor)

Diaphragm Pump, Corrosion Resistant Type Diaphragm Constant Volume Pump (SIMDOS02)

Small Pressurized Diaphragm Pump Discharge Volume (l/min) 2.6 14

From

฿ 37,737.52

฿ 28,929.18

฿ 2,526.77

Special Price

On Sale Until 31/03/2024

฿ 900.40

Special Price

On Sale Until 31/03/2024

฿ 6,071.98

Special Price

On Sale Until 31/03/2024

฿ 25,200.00

฿ 111,430.00

Special Price

On Sale Until 31/03/2024

฿ 51,873.00

฿ 2,500.00

Special Price

On Sale Until 31/03/2024

฿ 30,945.00

฿ 25,214.27

฿ 3,247.78

Special Price

On Sale Until 31/03/2024

฿ 52,830.39

฿ 392,983.00

฿ 4,863.00

Special Price

On Sale Until 31/03/2024

฿ 206,379.00

Special Price

On Sale Until 31/03/2024

฿ 308,182.00

฿ 90,774.00

Special Price

On Sale Until 31/03/2024

฿ 9,502.00

Special Price

On Sale Until 31/03/2024

Days to Ship 13 Day(s) 40 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 14 Day(s) Same day 40 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 7 Day(s) 40 Day(s) 40 Day(s) Same day 19 Day(s) 40 Day(s) 19 Day(s) 19 Day(s)
Product TypeElectricAir Type---Air TypeSelf-pumping MethodElectricSelf-pumping MethodElectricElectric-ElectricSelf-pumping MethodSelf-pumping MethodElectricSelf-pumping MethodManual Operation TypeSelf-pumping Method
Discharge Quantity(l/min)0.5~ 6.0 ~ 9.0~90.013 ~ 54---Max. Flow Rate 72 L/min ~ Max. Flow Rate 212 L/min-0.03 ~ 0.1--0.1 ~ 0.25--~100 ~ ~2503.8-~7 ~ ~3030μ~0.022.6 ~ 14
Total lift(m)-6-----------------
Rated Pressure(Mpa)-----0.69 ~ 0.80.7-0.090 or more------0.05---
Discharge Air Amount(l/min)--------1.3------55---

Loading...

  1. 1

Related Categories to Diaphragm Pumps