(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Pumps for Hose Piping

Pumps for hosepipe connection are units for pumping liquids such as oil or water. Gun nozzles are used with pumps and hoses for pumping water, gasoline, kerosene or various other liquids. There are manual types that discharge when the lever is squeezed, auto-stop types that shut off automatically when the tank has filled, and products for real-time measurement. Hand wing pumps pump the liquid when the lever is operated. They are used for applications such as refilling lubricating oil and hydraulic fluid in plant machinery and equipment, and are also useful during emergencies. Different types are selected for different applications, since they are grouped into models for oil and models for water. Pneumatic handy pumps are piston-powered units that pump oil or other liquids. Their use of compressed air makes them safe even when pumping highly flammable liquids. Products can be selected by fluid viscosity, and types with high discharge rates can easily pump to high or distant locations.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
17 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Syphon Drum Pump
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Syphon Drum Pump

    RS Pro

    Professional hand operated syphon pump that’s easy to fit and use and was designed for fluid transfer on 205 litre drums.
    Composite pump with self-priming feature
    Suitable for oils and non-aggressive chemicals
    851-7556 Delivery Rate: 17ltr/min
    851-7559 Delivery Rate: 21ltr/min
    From: ฿ 900.40
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Miniature Centrifugal Pumps
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Miniature Centrifugal Pumps

    RS Pro

    High quality miniature pump range for liquids. Ideal for many general applications, including research and development, medical or aeronautical industries, miniature and portable equipment. These pumps use a centrifugal principle to deliver smooth pulseless flow. They are exceptionally quiet and reliable with a brushless drive motor. A signal output wire can be used, optionally, to provide information of status and pump speed/output.
    Robust machined alloy construction
    Small and lightweight with high output
    Brushless drive motor
    smooth pulseless flow
    Very reliable operation
    Output signal for performance monitoring
    Submersible, weatherproof and port configuration options
    From: ฿ 6,071.98
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Micro Diaphragm Gas and Liquid Pump
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Micro Diaphragm Gas and Liquid Pump

    RS Pro

    The D200 series of pumps from RS Pro are constructed from glass filled nylon or aluminium alloy, with stainless steel tubing connectors. They are fitted with Nitrile/Silicon diaphragm and valves as standard. The pump uses Push Fit connectors designed for 2.4 mm bore flexible tubing.
    • High efficiency
    • Variable flow rate and low power consumption
    • Small size only 42 x 27 x 17 mm
    • Usable with solar power, PSU or batteries
    • Wide range of chemical resistance
    • Lightweight 25 g to 34 g
    • Head can be realigned to one of 4 positions for easy inlet and outlet tube connection
    From: ฿ 2,526.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wing Pump Yatsunami

    Wing Pump Yatsunami

    AQUASYSTEM

    [Features]
    · Suitable for transferring various types of oil (oils with viscosity up to 5,000 mPa·s).
    · Recommended for supplying fuel when there is no electricity (in emergencies).
    · An extremely strong pump that is able to lift liquids up to the equivalent of the 5th floor.
    [Applications]
    · For injecting lubricant in mechanical equipment or transferring hydraulic oil on ships.
    · For supplying emergency gas.
    From: ฿ 11,798.42
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Manual Wing Pump, FC-CAC, King Series for Oil

    Manual Wing Pump, FC-CAC, King Series for Oil

    AQUASYSTEM

    A wing pump for refueling kerosene, light oil, oil, gasoline, etc., as well as for emergency refueling.
    [Features]
    ·This is a highly reliable manual pump that has been cultivated over many years of experience and on ocean voyages.
    ·Absorbs 6 m (2.5 m when dry), pushes up 15 m.
    ·Can be used to transfer fuel such as kerosene, light oil, oil, and gasoline.
    [Applications]
    ·For injecting lubricating oil into mechanical equipment and transferring hydraulic oil.
    ·As an emergency oil pump.
    ·Large oil tank facilities, ships.
    From: ฿ 12,318.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Simple Mechanical Type Flow Meter

    Simple Mechanical Type Flow Meter

    AQUASYSTEM

    [Features]
    Low cost, and a wide range of flow rates.
    · Calibration (adjustment) to fit the type of liquid being used is possible.
    · The display board can be set in 4 different positions (at 90° intervals).
    From: ฿ 21,210.30
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Manual Gun Nozzle - Kerosene, Light Oil, Gasoline, Oil

    Manual Gun Nozzle - Kerosene, Light Oil, Gasoline, Oil

    AQUASYSTEM

    A pump for hose piping, convenient for dispensing liquids discharged from another pump.
    [Features]
    · Discharge by gripping the lever on the hand-operated gun nozzle.
    [Applications]
    · Convenient for dispensing liquid extruded from a pump, etc. Turn liquid flow on or off easily with little dripping.
    · Use in combination with a pump or hose.
    · For dispensing kerosene, diesel, gasoline, or oil.
    From: ฿ 7,466.75
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Manual Hand Diaphragm Pump, HDO-32/40/50 Series

    Manual Hand Diaphragm Pump, HDO-32/40/50 Series

    AQUASYSTEM

    [Features]
    · A hand-operated pump that can be used in times of emergency or when there is no electricity.
    · It is able to draw in and send out water even while standing, so can be used for long periods without tiring the user.
    · Draws a lot of water with little effort. (Fills a bucket in approximately 15 seconds)
    · No priming required. Draw 8 m, expel 5 m.
    [Applications]
    · For supplying and draining water in times of emergency.
    · For transferring water, muddy water, oil or waste liquid.
    From: ฿ 58,279.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–90
    Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–90
    Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–90

    Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–90

    AQUASYSTEM

    [Features]
    · An auto-stop feature that can detect when it is full without needing a power source or battery.
    · No need to worry about overflowing while filling.
    · The nozzle is designed to stop the pump as soon as it is submerged in liquid.
    [Applications]
    · Kerosene, diesel, gasoline.
    · For dispensing kerosene, diesel, gasoline, etc. (When you need the pump to stop automatically as soon as the container is full)
    From: ฿ 14,570.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Manual Wing Pump, HWA Series

    Manual Wing Pump, HWA Series

    AQUASYSTEM

    It is currently being used by local governments, businesses and parks in times of emergency.
    [Features]
    · Frame included
    · Wing pump

    [Applications]
    · Supplying water in times of emergency
    From: ฿ 23,459.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rotary Drum Pump
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Rotary Drum Pump

    RS Pro

    Professional rotary pump constructed from heavy duty steel that can be used for moving oils, antifreeze, degreasants and other non-corrosive fluids.
    Cast steel body with machined bore and rotor
    Supplied with 2"BSP adaptor and suitable for use on 205ltr drums
    Delivers approximately 0.2ltr/revolution
    From: ฿ 3,247.78
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Handy Pump EV Series

    Electric Handy Pump EV Series

    AQUASYSTEM

    [Features]
    · Efficiently transfers high-viscosity oils (under 2,500 mPa·s) that have previously proven difficult to pump.
    · The lever coupling type connection means it can be disconnected without the need for tools.
    [Applications]
    · High-viscosity oil. (Under 2,500 mPa·s)
    · For moving oil from a tank to another container.
    From: ฿ 79,457.07
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Level Gauge E-C Liquid Surface Checker

    Level Gauge E-C Liquid Surface Checker

    AQUASYSTEM

    [Features]
    · You can see at a glance whether there is any liquid left in the oil drum.
    · No troublesome mounting, and no power supply required.
    · Floating type.
    [Applications]
    · Oil, kerosene, diesel.
    From: ฿ 1,718.85
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–50

    Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–50

    AQUASYSTEM

    [Features]
    · An auto-stop trigger gun nozzle with attachment for mounting on Koshin FA-100 pumps.
    · An auto-stop feature that can detect when it is full without needing a power source or battery.
    · No need to worry about overflowing while supplying.
    [Applications]
    · Kerosene, diesel.
    · For dispensing kerosene, diesel fuel, etc. (When you need the pump to stop automatically as soon as the container is full)
    From: ฿ 16,306.69
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Battery Type Measurable Gun Nozzle

    Battery Type Measurable Gun Nozzle

    AQUASYSTEM

    [Features]
    · A set consisting of a digital turbine type battery-powered flow meter (TB-K24-MM) and hand-operated gun nozzle (GN-AL25).
    · Measures the flow rate of kerosene or diesel, and automatically stops the pump when it detects that the container is full.
    · Combine with a pump or hose.
    [Applications]
    · Kerosene, diesel.
    From: ฿ 29,618.15
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pneumatic Handy Pump AMVH Series

    Pneumatic Handy Pump AMVH Series

    AQUASYSTEM

    Continuous operation is possible. A portable air pump that is easy to carry and can be used in explosion-proof areas.
    [Features]
    · Continuous operation is possible
    · Can be used with a variety of liquids, from kerosene and diesel to chemicals.
    · Can be used in combination with a connected pipe or hose as required.
    From: ฿ 65,667.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Manual Gun Nozzle - Solvents, Chemicals

    Manual Gun Nozzle - Solvents, Chemicals

    AQUASYSTEM

    [Features]
    · Grip the hand-operated gun nozzle lever to discharge.
    · Combine with a pump or hose.
    [Applications]
    · Solvents, chemicals.
    From: ฿ 22,902.48
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Discharge Quantity(l/min)
Total lift(m)
Other
You can add up to 6 items per a category to the compare list.
Sale
Syphon Drum Pump
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Miniature Centrifugal Pumps
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Micro Diaphragm Gas and Liquid Pump
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Wing Pump Yatsunami
You can add up to 6 items per a category to the compare list.
Manual Wing Pump, FC-CAC, King Series for Oil
You can add up to 6 items per a category to the compare list.
Simple Mechanical Type Flow Meter
You can add up to 6 items per a category to the compare list.
Manual Gun Nozzle - Kerosene, Light Oil, Gasoline, Oil
You can add up to 6 items per a category to the compare list.
Manual Hand Diaphragm Pump, HDO-32/40/50 Series
You can add up to 6 items per a category to the compare list.
Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–90
Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–90
Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–90
You can add up to 6 items per a category to the compare list.
Manual Wing Pump, HWA Series
You can add up to 6 items per a category to the compare list.
Sale
Rotary Drum Pump
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Electric Handy Pump EV Series
You can add up to 6 items per a category to the compare list.
Level Gauge E-C Liquid Surface Checker
You can add up to 6 items per a category to the compare list.
Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–50
You can add up to 6 items per a category to the compare list.
Battery Type Measurable Gun Nozzle
You can add up to 6 items per a category to the compare list.
Pneumatic Handy Pump AMVH Series
You can add up to 6 items per a category to the compare list.
Manual Gun Nozzle - Solvents, Chemicals
Brand

RS Pro

RS Pro

RS Pro

AQUASYSTEM

AQUASYSTEM

AQUASYSTEM

AQUASYSTEM

AQUASYSTEM

AQUASYSTEM

AQUASYSTEM

RS Pro

AQUASYSTEM

AQUASYSTEM

AQUASYSTEM

AQUASYSTEM

AQUASYSTEM

AQUASYSTEM

Product Series

Syphon Drum Pump

Miniature Centrifugal Pumps

Micro Diaphragm Gas and Liquid Pump

Wing Pump Yatsunami

Manual Wing Pump, FC-CAC, King Series for Oil

Simple Mechanical Type Flow Meter

Manual Gun Nozzle - Kerosene, Light Oil, Gasoline, Oil

Manual Hand Diaphragm Pump, HDO-32/40/50 Series

Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–90

Manual Wing Pump, HWA Series

Rotary Drum Pump

Electric Handy Pump EV Series

Level Gauge E-C Liquid Surface Checker

Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–50

Battery Type Measurable Gun Nozzle

Pneumatic Handy Pump AMVH Series

Manual Gun Nozzle - Solvents, Chemicals

From

฿ 900.40

Special Price

On Sale Until 30/06/2024

฿ 6,071.98

Special Price

On Sale Until 30/06/2024

฿ 2,526.77

Special Price

On Sale Until 30/06/2024

฿ 11,798.42

฿ 12,318.00

฿ 21,210.30

฿ 7,466.75

฿ 58,279.00

฿ 14,570.00

฿ 23,459.00

฿ 3,247.78

Special Price

On Sale Until 30/06/2024

฿ 79,457.07

฿ 1,718.85

฿ 16,306.69

฿ 29,618.15

฿ 65,667.00

฿ 22,902.48

Days to Ship 7 Day(s) 7 Day(s) 7 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 19 Day(s) 10 Day(s) 14 Day(s) 7 Day(s) 3 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 45 Day(s) 10 Day(s)
Product Type---Manual Operation TypeManual Operation TypeManual Operation TypeManual Operation TypeManual Operation TypeManual Operation TypeManual Operation Type-ElectricManual Operation TypeManual Operation TypeManual Operation TypeAir TypeManual Operation Type
Discharge Quantity(l/min)-----------15---40-
Total lift(m)-----------15 ~ 30-----
Other------Option---------Option

Loading...

  1. 1

Related Categories to Pumps for Hose Piping