(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coolant Pumps

Coolant pumps are pumps used to circulate coolant fluids (coolants used primarily to lower engine heat). They have built-in motors and are used for machine tool coolant fluid supply, tank pumping, and supply to various filtration equipment. Coolant pumps are classified into self-priming and immersion types, each with different characteristics. Self-priming coolant pumps have the motor and pump in an integrated configuration, and feature a shape suitable for drill presses, lathes and other small machine tools. Immersion coolant pumps have a detached motor-pump configuration, and are often used with equipment such as milling machines and grinders. The pump is often made of cast iron, while the built-in motor needs to be made of durable materials.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 8 Day(s) or Less
  • 35 Day(s) or Less
  • 40 Day(s) or Less
7 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Immersion Type Multi-Step Coolant Pump, 200 V Class
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Immersion Type Multi-Step Coolant Pump, 200 V Class

    KAWAMOTO PUMP

    [Features]
    ·FCD500 is used for the pump material, and a unique sand step structure is used for the casing to achieve a strong pump structure.
    ·We have improved the sealing performance with our original mechanical sealless structure.
    [Applications]
    ·Locations where coolant containing cutting chips is used.
    From: ฿ 89,241.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Miniature Centrifugal Pumps
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Miniature Centrifugal Pumps

    RS Pro

    High quality miniature pump range for liquids. Ideal for many general applications, including research and development, medical or aeronautical industries, miniature and portable equipment. These pumps use a centrifugal principle to deliver smooth pulseless flow. They are exceptionally quiet and reliable with a brushless drive motor. A signal output wire can be used, optionally, to provide information of status and pump speed/output.
    Robust machined alloy construction
    Small and lightweight with high output
    Brushless drive motor
    smooth pulseless flow
    Very reliable operation
    Output signal for performance monitoring
    Submersible, weatherproof and port configuration options
    From: ฿ 6,489.63
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Immersion Type Multi-Step Coolant Pump, 400 V Class
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Immersion Type Multi-Step Coolant Pump, 400 V Class

    KAWAMOTO PUMP

    [Features]
    ·FCD500 is used for the pump material, and a unique sand step structure is used for the casing to achieve a strong pump structure.
    ·We have improved the sealing performance with our original mechanical sealless structure.
    [Applications]
    ·Locations where coolant containing cutting chips is used.
    From: ฿ 96,641.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Syphon Drum Pump
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Syphon Drum Pump

    RS Pro

    Professional hand operated syphon pump that’s easy to fit and use and was designed for fluid transfer on 205 litre drums.
    Composite pump with self-priming feature
    Suitable for oils and non-aggressive chemicals
    851-7556 Delivery Rate: 17ltr/min
    851-7559 Delivery Rate: 21ltr/min
    From: ฿ 1,602.99
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rotary Drum Pump
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Rotary Drum Pump

    RS Pro

    Professional rotary pump constructed from heavy duty steel that can be used for moving oils, antifreeze, degreasants and other non-corrosive fluids.
    Cast steel body with machined bore and rotor
    Supplied with 2"BSP adaptor and suitable for use on 205ltr drums
    Delivers approximately 0.2ltr/revolution
    From: ฿ 5,781.32
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Coolant Pump LHW203A-0.75-E
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Coolant Pump LHW203A-0.75-E

    TERAL

    [Features]
    · Immersion type
    · Non-sealed
    · Multistage
    · 2-pole
    · Low flow rate
    · Middle pump head
    · Liquid quality: water soluble coolant liquid
    · Liquid temperature: 0 to 60°C
    [Applications]
    · For workpiece washing
    · For various types of filtering
    · For tank transport
    · For shower curtains
    · For oil wheel drills
    · For through-spindle
    · Coolant liquid transport for through-tool
    From: ฿ 86,154.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Micro Diaphragm Gas and Liquid Pump
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Micro Diaphragm Gas and Liquid Pump

    RS Pro

    The D200 series of pumps from RS Pro are constructed from glass filled nylon or aluminium alloy, with stainless steel tubing connectors. They are fitted with Nitrile/Silicon diaphragm and valves as standard. The pump uses Push Fit connectors designed for 2.4 mm bore flexible tubing.
    • High efficiency
    • Variable flow rate and low power consumption
    • Small size only 42 x 27 x 17 mm
    • Usable with solar power, PSU or batteries
    • Wide range of chemical resistance
    • Lightweight 25 g to 34 g
    • Head can be realigned to one of 4 positions for easy inlet and outlet tube connection
    From: ฿ 2,346.04
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Discharge Quantity(l/min)
Total lift(m)
You can add up to 6 items per a category to the compare list.
Sale
Immersion Type Multi-Step Coolant Pump, 200 V Class
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Miniature Centrifugal Pumps
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Immersion Type Multi-Step Coolant Pump, 400 V Class
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Syphon Drum Pump
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Rotary Drum Pump
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Coolant Pump LHW203A-0.75-E
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Micro Diaphragm Gas and Liquid Pump
Until 30/09/2024
Brand

KAWAMOTO PUMP

RS Pro

KAWAMOTO PUMP

RS Pro

RS Pro

TERAL

RS Pro

Product Series

Immersion Type Multi-Step Coolant Pump, 200 V Class

Miniature Centrifugal Pumps

Immersion Type Multi-Step Coolant Pump, 400 V Class

Syphon Drum Pump

Rotary Drum Pump

Coolant Pump LHW203A-0.75-E

Micro Diaphragm Gas and Liquid Pump

From

฿ 89,241.00

Special Price

On Sale Until 31/07/2024

฿ 6,489.63

Special Price

On Sale Until 30/09/2024

฿ 96,641.00

Special Price

On Sale Until 31/07/2024

฿ 1,602.99

Special Price

On Sale Until 30/09/2024

฿ 5,781.32

Special Price

On Sale Until 30/09/2024

฿ 86,154.00

Special Price

On Sale Until 31/07/2024

฿ 2,346.04

Special Price

On Sale Until 30/09/2024

Days to Ship 35 Day(s) 8 Day(s) 35 Day(s) Same day 8 Day(s) Same day 8 Day(s)
Product TypeElectric-Electric----
Discharge Quantity(l/min)300-300----
Total lift(m)5 ~ 15-5 ~ 15----

Loading...

  1. 1

Related Categories to Coolant Pumps