(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chain Stands

A chain barrier post is a security product for partitioning and guiding vehicles and people outdoors and for using in no-entry zones, etc. indoors. Especially the number of security guards who encourage people to stay out of danger areas can be reduced. The post is made of a non-rusting material such as polyethylene and nitrile rubber and can be used on rainy days. A chain barrier post made of resin such as polyethylene is lightweight and easy to carry. If you put water or sand in the base part to make it heavy, it will not fall easily. Many chains are made of plastic such as polyethylene, and the length can be easily adjusted by connecting with a joint. In addition to yellow-colored products, red, white, and black ones are also available. A type with reflective tape is luminous in the dark and used when you need to alert at night. There are also signboards that can be easily attached to a chain barrier post.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • Others
51 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Plastic Chain 30 m Diameter 6 mm/8 mm

    Plastic Chain 30 m Diameter 6 mm/8 mm

    TRUSCO

    A lightweight and colorful chain.
    [Features]
    · A plastic, light type chain.
    · Can be cut to the necessary length depending on the place of use.
    · Made of polyethylene (PE).
    [Applications]
    · Ideal for partitions for guiding people or prohibiting trespassing.
    From: ฿ 2,538.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Chain (50 m)

    Plastic Chain (50 m)

    TRUSCO

    Lightweight and rust-resistant plastic chain.
    [Features]
    · Made of plastic, so it does not rust.
    · Can be cut to the necessary length depending on the place of use.
    · Material: polyethylene.
    [Applications]
    · Optimal for guiding people and sectional rearrangements if used when hooked to a chain stand, etc.
    From: ฿ 3,716.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Soft Rubber Bowl (Chain Stand)

    Soft Rubber Bowl (Chain Stand)

    TRUSCO

    Chain stand made from a soft rubber material.
    [Features]
    · It is a pole made of a very soft material unlikely to cause injury or car damage.
    · Shape of the top facilitates hanging of a chain.
    · It is unlikely to topple over or be broken because of the flexible core material.
    · Body material: Nitrile rubber (NBR), Base material: Rubber.
    [Applications]
    · Ideal for traffic classifications and no-entry signage.
    * Use plastic chains with a line diameter of 8 mm or less.
    From: ฿ 1,286.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Color Chain (with or without quick joint)

    Plastic Color Chain (with or without quick joint)

    JAPAN GREEN CROSS

    Colored plastic chain that changes the image of conventional chains.
    [Features]
    · Colorful chains for a wider range of applications.
    · Different colors can be used for different purposes.
    · Connect with joints for flexible length.
    · The material is polyethylene.
    [Applications]
    · Convenient as a safety supply, for partitioning etc.
    From: ฿ 364.56
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Chain

    Plastic Chain

    MITSUGIRON

    [Features]
    · Made from plastic so does not rust.
    · Can be cut to the necessary length depending on the place of use.
    From: ฿ 5,380.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Chain Yellow 6x2 – 6x6

    Plastic Chain Yellow 6x2 – 6x6

    TRUSCO

    A plastic chain used for the chain stand.
    [Features]
    · The product is a short type plastic chain.
    · Can be extended by using a chain joint.
    · Made of polyethylene (PE). Made in Taiwan.
    [Applications]
    · It can be used for partitions in a no-entry section, lot management in a parking lot, guidance of pedestrians, etc.
    From: ฿ 255.13
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Barrier Line (For Chain Stand T-CS Series) With Signage Tape

    Barrier Line (For Chain Stand T-CS Series) With Signage Tape

    TRUSCO

    [Features]
    · Just by fixing it at the chain stand (TRUSCO T-CS series), you can control the area marked using marking tape (non-stick).
    · The tape can be stored in the main unit. (Hand winding type)
    · As the tape can be connected in 7 directions, it is possible to partition with various layout patterns.
    · Marking tapes can be easily replaced and installed with commercially available tapes.
    · Includes 2 tapping screws to affix the main body and cone.
    [Applications]
    · For creating partitions in factories, construction sites, shops, etc.
    From: ฿ 1,098.66
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chain Stand (2-Stage Hook Type)

    Chain Stand (2-Stage Hook Type)

    MITSUGIRON

    [Features]
    · The chain can be hooked onto an up/down 2-step type hook to prevent trespassing or demarcate areas.
    · Made of plastic, so it is lightweight and easy to carry, and will not rust in the rain.
    [Applications]
    · To prevent trespassing, for demarcating areas, etc.
    From: ฿ 616.61
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    NISSA CHAIN Cone Chain

    NISSA CHAIN Cone Chain

    NISSA CHAIN

    [Features]
    · Convenient to carry.
    · Does not take up space since it can be folded.
    · Chain with stainless steel rings for cones.
    From: ฿ 368.32
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Chain Barrier Post, With Tank That Does Not Require Weights

    Chain Barrier Post, With Tank That Does Not Require Weights

    TRUSCO

    Chain stand with a tank that doesn't require a weight.
    [Features]
    · It can be used with a chain hooked on for guiding personnel flow or for area management such as entry prohibition.
    · It is possible to put water or sand in the base part (water: about 3.3 kg, sand: about 4.8 kg) in order to prevent it from toppling.
    · Material: polyethylene (PE).
    [Applications]
    · Ideal for events, shops, etc. in various places whether indoor or outdoor.
    From: ฿ 382.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cone rope
    Cone rope
    Cone rope

    Cone rope

    UNIT

    [Features]
    · Select from two lengths, 1,500 mm or 2,000 mm.
    · Can be stored compactly without taking up space
    From: ฿ 426.04
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chain Stand - Plastic Chain Stand - Brown / Black/White
    Chain Stand - Plastic Chain Stand - Brown / Black/White
    Chain Stand - Plastic Chain Stand - Brown / Black/White
    Chain Stand - Plastic Chain Stand - Brown / Black/White

    Chain Stand - Plastic Chain Stand - Brown / Black/White

    JAPAN GREEN CROSS

    Easy to use low price water-weight type chain stand.
    [Features]
    · Use in combination with various plastic color chains (sold separately) for a wider range of applications.
    · Includes a hook for attaching chains.
    · The material is polyethylene
    · Mass is about 500 g (about 3.3 kg when filled with water).
    · Size is (height) 837 mm, (base diameter) 255 mm, (ball diameter) ⌀54 (diameter 54 mm).
    [Applications]
    · Used for partitioning, etc.
    From: ฿ 666.10
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Carabiner

    Plastic Carabiner

    TRUSCO

    [Features]
    · Joints for connecting plastic chains together.
    · It is suitable for partitions in no-entry sections, lot management in parking lots, guidance of pedestrians, etc.
    From: ฿ 103.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Guide Light Display Chain Arrow
    From: ฿ 453.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colored Plastic Pole Arch Copying Seal

    Colored Plastic Pole Arch Copying Seal

    CAR-BOY

    [Features]
    · Transfer seal that can be affixed to the color plastic pole arch.
    · Easy and clean pasting is possible.
    From: ฿ 246.23
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colored Plastic Pole Colored Plastic Chain

    Colored Plastic Pole Colored Plastic Chain

    CAR-BOY

    [Features]
    · Includes joint parts for connecting chains.
    [Applications]
    · No trespassing sign.
    · Guiding pedestrians and vehicles.
    From: ฿ 289.34
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cut Chain

    Cut Chain

    MITSUGIRON

    [Features]
    · Does not take up space during storage.
    · Convenient to carry.
    · A chain with plastic rings for cones.
    [Applications]
    · For demarcating areas or for no entry signs.
    From: ฿ 307.02
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Chain with Cone Ring

    Plastic Chain with Cone Ring

    TRUSCO

    [Features]
    · Plastic rings for cones.
    · Used together with an optional chain.
    [Applications]
    · For partitions in a no-entry section, lot management in a parking lot, guidance of pedestrians, etc.
    From: ฿ 31.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Chain Plastic Chain Joint

    Plastic Chain Plastic Chain Joint

    TRUSCO

    [Features]
    · Joints for connecting plastic chains together.
    [Applications]
    · For partitions in a no-entry section, lot management in a parking lot, guidance of pedestrians, etc.
    From: ฿ 48.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Chain stand signboard (plain)

    Chain stand signboard (plain)

    TRUSCO

    A standard chain stand that will become a signboard just by draping over the chain stand.
    [Features]
    · Can be used as a display sign simply by placing on a chain stand.
    · With hooks on both sides where chains useful for section arrangement can be connected.
    · Comes with an easy-to-carry handle.
    · Since the surface is blank, it can be installed in any location and for any purpose by affixing a seal or plate as required.
    · Material: polyethylene.
    [Applications]
    · Ideal for events, shops, etc. in various places whether indoor or outdoor.
    From: ฿ 432.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Soft Rubber Bowl, Bowl Weight

    Soft Rubber Bowl, Bowl Weight

    TRUSCO

    [Features]
    · It is a pole made of a very soft material unlikely to cause injury or car damage.
    · Shape of the top facilitates hanging of a chain.
    · Unlikely to topple over or break because of the flexible core material.
    From: ฿ 763.81
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Reflective Chain (Puller Chain)
    Reflective Chain (Puller Chain)
    Reflective Chain (Puller Chain)
    Reflective Chain (Puller Chain)
    Reflective Chain (Puller Chain)

    Reflective Chain (Puller Chain)

    UNIT

    Reflective chain for connecting cones.
    [Features]
    · Select from 4 types: white or yellow chain, with or without rings.
    · Reflective material is integrated, high visibility even at night and is useful for improving safety.
    · The rings on both ends are joint-type.
    From: ฿ 653.30
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2WAY Guard Hook
    2WAY Guard Hook
    2WAY Guard Hook

    2WAY Guard Hook

    UNIT

    [Features]
    · Select from 2 colors: black body and white rings or black body and yellow rings.
    · Doubly guarded, more secure demarcating is possible by adding hooks.
    From: ฿ 408.39
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic chain stand 2WAY guard
    Plastic chain stand 2WAY guard
    Plastic chain stand 2WAY guard
    Plastic chain stand 2WAY guard

    Plastic chain stand 2WAY guard

    UNIT

    Demarcation stand with a safe design and a compact base that will not tip over easily.
    [Features]
    ·A chain stand that boasts a sense of stability that does not tip over even when tilted up to 30° from the floor.
    ·The position of the hook can be freely and easily adjusted according to the application.
    ·The resin base exterior prevents the floor from being scratched and there is no need to worry about rust (safe design that prevents the base from falling off).
    ·Can be used in 2 ways, as chain or as a rope, depending on the location.
    [Applications]
    ·Sections of various facilities.
    From: ฿ 2,747.77
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chain Stand Height 1060
    Chain Stand Height 1060
    Chain Stand Height 1060

    Chain Stand Height 1060

    UNIT

    [Features]
    · Select from 2 types, yellow or yellow and black stripes.
    · Made of plastic, so it is long lasting and will not rust.
    · Designed for safety even if bumped by people or cars.
    From: ฿ 2,761.90
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Border Stand

    Border Stand

    JAPAN GREEN CROSS

    Barricade stand that is easy to assemble, durable and sturdy.
    [Features]
    · Since the pole is a screw type, it is easy to remove.
    · Includes a hook for attaching the chain.
    · Smooth transporting since there is a handle on the weight.
    [Material]
    · Head part and polyethylene table: high density polyethylene; pole: ABS resin
    From: ฿ 5,715.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screw Joint, Plastic Chain-Use Yellow / Black / White / Red

    Screw Joint, Plastic Chain-Use Yellow / Black / White / Red

    JAPAN GREEN CROSS

    4 colors including white, yellow, etc. are available
    [Features]
    · Use to joint plastic color chains.
    · Can be used with the PT-830 series as well.
    [Material]
    · Nylon
    From: ฿ 373.67
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pole with Belt

    Pole with Belt

    CAR-BOY

    Includes a 2 m long automatic winding type belt. Different colors can be used for different applications, 6-color lineup. No trespassing demarcation.
    From: ฿ 5,138.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colored Plastic Pole Cap / Pillar / Base Lid

    Colored Plastic Pole Cap / Pillar / Base Lid

    CAR-BOY

    Chain stand that can be customized to your specifications. Select from a base that can be weighted with water or sand, which is convenient for relocating, etc. or a rubber base with excellent load resistance. No trespassing sign. Guiding pedestrians and vehicles.
    From: ฿ 36.19
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Colored Plastic Pole Base

    Colored Plastic Pole Base

    CAR-BOY

    Chain stand that can be customized to your specifications. Select from a base that can be weighted with water or sand, which is convenient for relocating, etc. or a rubber base with excellent load resistance. Control tipping by filling it with water or sand. No trespassing sign. Guiding pedestrians and vehicles.
    From: ฿ 409.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Colored Plastic Pole Rubber Base

    Colored Plastic Pole Rubber Base

    CAR-BOY

    Chain stand that can be customized to your specifications. Select from a base that can be weighted with water or sand, which is convenient for relocating, etc. or a rubber base with excellent load resistance. The base will not break easily even if stepped on by people or run over by vehicles. No trespassing sign. Guiding pedestrians and vehicles.
    From: ฿ 497.15
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Chain Silver 6X50

    Plastic Chain Silver 6X50

    MITSUGIRON

    Plastic, so resists rust. Dirt and scratches are less noticeable because of the silver color, preserving the aesthetic look.
    From: ฿ 7,748.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chain stand T-CSH-Y sign sticker (2 pieces included)

    Chain stand T-CSH-Y sign sticker (2 pieces included)

    TRUSCO

    It is a sticker for chain stand signs T-CSH-Y. Can be used even as a standalone sticker.
    From: ฿ 302.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cut Plastic Chain

    Cut Plastic Chain

    TRUSCO

    [Features]
    · The product is a short type plastic chain.
    · Usage of a separately purchased chain joint allows extension.
    [Applications]
    · For partitions in a no-entry section, lot management in a parking lot, guidance of pedestrians, etc.
    [Material]
    · Polyethylene (PE)
    From: ฿ 243.73
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Chain Joint

    Plastic Chain Joint

    TRUSCO

    [Features]
    · Joints for connecting plastic chains together.
    [Applications]
    · For partitions in a no-entry section, lot management in a parking lot, guidance of pedestrians, etc.
    From: ฿ 48.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cone Ring

    Cone Ring

    TRUSCO

    [Features]
    · Plastic rings for cones.
    · Used together with an optional chain.
    [Applications]
    · For partitions in a no-entry section, lot management in a parking lot, guidance of pedestrians, etc.
    From: ฿ 31.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Chain (with Cone Ring)

    Plastic Chain (with Cone Ring)

    TRUSCO

    [Features]
    · Convenient to carry as it can be folded up.
    · It is suitable for partitions in no-entry sections, lot management in parking lots, guidance of pedestrians, etc.
    From: ฿ 227.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Hook

    Plastic Hook

    TRUSCO

    [Features]
    · Joints for connecting plastic chains together.
    · It is suitable for partitions in no-entry sections, lot management in parking lots, guidance of pedestrians, etc.
    From: ฿ 169.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Hook S Type

    Plastic Hook S Type

    TRUSCO

    [Features]
    · Joints for connecting plastic chains together.
    · It is suitable for partitions in no-entry sections, lot management in parking lots, guidance of pedestrians, etc.
    From: ฿ 48.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Japan Green Cross Guide Stand Rope (Carabiner Type)
    Japan Green Cross Guide Stand Rope (Carabiner Type)
    Japan Green Cross Guide Stand Rope (Carabiner Type)

    Japan Green Cross Guide Stand Rope (Carabiner Type)

    JAPAN GREEN CROSS

    The hook part is a carabiner type so there is no worry that it will come loose.
    [Material]
    · Polyester
    From: ฿ 2,663.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Chain 30 m, Diameter (mm) 6

    Plastic Chain 30 m, Diameter (mm) 6

    TRUSCO

    [Features]
    · A plastic, light type chain.
    · Can be cut to the necessary length depending on the place of use.
    [Applications]
    · Partition for guiding people or prohibiting trespassing.
    From: ฿ 2,973.88
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Barrier Line (For Chain Stand T-CS Series) Chain Stand Joint

    Barrier Line (For Chain Stand T-CS Series) Chain Stand Joint

    TRUSCO

    [Features]
    · Receptacle joint part of barrier line by chain stands.
    · There are 2 hooks for attaching tape clips.
    From: ฿ 229.71
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Barrier Line (For Chain Stand T-CS Series) Body Only

    Barrier Line (For Chain Stand T-CS Series) Body Only

    TRUSCO

    [Features]
    · Just by fixing it at the chain stand (TRUSCO T-CS series), you can control the area marked using marking tape (non-stick).
    · The tape can be stored in the main unit. (Hand winding type)
    · As the tape can be connected in 7 directions, it is possible to partition with various layout patterns.
    · Marking tapes can be easily replaced and installed with commercially available tapes.
    · Includes 2 tapping screws to affix the main body and cone.
    From: ฿ 805.74
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colored Plastic Pole Arch

    Colored Plastic Pole Arch

    CAR-BOY

    [Features]
    · Can be used as an arch-type stand by combining the color plastic pole series.
    From: ฿ 668.61
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colored Plastic Pole Sign Cap

    Colored Plastic Pole Sign Cap

    CAR-BOY

    [Features]
    · Sign boards can be set by combining the color plastic pole series.
    From: ฿ 368.60
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colored Plastic Pole Sign Cap Plate

    Colored Plastic Pole Sign Cap Plate

    CAR-BOY

    [Features]
    · Can be used just by pasting since the specification is for adhesive on the back.
    · Sign boards can be installed easily by pasting on the color plastic pole sign cap.
    From: ฿ 215.57
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colored Plastic Pole Cap with Lock

    Colored Plastic Pole Cap with Lock

    CAR-BOY

    [Features]
    · Plastic chains can be locked by turning the cap part.
    From: ฿ 113.18
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chain Bar Sign

    Chain Bar Sign

    JAPAN GREEN CROSS

    [Features]
    · Chain bar that sandwiches a "do not enter" joint between chains.
    · Specifications: 2 rings, 4 joints and 5 chains
    [Material]
    · Ring part: styrene
    · Chain part: HDPE
    · Joint: polyethylene and styrene
    From: ฿ 515.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lumi chain bar sign

    Lumi chain bar sign

    JAPAN GREEN CROSS

    A chain bar that sandwiches a "do not enter" joint between high luminance phosphorescence chains.
    [Features]
    · The chain part glows for a long time after the lights go out.
    · Specifications: 2 rings, 4 joints and 5 high luminance phosphorescence chains (luminance after 20 minutes: 103 mcd/m²)
    [Material]
    · Ring part: styrene
    · Chain part: HDPE and phosphorescence material
    · Joint: polyethylene and styrene
    From: ฿ 1,392.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lumi chain bar

    Lumi chain bar

    JAPAN GREEN CROSS

    A chain bar that uses high luminance phosphorescence chains.
    [Features]
    · The chain part glows for a long time after the lights go out.
    · Specifications: 2 rings and a high luminance phosphorescence chain (luminance after 20 minutes: 103 mcd/m²)
    [Material]
    · Ring part: styrene
    · Chain part: HDPE and phosphorescence material
    From: ฿ 1,392.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    6 mm × 2 m Plastic Chain (For Cones)

    6 mm × 2 m Plastic Chain (For Cones)

    ESCO

    As a simple partition at factories and construction sites.
    Materials: Plastic
    Length: 2 m
    From: ฿ 381.01
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Product Type 2
Product Type 1
Diameter × length(mm×m)
Color
Height x Width(mm×mm)
Width x Depth x Height(mm)
Height(mm)
Width(mm)
You can add up to 6 items per a category to the compare list.
Plastic Chain 30 m Diameter 6 mm/8 mm
You can add up to 6 items per a category to the compare list.
Plastic Chain (50 m)
You can add up to 6 items per a category to the compare list.
Soft Rubber Bowl (Chain Stand)
You can add up to 6 items per a category to the compare list.
Plastic Color Chain (with or without quick joint)
You can add up to 6 items per a category to the compare list.
Plastic Chain
You can add up to 6 items per a category to the compare list.
Plastic Chain Yellow 6x2 – 6x6
You can add up to 6 items per a category to the compare list.
Barrier Line (For Chain Stand T-CS Series) With Signage Tape
You can add up to 6 items per a category to the compare list.
Chain Stand (2-Stage Hook Type)
You can add up to 6 items per a category to the compare list.
NISSA CHAIN Cone Chain
You can add up to 6 items per a category to the compare list.
Chain Barrier Post, With Tank That Does Not Require Weights
You can add up to 6 items per a category to the compare list.
Cone rope
Cone rope
Cone rope
You can add up to 6 items per a category to the compare list.
Chain Stand - Plastic Chain Stand - Brown / Black/White
Chain Stand - Plastic Chain Stand - Brown / Black/White
Chain Stand - Plastic Chain Stand - Brown / Black/White
Chain Stand - Plastic Chain Stand - Brown / Black/White
You can add up to 6 items per a category to the compare list.
Plastic Carabiner
You can add up to 6 items per a category to the compare list.
Guide Light Display Chain Arrow
You can add up to 6 items per a category to the compare list.
Colored Plastic Pole Arch Copying Seal
You can add up to 6 items per a category to the compare list.
Colored Plastic Pole Colored Plastic Chain
You can add up to 6 items per a category to the compare list.
Cut Chain
You can add up to 6 items per a category to the compare list.
Plastic Chain with Cone Ring
You can add up to 6 items per a category to the compare list.
Plastic Chain Plastic Chain Joint
You can add up to 6 items per a category to the compare list.
Chain stand signboard (plain)
You can add up to 6 items per a category to the compare list.
Soft Rubber Bowl, Bowl Weight
You can add up to 6 items per a category to the compare list.
Reflective Chain (Puller Chain)
Reflective Chain (Puller Chain)
Reflective Chain (Puller Chain)
Reflective Chain (Puller Chain)
Reflective Chain (Puller Chain)
You can add up to 6 items per a category to the compare list.
2WAY Guard Hook
2WAY Guard Hook
2WAY Guard Hook
You can add up to 6 items per a category to the compare list.
Plastic chain stand 2WAY guard
Plastic chain stand 2WAY guard
Plastic chain stand 2WAY guard
Plastic chain stand 2WAY guard
You can add up to 6 items per a category to the compare list.
Chain Stand Height 1060
Chain Stand Height 1060
Chain Stand Height 1060
You can add up to 6 items per a category to the compare list.
Border Stand
You can add up to 6 items per a category to the compare list.
Screw Joint, Plastic Chain-Use Yellow / Black / White / Red
You can add up to 6 items per a category to the compare list.
Pole with Belt
You can add up to 6 items per a category to the compare list.
Colored Plastic Pole Cap / Pillar / Base Lid
You can add up to 6 items per a category to the compare list.
Colored Plastic Pole Base
You can add up to 6 items per a category to the compare list.
Colored Plastic Pole Rubber Base
You can add up to 6 items per a category to the compare list.
Plastic Chain Silver 6X50
You can add up to 6 items per a category to the compare list.
Chain stand T-CSH-Y sign sticker (2 pieces included)
You can add up to 6 items per a category to the compare list.
Cut Plastic Chain
You can add up to 6 items per a category to the compare list.
Plastic Chain Joint
You can add up to 6 items per a category to the compare list.
Cone Ring
You can add up to 6 items per a category to the compare list.
Plastic Chain (with Cone Ring)
You can add up to 6 items per a category to the compare list.
Plastic Hook
You can add up to 6 items per a category to the compare list.
Plastic Hook S Type
You can add up to 6 items per a category to the compare list.
Japan Green Cross Guide Stand Rope (Carabiner Type)
Japan Green Cross Guide Stand Rope (Carabiner Type)
Japan Green Cross Guide Stand Rope (Carabiner Type)
You can add up to 6 items per a category to the compare list.
Plastic Chain 30 m, Diameter (mm) 6
You can add up to 6 items per a category to the compare list.
Barrier Line (For Chain Stand T-CS Series) Chain Stand Joint
You can add up to 6 items per a category to the compare list.
Barrier Line (For Chain Stand T-CS Series) Body Only
You can add up to 6 items per a category to the compare list.
Colored Plastic Pole Arch
You can add up to 6 items per a category to the compare list.
Colored Plastic Pole Sign Cap
You can add up to 6 items per a category to the compare list.
Colored Plastic Pole Sign Cap Plate
You can add up to 6 items per a category to the compare list.
Colored Plastic Pole Cap with Lock
You can add up to 6 items per a category to the compare list.
Chain Bar Sign
You can add up to 6 items per a category to the compare list.
Lumi chain bar sign
You can add up to 6 items per a category to the compare list.
Lumi chain bar
You can add up to 6 items per a category to the compare list.
6 mm × 2 m Plastic Chain (For Cones)
Brand

TRUSCO

TRUSCO

TRUSCO

JAPAN GREEN CROSS

MITSUGIRON

TRUSCO

TRUSCO

MITSUGIRON

NISSA CHAIN

TRUSCO

UNIT

JAPAN GREEN CROSS

TRUSCO

MITSUGIRON

CAR-BOY

CAR-BOY

MITSUGIRON

TRUSCO

TRUSCO

TRUSCO

TRUSCO

UNIT

UNIT

UNIT

UNIT

JAPAN GREEN CROSS

JAPAN GREEN CROSS

CAR-BOY

CAR-BOY

CAR-BOY

CAR-BOY

MITSUGIRON

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

JAPAN GREEN CROSS

TRUSCO

TRUSCO

TRUSCO

CAR-BOY

CAR-BOY

CAR-BOY

CAR-BOY

JAPAN GREEN CROSS

JAPAN GREEN CROSS

JAPAN GREEN CROSS

ESCO

Product Series

Plastic Chain 30 m Diameter 6 mm/8 mm

Plastic Chain (50 m)

Soft Rubber Bowl (Chain Stand)

Plastic Color Chain (with or without quick joint)

Plastic Chain

Plastic Chain Yellow 6x2 – 6x6

Barrier Line (For Chain Stand T-CS Series) With Signage Tape

Chain Stand (2-Stage Hook Type)

NISSA CHAIN Cone Chain

Chain Barrier Post, With Tank That Does Not Require Weights

Cone rope

Chain Stand - Plastic Chain Stand - Brown / Black/White

Plastic Carabiner

Guide Light Display Chain Arrow

Colored Plastic Pole Arch Copying Seal

Colored Plastic Pole Colored Plastic Chain

Cut Chain

Plastic Chain with Cone Ring

Plastic Chain Plastic Chain Joint

Chain stand signboard (plain)

Soft Rubber Bowl, Bowl Weight

Reflective Chain (Puller Chain)

2WAY Guard Hook

Plastic chain stand 2WAY guard

Chain Stand Height 1060

Border Stand

Screw Joint, Plastic Chain-Use Yellow / Black / White / Red

Pole with Belt

Colored Plastic Pole Cap / Pillar / Base Lid

Colored Plastic Pole Base

Colored Plastic Pole Rubber Base

Plastic Chain Silver 6X50

Chain stand T-CSH-Y sign sticker (2 pieces included)

Cut Plastic Chain

Plastic Chain Joint

Cone Ring

Plastic Chain (with Cone Ring)

Plastic Hook

Plastic Hook S Type

Japan Green Cross Guide Stand Rope (Carabiner Type)

Plastic Chain 30 m, Diameter (mm) 6

Barrier Line (For Chain Stand T-CS Series) Chain Stand Joint

Barrier Line (For Chain Stand T-CS Series) Body Only

Colored Plastic Pole Arch

Colored Plastic Pole Sign Cap

Colored Plastic Pole Sign Cap Plate

Colored Plastic Pole Cap with Lock

Chain Bar Sign

Lumi chain bar sign

Lumi chain bar

6 mm × 2 m Plastic Chain (For Cones)

From

฿ 2,538.00

฿ 3,716.00

฿ 1,286.00

฿ 364.56

฿ 5,380.00

฿ 255.13

฿ 1,098.66

฿ 616.61

฿ 368.32

฿ 382.00

฿ 426.04

฿ 666.10

฿ 103.00

฿ 453.00

฿ 246.23

฿ 289.34

฿ 307.02

฿ 31.00

฿ 48.00

฿ 432.00

฿ 763.81

฿ 653.30

฿ 408.39

฿ 2,747.77

฿ 2,761.90

฿ 5,715.00

฿ 373.67

฿ 5,138.00

฿ 36.19

฿ 409.00

฿ 497.15

฿ 7,748.00

฿ 302.00

฿ 243.73

฿ 48.00

฿ 31.00

฿ 227.00

฿ 169.00

฿ 48.00

฿ 2,663.00

฿ 2,973.88

฿ 229.71

฿ 805.74

฿ 668.61

฿ 368.60

฿ 215.57

฿ 113.18

฿ 515.00

฿ 1,392.00

฿ 1,392.00

฿ 381.01

Days to Ship Same day Same day Same day 5 Day(s) 12 Day(s) Same day 10 Day(s) 5 Day(s) Same day Same day 5 Day(s) 5 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) Same day Same day Same day Same day 10 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 8 Day(s) 10 Day(s) Same day Same day 12 Day(s) 14 Day(s) 1 Day(s) Same day 1 Day(s) Same day 1 Day(s) Same day 1 Day(s) 16 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 14 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 14 Day(s) 5 Day(s)
Product Type 2Plastic ChainPlastic ChainPlastic Chain StandPlastic ChainPlastic ChainPlastic Chain-Plastic Chain StandPlastic ChainPlastic Chain Stand-Plastic Chain StandOptions for Plastic Chain--Plastic ChainPlastic ChainOptions for Plastic ChainOptions for Plastic ChainOptions for Plastic ChainOptions for Plastic ChainPlastic ChainOptions for Plastic ChainPlastic Chain StandPlastic Chain StandPlastic Chain StandOptions for Plastic ChainPlastic Chain StandPlastic Chain StandPlastic Chain StandPlastic Chain Stand-Plastic Chain StandPlastic ChainOptions for Plastic ChainOptions for Plastic ChainPlastic ChainOptions for Plastic ChainOptions for Plastic Chain------------
Product Type 1Plastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainOtherPlastic ChainPlastic ChainPlastic ChainOtherPlastic ChainPlastic Chain--Plastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainPlastic ChainOtherPlastic ChainOtherOther----Plastic ChainPlastic ChainPlastic Chain-
Diameter × length(mm×m)6×30 ~ 8×306×50 ~ 8×50--6×506×2 ~ 6 x 6--6X2------8×26×2 ~ 6×3--------------6×50-6×2 ~ 8×6--6×2 ~ 6×3--Rope Diameter 30 x 1.5 (Including Brackets)6×30------6.0×26.0×26.0×2-
Color--Yellow/BlackYellow / Yellow/Black / White / RedYellow / Yellow/Black-OtherWhiteYellow / Yellow/BlackYellow / Silver / White / OtherYellow/BlackOtherYellowYellow-Yellow / Black / Blue / White / RedYellow/Black----OtherOtherYellow / Yellow/Black / WhiteYellowYellow / WhiteRed-Yellow / Black / Blue / White / RedYellow / Black / Blue / White / RedBlackSilver-Yellow / Yellow/Black / WhiteYellow / WhiteYellow / WhiteYellow/BlackYellowYellowRedBlue / Red / OtherBlackOtherYellow / WhiteYellow / White-Yellow / Black / Blue / White / RedYellow/Black---
Height x Width(mm×mm)------255×98----837×255-122×369130×640×-------------------------235×96255×98200×860380×280-86.5×67----
Width x Depth x Height(mm)-------------------180X83X457-------------------------------
Height(mm)--880----837-837----------39--885-1122-85015 ~ 8637070--------------------
Width(mm)--250----255-255----------360------30043 ~ 67300300--------------------

Loading...

  1. 1

Related Categories to Chain Stands