(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Loudspeakers

Loudspeakers are a device that amplifies the voice of the user. The main products include types such as megaphones, speakers, and microphones, all of which are used to make it easier to hear when guiding, alerting, or signaling to a large number of people or those in the distance. Many of the megaphones are used by holding it in your hand or by wearing it over your shoulder, and there are also types that have a whistle sound or siren sound built-in. There are also waterproof and drip-proof products that can be used outdoors in bad weather or in factories with mist. There are speakers such as megaphone type, a set with a head microphone, and a portable type that can be used while moving. There are types of microphones that can be used by placing them on the desktop and wireless types, and each of them can be selected according to the place of use.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others
55 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    General Purpose Megaphone (Lightweight Shoulder Type)

    General Purpose Megaphone (Lightweight Shoulder Type)

    NOBORU

    [Features]
    · Can be used carried over the shoulder or placed in one position. Lightweight shoulder megaphone that you can use without tiring.
    From: ฿ 9,224.54
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Speaker (Drip-Proof ) EA763CS-1A

    Speaker (Drip-Proof ) EA763CS-1A

    ESCO

    【Product Specifications】
    ・Rated Input …10W
    ・Rating Impedance …8Ω
    ・Output Acoustic pressure Super-Precision Level …108dB(1W/1m)
    ・Revival Frequency Band …320Hz to 7.5kHz(Within 20dB Deviation )
    ・The oriented angle …Horizontal 60°,Vertical 85°(2kHz - 6dB)
    ・Size …152x232x239(L)mm
    ・Weight …1.4kg
    ・Input Polarity …2 cores capptire cord VCTF0.5 x 2C(+:Black ,COM:White )
    ・Material …ASAResin :Horn Mouse, Reflector, Cover , Bracket CoverSUS304:Bracket
    ・Mount Fitting …U Character Type Bracket S Type
    ・Water proof, Dust-proof …IP65
    ・Available Temperature Range …-20℃ to 55℃(with no condensation)
    ・Automotive Compliance
    ・JIS C 5504 Horn Speaker Compliance
    ・This is an all-weather available horn speaker for square & small-caliber general loudspeaker.Phenol resin, having good acoustical properities, is used on the diaphragm, so the sound quality is very clear. It has high corrosion-resistance due to using stainless steel bracket, bolt, and screw on the outer part.It has a part to attach fall-prevent wire.This product complies to "rules of agreement on external protrusions of vehicles(Article 26)", introduced along with revision of security standard etc. of road transport vehicles.
    ・Caution on installation : Please install so that drain hole is downward.Do not install on the place which oil is easy to attach or especially which big viblation occurs. Or it will occurs corrosion on the attachment and result accidents such as fall."
    From: ฿ 4,832.75
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Megaphone (Waterproof Type / with Siren)

    Safety Megaphone (Waterproof Type / with Siren)

    NOBORU

    [Features]
    · Special construction has been used on areas such as switches and battery contact points that may cause fires, reducing the risk of a fire. These areas have also been sealed, making this a particularly safe megaphone.
    From: ฿ 11,505.11
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone (Waterproof Type)
    Megaphone (Waterproof Type)
    Megaphone (Waterproof Type)
    Megaphone (Waterproof Type)
    Megaphone (Waterproof Type)
    Megaphone (Waterproof Type)

    Megaphone (Waterproof Type)

    TOA

    [Features]
    · High quality audio that is easy to hear.
    · The main parts are sanitized.
    From: ฿ 3,970.31
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Whistle No.21–25

    Whistle No.21–25

    TOYO SAFETY

    Guidance, instructions, warnings, signals.
    [Features]
    ·Product type: Standard type
    ·Built-in sound: whistle
    From: ฿ 115.16
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rainy Megaphone (Waterproof Type)

    Rainy Megaphone (Waterproof Type)

    NOBORU

    Lightweight, high output type.
    From: ฿ 7,553.21
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone Drip-Proof Type ER

    Megaphone Drip-Proof Type ER

    TOA

    Waterproof
    Power supply: AA dry cell batteries × 6 pcs. or C dry cell batteries × 6 pcs. (sold separately)
    Features: It can be used with both AA and C batteries.
    From: ฿ 8,799.30
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone Drip-Proof Type TR

    Megaphone Drip-Proof Type TR

    UNI PEX

    Easy-to-use, superbly functional megaphone that allows the volume to be adjusted while being held with one hand.
    From: ฿ 7,744.54
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone (Drip-proof Type with Siren)

    Megaphone (Drip-proof Type with Siren)

    UNI PEX

    Transmits your voice sharply and far with clear sound quality. Since the clear horn is a sign of visibility, it is possible to accurately confirm the target of the loudspeaker, give a speech, and transmit commands.
    From: ฿ 12,254.26
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Megaphone "Handy Phone"

    Mini Megaphone "Handy Phone"

    UNI PEX

    Equipped with a strap, making a grip unnecessary. Features a whistle function with 2 volume levels.
    From: ฿ 5,327.80
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Megaphone "West Horn"

    Mini Megaphone "West Horn"

    UNI PEX

    The belt and headset allow quick footwork. Features a whistle function with 2 volume levels.
    From: ฿ 9,300.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand-Type Dynamic Microphone, Unidirectional

    Hand-Type Dynamic Microphone, Unidirectional

    ESCO

    【Product Specifications】
    ・Unidirectional
    ・Dim.-Dia. 51 x 170mm
    ・Weight-245g
    ・Cord length-10m
    ・Accessories-Microphone holder (U5/16)
    ・Ideal for gymnasiums or wedding halls
    From: ฿ 6,325.87
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Table-Top Microphone Stand EA763CE-11

    Table-Top Microphone Stand EA763CE-11

    ESCO

    【Product Specifications】
    ・Mounted microphone dia.-Dia. 18 to 35mm
    ・Mounted microphone weight-Up to 500g
    ・Weight- -11: approx. 1.0kg, -12: approx. 1.1kg
    ・Removable clip-type microphone holder
    ・Height (without holder)…120 to 175mm
    ・Convertible screw:U5/16, threaded pipe screw:NS5/8
    From: ฿ 1,983.79
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Table-Top Microphone Stand EA763CE-12

    Table-Top Microphone Stand EA763CE-12

    ESCO

    【Product Specifications】
    ・Mounted microphone dia.-Dia. 18 to 35mm
    ・Mounted microphone weight-Up to 500g
    ・Weight- -11: approx. 1.0kg, -12: approx. 1.1kg
    ・Removable clip-type microphone holder
    ・Height (without holder)…225 to 340mm
    ・Convertible screw:U5/16, threaded pipe screw:NS5/8
    From: ฿ 2,437.77
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand-Type Dynamic Microphone, Cord Length: 10 m

    Hand-Type Dynamic Microphone, Cord Length: 10 m

    ESCO

    【Product Specifications】
    ・Unidirectional
    ・Dim.-Dia. 39.5 x 163mm
    ・Weight-298g
    ・Cord length-10m
    ・Accessories-Microphone holder (U5/16、NS5/8、W3/8)
    ・Ideal for orientation sessions in schools or companies
    From: ฿ 4,074.41
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Table-Top Microphone EA763CE-26

    Table-Top Microphone EA763CE-26

    ESCO

    【Product Specifications】
    ・The single directivity
    ・Remote switch contact rating-DC30V500mA or less
    ・Size-100(W)x150(D)x215(H)mm(Except for output cord)
    ・Weight-440g(except output cord)
    ・Code Length(m)-2.5
    ・With convenient rock lever
    ・Provided with a remote function that allows the amplifier power and chime to start.
    From: ฿ 4,619.96
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Wireless Hand Microphone EA763CF-11B

    Rechargeable Wireless Hand Microphone EA763CF-11B

    ESCO

    【Product Specifications】
    ・For EA763CF-11, -15, -18, EA916X-24
    ・Size…Dia 43.6×231mm
    ・Weight …180g
    ・Antibacterial
    ・Battery …A3Battery 1 Pc , Or EA763CF-2A(Charger , Rechargeable battery )
    From: ฿ 19,126.59
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Speaker and Amplifier Set EA763CF-20

    Speaker and Amplifier Set EA763CF-20

    ESCO

    【Product Specifications】
    ・Speaker, amplifier and microphone(3 set)
    ・Rated output-10W
    ・Power supply-DC24V
    ・Load impedance-8 to 16Ω
    ・Size-90x89.5x35(H)mm
    ・Weight-270g〈speaker specification〉
    ・Rated impedance-8Ω
    ・ASA Weather-resistant resin and Made-stainlessmetal parts.
    ・Size-Opening:225x140mm, length188mm
    ・Weight-900g〈microphone specification〉
    ・Code-2m
    ・Single-head plug
    ・Impedance-600Ω(Unbalance)
    ・Weight-200g
    From: ฿ 14,905.61
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Charger (For Wireless mike) EA763CF-2A

    Charger (For Wireless mike) EA763CF-2A

    ESCO

    【Product Specifications】
    ・For EA763CF-11B Charger
    ・Rechargeable battery 2 Pcs Addapted
    From: ฿ 17,588.76
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wireless Hand Microphone EA763CF-3

    Wireless Hand Microphone EA763CF-3

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 54 x 230mm
    ・Weight-Approx. 180g
    ・Power supply-AA size battery x 1 pc
    ・For EA916X-42A, -43A, EA763CF-25, -26A, -27
    From: ฿ 12,992.88
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wireless Microphone [Clip Type] EA763CF-4

    Wireless Microphone [Clip Type] EA763CF-4

    ESCO

    【Product Specifications】
    ・Dim.-66(W) x 22(D) x 106(H)mm
    ・Weight-Approx. 120g
    ・Power supply-AA size battery x 1 pc
    ・For EA916X-42A, -43A, EA763CF-25, -26A, -27
    From: ฿ 14,451.15
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [AA Battery × 1 Pc.]Wireless Microphone (800 MHz Band), Speech Type

    [AA Battery × 1 Pc.]Wireless Microphone (800 MHz Band), Speech Type

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 54 x 231mm
    ・Weight-Approx. 180g (including battery)
    ・Power supply-AA size battery x 1 pc (included)
    ・Compatible with EA763CF-31, -32A
    From: ฿ 16,401.70
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [AA Battery × 1 Pc.]Wireless Microphone (800 MHz Band) 2 Pcs. Type

    [AA Battery × 1 Pc.]Wireless Microphone (800 MHz Band) 2 Pcs. Type

    ESCO

    【Product Specifications】
    ・Dim. (body)-66(W) x 106(H) x 22(D)mm
    ・Weight-120g
    ・Power supply-AA size battery x 1 pc (included)
    ・Compatible with EA763CF-31, -32A
    From: ฿ 18,738.46
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Splash-Proof Wireless Microphone EA763CF-5

    Splash-Proof Wireless Microphone EA763CF-5

    ESCO

    【Product Specifications】
    ・Splash-proof type (IP65)
    ・Power supply-AA size battery x 1 pc
    ・Dim.-Dia. 54 x 230mm
    ・Weight-180g
    ・For EA916X-42A, -43A, EA763CF-25, -26A, -27
    From: ฿ 13,809.76
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ESCO Co., Ltd Hand-Type Microphone

    ESCO Co., Ltd Hand-Type Microphone

    ESCO

    【Product Specifications】
    ・Unidirectional
    ・Dim.-Dia. 53 x 174mm
    ・Weight-250g
    ・Cord length-5m
    From: ฿ 2,656.63
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand-Type Microphone, Cord Length: 1.5 m

    Hand-Type Microphone, Cord Length: 1.5 m

    ESCO

    【Product Specifications】
    ・Unidirectional
    ・Talk switch (with lock function)
    ・Ideal for use such as vehicles, ships, movement, platform of traffic means, etc.
    ・Dim.-49(W) x 36.5(t) x 180(L)mm
    ・Weight-Approx. 135g
    ・Cord length-1.5m
    ・Rated impedance-600Ω±30%
    From: ฿ 3,761.11
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Table-Top Microphone EA763CM-3A

    Table-Top Microphone EA763CM-3A

    ESCO

    【Product Specifications】
    ・Unidirectional
    ・Dim.-110(W) x 165(D) x 47(H)mm
    ・Microphone length-292mm
    ・Weight-1kg
    ・Talk switch (with lock function)
    ・Rated impedance-600Ω
    From: ฿ 2,976.26
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand-Type Microphone, Cord Length: 6 m

    Hand-Type Microphone, Cord Length: 6 m

    ESCO

    【Product Specifications】
    ・Unidirectional
    ・Dim.-Dia. 52 x 176mm
    ・Weight-260g
    ・Cord length-6m
    From: ฿ 5,417.13
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Transmitter EA790AF-21A

    Portable Transmitter EA790AF-21A

    ESCO

    【Product Specifications】
    ・For EA790AF-21 Microphone
    ・Close-talking microphone
    ・Code Length …85cm
    ・Terminal …Dia 3.5mm Stereo Plug
    ・Suitable for a noisy place because of close-talking type
    From: ฿ 4,704.71
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Transmitter [For EA790AF-21] EA790AF-21B

    Portable Transmitter [For EA790AF-21] EA790AF-21B

    ESCO

    【Product Specifications】
    ・For EA790AF-21 tiepin type microphone
    ・Dia. 3.5mm monaural mini plug
    ・Cord length-85cm
    From: ฿ 2,264.20
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone [with Whistle] EA916X-11A

    Megaphone [with Whistle] EA916X-11A

    ESCO

    【Product Specifications】
    ・Power supply-C size battery x 6 pcs (EA758YA-2B) (separately sold)
    ・Coverage-Voice: approx. 315m, Siren: approx. 500m (-13A only)
    ・Dim.-Dia. 208 x 320mm
    ・Weight-Approx. 1.1kg
    ・Antibacterial spec.
    ・IP value-54
    ・Spec.…With whistle
    From: ฿ 9,992.06
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (Compact Type) Megaphone [Waterproof Type] EA916X-12A

    (Compact Type) Megaphone [Waterproof Type] EA916X-12A

    ESCO

    Waterproof and anti-bacterial type
    Power supply: AA battery × 6 pcs. (sold separately) (EA758YB-13C)
    From: ฿ 7,723.85
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (Compact Type) Megaphone [Waterproof Type] EA916X-15A

    (Compact Type) Megaphone [Waterproof Type] EA916X-15A

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 155 x 250mm
    ・Weight-Approx. 630g
    ・Power supply-AA size battery x 6 pcs (EA758YB-13C) (separately sold)
    ・Coverage-Voice: approx. 250m, Siren: approx. 315m (-12A only)
    ・Waterproof type
    ・Antibacterial spec.
    ・IP value-65
    From: ฿ 6,326.99
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone EA916X-16

    Megaphone EA916X-16

    ESCO

    [Features]
    A drip-proof and anti-bacterial megaphone.
    * The included battery adapter required when using AA batteries.
    [Applications]
    Suitable for construction sites.
    From: ฿ 8,739.87
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone EA916X-18

    Megaphone EA916X-18

    ESCO

    【Product Specifications】
    ・Power supply-C size battery x 6 pcs or AA size battery x 6 pcs(with battery adapter) (Battery is sold separately.)
    ・Rainproof
    ・Dim.-Dia. 210 x 319 x 291(H)mm
    ・Weight-Approx. 950g
    ・Antibacterial spec.
    ・IP value-X4
    ・Coverage…Voice: approx.315mSiren: approx. 500m
    From: ฿ 10,265.27
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ESCO Co., Ltd Megaphone, 15 W

    ESCO Co., Ltd Megaphone, 15 W

    ESCO

    【Product Specifications】
    ・Power supply-C size battery x 6 pcsor AA battery x 6 pcs(with battery adapter)(Battery is sold separately.)
    ・Coverage-Voice: approx. 400m
    ・Antibacterial spec.
    ・Dim.-Dia. 210 x 319mm
    ・Weight-Approx. 940g
    From: ฿ 11,370.45
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Hanger (for Megaphone) EA916X-200

    Wall Hanger (for Megaphone) EA916X-200

    ESCO

    【Product Specifications】
    ・For EA916X-5, -6, -7, -8
    ・Wall hanger to set a megaphone near at hand
    ・Dim.-126(W) x 156(D) x 420(H)mm
    ・Weight-410g
    ・Material-Stainless steel, ABS resin
    ・Wall mounting screws (SUS tapping screws 4 x 16) (included)
    ・Its attached dustcover enables hygienic usage by covering a microphone part.
    ・A megaphone is sold separately.
    From: ฿ 1,905.26
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shoulder Type Megaphone EA916X-21

    Shoulder Type Megaphone EA916X-21

    ESCO

    Antibacterial specification
    Power supply: C battery or AA battery × 6 pcs. (with battery adapter) (batteries sold separately)
    From: ฿ 10,907.50
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shoulder Type Megaphone EA916X-22

    Shoulder Type Megaphone EA916X-22

    ESCO

    【Product Specifications】
    ・Power supply-C size battery or AA size battery x 6 pcs (With battery adapter) (Battery is sold separately.)
    ・Dim.-Dia. 210 x 310mm
    ・Antibacterial spec.
    ・Weight: -21: approx. 900g (body), 150g (microphone)-22: approx. 910g (body), 150g (microphone)
    ・Coverage…Voice: approx. 400mWhistle: approx. 500m
    From: ฿ 12,215.21
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ESCO Co., Ltd Megaphone, 30 W (Shoulder Type)

    ESCO Co., Ltd Megaphone, 30 W (Shoulder Type)

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 351 x 512mm
    ・Antibacterial spec.
    ・Battery is sold separately.
    ・Coverage-Voice: 800m, Whistle: 1,000m
    ・EA763CF-11B (page 1351) microphone can be used for -24 in combination with EA916X-24W.
    ・Power supply…D size battery x 10 pcs
    ・Spec.…ー
    ・Weight…Approx. 3.6kg
    From: ฿ 16,259.86
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shoulder Type Megaphone EA916X-25

    Shoulder Type Megaphone EA916X-25

    ESCO

    【Product Specifications】
    ・Dim.-216 x 102 x 258(H)mm
    ・Weight-Approx. 1.6kg
    ・Power supply-AA size battery x 8 pcs (separately sold) (EA758YB-13C)
    ・Coverage-Voice: approx. 160mWhistle: approx. 160m
    From: ฿ 9,745.47
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    15 W Megaphone, ASA Resin

    15 W Megaphone, ASA Resin

    ESCO

    ESCO Co., Ltd Megaphone, 15 W
    Made of ASA resin with excellent weather resistance.
    Drip-proof type.
    Lightweight type.
    From: ฿ 10,853.40
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone [Rain-Proof Type] EA916X-36

    Megaphone [Rain-Proof Type] EA916X-36

    ESCO

    【Product Specifications】
    ・Power supply-AA size battery x 10 pcs (separately sold)
    ・Coverage-Voice: approx. 315m
    ・Dim.-200 x 180mm
    ・Length-300mm
    ・Weight-Approx. 780g
    ・IP value-65
    ・Material-ASA resin
    ・Spec. (Coverage)…Whistle (approx. 500m)
    From: ฿ 10,853.40
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    30 W Megaphone (Shoulder Type), Accessories: Handheld Microphone, Shoulder Strap

    30 W Megaphone (Shoulder Type), Accessories: Handheld Microphone, Shoulder Strap

    ESCO

    【Product Specifications】
    ・Power supply-D battery x 8 pcs(sold separately), or DC10/16V(12V battery)
    ・Max. output-45W
    ・Rated output-30W
    ・General frequency properties-500Hz/5kHz(Within deviation 26dB)
    ・Coverage-Voice:about 800m、whistle:about 1000m
    ・Battery life-Voice:about 22 hours、whistle:about 120 minutes
    ・Material-ASA resin
    ・Size-218x350x371(H)mm
    ・Weight-About 4.1kg(except batteries)
    ・Accessories-hand microphone、shoulder belt
    ・Water-proof-Body:IPX5、hand microphone:IPX4
    ・High output megaphone of advanced drip-proof structure.
    ・Energy conservation-ization is achieved by adoption of a digital amplifier
    ・When you use it with a wireless microphone, be sure to use a wireless tuner unit (EA763CF-29 or EA763CF-46) as well.
    From: ฿ 24,876.01
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shoulder Type Megaphone EA916X-43A

    Shoulder Type Megaphone EA916X-43A

    ESCO

    【Product Specifications】
    ・Wireless tuner built-in model
    ・Power supply-D battery x 8 pcs(sold separately), or DC10/16V(12V battery)
    ・Max. output-45W
    ・Rated output-30W
    ・Receiver frequency-322.025/322.150MHz、322.250/322.400MHz(One of 13 25kHz space choice)
    ・General frequency properties-500Hz/5kHz(Within deviation 26dB)
    ・Coverage-Voice:about 800m、whistle:about 1000m
    ・Battery life-Voice:about 22 hours、whistle:about 120 minutes
    ・Material-ASA resin
    ・Size-218x350x371(H)mm
    ・Weight-About 4.1kg(except batteries)
    ・Accessories-hand microphone、shoulder belt
    ・Water-proof-Body:IPX5、hand microphone:IPX4
    ・High output megaphone of advanced drip-proof structure.
    ・Energy conservation-ization is achieved by adoption of a digital amplifier
    From: ฿ 33,902.62
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Hands-Free] Mini Megaphone EA916X-45

    [Hands-Free] Mini Megaphone EA916X-45

    ESCO

    【Product Specifications】
    ・Power supply-AA size battery x 4 pcs(separately sold) (EA758YA-3A)
    ・Rated output-3W
    ・Coverage-Voice: approx. 100m, Whistle: approx. 125m
    ・Dim.-88 x 214 x 132(H)mm
    ・Weight-Approx. 600g
    From: ฿ 7,363.67
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone EA916X-5

    Megaphone EA916X-5

    ESCO

    【Product Specifications】
    ・Power supply-AA size battery x 4 pcs (EA758YA-3A) (separately sold)
    ・Coverage-Voice: approx. 120m
    ・Dim.-Dia. 137 x 210mm
    ・Weight-Approx. 610g
    ・Antibacterial spec.
    ・IP value-X5
    From: ฿ 3,915.55
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone EA916X-6

    Megaphone EA916X-6

    ESCO

    Antibacterial specification (handle/speaker)
    Power supply: AA battery × 6 pcs. or 4 pcs. (sold separately) (EA758YB-13C)
    Accessories: Battery spacer for changing from 6 batteries to 4 batteries
    From: ฿ 5,625.53
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone EA916X-7

    Megaphone EA916X-7

    ESCO

    【Product Specifications】
    ・Drip-proof type
    ・Power supply-AA size battery x 6 or 4 pcs (EA758YB-13C) (separately sold)
    ・Dim.-Dia. 154 x 250 x 266(H)mm
    ・Weight: -6: approx. 660g, -7, -8: approx. 680g
    ・IP value-X5
    ・Antibacterial spec.
    ・Coverage…Voice: approx. 250m, whistle: approx. 315m
    From: ฿ 6,527.30
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Megaphone EA916X-8

    Megaphone EA916X-8

    ESCO

    【Product Specifications】
    ・Drip-proof type
    ・Power supply-AA size battery x 6 or 4 pcs (EA758YB-13C) (separately sold)
    ・Dim.-Dia. 154 x 250 x 266(H)mm
    ・Weight: -6: approx. 660g, -7, -8: approx. 680g
    ・IP value-X5
    ・Antibacterial spec.
    ・Coverage…Voice: approx. 250m, siren: approx. 315m
    From: ฿ 6,527.30
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Whistle EA916XK-15

    Whistle EA916XK-15

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Dim.-76 x 16 x 16mm
    ・Weight-21g
    ・Cork ball is not contained.
    From: ฿ 374.84
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Whistle EA916XK-16

    Whistle EA916XK-16

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Dim.-50 x 17 x 20mm
    ・Weight-18g
    ・Cork ball is contained inside.
    From: ฿ 288.51
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Whistle EA916XK-17

    Whistle EA916XK-17

    ESCO

    【Product Specifications】
    ・Material-ABS resin
    ・Dim.-60 x 21 x 25mm
    ・Weight-13g
    ・Cork ball is contained inside.
    From: ฿ 135.47
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Whistle EA916XK-1A

    Whistle EA916XK-1A

    ESCO

    【Product Specifications】
    ・Material-brass,nickel plating
    ・Dim-21×20×50mm
    ・Weight-19g
    ・With detachable strap
    ・Cork ball is contained inside.
    From: ฿ 150.46
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Whistle EA916XK-2

    Whistle EA916XK-2

    ESCO

    【Product Specifications】
    ・Material…Brass (nickel plating)
    ・Length…45mm
    ・Cork ball is contained inside.
    From: ฿ 432.69
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Built-in sound
Waterproof
You can add up to 6 items per a category to the compare list.
General Purpose Megaphone (Lightweight Shoulder Type)
You can add up to 6 items per a category to the compare list.
Speaker (Drip-Proof ) EA763CS-1A
You can add up to 6 items per a category to the compare list.
Safety Megaphone (Waterproof Type / with Siren)
You can add up to 6 items per a category to the compare list.
Megaphone (Waterproof Type)
Megaphone (Waterproof Type)
Megaphone (Waterproof Type)
Megaphone (Waterproof Type)
Megaphone (Waterproof Type)
Megaphone (Waterproof Type)
You can add up to 6 items per a category to the compare list.
Whistle No.21–25
You can add up to 6 items per a category to the compare list.
Rainy Megaphone (Waterproof Type)
You can add up to 6 items per a category to the compare list.
Megaphone Drip-Proof Type ER
You can add up to 6 items per a category to the compare list.
Megaphone Drip-Proof Type TR
You can add up to 6 items per a category to the compare list.
Megaphone (Drip-proof Type with Siren)
You can add up to 6 items per a category to the compare list.
Mini Megaphone "Handy Phone"
You can add up to 6 items per a category to the compare list.
Mini Megaphone "West Horn"
You can add up to 6 items per a category to the compare list.
Hand-Type Dynamic Microphone, Unidirectional
You can add up to 6 items per a category to the compare list.
Table-Top Microphone Stand EA763CE-11
You can add up to 6 items per a category to the compare list.
Table-Top Microphone Stand EA763CE-12
You can add up to 6 items per a category to the compare list.
Hand-Type Dynamic Microphone, Cord Length: 10 m
You can add up to 6 items per a category to the compare list.
Table-Top Microphone EA763CE-26
You can add up to 6 items per a category to the compare list.
Rechargeable Wireless Hand Microphone EA763CF-11B
You can add up to 6 items per a category to the compare list.
Speaker and Amplifier Set EA763CF-20
You can add up to 6 items per a category to the compare list.
Charger (For Wireless mike) EA763CF-2A
You can add up to 6 items per a category to the compare list.
Wireless Hand Microphone EA763CF-3
You can add up to 6 items per a category to the compare list.
Wireless Microphone [Clip Type] EA763CF-4
You can add up to 6 items per a category to the compare list.
[AA Battery × 1 Pc.]Wireless Microphone (800 MHz Band), Speech Type
You can add up to 6 items per a category to the compare list.
[AA Battery × 1 Pc.]Wireless Microphone (800 MHz Band) 2 Pcs. Type
You can add up to 6 items per a category to the compare list.
Splash-Proof Wireless Microphone EA763CF-5
You can add up to 6 items per a category to the compare list.
ESCO Co., Ltd Hand-Type Microphone
You can add up to 6 items per a category to the compare list.
Hand-Type Microphone, Cord Length: 1.5 m
You can add up to 6 items per a category to the compare list.
Table-Top Microphone EA763CM-3A
You can add up to 6 items per a category to the compare list.
Hand-Type Microphone, Cord Length: 6 m
You can add up to 6 items per a category to the compare list.
Portable Transmitter EA790AF-21A
You can add up to 6 items per a category to the compare list.
Portable Transmitter [For EA790AF-21] EA790AF-21B
You can add up to 6 items per a category to the compare list.
Megaphone [with Whistle] EA916X-11A
You can add up to 6 items per a category to the compare list.
(Compact Type) Megaphone [Waterproof Type] EA916X-12A
You can add up to 6 items per a category to the compare list.
(Compact Type) Megaphone [Waterproof Type] EA916X-15A
You can add up to 6 items per a category to the compare list.
Megaphone EA916X-16
You can add up to 6 items per a category to the compare list.
Megaphone EA916X-18
You can add up to 6 items per a category to the compare list.
ESCO Co., Ltd Megaphone, 15 W
You can add up to 6 items per a category to the compare list.
Wall Hanger (for Megaphone) EA916X-200
You can add up to 6 items per a category to the compare list.
Shoulder Type Megaphone EA916X-21
You can add up to 6 items per a category to the compare list.
Shoulder Type Megaphone EA916X-22
You can add up to 6 items per a category to the compare list.
ESCO Co., Ltd Megaphone, 30 W (Shoulder Type)
You can add up to 6 items per a category to the compare list.
Shoulder Type Megaphone EA916X-25
You can add up to 6 items per a category to the compare list.
15 W Megaphone, ASA Resin
You can add up to 6 items per a category to the compare list.
Megaphone [Rain-Proof Type] EA916X-36
You can add up to 6 items per a category to the compare list.
30 W Megaphone (Shoulder Type), Accessories: Handheld Microphone, Shoulder Strap
You can add up to 6 items per a category to the compare list.
Shoulder Type Megaphone EA916X-43A
You can add up to 6 items per a category to the compare list.
[Hands-Free] Mini Megaphone EA916X-45
You can add up to 6 items per a category to the compare list.
Megaphone EA916X-5
You can add up to 6 items per a category to the compare list.
Megaphone EA916X-6
You can add up to 6 items per a category to the compare list.
Megaphone EA916X-7
You can add up to 6 items per a category to the compare list.
Megaphone EA916X-8
You can add up to 6 items per a category to the compare list.
Whistle EA916XK-15
You can add up to 6 items per a category to the compare list.
Whistle EA916XK-16
You can add up to 6 items per a category to the compare list.
Whistle EA916XK-17
You can add up to 6 items per a category to the compare list.
Whistle EA916XK-1A
You can add up to 6 items per a category to the compare list.
Whistle EA916XK-2
Brand

NOBORU

ESCO

NOBORU

TOA

TOYO SAFETY

NOBORU

TOA

UNI PEX

UNI PEX

UNI PEX

UNI PEX

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

General Purpose Megaphone (Lightweight Shoulder Type)

Speaker (Drip-Proof ) EA763CS-1A

Safety Megaphone (Waterproof Type / with Siren)

Megaphone (Waterproof Type)

Whistle No.21–25

Rainy Megaphone (Waterproof Type)

Megaphone Drip-Proof Type ER

Megaphone Drip-Proof Type TR

Megaphone (Drip-proof Type with Siren)

Mini Megaphone "Handy Phone"

Mini Megaphone "West Horn"

Hand-Type Dynamic Microphone, Unidirectional

Table-Top Microphone Stand EA763CE-11

Table-Top Microphone Stand EA763CE-12

Hand-Type Dynamic Microphone, Cord Length: 10 m

Table-Top Microphone EA763CE-26

Rechargeable Wireless Hand Microphone EA763CF-11B

Speaker and Amplifier Set EA763CF-20

Charger (For Wireless mike) EA763CF-2A

Wireless Hand Microphone EA763CF-3

Wireless Microphone [Clip Type] EA763CF-4

[AA Battery × 1 Pc.]Wireless Microphone (800 MHz Band), Speech Type

[AA Battery × 1 Pc.]Wireless Microphone (800 MHz Band) 2 Pcs. Type

Splash-Proof Wireless Microphone EA763CF-5

ESCO Co., Ltd Hand-Type Microphone

Hand-Type Microphone, Cord Length: 1.5 m

Table-Top Microphone EA763CM-3A

Hand-Type Microphone, Cord Length: 6 m

Portable Transmitter EA790AF-21A

Portable Transmitter [For EA790AF-21] EA790AF-21B

Megaphone [with Whistle] EA916X-11A

(Compact Type) Megaphone [Waterproof Type] EA916X-12A

(Compact Type) Megaphone [Waterproof Type] EA916X-15A

Megaphone EA916X-16

Megaphone EA916X-18

ESCO Co., Ltd Megaphone, 15 W

Wall Hanger (for Megaphone) EA916X-200

Shoulder Type Megaphone EA916X-21

Shoulder Type Megaphone EA916X-22

ESCO Co., Ltd Megaphone, 30 W (Shoulder Type)

Shoulder Type Megaphone EA916X-25

15 W Megaphone, ASA Resin

Megaphone [Rain-Proof Type] EA916X-36

30 W Megaphone (Shoulder Type), Accessories: Handheld Microphone, Shoulder Strap

Shoulder Type Megaphone EA916X-43A

[Hands-Free] Mini Megaphone EA916X-45

Megaphone EA916X-5

Megaphone EA916X-6

Megaphone EA916X-7

Megaphone EA916X-8

Whistle EA916XK-15

Whistle EA916XK-16

Whistle EA916XK-17

Whistle EA916XK-1A

Whistle EA916XK-2

From

฿ 9,224.54

฿ 4,832.75

฿ 11,505.11

฿ 3,970.31

฿ 115.16

฿ 7,553.21

฿ 8,799.30

฿ 7,744.54

฿ 12,254.26

฿ 5,327.80

฿ 9,300.00

฿ 6,325.87

฿ 1,983.79

฿ 2,437.77

฿ 4,074.41

฿ 4,619.96

฿ 19,126.59

฿ 14,905.61

฿ 17,588.76

฿ 12,992.88

฿ 14,451.15

฿ 16,401.70

฿ 18,738.46

฿ 13,809.76

฿ 2,656.63

฿ 3,761.11

฿ 2,976.26

฿ 5,417.13

฿ 4,704.71

฿ 2,264.20

฿ 9,992.06

฿ 7,723.85

฿ 6,326.99

฿ 8,739.87

฿ 10,265.27

฿ 11,370.45

฿ 1,905.26

฿ 10,907.50

฿ 12,215.21

฿ 16,259.86

฿ 9,745.47

฿ 10,853.40

฿ 10,853.40

฿ 24,876.01

฿ 33,902.62

฿ 7,363.67

฿ 3,915.55

฿ 5,625.53

฿ 6,527.30

฿ 6,527.30

฿ 374.84

฿ 288.51

฿ 135.47

฿ 150.46

฿ 432.69

Days to Ship 10 Day(s) 9 Day(s) 12 Day(s) 10 Day(s) Quote 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 6 Day(s) 8 Day(s) 8 Day(s) 5 Day(s) 5 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 8 Day(s) 5 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 5 Day(s) 8 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 5 Day(s) 8 Day(s) 6 Day(s) 6 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 5 Day(s) 5 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s)
Product TypeStandard Type-Standard TypeStandard TypeStandard TypeStandard TypeHands-Free TypeStandard TypeStandard TypeStandard TypeStandard Type--------------------------------------------
Built-in soundNA / Whistle-SirenNA / Whistle / SirenWhistleNA / Whistle / SirenNA / SirenNA / Whistle / SirenSirenWhistleWhistle--------------------------------------------
WaterproofNA-AvailableAvailable-AvailableAvailableAvailableAvailableNANA--------------------------------------------

Loading...

  1. 1

Related Categories to Loudspeakers