(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Transceivers

Two-way radios are devices and circuits that can send and receive radio waves. It is used for business communication of construction work, etc. When using a two-way radio with strong radio waves, a license for a radio station is required. There are 3 major types: portable radios, stationary radios, and mobile radios. As a characteristic, some devices have a receiver integrated with a transmitter and others have a receiver separated from a transmitter. Two-way radios usually have an elongated antenna and the length varies depending on the product. Some products appear not to have an antenna part. In addition, many of them require dry cell batteries when used. The number of required battery cells and usage time vary depending on the product. Some two-way radios are powered by only 1 AA battery.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 12 Day(s) or Less
  • 20 Day(s) or Less
55 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Headset (for EA790AF-1,AF-2,AF-3,AF-11AF-12,) EA790AF-12A

    Headset (for EA790AF-1,AF-2,AF-3,AF-11AF-12,) EA790AF-12A

    ESCO

    【Product Specifications】
    ・for EA790AF-5A, -6A, -7A, -8A
    ・Code Length …60cm
    From: ฿ 4,905.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver [Supporting Relay] EA790AF-19

    Transceiver [Supporting Relay] EA790AF-19

    ESCO

    【Product Specifications】
    ・No licence, requrement needed
    ・Simultaneous talk 27 ch and Relay talk 27 ch and Alternative talk 20 ch
    ・Output-10mW/1mW
    ・Continuous operating time(Alkaline battery )-approx.60 hours
    ・Power supply-AA battery x 3 pcs(sold separately)(EA758YA-3A)
    ・Size-55.5(W)x27.3(D)x102.5(H)mm
    ・Weight-About 154g
    ・IP54.
    ・Accessories-Belt clip
    ・ When using it by recharging, be sure to purchase EA790AF-111, -113.
    ・To use EA790AF-64 (2 chargers), make sure to purchase EA790AF-63 (AC adapter) andEA790AF-113 (battery).
    ・To use EA790AF-71/-74, EA790AF-75 (switch unit) is required.
    From: ฿ 19,495.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AC Adapter (for EA790AF-6,AF-7,AF-8) EA790AF-63

    AC Adapter (for EA790AF-6,AF-7,AF-8) EA790AF-63

    ESCO

    【Product Specifications】
    ・Compatible with EA790AF-6A, -7A, -8A
    ・Be sure to purchase EA790AF-64.
    From: ฿ 1,535.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver EA790AF-7A

    Transceiver EA790AF-7A

    ESCO

    【Product Specifications】
    ・No licence, requrement needed
    ・For alternating talk
    ・Number of channels-20ch
    ・Transmission output- 10mW
    ・Continuous operating time-Alkaline battery about 80 hours
    ・Power supply-AA alkaline batteryx3 pcs(separately sold), or Lithium-ion battery(separately sold)
    ・Size-55.5x27.3x102.5(H)mm
    ・Weight-About 142g
    ・IP54.
    ・When using it by recharging, be sure to purchase EA790AF-111, -113.
    ・To use EA790AF-64 (2 chargers), make sure to purchase EA790AF-63 (AC adapter) and EA790AF-113(battery)
    ・To use EA790AF-71 to -74, EA790AF-75 (switch unit) is required.
    ・Color-Metallic Red
    From: ฿ 10,084.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver Relay EA790AF-100A

    Transceiver Relay EA790AF-100A

    ESCO

    【Product Specifications】
    ・License and qualification are not required.
    ・Repeating talk: 27ch applicable
    ・Indoor type
    ・Transmission power-1mW/10mW
    ・Dim.-120(W) x 103(D) x 29(H)mm
    ・Weight-Approx. 240g
    ・Accessories-Wall mount plate, AC adapter
    ・Compatible models:-EA790AF-5A, -13A, -14, -16,(old model)EA790AF-11, -12
    From: ฿ 28,117.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Speakerphone EA790AF-106

    Small Speakerphone EA790AF-106

    ESCO

    【Product Specifications】
    ・Compatible with EA790AF-11EA790AF-12old EA790AF-5
    ・Curl cord length-30cm
    From: ฿ 2,489.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earphone Microphone [for Right Use] EA790AF-107

    Earphone Microphone [for Right Use] EA790AF-107

    ESCO

    【Product Specifications】
    ・Compatible with EA790AF-11EA790AF-12old EA790AF-5
    ・Cord length-80cm
    From: ฿ 1,969.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earphone with Microphone EA790AF-108

    Earphone with Microphone EA790AF-108

    ESCO

    【Product Specifications】
    ・Hands-free simultaneous talk is available in the combination with EA790AF-12. (One-to-one simultaneous talk (telephone talk) is available.)
    ・Also compatible to EA790AF-11 and old EA790AF-5. (Simultaneous talk is not available.)
    ・Cord length-100cm
    From: ฿ 3,957.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Charger for Battery (for EA790AF-16) EA790AF-16C

    Charger for Battery (for EA790AF-16) EA790AF-16C

    ESCO

    【Product Specifications】
    ・For EA790AF-16 Single quick charger (with AC adapter)
    From: ฿ 3,314.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rechargeable nickel-hydrogen battery (for EA790AF-16) EA790AF-16F

    Rechargeable nickel-hydrogen battery (for EA790AF-16) EA790AF-16F

    ESCO

    【Product Specifications】
    ・For EA790AF-16 Charging Type Nickel hydoride battery
    From: ฿ 1,115.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Transmitter EA790AF-21

    Portable Transmitter EA790AF-21

    ESCO

    [Features]
    A 13-channel free-switching portable transmitter with a belt clip.
    From: ฿ 24,457.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Receiver EA790AF-22

    Portable Receiver EA790AF-22

    ESCO

    【Product Specifications】
    ・With belt clip
    ・13-channel free change type
    ・With necklace strap
    ・Dim.-62(W) x 32.5(D) x 163.6(H)mm
    ・Weight-120g
    ・Usable with AA battery x 1 pc
    ・Power supply-AA size battery x 1 pc (included for testing)

    ・Cord length-1m
    ・Terminal-Monaural plug 3.5mm in dia.
    ・Name…Body
    From: ฿ 20,790.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earphone (for EA790AF-22) EA790AF-22A

    Earphone (for EA790AF-22) EA790AF-22A

    ESCO

    【Product Specifications】
    ・For EA790AF-22 Earphone
    ・Ear-hook earphone
    ・Code Length …1m
    ・Terminal …Dia 3.5mm Monaural Plug
    From: ฿ 1,381.45
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver EA790AF-5B

    Transceiver EA790AF-5B

    ESCO

    【Product Specifications】
    ・No licence, requrement needed
    ・Relay supported
    ・One-way talk 20ch + repeating talk 27ch
    ・Transmission output- 10mW/1mW
    ・Power supply-AA batteryx3 pcs(separately sold) or Lithium-ion battery(separately sold)
    ・Continuous operating time-Alkaline battery about 80 hours
    ・Size-55.5x27.3x102.5(H)mm
    ・Weight-About 142g
    ・IP54.
    ・Item-Transceiver
    From: ฿ 12,442.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tie-Pin Microphone (for EA790AF-6,AF-7,AF-8) EA790AF-61

    Tie-Pin Microphone (for EA790AF-6,AF-7,AF-8) EA790AF-61

    ESCO

    【Product Specifications】
    ・Compatible with EA790AF-5A, -6A, -7A, -8A
    ・Code Length …100cm
    From: ฿ 2,584.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earphone with Microphone (for EA790AF-6,AF-7,AF-8) EA790AF-62

    Earphone with Microphone (for EA790AF-6,AF-7,AF-8) EA790AF-62

    ESCO

    【Product Specifications】
    ・for EA790AF-6A, -7A, -8A
    ・Code Length …100cm
    From: ฿ 4,420.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2-Socket Charger (for EA790AF-6,AF-7,AF-8) EA790AF-64

    2-Socket Charger (for EA790AF-6,AF-7,AF-8) EA790AF-64

    ESCO

    【Product Specifications】
    ・Compatible with EA790AF-6A, -7A, -8A
    ・Be sure to purchase EA790AF-63
    From: ฿ 3,060.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carrying Case (for EA790AF-6,AF-7,AF-8) EA790AF-65

    Carrying Case (for EA790AF-6,AF-7,AF-8) EA790AF-65

    ESCO

    【Product Specifications】
    ・For EA790AF-6A, -7A, -8A
    ・Size…65(W)×25(D)×105(H)mm
    ・Material …Vinyl black, French pile(back side), soft calf brown
    ・Remove the belt clip attached on the body of transceiver and put it on the back of the carrying case. You can hold the case through the belt.
    From: ฿ 1,910.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hard Case (for EA790AF-17) EA790AF-66

    Hard Case (for EA790AF-17) EA790AF-66

    ESCO

    【Product Specifications】
    ・For EA790AF-13A, -17A Hard Case
    ・Size…62(W)×33(D)×102(H)mm
    ・Material …Polyurethane , Nonwoven fabric
    ・Weight …26g
    From: ฿ 4,760.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver EA790AF-6A

    Transceiver EA790AF-6A

    ESCO

    【Product Specifications】
    ・No licence, requrement needed
    ・For alternating talk
    ・Number of channels-20ch
    ・Transmission output- 10mW
    ・Continuous operating time-Alkaline battery about 80 hours
    ・Power supply-AA alkaline batteryx3 pcs(separately sold), or Lithium-ion battery(separately sold)
    ・Size-55.5x27.3x102.5(H)mm
    ・Weight-About 142g
    ・IP54.
    ・When using it by recharging, be sure to purchase EA790AF-111, -113.
    ・To use EA790AF-64 (2 chargers), make sure to purchase EA790AF-63 (AC adapter) and EA790AF-113(battery)
    ・To use EA790AF-71 to -74, EA790AF-75 (switch unit) is required.
    ・Color-Black
    From: ฿ 9,535.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ear Hook Type Headset EA790AF-71

    Ear Hook Type Headset EA790AF-71

    ESCO

    【Product Specifications】
    ・For old EA790AF-11, -12(EA790AF-76 required)
    ・For EA790AF-5B, -6A, -7A, -8A, -19(EA790AF-75 required)
    ・For EA790AF-16(EA790AF-77 required)
    ・Cord length-80cm
    From: ฿ 1,152.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Neck Arm Type Headset EA790AF-72

    Neck Arm Type Headset EA790AF-72

    ESCO

    【Product Specifications】
    ・For old EA790AF-11, -12(EA790AF-76 required)
    ・For EA790AF-5B, -6A, -7A, -8A, -19(EA790AF-75 required)
    ・For EA790AF-16(EA790AF-77 required)
    ・Cord length-100cm
    From: ฿ 9,165.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Laryngaphone EA790AF-73

    Laryngaphone EA790AF-73

    ESCO

    【Product Specifications】
    ・For old EA790AF-11, -12(EA790AF-76 required)
    ・For EA790AF-5B, -6A, -7A, -8A, -19(EA790AF-75 required)
    ・For EA790AF-16(EA790AF-77 required)
    ・Cord length-83cm
    From: ฿ 1,759.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ear-Hook Type Earphone with Microphone EA790AF-74

    Ear-Hook Type Earphone with Microphone EA790AF-74

    ESCO

    【Product Specifications】
    ・For EA790AF-5B, -6A, -7A, -8A, -19(EA790AF-75 required)
    ・For EA790AF-16, -17A(EA790AF-77 required)
    ・Cord length-100cm
    From: ฿ 2,720.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PTT/VOX Switch Unit EA790AF-75

    PTT/VOX Switch Unit EA790AF-75

    ESCO

    【Product Specifications】
    ・Compatible with EA790AF-6, -7, -8
    ・This product is necessary to use EA790AF-71, -72, -73, -74
    ・Code Length …60cm
    From: ฿ 2,677.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PTT/VOX Switch Unit EA790AF-77

    PTT/VOX Switch Unit EA790AF-77

    ESCO

    【Product Specifications】
    ・For EA790AF-16, -17A
    ・This product is necessary to use EA790AF-71, -72, -73, -74.
    ・Cord length-60cm
    From: ฿ 4,080.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver EA790AF-8A

    Transceiver EA790AF-8A

    ESCO

    【Product Specifications】
    ・No licence, requrement needed
    ・For alternating talk
    ・Number of channels-20ch
    ・Transmission output- 10mW
    ・Continuous operating time-Alkaline battery about 80 hours
    ・Power supply-AA alkaline batteryx3 pcs(separately sold), or Lithium-ion battery(separately sold)
    ・Size-55.5x27.3x102.5(H)mm
    ・Weight-About 142g
    ・IP54.
    ・When using it by recharging, be sure to purchase EA790AF-111, -113.
    ・To use EA790AF-64 (2 chargers), make sure to purchase EA790AF-63 (AC adapter) and EA790AF-113(battery)
    ・To use EA790AF-71 to -74, EA790AF-75 (switch unit) is required.
    ・Color-Metallic Yellow
    From: ฿ 10,084.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver For Receiver EA790AH-10B

    Transceiver For Receiver EA790AH-10B

    ESCO

    【Product Specifications】
    ・No License/Qualification Requrement
    ・Receive only
    ・Frequency Range … 421.5750 to 421.7875MHz / Bch-B side Half duplex421.8125 to 421.9125MHz / Lch-B side Half duplex422.2000 to 422.3000MHz / Lch simplex422.0500 to 422.1750MHz / Bchsimplex
    ・Radio Wave Type …F3E(FM)
    ・Number Of Channels …Simplex/Half-duplex 47ch
    ・Operation Temperature Range …-10℃ to +50℃Charging :0℃ to +40℃
    ・Rated Voltage …DC15V(Battery Terminal )
    ・Current Consumption…Standby time:Approx.160mAAt Rated Output:Approx. 190mA
    ・Power Supply …AA Battery x 1pc. or Nickel Hydrogen Rechargeable battery x 1pc. (Both Separately Sold )
    ・Usable time …AA Alkalinity Battery :About 29Hours(BS Off: About 10Hours )Nickel Hydrogen Battery :About 26Hour(BS Off: About 9Hours)
    ・Size …52.8(W) x 14.6(D) x 73.8(H)mm(Excluding protrusions)Antenna Length :28mm
    ・Weight …Approx. 64g(including AA Alkaline Dry Cell)
    ・Reception Sensitivity …-14dBμOr Less (12dB SINAD)
    ・Audio Output …50mW or More(at 8Ω load)
    ・Earphone/Neck Strap included
    ・Earphone …Ear hook type earphone with Dia 3.5mm Plug.Either ear can be used.(Cable Length 80cm)
    ・Compatible Model …EA790AH-1B,-2B,-3B,EA790AJ-15A,-16A,EA790AK-5,-7B,-8B,-10A,-11A,-12,-13,-15
    From: ฿ 9,635.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver [Supporting Relay] EA790AJ-15A

    Transceiver [Supporting Relay] EA790AJ-15A

    ESCO

    【Product Specifications】
    ・Middle antenna
    ・No licence, requrement needed
    ・One-way talk 20ch + repeating talk 27ch
    ・Compatible relay-(old model)EA790AZ-5、-6、AK-5
    ・Transmission output-10mW/1mW changeable
    ・IP67.
    ・Continuous operating time-Alkaline battery approx.33 hours
    ・Power supply-AA battery x 1 pc(sold separately)(EA758YA-3A)
    ・Body Material-Polycarbonate
    ・Rated voltage-DC1.2/1.7V(battery terminal)
    ・Consumption current-Transmission:about 120mA、Receiver:wait-about 80mA、rated output-about 130mA、battery save-about 30mA
    ・Size-54(W)x17(D)x92(H)mm
    ・Antenna length-About 7.5cm
    ・Weight-128g(body・battery・clip)
    ・Accessories-Beltclip、hand strap
    ・It has various functions such as call back (you can hear your voice from the earphone) and dual operation (you can talk with 2 lines).
    ・Earphones are with a breaking measure function
    ・Middle antenna type with a good balance between portability and talking range. (For the reason of conformity to technical standards, the antenna cannot be replaced after purchase.)
    ・RoHS-compliant.
    From: ฿ 9,635.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver [Supporting Relay] EA790AJ-16A

    Transceiver [Supporting Relay] EA790AJ-16A

    ESCO

    【Product Specifications】
    ・Long antenna
    ・No licence, requrement needed
    ・One-way talk 20ch + repeating talk 27ch
    ・Compatible relay-(old model)EA790AZ-5、-6、AK-5
    ・Transmission output-10mW/1mW changeable
    ・IP67.
    ・Continuous operating time-Alkaline battery approx.33hours
    ・Power supply-AA battery x 1 pc(sold separately)(EA758YA-3A)
    ・Body Material-Polycarbonate
    ・Rated voltage-DC1.2/1.7V(battery terminal)
    ・Consumption current-Transmission:about 120mA、Receiver:wait-about 80mA、rated output-about 130mAbattery save-about 30mA
    ・Size-54(W)x17(D)x92(H)mm
    ・Antenna length-About 7.5cm
    ・Weight-128g(body・battery・clip)
    ・Accessories-Beltclip、hand strap
    ・It has various functions such as call back (you can hear your voice from the earphone) anddual operation (you can talk with 2 lines).
    ・Earphones are with a breaking measure function
    ・Long antenna type with a priority on communication distance (For the reason of conformity to technical standards, the antenna cannot be replaced after purchase.)
    ・RoHS-compliant.
    From: ฿ 9,635.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Simultaneous Talk] Transceiver (Waterproof) EA790AK-15

    [Simultaneous Talk] Transceiver (Waterproof) EA790AK-15

    ESCO

    【Product Specifications】
    ・No license or qualification is required.
    ・Both one side and simultaneous communication
    ・One-way talk 20ch + simultaneous talk 27ch
    ・Transmission power -10mW/1mW
    ・Dim.-55(W) x 35(D) x 97.5(H)mm
    ・Weight-195g
    ・Available time for continuous use-Approx. 40 hours by alkaline battery (one side)Approx. 35 hours by alkaline battery (simultaneous)
    ・Power supply-AA size battery x 2 pcs (separately sold) (EA758YA-3A)Lithium ion battery (EA790AK-15F)
    ・Accessories-Battery case, belt clip,hand strap
    ・Product name…Transceiver
    From: ฿ 21,282.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Twin quick charger (for EA790AK-15) EA790AK-15D

    Twin quick charger (for EA790AK-15) EA790AK-15D

    ESCO

    【Product Specifications】
    ・For EA790AK-15 Twin Quick Charger
    From: ฿ 5,239.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lithium ion battery EA790AK-15F

    Lithium ion battery EA790AK-15F

    ESCO

    【Product Specifications】
    ・For EA790AK-15 Lithium Ion Battery
    From: ฿ 2,620.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earphone with microphone EA790AK-15M

    Earphone with microphone EA790AK-15M

    ESCO

    【Product Specifications】
    ・For EA790AK-15 Earphone With Microphone ( Ea790Af-6,Af-7,Af-8)
    From: ฿ 9,159.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lithium Ion Battery EA790AX-1

    Lithium Ion Battery EA790AX-1

    ESCO

    【Product Specifications】
    ・Compatible body…For EA790AH-1A, -2A, EA790AK-1A
    From: ฿ 2,294.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lithium Ion Battery EA790AX-11

    Lithium Ion Battery EA790AX-11

    ESCO

    【Product Specifications】
    ・For EA790AK-5, -10A, -11A, -12, -13 Lithium Ion Battery
    From: ฿ 3,270.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rechargeable nickel-hydrogen cell EA790AX-15

    Rechargeable nickel-hydrogen cell EA790AX-15

    ESCO

    【Product Specifications】
    ・For Old EA790AJ-15 Nickel Hydrogen Battery
    ・Volume …1900mAh
    ・12V
    From: ฿ 1,079.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Twin Quick Charger (for EA790AX-1) EA790AY-1

    Twin Quick Charger (for EA790AX-1) EA790AY-1

    ESCO

    【Product Specifications】
    ・For EA790AX-1 only
    From: ฿ 4,710.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint Charger EA790AY-11

    Joint Charger EA790AY-11

    ESCO

    【Product Specifications】
    ・Compatible Model …EA790AK-5, -10A, -11A, -12, -13 Stand
    ・Available to connect up to 6 joint chargers with one AC adapter
    From: ฿ 1,737.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AC adapter For Joint Charger EA790AY-12

    AC adapter For Joint Charger EA790AY-12

    ESCO

    【Product Specifications】
    ・Compatible Model …EA790AK-5, -10A, -11A, -12, -13 Ac Adapter
    ・Available to connect up to 6 joint chargers with one AC adapter
    ・Ac Adapter Type
    From: ฿ 5,404.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Twin Quick Charger (for EA790AX-11) EA790AY-13

    Twin Quick Charger (for EA790AX-11) EA790AY-13

    ESCO

    【Product Specifications】
    ・For EA790AX-11 only
    From: ฿ 6,229.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Charger [For EA790AJ-15 ] EA790AY-15

    Charger [For EA790AJ-15 ] EA790AY-15

    ESCO

    【Product Specifications】
    ・For Old EA790AJ-15 Charger
    From: ฿ 4,710.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earphone with Microphone [Robust Specification] EA790AZ-11

    Earphone with Microphone [Robust Specification] EA790AZ-11

    ESCO

    【Product Specifications】
    ・Earplug type
    ・Cable length-86cm
    ・Alternate talk, simultaneous talk and repeater compatible
    ・Dim.-25 x 16 x 54(H)mm
    ・Earphone cable length-500mm
    ・Compatible model-EA790AH-1B,-2B,-3B,EA790AK-7C,-10A,-11A,-12,-13,and (old model)EA790AK-5,-8C
    From: ฿ 3,929.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earphone with Microphone [for Hard Hat] EA790AZ-12

    Earphone with Microphone [for Hard Hat] EA790AZ-12

    ESCO

    【Product Specifications】
    ・Cord length-1.1m
    ・Clamp-Type
    ・Dim.-80 x 60 x 125(H)mm
    ・Compatible model-EA790AH-1B,-2B,-3B,EA790AK-7C,-10A,-11A,-12,-13,and (old model)EA790AK-5,-8C
    From: ฿ 9,687.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Speakerphone EA790AZ-14

    Speakerphone EA790AZ-14

    ESCO

    【Product Specifications】
    ・Curl cord length-Approx. 55cm
    ・Compatible model-EA790AH-1B,-2B,-3B,EA790AK-7C,-10A,-11A,-12,-13,and (old model)EA790AK-5,-8C
    From: ฿ 2,294.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver (Helmet Set) EA790MC

    Transceiver (Helmet Set) EA790MC

    ESCO

    【Product Specifications】
    ・License and qualification are not required.
    ・Simultaneous talk 27ch
    ・Transmission power-10mW/1mW
    ・IPX5
    ・Continuous operating time-AA size battery approx. 30 hours (at 10mW)
    ・Power supply-AA size battery x 3 pcs (EA758YA-3A) (separately sold)
    ・Weight-transceiver : approx. 170g(including battery)
    ・Dim.-transceiver : 58(W) x 22(D) x 118(H)mm
    ・Accessories-Battery, head set, helmet clip and battery case
    ・To use as the rechargeable type, purchase EA790MC-10.
    From: ฿ 70,055.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Quick Charger [for EA790MC, MH] EA790MC-10

    Quick Charger [for EA790MC, MH] EA790MC-10

    ESCO

    【Product Specifications】
    ・To use as the rechargeable type, purchase EA790MC and (old model)EA760MH.
    ・Rechargeable battery can be charged as a single battery or as an installed battery in the body.
    From: ฿ 11,987.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Waterproof Type] Transceiver (Supporting Relay) EA790MG

    [Waterproof Type] Transceiver (Supporting Relay) EA790MG

    ESCO

    【Product Specifications】
    ・License and qualification are not required.
    ・For alternating talk (simplex operation) and semi-duplex operation
    ・Alternate talk 20ch and repeater talk 27ch(Repeater is separately sold.)
    ・Transmission power-10mW or less
    ・Compatible relay-EA790MZ-1
    ・For the earphone microphone, EA790MG-101 and -102 are applicable.
    ・Waterproof performance for 30 minutes at the water depth of 1m
    ・IPX7(Available time for continuous use-Alkaline battery: approx. 70 hours)
    ・Power supply-AA size battery x 3 pcs (EA758YA-3A) (separately sold)
    ・Dim.-61.5(W) x 32(D) x 105(H)mm
    ・Weight-240g (including battery)
    ・Accessories-Belt clip
    From: ฿ 19,090.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earpiece Microphone EA790MG-101

    Earpiece Microphone EA790MG-101

    ESCO

    【Product Specifications】
    ・Compatible with EA790MA-1A, EA790MF-1A, -2A, EA790MG,EA790MK-2A, EA790MP-1A, -2 and old model: EA790MP, EA790MP-1, EA790MK-2
    ・Cord length-Earpiece side: 50cmPlug side: 62cm
    From: ฿ 2,584.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [On-Vehicle] Transceiver EA790MN-2

    [On-Vehicle] Transceiver EA790MN-2

    ESCO

    【Product Specifications】
    ・No license or qualification is required.
    ・Simultaneous communication 27ch
    ・Transmission power -10mW/1mW
    ・Power supply-12/24VDC
    ・Dim.-132.6(W) x 106(D) x 45.6(H)mm
    ・Weight-540g
    ・When you purchase EA790MN-1, -2 and -3 are required. Be sure to purchase them.
    ・Optimal for tower crane or fork lift truck.
    ・Product name…Stand microphone
    From: ฿ 8,219.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Speakerphone (Water Proof) EA790MP-71

    Speakerphone (Water Proof) EA790MP-71

    ESCO

    【Product Specifications】
    ・Applicable to EA790MA-1A, EA790MF-1A, -2A, EA790MG,EA790MK-2A, EA790MP-1A, MP-2and old model:EA790MK-2, EA790MP, MP-1
    ・Coil cord length-200mm
    ・Water-proof performance-IPX7
    From: ฿ 3,539.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver EA790MR-10

    Transceiver EA790MR-10

    ESCO

    【Product Specifications】
    ・License and qualification are not required.
    ・Duplex / semi-duplex / simplex operation
    ・Simultaneous talk 27ch and alternate talk 20ch
    ・Dim.-61(W) x 21(D) x 82(H)mm
    ・Weight-140g(including battery)
    ・Power supply-Lithium ion battery(included)
    ・Transmission power-10mW/1mW
    ・IPX7
    ・Accessories-Lithium ion rechargeable battery, charger, PPT cable and belt clip
    ・EA790MR-10 cannot talk unless combined with -3 or -5.
    From: ฿ 41,397.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Helmet For Headset EA790MR-3

    Helmet For Headset EA790MR-3

    ESCO

    【Product Specifications】
    ・For EA790MR-10 Head set for helmet
    ・EA790MR-10 cannot talk unless combined with -3 or -5.
    From: ฿ 13,252.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transceiver (Supporting Relay) EA790AF-16A

    Transceiver (Supporting Relay) EA790AF-16A

    ESCO

    【Product Specifications】
    ・No Licence or Qualification required
    ・High level Water proof, Dust-proof(IP67)
    ・Conpact Body - Weight less than 100g, The width 47mm
    ・With Emergency Call Function
    ・Can be operated for a long time even with One battery.
    ・Rechargeable battery and Charger are Separately sold.
    ・Function…Time Sound Volume Change Function, Conpandor Function,Scan Function, Group・Individual Call Function,VOX Function Built-In, Disconnection Detection Function,Microphone Sensitivity・Squelch Adjustment etc.(Reception Exclusive Use Function/One-touch PTT Function /Secret Talk Function/Transmission Output Switching Function【10mW/1mW】/Pocket Beep(R) Function/Power Save Function/Tone Burst Function/VOX Sensitivity ・Delay Time Variable/Battery Level Indication/Used Channel Setting Function etc.)
    ・Number Of Channels …47ch(Alternating Talk 20ch + Relay Call 27ch)
    ・Working Frequency Band …400MHz Band
    ・Transmission Output …10mW/1mW (+20%~-50%)
    ・Speaker Output …More than 40mW(8ΩLoad 10% Distortion)
    ・Communication range(Standard)…City area:About 100~200m
    ・Power Supply…AA Alkaline Dry Cell x 1pc. (Separately Sold) or Rechargeable Battery(Nickel Hydrogen Battery)(Separately Sold)
    ・Continuous Operating Time …AA Alkalinity Battery x 1pc.:About 37Hours,Nickel Hydrogen Rechargeable battery (Option):About 32Hours
    ・Size…47(W) x 26.5(D) x 81(H)mm
    ・Weight …About 120g(Nickel hydoride battery Installed )
    ・Accessories …Belt Clip, Attachments
    ・For inside the Kitchen, Plant Site, In Warehouse, Leisure Events, Traffic controls.
    From: ฿ 12,442.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ptt Cable EA790MR-11

    Ptt Cable EA790MR-11

    ESCO

    【Product Specifications】
    ・Sport ・For construction Helmet Installing Possible Headset
    ・Headset +Ptt Cable
    From: ฿ 9,260.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Headset (for EA790AF-1,AF-2,AF-3,AF-11AF-12,) EA790AF-12A
You can add up to 6 items per a category to the compare list.
Transceiver [Supporting Relay] EA790AF-19
You can add up to 6 items per a category to the compare list.
AC Adapter (for EA790AF-6,AF-7,AF-8) EA790AF-63
You can add up to 6 items per a category to the compare list.
Transceiver EA790AF-7A
You can add up to 6 items per a category to the compare list.
Transceiver Relay EA790AF-100A
You can add up to 6 items per a category to the compare list.
Small Speakerphone EA790AF-106
You can add up to 6 items per a category to the compare list.
Earphone Microphone [for Right Use] EA790AF-107
You can add up to 6 items per a category to the compare list.
Earphone with Microphone EA790AF-108
You can add up to 6 items per a category to the compare list.
Charger for Battery (for EA790AF-16) EA790AF-16C
You can add up to 6 items per a category to the compare list.
Rechargeable nickel-hydrogen battery (for EA790AF-16) EA790AF-16F
You can add up to 6 items per a category to the compare list.
Portable Transmitter EA790AF-21
You can add up to 6 items per a category to the compare list.
Portable Receiver EA790AF-22
You can add up to 6 items per a category to the compare list.
Earphone (for EA790AF-22) EA790AF-22A
You can add up to 6 items per a category to the compare list.
Transceiver EA790AF-5B
You can add up to 6 items per a category to the compare list.
Tie-Pin Microphone (for EA790AF-6,AF-7,AF-8) EA790AF-61
You can add up to 6 items per a category to the compare list.
Earphone with Microphone (for EA790AF-6,AF-7,AF-8) EA790AF-62
You can add up to 6 items per a category to the compare list.
2-Socket Charger (for EA790AF-6,AF-7,AF-8) EA790AF-64
You can add up to 6 items per a category to the compare list.
Carrying Case (for EA790AF-6,AF-7,AF-8) EA790AF-65
You can add up to 6 items per a category to the compare list.
Hard Case (for EA790AF-17) EA790AF-66
You can add up to 6 items per a category to the compare list.
Transceiver EA790AF-6A
You can add up to 6 items per a category to the compare list.
Ear Hook Type Headset EA790AF-71
You can add up to 6 items per a category to the compare list.
Neck Arm Type Headset EA790AF-72
You can add up to 6 items per a category to the compare list.
Laryngaphone EA790AF-73
You can add up to 6 items per a category to the compare list.
Ear-Hook Type Earphone with Microphone EA790AF-74
You can add up to 6 items per a category to the compare list.
PTT/VOX Switch Unit EA790AF-75
You can add up to 6 items per a category to the compare list.
PTT/VOX Switch Unit EA790AF-77
You can add up to 6 items per a category to the compare list.
Transceiver EA790AF-8A
You can add up to 6 items per a category to the compare list.
Transceiver For Receiver EA790AH-10B
You can add up to 6 items per a category to the compare list.
Transceiver [Supporting Relay] EA790AJ-15A
You can add up to 6 items per a category to the compare list.
Transceiver [Supporting Relay] EA790AJ-16A
You can add up to 6 items per a category to the compare list.
[Simultaneous Talk] Transceiver (Waterproof) EA790AK-15
You can add up to 6 items per a category to the compare list.
Twin quick charger (for EA790AK-15) EA790AK-15D
You can add up to 6 items per a category to the compare list.
Lithium ion battery EA790AK-15F
You can add up to 6 items per a category to the compare list.
Earphone with microphone EA790AK-15M
You can add up to 6 items per a category to the compare list.
Lithium Ion Battery EA790AX-1
You can add up to 6 items per a category to the compare list.
Lithium Ion Battery EA790AX-11
You can add up to 6 items per a category to the compare list.
Rechargeable nickel-hydrogen cell EA790AX-15
You can add up to 6 items per a category to the compare list.
Twin Quick Charger (for EA790AX-1) EA790AY-1
You can add up to 6 items per a category to the compare list.
Joint Charger EA790AY-11
You can add up to 6 items per a category to the compare list.
AC adapter For Joint Charger EA790AY-12
You can add up to 6 items per a category to the compare list.
Twin Quick Charger (for EA790AX-11) EA790AY-13
You can add up to 6 items per a category to the compare list.
Charger [For EA790AJ-15 ] EA790AY-15
You can add up to 6 items per a category to the compare list.
Earphone with Microphone [Robust Specification] EA790AZ-11
You can add up to 6 items per a category to the compare list.
Earphone with Microphone [for Hard Hat] EA790AZ-12
You can add up to 6 items per a category to the compare list.
Speakerphone EA790AZ-14
You can add up to 6 items per a category to the compare list.
Transceiver (Helmet Set) EA790MC
You can add up to 6 items per a category to the compare list.
Quick Charger [for EA790MC, MH] EA790MC-10
You can add up to 6 items per a category to the compare list.
[Waterproof Type] Transceiver (Supporting Relay) EA790MG
You can add up to 6 items per a category to the compare list.
Earpiece Microphone EA790MG-101
You can add up to 6 items per a category to the compare list.
[On-Vehicle] Transceiver EA790MN-2
You can add up to 6 items per a category to the compare list.
Speakerphone (Water Proof) EA790MP-71
You can add up to 6 items per a category to the compare list.
Transceiver EA790MR-10
You can add up to 6 items per a category to the compare list.
Helmet For Headset EA790MR-3
You can add up to 6 items per a category to the compare list.
Transceiver (Supporting Relay) EA790AF-16A
You can add up to 6 items per a category to the compare list.
Ptt Cable EA790MR-11
Brand

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Headset (for EA790AF-1,AF-2,AF-3,AF-11AF-12,) EA790AF-12A

Transceiver [Supporting Relay] EA790AF-19

AC Adapter (for EA790AF-6,AF-7,AF-8) EA790AF-63

Transceiver EA790AF-7A

Transceiver Relay EA790AF-100A

Small Speakerphone EA790AF-106

Earphone Microphone [for Right Use] EA790AF-107

Earphone with Microphone EA790AF-108

Charger for Battery (for EA790AF-16) EA790AF-16C

Rechargeable nickel-hydrogen battery (for EA790AF-16) EA790AF-16F

Portable Transmitter EA790AF-21

Portable Receiver EA790AF-22

Earphone (for EA790AF-22) EA790AF-22A

Transceiver EA790AF-5B

Tie-Pin Microphone (for EA790AF-6,AF-7,AF-8) EA790AF-61

Earphone with Microphone (for EA790AF-6,AF-7,AF-8) EA790AF-62

2-Socket Charger (for EA790AF-6,AF-7,AF-8) EA790AF-64

Carrying Case (for EA790AF-6,AF-7,AF-8) EA790AF-65

Hard Case (for EA790AF-17) EA790AF-66

Transceiver EA790AF-6A

Ear Hook Type Headset EA790AF-71

Neck Arm Type Headset EA790AF-72

Laryngaphone EA790AF-73

Ear-Hook Type Earphone with Microphone EA790AF-74

PTT/VOX Switch Unit EA790AF-75

PTT/VOX Switch Unit EA790AF-77

Transceiver EA790AF-8A

Transceiver For Receiver EA790AH-10B

Transceiver [Supporting Relay] EA790AJ-15A

Transceiver [Supporting Relay] EA790AJ-16A

[Simultaneous Talk] Transceiver (Waterproof) EA790AK-15

Twin quick charger (for EA790AK-15) EA790AK-15D

Lithium ion battery EA790AK-15F

Earphone with microphone EA790AK-15M

Lithium Ion Battery EA790AX-1

Lithium Ion Battery EA790AX-11

Rechargeable nickel-hydrogen cell EA790AX-15

Twin Quick Charger (for EA790AX-1) EA790AY-1

Joint Charger EA790AY-11

AC adapter For Joint Charger EA790AY-12

Twin Quick Charger (for EA790AX-11) EA790AY-13

Charger [For EA790AJ-15 ] EA790AY-15

Earphone with Microphone [Robust Specification] EA790AZ-11

Earphone with Microphone [for Hard Hat] EA790AZ-12

Speakerphone EA790AZ-14

Transceiver (Helmet Set) EA790MC

Quick Charger [for EA790MC, MH] EA790MC-10

[Waterproof Type] Transceiver (Supporting Relay) EA790MG

Earpiece Microphone EA790MG-101

[On-Vehicle] Transceiver EA790MN-2

Speakerphone (Water Proof) EA790MP-71

Transceiver EA790MR-10

Helmet For Headset EA790MR-3

Transceiver (Supporting Relay) EA790AF-16A

Ptt Cable EA790MR-11

From

฿ 4,905.00

฿ 19,495.00

฿ 1,535.00

฿ 10,084.00

฿ 28,117.00

฿ 2,489.00

฿ 1,969.00

฿ 3,957.00

฿ 3,314.00

฿ 1,115.00

฿ 24,457.00

฿ 20,790.00

฿ 1,381.45

฿ 12,442.00

฿ 2,584.00

฿ 4,420.00

฿ 3,060.00

฿ 1,910.00

฿ 4,760.00

฿ 9,535.00

฿ 1,152.00

฿ 9,165.00

฿ 1,759.00

฿ 2,720.00

฿ 2,677.00

฿ 4,080.00

฿ 10,084.00

฿ 9,635.00

฿ 9,635.00

฿ 9,635.00

฿ 21,282.00

฿ 5,239.00

฿ 2,620.00

฿ 9,159.00

฿ 2,294.00

฿ 3,270.00

฿ 1,079.00

฿ 4,710.00

฿ 1,737.00

฿ 5,404.00

฿ 6,229.00

฿ 4,710.00

฿ 3,929.00

฿ 9,687.00

฿ 2,294.00

฿ 70,055.00

฿ 11,987.00

฿ 19,090.00

฿ 2,584.00

฿ 8,219.00

฿ 3,539.00

฿ 41,397.00

฿ 13,252.00

฿ 12,442.00

฿ 9,260.00

Days to Ship 20 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 5 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s)

Loading...

  1. 1

Related Categories to Transceivers