(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Guide Lights

Traffic batons are safety products that alert people by using light and guide people and vehicles. They are used for patrols and security as well as during disasters and emergencies. Many baton-shaped products have a light section on the extension of the grip section, and it is assumed to be used for carrying. There are different types of light parts such as those that emit light from the built-in LED and those that improve visibility with retroreflective material. For products that use LEDs, it is necessary to prepare a battery as a power source. There are various colors such as red, yellow, green, and blue for the light part, but the colors that are most noticeable are generally used. Some products have multi-colored LEDs built-in and can be used depending on the application. In addition, there are also lightweight ones that are designed to reduce fatigue after long-time use, some that can be switched between illuminating/blinking, and some that come with a horn or buzzer.
CAD
Days to Ship
  • All
  • 10 Day(s) or Less
  • 20 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Light Baton Green, Blue, Red
    Light Baton Green, Blue, Red
    Light Baton Green, Blue, Red
    Light Baton Green, Blue, Red
    Light Baton Green, Blue, Red

    Light Baton Green, Blue, Red

    JAPAN GREEN CROSS

    Traffic baton
    Specifications: 3 C batteries to be used (Batteries are not included.)
    Lighting color: Green, (red-blue)
    From: ฿ 1,185.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Guide Light EA983FR-110

    Guide Light EA983FR-110

    ESCO

    【Product Specifications】
    ・Material-Light:vinyl chloride resin, Polyethylene, Grip:ethylene-Acetic acid vinyl polymerization resin
    ・By the use of retroreflection material, it is made conspicuous even in the daylight.
    ・Ultra-lightweight and not be tired easily * Not lit
    ・Size(mm)-φ40x530
    ・Weight-86g
    From: ฿ 479.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
Light Baton Green, Blue, Red
Light Baton Green, Blue, Red
Light Baton Green, Blue, Red
Light Baton Green, Blue, Red
Light Baton Green, Blue, Red
You can add up to 6 items per a category to the compare list.
Guide Light EA983FR-110
Brand

JAPAN GREEN CROSS

ESCO

Product Series

Light Baton Green, Blue, Red

Guide Light EA983FR-110

From

฿ 1,185.00

฿ 479.00

Days to Ship 10 Day(s) 20 Day(s)
Product TypeGuide light-

Loading...

  1. 1

Related Categories to Guide Lights