(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Safety Vests

A safety vest is a vest with reflective tape attached to it so that traffic guards, night workers, etc. can easily recognize it. The most commonly used type is a mesh vest with a reflective material sewn on. Because it uses a mesh material, it has excellent breathability. You can easily adjust the size of your shoulders and waist using magic tape so that many people can wear it even if there is a difference in physique. The type called "Tashiki-type", in which the mesh material is omitted and the vest is made up of only reflectors, is often used by railway maintenance workers. It is suitable for work in hot environments and has good workability because it is easy to move. There are also vests with transparent pockets where the name can be inserted, those with fleece lining for working in cold climates, and jacket types.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
67 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    High Visibility Safety Overalls
    High Visibility Safety Overalls
    High Visibility Safety Overalls

    High Visibility Safety Overalls

    TAKAYA SYOJI

    High visibility safety clothing. Anti-static. Stretch. 3M Scotchlite

    [Features]
    · High visibility clothing conforming to the ISO 20471 international standard.
    · High visibility safety clothing conforming to the ISO 20471 standard that was harmonized with EN471 and issued in March 2013.
    · Fluorescent materials and retroreflective materials that have cleared strict standards offer high visibility when working on roads in the evening or at night, times which are more dangerous than during the day.
    · Utilizes Scotchlite (high performance reflective cloth) made by 3M Ltd.
    · Reflective tape positioned for performance and durability.
    · Right breast pocket with fastener.
    · Left sleeve pen holder.
    · Comfortable Norfolk jacket.
    · Hook-and-loop tape allows the sleeve cuffs to be adjusted.
    · A convenient zipped left pocket for holding small items and note books, etc.
    · Reinforced rod seams to resist vigorous wear in the crotch section.
    From: ฿ 8,566.67
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GREENCROSS Suspenders For Work
    GREENCROSS Suspenders For Work
    GREENCROSS Suspenders For Work
    GREENCROSS Suspenders For Work
    GREENCROSS Suspenders For Work
    GREENCROSS Suspenders For Work

    GREENCROSS Suspenders For Work

    GREENCROSS

    [Features]
    · Shoulder pads reduce strain on the shoulders with thick cushioning.
    From: ฿ 825.48
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reflective Vest (Slim Type)

    Reflective Vest (Slim Type)

    UNIT

    [Features]
    A slim reflective vest designed for female workers.
    From: ฿ 2,106.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Standard Type Safety Vest

    Standard Type Safety Vest

    TRUSCO

    [Features]
    · Since the waist width can be adjusted, it is available for large-framed people as well.
    [Applications]
    · Traffic control.
    · Architectural sites.
    · For railroad protection areas.
    From: ฿ 454.87
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    King Size Safety Vest
    King Size Safety Vest
    King Size Safety Vest
    King Size Safety Vest
    King Size Safety Vest
    King Size Safety Vest
    King Size Safety Vest
    King Size Safety Vest

    King Size Safety Vest

    JAPAN GREEN CROSS

    [Features]
    · Fits waist sizes of approximately 115 to 140 cm.
    · 67 cm long king size safety vest.
    · 70 mm wide reflective band
    From: ฿ 963.35
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest Type III
    Safety Vest Type III
    Safety Vest Type III
    Safety Vest Type III

    Safety Vest Type III

    THREE LIKE

    [Features]
    · Patrol/identification vest using highly luminous microprism retroreflective material.
    · Hook-and-loop tape in the waist area allows the size to be adjusted.
    From: ฿ 665.92
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pato-Vest Type I
    Pato-Vest Type I
    Pato-Vest Type I

    Pato-Vest Type I

    THREE LIKE

    [Features]
    · The product is a patrol or identification vest using highly luminous microprism retroreflective material.
    · The waist size can be adjusted with a hook-and-loop tape.
    [Application]
    · For safety patrol.
    · For disaster prevention.
    · For security.
    From: ฿ 904.10
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Brightness Wrapper

    High Brightness Wrapper

    THREE LIKE

    [Features]
    ·Ultra-reasonable popular version of the reflective sash!! Made with a single piece of non-woven fabric, it has a reputation for being "very light!"
    ·Can be folded compactly and stored in a pocket
    ·It is a sash that uses high-intensity glass beads and is ideal as an item to prevent traffic accidents at night.
    [Applications]
    ·Crime prevention and traffic safety enlightenment products
    From: ฿ 56.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Safety Vest
    LED Safety Vest
    LED Safety Vest
    LED Safety Vest

    LED Safety Vest

    TSUKUSHI KOBO

    [Features]
    · Protruding LED capsules increase visibility. (16 red LEDs)
    · Can be used with 2 AA batteries (batteries included).
    From: ฿ 1,713.72
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colored Vest
    Colored Vest
    Colored Vest
    Colored Vest

    Colored Vest

    TSUKUSHI KOBO

    [Features]
    It is a hook-and-loop tape-type color vest that is made of light and easy-to-wear thin material, and the waist can be adjusted with hook-and-loop tape.
    From: ฿ 614.37
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mesh Vest
    Mesh Vest
    Mesh Vest
    Mesh Vest
    Mesh Vest
    Mesh Vest

    Mesh Vest

    AITOZ

    [Features]
    · 2 pockets provide excellent storage.
    · Pocket flaps prevent objects inside from falling out.
    · The reflective tape is 5 cm wide, making it easy to check.
    · Utilizes mesh material, which is lightweight in inclement weather and cool in summer.
    · The hook-and-loop tape can be used to adjust the size, allowing the jacket to be worn over a warm coat in winter.
    · Features highly luminous microprism reflective material, ensuring high visibility at night or in inclement weather.
    · Names can be printed on the rear of the jacket using print processing, etc.
    From: ฿ 901.08
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Safety Vest Yellow/Orange/Navy

    Safety Vest Yellow/Orange/Navy

    TRUSCO

    [Features]
    · Since the waist width can be adjusted, it is available for large-framed people as well.
    From: ฿ 317.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Safety vest navy/yellow

    Safety vest navy/yellow

    MIZUKEI

    [Features]
    · Reflective tape for good visibility, even at night
    · Essential for those working at night or directing traffic
    · Ideal for walking at night
    From: ฿ 404.90
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reflective "Tasky" Safety Bands with LEDs

    Reflective "Tasky" Safety Bands with LEDs

    MIZUKEI

    [Features]
    A reflective sash with adjustable length, which can be clearly seen from 50 to 60 meters with the naked eye, and for which a button battery can be easily replaced.
    [Applications]
    Can be used while commuting to work or school, walking a dog, walking for exercise, etc.
    From: ฿ 577.21
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Visibility Safety Cargo Pants
    High Visibility Safety Cargo Pants
    High Visibility Safety Cargo Pants

    High Visibility Safety Cargo Pants

    TAKAYA SYOJI

    High visibility safety clothing. Anti-static. Stretch. 3M Scotchlite

    [Features]
    · A global standard model developed to match the international standardization of high visibility safety clothing.
    · Fluorescent materials and retroreflective materials that have cleared strict standards offer high visibility when working on roads in the evening or at night, times which are more dangerous than during the day.
    · Utilizes Scotchlite (high performance reflective cloth) made by 3M Ltd.
    · Designed to reduce wear on reflective material due to bending and stretching.
    · A convenient zipped left pocket for holding small items and note books, etc.
    · Reinforced rod seams to resist vigorous wear in the crotch section.
    From: ฿ 4,415.95
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multifunctional safety vest

    Multifunctional safety vest

    JAPAN GREEN CROSS

    Multi-function vest with good storage that can be adjusted to fit the wearer.
    From: ฿ 1,721.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Detachable Cloth Bib

    Detachable Cloth Bib

    JAPAN GREEN CROSS

    [Features]
    A slip-on safety vest with a length of 48 cm and made of polyester with hook-and-loop tape.
    From: ฿ 2,476.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mesh Number Vest, Length (cm) 44

    Mesh Number Vest, Length (cm) 44

    THREE LIKE

    Vest with a reflective patch, with a case for exchanging content.
    [Features]
    · A4-size paper can be inserted at both front and back.
    · Hook-and-loop tape on both sides can be used to adjust the size
    [Applications]
    · For work identification
    From: ฿ 924.55
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Various Vests

    Various Vests

    TSUKUSHI KOBO

    Many color variations available. Pocket fasteners face downwards, obviating any worries of rain entering. Non-copy material is used for the pocket, making it difficult to copy printed material placed inside.
    From: ฿ 1,105.11
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest with LED

    Safety Vest with LED

    TRUSCO

    [Features]
    · Equipped with 16 LEDs for increased visibility.
    · Single button operation is available to switch between flashing and solid lights.
    · Can be used with AA batteries (batteries sold separately).
    [Applications]
    · Traffic control.
    · Architectural sites.
    · For railroad protection areas.
    From: ฿ 1,572.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Luminescent Vest

    Luminescent Vest

    XEBEC

    [Features]
    · Vest with excellent visibility, and highly luminous reflective sections.
    · Hook-and-loop tape allows the waist to expand to a maximum of 130 cm.
    [Applications]
    · Security.
    · General work places.
    From: ฿ 925.23
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Detachable Vest

    Detachable Vest

    UNIT

    [Features]
    ·The job description can be displayed by inserting it into the transparent pocket.
    ·Since it is a plug-in type, it is easy to change the display (sold separately). (Pocket size: 150 × 330 mm)
    [Applications]
    ・ For people who work at construction sites, factories, etc.
    From: ฿ 1,426.18
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety vest (TASUKI model)

    Safety vest (TASUKI model)

    KACHIBOSHI

    [Features]
    · The waist size can be adjusted to fit larger wearers.
    · Since the vest is put on using hook-and-loop tape, it can be comfortably worn over a jacket.
    · 70 mm wide reflective tape.
    [Applications]
    · Traffic direction.
    · Construction sites.
    · Rail track section work.
    From: ฿ 485.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tasking Adjustable Reflective Sash
    Tasking Adjustable Reflective Sash
    Tasking Adjustable Reflective Sash
    Tasking Adjustable Reflective Sash
    Tasking Adjustable Reflective Sash
    Tasking Adjustable Reflective Sash

    Tasking Adjustable Reflective Sash

    MIZUKEI

    A reflective, adjustable-size sash.
    [Features]
    · Size can be adjusted in 5 stages to match the wearer's size (circumference of 133 to 178 cm approx.)
    · Recommended for commuting, traveling to school, walking pets, etc.
    · When light strikes the strip it is reflected back towards the light source.
    · Easily worn over a coat or down jacket.
    From: ฿ 473.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-11

    Safety Vest EA983R-11

    ESCO

    【Product Specifications】
    ・Material-Nylon mesh
    ・Reflective Tape-PVC
    ・Waist-Up to 125cm
    ・Tape width-60mm
    ・Length-Approx. 59cm
    ・Color…Navy
    ・Dim.…M/L
    From: ฿ 627.84
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-12

    Safety Vest EA983R-12

    ESCO

    【Product Specifications】
    ・Material-Nylon mesh
    ・Reflective Tape-PVC
    ・Waist-Up to 125cm
    ・Tape width-60mm
    ・Length-Approx. 59cm
    ・Color…Yellow
    ・Dim.…M/L
    From: ฿ 627.84
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-18

    Safety Vest EA983R-18

    ESCO

    【Product Specifications】
    ・Material-Tape section: PVC, Vest: nylon mesh
    ・Max. waist 135cm (with hook and loop fastener)
    ・Tape width-60mm
    ・High-luminance reflective tape provides good visibility at any time of day or night.
    ・Mesh color…Yellow
    ・Reflective tape color…Yellow
    From: ฿ 638.84
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-19

    Safety Vest EA983R-19

    ESCO

    【Product Specifications】
    ・Material-Tape section: PVC, Vest: nylon mesh
    ・Max. waist 135cm (with hook and loop fastener)
    ・Tape width-60mm
    ・High-luminance reflective tape provides good visibility at any time of day or night.
    ・Mesh color…Deep blue
    ・Reflective tape color…Yellow
    From: ฿ 638.84
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-22

    Safety Vest EA983R-22

    ESCO

    【Product Specifications】
    ・Material-Nylon mesh, micro prism, reflective tape (DVC)
    ・Dim.-Length: 60cmWaist: up to 135cm(with hook and loop fastener)
    ・Tape width-60mm
    ・High-luminance reflective tape provides high-visibility even in rain and fog at any time of day or night.
    ・Mesh color…Orange
    ・Reflective tape color…White
    From: ฿ 849.58
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-23

    Safety Vest EA983R-23

    ESCO

    【Product Specifications】
    ・Material-Nylon mesh, micro prism, reflective tape (DVC)
    ・Dim.-Length: 60cmWaist: up to 135cm(with hook and loop fastener)
    ・Tape width-60mm
    ・High-luminance reflective tape provides high-visibility even in rain and fog at any time of day or night.
    ・Mesh color…Orange
    ・Reflective tape color…Lime yellow
    From: ฿ 849.58
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-24

    Safety Vest EA983R-24

    ESCO

    【Product Specifications】
    ・Material-Nylon mesh, micro prism, reflective tape (DVC)
    ・Dim.-Length: 60cmWaist: up to 135cm(with hook and loop fastener)
    ・Tape width-60mm
    ・High-luminance reflective tape provides high-visibility even in rain and fog at any time of day or night.
    ・Mesh color…Deep blue
    ・Reflective tape color…Lime yellow
    From: ฿ 849.58
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-25

    Safety Vest EA983R-25

    ESCO

    【Product Specifications】
    ・Tape width-70mm
    ・With hook and loop fastener
    ・Material-Nylon mesh, micro prism tape
    ・Length-56, 62, 68cm3 phases adaptable
    ・Waist-90, 102, 136cm3 phases adaptable
    ・Mesh color…Deep blue
    ・Reflective tape color…White
    From: ฿ 1,054.72
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-26

    Safety Vest EA983R-26

    ESCO

    【Product Specifications】
    ・Tape width-70mm
    ・With hook and loop fastener
    ・Material-Nylon mesh, micro prism tape
    ・Length-56, 62, 68cm3 phases adaptable
    ・Waist-90, 102, 136cm3 phases adaptable
    ・Mesh color…Deep blue
    ・Reflective tape color…Lime yellow
    From: ฿ 1,054.72
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-28

    Safety Vest EA983R-28

    ESCO

    【Product Specifications】
    ・Tape width-70mm
    ・With hook and loop fastener
    ・Material-Nylon mesh, micro prism tape
    ・Length-56, 62, 68cm3 phases adaptable
    ・Waist-90, 102, 136cm3 phases adaptable
    ・Mesh color…Orange
    ・Reflective tape color…Lime yellow
    From: ฿ 1,057.82
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-31

    Safety Vest EA983R-31

    ESCO

    【Product Specifications】
    ・Material-Reflector: micro prism refection tape (PVC)
    ・Dim.-Length: 56 to 62cm, Waist: 110 to 125cm
    ・Tape width: 50mm
    ・Length and waist are adjustable per hook and loop fastener.
    ・Tape color…Yellow
    From: ฿ 1,291.01
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Crime Prevention Vest EA983R-36

    Crime Prevention Vest EA983R-36

    ESCO

    【Product Specifications】
    ・Material-Body: polyester mesh, Reflector: micro prism refection tape (PVC)
    ・Dim.-Length: approx. 53cm, Waist: approx. 95 to 120cm
    ・Tape width-50mm
    ・Front zipper side hook and loop fastener
    ・Specification…Plain
    From: ฿ 952.98
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Crime Prevention Vest EA983R-38

    Crime Prevention Vest EA983R-38

    ESCO

    【Product Specifications】
    ・Length-Approx. 56cm
    ・Waist-Approx. 100 to 135cm
    ・Material-Body: Polyester mesh, Reflective part: Micro prism reflection tape (PVC)
    ・Tape width-50mm
    ・Front fastened zipper
    ・Side with hook and loop fastener
    ・For local crime prevention andtraffic control
    ・Color-Fluorescent yellow
    From: ฿ 952.98
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-51

    Safety Vest EA983R-51

    ESCO

    【Product Specifications】
    ・Material-Nylon mesh, micro prism refection tape (PVC)
    ・Dim.-Length: 40cm, Waist: up to 130cm (with hook and loop fastener)
    ・Tape width-50mm (back horizontal line 60mm)
    ・This is a short length vest not obstructed by safety belts and tool bags.
    ・Mesh color…Yellow
    ・Reflective tape color…Lime yellow
    From: ฿ 637.70
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-52

    Safety Vest EA983R-52

    ESCO

    【Product Specifications】
    ・Material-Nylon mesh, micro prism refection tape (PVC)
    ・Dim.-Length: 40cm, Waist: up to 130cm (with hook and loop fastener)
    ・Tape width-50mm (back horizontal line 60mm)
    ・This is a short length vest not obstructed by safety belts and tool bags.
    ・Mesh color…Deep blue
    ・Reflective tape color…White
    From: ฿ 637.70
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-53

    Safety Vest EA983R-53

    ESCO

    【Product Specifications】
    ・Material-Nylon mesh, micro prism refection tape (PVC)
    ・Dim.-Length: 40cm, Waist: up to 130cm (with hook and loop fastener)
    ・Tape width-50mm (back horizontal line 60mm)
    ・This is a short length vest not obstructed by safety belts and tool bags.
    ・Mesh color…Deep blue
    ・Reflective tape color…Lime yellow
    From: ฿ 637.70
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-56

    Safety Vest EA983R-56

    ESCO

    [Features]
    A safety vest with a large mesh that provides good ventilation and reduces heat.
    From: ฿ 946.78
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-57

    Safety Vest EA983R-57

    ESCO

    【Product Specifications】
    ・Dress Length …About 60cm
    ・Waist …Until Max. 135mm(Adjustable With Binding Band)
    ・Material …Nylon Mesh 、Micro Prism Reflective Tape (PVC )
    ・Reflective Tape Width …50mm
    ・Its Large Mesh Ensures Superior Breathability And Reduces TheHotness.
    ・Mesh Color …Navy Blue
    ・Reflective Tape Color …Lime Yellow
    From: ฿ 946.78
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Vest EA983R-58

    Safety Vest EA983R-58

    ESCO

    【Product Specifications】
    ・Dress Length …About 60cm
    ・Waist …Until Max. 135mm(Adjustable With Binding Band)
    ・Material …Nylon Mesh 、Micro Prism Reflective Tape (PVC )
    ・Reflective Tape Width …50mm
    ・Its Large Mesh Ensures Superior Breathability And Reduces TheHotness.
    ・Mesh Color …Yellow
    ・Reflective Tape Color …Lime Yellow
    From: ฿ 946.78
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Safety Vest EA983R-62

    LED Safety Vest EA983R-62

    ESCO

    【Product Specifications】
    ・Power supply-AA batteryx2 pcs(separately sold)
    ・Light source-LED bulb x 16 pcs
    ・Tape width-60mm
    ・Dress length-60.5cm
    ・Waist-About 81 to 132 cm(adjustable with hook and loop fastener)
    ・Material-Reflective material:vinyl chloride resin, Mesh:Nylon mesh
    ・Mesh color-Dark blue
    ・Reflective tape color-White
    From: ฿ 983.92
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Safety Vest EA983R-63

    LED Safety Vest EA983R-63

    ESCO

    【Product Specifications】
    ・Power supply-AA batteryx2 pcs(separately sold)
    ・Light source-LED bulb x 16 pcs
    ・Tape width-60mm
    ・Dress length-60.5cm
    ・Waist-About 81 to 132 cm(adjustable with hook and loop fastener)
    ・Material-Reflective material:vinyl chloride resin, Mesh:Nylon mesh
    ・Mesh color-Dark blue
    ・Reflective tape color -Yellow
    From: ฿ 983.92
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety LED Vest, With Hook-and-Loop Tape on Front and Sides

    Safety LED Vest, With Hook-and-Loop Tape on Front and Sides

    ESCO

    【Product Specifications】
    ・Power supply-AA batteryx2 pcs(separately sold)
    ・Light source-LED bulb x24 pcs
    ・Tape width-60mm
    ・Dress length-58cm
    ・Waist-About 100 to 130 cm(adjustable with hook and loop fastener)
    ・Material-Reflective material:vinyl chloride resin, Mesh:Nylon mesh
    ・With LED lights provided on the waist, it has an increased visibility.
    ・Pocket x 3 spots (outside・inside right and left)
    ・Mesh color-Yellow
    ・Reflective tape color -Yellow
    From: ฿ 2,441.91
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Safety Vest EA983R-72

    LED Safety Vest EA983R-72

    ESCO

    【Product Specifications】
    ・Power supply-AA batteryx2 pcs(separately sold)
    ・Light source-LED bulb x24 pcs
    ・Tape width-60mm
    ・Dress length-58cm
    ・Waist-About 100 to 130 cm(adjustable with hook and loop fastener)
    ・Material-Reflective material:vinyl chloride resin, Mesh:Nylon mesh
    ・With LED lights provided on the waist, it has an increased visibility.
    ・Pocket x 3 spots (outside・inside right and left)
    ・Mesh color-Dark blue
    ・Reflective tape color-White
    From: ฿ 2,441.91
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Safety Vest EA983R-73

    LED Safety Vest EA983R-73

    ESCO

    【Product Specifications】
    ・Power supply-AA batteryx2 pcs(separately sold)
    ・Light source-LED bulb x24 pcs
    ・Tape width-60mm
    ・Dress length-58cm
    ・Waist-About 100 to 130 cm(adjustable with hook and loop fastener)
    ・Material-Reflective material:vinyl chloride resin, Mesh:Nylon mesh
    ・With LED lights provided on the waist, it has an increased visibility.
    ・Pocket x 3 spots (outside・inside right and left)
    ・Mesh color-Dark blue
    ・Reflective tape color -Yellow
    From: ฿ 2,441.91
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Security Vest, With Transparent Insertion Pockets on Left Chest and Back

    Security Vest, With Transparent Insertion Pockets on Left Chest and Back

    ESCO

    ESCO security vest
    [Applications]For security and traffic guidance, regional patrols, and various events.
    [Features]With transparent insertion pockets on the left chest and back.
    You can customize it to your liking and use it in a variety of situations.
    From: ฿ 689.71
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Crime Prevention Vest EA983R-82

    Crime Prevention Vest EA983R-82

    ESCO

    【Product Specifications】
    ・Tape width-50mm
    ・Dress length-51.5cm
    ・Waist-About 81 to 132 cm(adjustable with hook and loop fastener)
    ・Material-Reflective material:vinyl chloride resin, Mesh:Nylon mesh
    ・Transparent pocket is at left breast and back
    ・Color-Orange
    From: ฿ 689.71
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt(with Reflective Tape) EA983RS-24

    Safety Belt(with Reflective Tape) EA983RS-24

    ESCO

    【Product Specifications】
    ・Size-50x1280mm
    ・Since the reflective material is processed by vinyl coating, it is excellent in durability.
    ・Backing of polyester fabric is added to the reverse side. It includes reflective material and keeps high visibility even at night.
    ・Color-Red
    From: ฿ 1,005.10
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt(with Reflective Tape) EA983RS-25

    Safety Belt(with Reflective Tape) EA983RS-25

    ESCO

    【Product Specifications】
    ・Size-50x1280mm
    ・Since the reflective material is processed by vinyl coating, it is excellent in durability.
    ・Backing of polyester fabric is added to the reverse side. It includes reflective material and keeps high visibility even at night.
    ・Color-Green
    From: ฿ 1,005.10
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Safety Vest, Cold Weather Specifications

    LED Safety Vest, Cold Weather Specifications

    ESCO

    【Product Specifications】
    ・Length-approx. …40cm(Short type )
    ・Waist …Free (until 130cm )
    ・Reflective Tape Width …60mm
    ・Material …Mesh Part :Polyester ,Reflective Tape
    ・Power Supply …AA Battery ×2 Pcs (Separately Sold )
    ・Prism type high reflective material.It is more conspicuous thanconventional products.
    ・ For Working in the dark and Night induction light etc.
    ・Cold districts description
    ・Mesh Color …Yellow
    ・Reflective Tape Color …Yellow
    From: ฿ 1,115.12
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Led Safety Vest (Short The length ) EA983R-102

    Led Safety Vest (Short The length ) EA983R-102

    ESCO

    【Product Specifications】
    ・Length-approx. …40cm(Short type )
    ・Waist …Free (until 130cm )
    ・Reflective Tape Width …60mm
    ・Material …Mesh Part :Polyester ,Reflective Tape
    ・Power Supply …AA Battery ×2 Pcs (Separately Sold )
    ・Prism type high reflective material.It is more conspicuous thanconventional products.
    ・ For Working in the dark and Night induction light etc.
    ・Cold districts description
    ・Mesh Color …Navy Blue
    ・Reflective Tape Color …White
    From: ฿ 1,115.12
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Led Safety Vest (Short The length ) EA983R-103

    Led Safety Vest (Short The length ) EA983R-103

    ESCO

    【Product Specifications】
    ・Length-approx. …40cm(Short type )
    ・Waist …Free (until 130cm )
    ・Reflective Tape Width …60mm
    ・Material …Mesh Part :Polyester ,Reflective Tape
    ・Power Supply …AA Battery ×2 Pcs (Separately Sold )
    ・Prism type high reflective material.It is more conspicuous thanconventional products.
    ・ For Working in the dark and Night induction light etc.
    ・Cold districts description
    ・Mesh Color …Navy Blue
    ・Reflective Tape Color …Yellow
    From: ฿ 1,115.12
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest
    Multi-functional vest

    Multi-functional vest

    JAPAN GREEN CROSS

    [Features]
    · Newly introduced multi-functional vest in new colors.
    · Can be adjusted to fit the wearer.
    · Multi-functional vest with multi-functional storage.
    · Hook and Loop tape enables vertical adjustments of 510 to 590 mm and horizontal adjustments of 520 to 650 mm.
    · Also fits large-framed individuals and can be used over summer clothing, as well as over cold weather protection clothing.
    · Can be vertically adjusted 510 to 590 mm and horizontally by 520 to 650 mm
    · Adjusts using Hook and Loop tape and hooks (shoulder part)
    · 60 mm width reflective band
    · With general-purpose pockets (1 on the outside of the left breast and 3 on the inside of the waist)
    From: ฿ 1,462.01
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vest with A4 Pocket
    Vest with A4 Pocket
    Vest with A4 Pocket
    Vest with A4 Pocket
    Vest with A4 Pocket
    Vest with A4 Pocket
    Vest with A4 Pocket
    Vest with A4 Pocket
    Vest with A4 Pocket

    Vest with A4 Pocket

    JAPAN GREEN CROSS

    [Features]
    · A4-sized pieces of paper can be inserted into the clear pockets on the front and back.
    · A name card can also be inserted on the front.
    · Pockets can be removed.
    · 50 mm width reflective band
    From: ฿ 1,262.14
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lighted Safety Vest
    Lighted Safety Vest
    Lighted Safety Vest
    Lighted Safety Vest
    Lighted Safety Vest

    Lighted Safety Vest

    JAPAN GREEN CROSS

    [Features]
    · A vest with high-brightness blue flashing LEDs
    · Includes a tag for inputting company name, wearer name and blood type.
    · 60 mm wide reflective band
    · 8 LEDs on both the front and back (16 in total)
    · Lasts approximately 70 hours when flashing continuously (uses 3 AA batteries)
    From: ฿ 1,345.78
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arcland Sakamoto Reflective Safety Vest

    Arcland Sakamoto Reflective Safety Vest

    ARC

    [Applications]
    · For working at night
    From: ฿ 442.68
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arcland Sakamoto High-Brightness Reflective Safety Vest
    Arcland Sakamoto High-Brightness Reflective Safety Vest
    Arcland Sakamoto High-Brightness Reflective Safety Vest

    Arcland Sakamoto High-Brightness Reflective Safety Vest

    ARC

    [Applications]
    · For working at night
    From: ฿ 436.93
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arcland Sakamoto Reflective Bibs

    Arcland Sakamoto Reflective Bibs

    ARC

    [Applications]
    · For working at night
    · Separating into groups, etc.
    From: ฿ 259.55
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arcland Sakamoto Reflective Safety Sash

    Arcland Sakamoto Reflective Safety Sash

    ARC

    [Applications]
    · For working at night
    From: ฿ 441.67
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arcland Sakamoto Reflective Safety Vest, LED Light

    Arcland Sakamoto Reflective Safety Vest, LED Light

    ARC

    [Applications]
    · For working at night
    From: ฿ 1,037.13
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arcland Sakamoto Reflective Safety Vest, Short Length

    Arcland Sakamoto Reflective Safety Vest, Short Length

    ARC

    [Applications]
    · For working at night
    From: ฿ 439.30
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mitsutomo Short Reflective Vest, Yellow On Navy, High-Intensity

    Mitsutomo Short Reflective Vest, Yellow On Navy, High-Intensity

    MITSUTOMO

    [Features]
    · Tear-resistant double nylon mesh.
    · Free size, can be adjusted at both sides of the waist.
    [Applications]
    · For safety at night.
    From: ฿ 640.73
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mitsutomo Patrol Vest With Pockets, White On Navy

    Mitsutomo Patrol Vest With Pockets, White On Navy

    MITSUTOMO

    [Features]
    · With wide-type reflective tape with a width of 7 cm for improved visibility and safety.
    [Applications]
    · For safety at night.
    From: ฿ 922.18
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mitsutomo Reflective Vest, White On Navy, High-Intensity

    Mitsutomo Reflective Vest, White On Navy, High-Intensity

    MITSUTOMO

    [Features]
    · Tear-resistant double nylon mesh.
    · Free size, can be adjusted at both sides of the waist.
    [Applications]
    · For safety at night.
    From: ฿ 740.81
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Color
Product Type
Standard
Main Body Material
Reflective Material
LED Presence
Garment length(cm)
Width(cm)
You can add up to 6 items per a category to the compare list.
High Visibility Safety Overalls
High Visibility Safety Overalls
High Visibility Safety Overalls
You can add up to 6 items per a category to the compare list.
GREENCROSS Suspenders For Work
GREENCROSS Suspenders For Work
GREENCROSS Suspenders For Work
GREENCROSS Suspenders For Work
GREENCROSS Suspenders For Work
GREENCROSS Suspenders For Work
You can add up to 6 items per a category to the compare list.
Reflective Vest (Slim Type)
You can add up to 6 items per a category to the compare list.
Standard Type Safety Vest
You can add up to 6 items per a category to the compare list.
King Size Safety Vest
King Size Safety Vest
King Size Safety Vest
King Size Safety Vest
King Size Safety Vest
King Size Safety Vest
King Size Safety Vest
King Size Safety Vest
You can add up to 6 items per a category to the compare list.
Safety Vest Type III
Safety Vest Type III
Safety Vest Type III
Safety Vest Type III
You can add up to 6 items per a category to the compare list.
Pato-Vest Type I
Pato-Vest Type I
Pato-Vest Type I
You can add up to 6 items per a category to the compare list.
High Brightness Wrapper
You can add up to 6 items per a category to the compare list.
LED Safety Vest
LED Safety Vest
LED Safety Vest
LED Safety Vest
You can add up to 6 items per a category to the compare list.
Colored Vest
Colored Vest
Colored Vest
Colored Vest
You can add up to 6 items per a category to the compare list.
Mesh Vest
Mesh Vest
Mesh Vest
Mesh Vest
Mesh Vest
Mesh Vest
You can add up to 6 items per a category to the compare list.
Safety Vest Yellow/Orange/Navy
You can add up to 6 items per a category to the compare list.
Safety vest navy/yellow
You can add up to 6 items per a category to the compare list.
Reflective "Tasky" Safety Bands with LEDs
You can add up to 6 items per a category to the compare list.
High Visibility Safety Cargo Pants
High Visibility Safety Cargo Pants
High Visibility Safety Cargo Pants
You can add up to 6 items per a category to the compare list.
Multifunctional safety vest
You can add up to 6 items per a category to the compare list.
Detachable Cloth Bib
You can add up to 6 items per a category to the compare list.
Mesh Number Vest, Length (cm) 44
You can add up to 6 items per a category to the compare list.
Various Vests
You can add up to 6 items per a category to the compare list.
Safety Vest with LED
You can add up to 6 items per a category to the compare list.
Luminescent Vest
You can add up to 6 items per a category to the compare list.
Detachable Vest
You can add up to 6 items per a category to the compare list.
Safety vest (TASUKI model)
You can add up to 6 items per a category to the compare list.
Tasking Adjustable Reflective Sash
Tasking Adjustable Reflective Sash
Tasking Adjustable Reflective Sash
Tasking Adjustable Reflective Sash
Tasking Adjustable Reflective Sash
Tasking Adjustable Reflective Sash
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-11
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-12
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-18
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-19
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-22
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-23
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-24
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-25
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-26
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-28
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-31
You can add up to 6 items per a category to the compare list.
Crime Prevention Vest EA983R-36
You can add up to 6 items per a category to the compare list.
Crime Prevention Vest EA983R-38
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-51
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-52
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-53
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-56
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-57
You can add up to 6 items per a category to the compare list.
Safety Vest EA983R-58
You can add up to 6 items per a category to the compare list.
LED Safety Vest EA983R-62
You can add up to 6 items per a category to the compare list.
LED Safety Vest EA983R-63
You can add up to 6 items per a category to the compare list.
Safety LED Vest, With Hook-and-Loop Tape on Front and Sides
You can add up to 6 items per a category to the compare list.
LED Safety Vest EA983R-72
You can add up to 6 items per a category to the compare list.
LED Safety Vest EA983R-73
You can add up to 6 items per a category to the compare list.
Security Vest, With Transparent Insertion Pockets on Left Chest and Back
You can add up to 6 items per a category to the compare list.
Crime Prevention Vest EA983R-82
You can add up to 6 items per a category to the compare list.
Safety Belt(with Reflective Tape) EA983RS-24
You can add up to 6 items per a category to the compare list.
Safety Belt(with Reflective Tape) EA983RS-25
You can add up to 6 items per a category to the compare list.
LED Safety Vest, Cold Weather Specifications
You can add up to 6 items per a category to the compare list.
Led Safety Vest (Short The length ) EA983R-102
You can add up to 6 items per a category to the compare list.
Led Safety Vest (Short The length ) EA983R-103
You can add up to 6 items per a category to the compare list.
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
Multi-functional vest
You can add up to 6 items per a category to the compare list.
Vest with A4 Pocket
Vest with A4 Pocket
Vest with A4 Pocket
Vest with A4 Pocket
Vest with A4 Pocket
Vest with A4 Pocket
Vest with A4 Pocket
Vest with A4 Pocket
Vest with A4 Pocket
You can add up to 6 items per a category to the compare list.
Lighted Safety Vest
Lighted Safety Vest
Lighted Safety Vest
Lighted Safety Vest
Lighted Safety Vest
You can add up to 6 items per a category to the compare list.
Arcland Sakamoto Reflective Safety Vest
You can add up to 6 items per a category to the compare list.
Arcland Sakamoto High-Brightness Reflective Safety Vest
Arcland Sakamoto High-Brightness Reflective Safety Vest
Arcland Sakamoto High-Brightness Reflective Safety Vest
You can add up to 6 items per a category to the compare list.
Arcland Sakamoto Reflective Bibs
You can add up to 6 items per a category to the compare list.
Arcland Sakamoto Reflective Safety Sash
You can add up to 6 items per a category to the compare list.
Arcland Sakamoto Reflective Safety Vest, LED Light
You can add up to 6 items per a category to the compare list.
Arcland Sakamoto Reflective Safety Vest, Short Length
You can add up to 6 items per a category to the compare list.
Mitsutomo Short Reflective Vest, Yellow On Navy, High-Intensity
You can add up to 6 items per a category to the compare list.
Mitsutomo Patrol Vest With Pockets, White On Navy
You can add up to 6 items per a category to the compare list.
Mitsutomo Reflective Vest, White On Navy, High-Intensity
Brand

TAKAYA SYOJI

GREENCROSS

UNIT

TRUSCO

JAPAN GREEN CROSS

THREE LIKE

THREE LIKE

THREE LIKE

TSUKUSHI KOBO

TSUKUSHI KOBO

AITOZ

TRUSCO

MIZUKEI

MIZUKEI

TAKAYA SYOJI

JAPAN GREEN CROSS

JAPAN GREEN CROSS

THREE LIKE

TSUKUSHI KOBO

TRUSCO

XEBEC

UNIT

KACHIBOSHI

MIZUKEI

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

JAPAN GREEN CROSS

JAPAN GREEN CROSS

JAPAN GREEN CROSS

ARC

ARC

ARC

ARC

ARC

ARC

MITSUTOMO

MITSUTOMO

MITSUTOMO

Product Series

High Visibility Safety Overalls

GREENCROSS Suspenders For Work

Reflective Vest (Slim Type)

Standard Type Safety Vest

King Size Safety Vest

Safety Vest Type III

Pato-Vest Type I

High Brightness Wrapper

LED Safety Vest

Colored Vest

Mesh Vest

Safety Vest Yellow/Orange/Navy

Safety vest navy/yellow

Reflective "Tasky" Safety Bands with LEDs

High Visibility Safety Cargo Pants

Multifunctional safety vest

Detachable Cloth Bib

Mesh Number Vest, Length (cm) 44

Various Vests

Safety Vest with LED

Luminescent Vest

Detachable Vest

Safety vest (TASUKI model)

Tasking Adjustable Reflective Sash

Safety Vest EA983R-11

Safety Vest EA983R-12

Safety Vest EA983R-18

Safety Vest EA983R-19

Safety Vest EA983R-22

Safety Vest EA983R-23

Safety Vest EA983R-24

Safety Vest EA983R-25

Safety Vest EA983R-26

Safety Vest EA983R-28

Safety Vest EA983R-31

Crime Prevention Vest EA983R-36

Crime Prevention Vest EA983R-38

Safety Vest EA983R-51

Safety Vest EA983R-52

Safety Vest EA983R-53

Safety Vest EA983R-56

Safety Vest EA983R-57

Safety Vest EA983R-58

LED Safety Vest EA983R-62

LED Safety Vest EA983R-63

Safety LED Vest, With Hook-and-Loop Tape on Front and Sides

LED Safety Vest EA983R-72

LED Safety Vest EA983R-73

Security Vest, With Transparent Insertion Pockets on Left Chest and Back

Crime Prevention Vest EA983R-82

Safety Belt(with Reflective Tape) EA983RS-24

Safety Belt(with Reflective Tape) EA983RS-25

LED Safety Vest, Cold Weather Specifications

Led Safety Vest (Short The length ) EA983R-102

Led Safety Vest (Short The length ) EA983R-103

Multi-functional vest

Vest with A4 Pocket

Lighted Safety Vest

Arcland Sakamoto Reflective Safety Vest

Arcland Sakamoto High-Brightness Reflective Safety Vest

Arcland Sakamoto Reflective Bibs

Arcland Sakamoto Reflective Safety Sash

Arcland Sakamoto Reflective Safety Vest, LED Light

Arcland Sakamoto Reflective Safety Vest, Short Length

Mitsutomo Short Reflective Vest, Yellow On Navy, High-Intensity

Mitsutomo Patrol Vest With Pockets, White On Navy

Mitsutomo Reflective Vest, White On Navy, High-Intensity

From

฿ 8,566.67

฿ 825.48

฿ 2,106.00

฿ 454.87

฿ 963.35

฿ 665.92

฿ 904.10

฿ 56.00

฿ 1,713.72

฿ 614.37

฿ 901.08

฿ 317.00

฿ 404.90

฿ 577.21

฿ 4,415.95

฿ 1,721.00

฿ 2,476.00

฿ 924.55

฿ 1,105.11

฿ 1,572.00

฿ 925.23

฿ 1,426.18

฿ 485.00

฿ 473.00

฿ 627.84

฿ 627.84

฿ 638.84

฿ 638.84

฿ 849.58

฿ 849.58

฿ 849.58

฿ 1,054.72

฿ 1,054.72

฿ 1,057.82

฿ 1,291.01

฿ 952.98

฿ 952.98

฿ 637.70

฿ 637.70

฿ 637.70

฿ 946.78

฿ 946.78

฿ 946.78

฿ 983.92

฿ 983.92

฿ 2,441.91

฿ 2,441.91

฿ 2,441.91

฿ 689.71

฿ 689.71

฿ 1,005.10

฿ 1,005.10

฿ 1,115.12

฿ 1,115.12

฿ 1,115.12

฿ 1,462.01

฿ 1,262.14

฿ 1,345.78

฿ 442.68

฿ 436.93

฿ 259.55

฿ 441.67

฿ 1,037.13

฿ 439.30

฿ 640.73

฿ 922.18

฿ 740.81

Days to Ship 9 Day(s) 31 Day(s) 14 Day(s) 1 Day(s) 8 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 19 Day(s) 19 Day(s) Same day Same day 7 Day(s) 8 Day(s) 9 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 5 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 8 Day(s) 8 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 8 Day(s) 8 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 8 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 12 Day(s) 13 Day(s) 12 Day(s)
ColorYellow Fluorescence-Navy Blue / White Reflective / OtherOtherNavy Mesh Fabric / Yellow Reflective / Navy Mesh Fabric / White Reflective / Yellow Mesh Background / Yellow ReflectiveNavy Blue / White Reflective / Fluorescent Green/White Reflective / Yellow/White ReflectiveFluorescence green / Yellow FluorescenceYellow FluorescenceNavy Mesh Fabric / Yellow Reflective / Navy Mesh Fabric / White Reflective / Yellow Mesh Background / Yellow ReflectiveBlue / Red / YellowBlueYellow Mesh Background / Yellow Reflective / Orange Mesh Base / Yellow Reflective / Dark Blue / Silver Reflective / Dark Blue / Yellow ReflectiveYellow Mesh Background / Yellow ReflectiveBlue / White / OrangeYellow Fluorescence / Orange--Blue / Red / Yellow / Fluorescence green / OrangeBlue / Fluorescence green / Yellow Fluorescence / OtherDark Blue / Silver Reflective / Dark Blue / Yellow Reflective / OtherYellow / OtherBlue / Yellow / OtherOtherYellow / White / Orange / Pink-------------------------------OtherYellow / Orange / GreenNavy Mesh Fabric / White ReflectiveNavy Mesh Fabric / Yellow Reflective / Yellow Mesh Background / Yellow Reflective / Orange Mesh Base / Yellow Reflective / Dark Blue / Silver ReflectiveYellow Fluorescence / OtherYellow Fluorescence / OtherYellow Fluorescence / OtherNavy Mesh Fabric / Yellow Reflective / Yellow Mesh Background / Yellow Reflective / Dark Blue / Silver ReflectiveNavy Mesh Fabric / Yellow Reflective / Yellow Mesh Background / Yellow ReflectiveNavy Mesh Fabric / Yellow ReflectiveNavy Mesh Fabric / White ReflectiveNavy Mesh Fabric / White Reflective
Product TypeWearSafety vest--Safety vestSafety vestSafety vestsashSafety vestSafety vestSafety vestSafety vestSafety vestsashWearSafety vestSafety vestSafety vestSafety vest----sash-------------------------------Safety vestSafety vest-Safety vestSafety vestSafety vestsashSafety vestSafety vest---
StandardEN471-------------EN471----------------------------------------------------
Main Body MaterialPolyesterPolypropylene-Nylon MeshNylon MeshPolyesterPolyesterPolyesterNylon MeshNylonPolyesterNylon MeshNylon MeshPVCPolyesterNylon MeshPolyesterPolyesterPolyesterNylon MeshPolyesterNylon MeshPolyester--------------------------------Nylon MeshNylon MeshPolyesterNylon MeshNylon MeshPolyesterNylonNylon MeshNylon Mesh---
Reflective MaterialOther--PVCOtherPVCPVCOtherPVC-OtherPVCPVC-OtherOther-PVC-PVC--PVC--------------------------------OtherOtherPVCPVCPVC-PVCPVCPVC---
LED PresenceNA---NANANANAAvailableNANANANAAvailableNANANANANAAvailable---NA-------------------------------NANAAvailable---------
Garment length(cm)--51606705955-55566640 ~ 60----480445760575550---------------------------------600550--55--50 (short length)436260
Width(cm)--90~113110~130-90~125100~135-90~13085~12040110~130----3503795~120110~130106~130108~128110~130---------------------------------360550 to 650------686065

Loading...

  1. 1

Related Categories to Safety Vests