Small AC Brake Speed Control Motor Right Angle 25~200W

Caution
Product Description
Small AC Brake Speed Control Motors Right Angle type 25-200W launched as MISUMI Economy series
【Outline Drawings】
DOWNLOAD
【Usage】
- Suitable for small motors used in lifting devices or safety stop applications where immediate stop and position holding are required when power is off.
【Product Features】
- Equipped with an electromagnetic brake, enabling immediate stop and hold even when power is cut, and safe operation during power outages.
- Operates with the same power supply and allows easy selection of holding torque.
- Ideal for devices requiring safe stop, such as lifting and vertical transport.
| Motor Type | Type | Applications | Features | Notes | Output Range | Motor | Controller | Controller | |
|---|---|---|---|---|---|---|---|---|---|
| Parallel | Right Angle | ||||||||
| Induction Motor | EA-IMA EA-IMB | 【Constant-speed continuous operation】 (24-hour use such as fans, pumps, mixers, conveyors with minimal load fluctuation) | Simple and robust structure. Three-phase types provide high efficiency and good starting characteristics single-phase types offer easy wiring. | Not suitable for large acceleration/deceleration or frequent forward/reverse cycles. | 6~200W | LINK | LINK | LINK | - |
| Reversible Motor | EA-RM | 【Frequent forward/reverse operation】 positioning, reciprocating motion, pushing applications | Excellent reversing response, minimizing overrun | Generates a lot of heat, so it has a short-time rating (ex. 30 minutes) | 6~120W | LINK | LINK | - | |
| Brake Motor | EA-BM | 【Holding / maintaining stop】 lifting, vertical transport, safety stop | Stops and holds immediately when power is turned off, and maintains position even during power failure | Limitations apply regarding stop frequency and temperature environment | 6~200W | LINK | LINK | EA-A23 | |
| Speed Control Motor | EA-AM | 【Speed control】 flow control, tension control, synchronous feeding, frequent setup changes | Controller-integrated design for easy wiring with a wide adjustable speed range | Risk of overheating during ultra-low-speed continuous operation | 6~200W | LINK | LINK | EA-ZF EA-A22 EA-A23 | |
| Reversible Speed Control Motor | EA-ARM | 【Speed control + reverse】 positioning, reciprocating motion, pushing applications requiring adjustable speed | Combines speed control and reversing capability in a single unit. | Duty cycle and thermal limits must be considered in continuous use. | 25~120W | LINK | LINK | EA-ZF EA-A22 EA-A23 | |
| Brake Speed Control Motor | EA-ABM | 【Speed control +Brake】 vertical transport, lifting requiring speed adjustment and position holding | Allows speed adjustment while maintaining safe and stable stopping performance. | Not suitable for continuous operation under heavy braking conditions. | 25~200W | LINK | LINK | EA-A23 | |
| Torque Motor | EA-TM | 【Tension Control】 Winding, feeding, and pressing applications that require maintaining constant tension or pressure. | Maintains high torque even at low or near-stopped speeds | Generates significant heat → ensure operation within continuous torque rating and provide cooling | 3~20W | LINK | - | EA-A21 | |
○ Right Angle Series - Lead Wire Type - Terminal Box TypeStandard model 90° rotation 180° rotation 90° reverse rotation
D1 D2 D3 D4
※ If wire direction is not specified, it is automatically selected as D1.
~
Please select the model and parameters according to the options below before placing your order.![]() | ![]() Type | ![]() Flange Size + W | - | ![]() Shaft End Shape | - | ![]() Input V Code | - | ![]() Additional Option Fan / Terminal Box | - | ![]() Additional Option Gearhead Selection | ![]() Additional Option Gear Ratio | - | ![]() Additional Option Wire Direction | |||
| EA-ABM | 5040 | - | GU | - | C | - | F | - | RC | 30 | D1 | |||||
| Brake Speed Control Motor EA-ABM | □80 | 25 | GN:GN Gear | ⟨4poles⟩ A :Single 110V、50/60Hz、4poles E :Single 110/120V、50/60Hz、4poles C :Single 220/230V、50Hz、4poles H :Single 220/230V、60Hz、4poles | none | RC : Hollow Shaft RT : Solid Shaft |
| □90 | none | |||||
| 60 | GU:GU Gear | F:With fan | ||||
| F:With fan | ||||||
| 120 | F:With fan | |||||
| □104 | ||||||
| 140 | F:With fan | |||||
| Allowance Torque | |||||||||||||||
![]() Type No | Flange Size | Output Power [W] | ![]() Shaft End Shape | ![]() Input V Code | Voltage | Frequency | Current | Starting Torque | Rated Torque | Rated Speed | Capacitor | Speed Control Range | At 1200 | At 90 | |
| r/min | r/min | ||||||||||||||
| [V] | [Hz] | [A] | [mN・m] | [mN・m] | [r/min] | [μF] | Min. | Max. | [mN・m] | [mN・m] | |||||
| □80 | 25 | 1ph 100 | 50 | 0.59 | 160 | 200 | 1,250 | 10.0 | 90 | 1,350 | 190 | 47 | |||
| 60 | 0.69 | 140 | 165 | 1,550 | 10.0 | 90 | 1,650 | 190 | 47 | ||||||
| 1ph 110 | 60 | 0.45 | 140 | 165 | 1,550 | 8.0 | 90 | 1,650 | 190 | 50 | |||||
| 1ph 120 | 60 | 0.50 | 140 | 165 | 1,550 | 8.0 | 90 | 1,650 | 190 | 50 | |||||
| 1ph 220 | 50 | 0.29 | 140 | 200 | 1,250 | 2.2 | 90 | 1,350 | 190 | 47 | |||||
| 1ph 230 | 50 | 0.30 | 160 | 200 | 1,250 | 2.2 | 90 | 1,350 | 190 | 47 | |||||
| 1ph 220 | 60 | 0.35 | 140 | 165 | 1,550 | 2.2 | 90 | 1,650 | 190 | 45 | |||||
| 1ph 230 | 60 | 0.35 | 140 | 165 | 1,550 | 2.2 | 90 | 1,650 | 190 | 45 | |||||
| □90 | 40 | 1ph 100 | 50 | 0.78 | 300 | 315 | 1,250 | 15.0 | 90 | 1,350 | 260 | 70 | |||
| 60 | 1.05 | 300 | 260 | 1,550 | 15.0 | 90 | 1,650 | 260 | 70 | ||||||
| 1ph 220 | 50 | 0.45 | 270 | 315 | 1,250 | 3.0 | 90 | 1,350 | 300 | 75 | |||||
| 1ph 230 | 50 | 0.45 | 270 | 315 | 1,250 | 3.0 | 90 | 1,350 | 300 | 75 | |||||
| □90 | 60 | 1ph 100 | 50 | 1.26 | 470 | 470 | 1,250 | 25.0 | 90 | 1,350 | 460 | 140 | |||
| 60 | 1.70 | 470 | 380 | 1,550 | 25.0 | 90 | 1,650 | 490 | 160 | ||||||
| 1ph 220 | 50 | 0.55 | 420 | 470 | 1,250 | 4.5 | 90 | 1,350 | 490 | 140 | |||||
| 1ph 230 | 50 | 0.60 | 460 | 470 | 1,250 | 4.5 | 90 | 1,350 | 490 | 140 | |||||
| □90 | 90 | 1ph 100 | 50 | 1.78 | 600 | 700 | 1,250 | 30.0 | 90 | 1,350 | 710 | 230 | |||
| 60 | 2.35 | 600 | 570 | 1,550 | 30.0 | 90 | 1,650 | 710 | 260 | ||||||
| 1ph 220 | 50 | 0.82 | 560 | 700 | 1,250 | 6.0 | 90 | 1,350 | 710 | 230 | |||||
| 1ph 230 | 50 | 0.81 | 560 | 700 | 1,250 | 6.0 | 90 | 1,350 | 710 | 230 | |||||
| □90 | 120 | 1ph 100 | 50 | 2.25 | 700 | 930 | 1,250 | 35.0 | 90 | 1,350 | 750 | 330 | |||
| 60 | 2.85 | 700 | 750 | 1,550 | 35.0 | 90 | 1,650 | 750 | 330 | ||||||
| 1ph 220 | 50 | 1.00 | 650 | 930 | 1,250 | 7.0 | 90 | 1,350 | 750 | 330 | |||||
| 1ph 230 | 50 | 0.95 | 650 | 930 | 1,250 | 7.0 | 90 | 1,350 | 750 | 330 | |||||
| □104 | 120 | 1ph 220 | 50 | 0.95 | 750 | 930 | 1,250 | 8.0 | 90 | 1,350 | 750 | 330 | |||
| 1ph 230 | 50 | 0.95 | 750 | 930 | 1,250 | 8.0 | 90 | 1,350 | 750 | 330 | |||||
| □104 | 140 | 1ph 220 | 50 | 1.05 | 850 | 1040 | 1,250 | 10.0 | 90 | 1,350 | 830 | 420 | |||
| 1ph 230 | 50 | 1.15 | 850 | 1040 | 1,250 | 10.0 | 90 | 1,350 | 830 | 420 | |||||
| □104 | 200 | 1ph 100 | 50 | 3.20 | 900 | 1385 | 1,250 | 45.0 | 90 | 1,350 | 920 | 500 | |||
| 60 | 3.50 | 900 | 1120 | 1,550 | 45.0 | 90 | 1,350 | 920 | 500 | ||||||
| 1ph 220 | 50 | 1.40 | 1100 | 1385 | 1,250 | 12.0 | 90 | 1,350 | 920 | 500 | |||||
| 1ph 230 | 50 | 1.40 | 1100 | 1385 | 1,250 | 12.0 | 90 | 1,350 | 920 | 500 | |||||
・Enter the gear ratio in the box (□) within the model name.
・The speed is calculated by dividing the motor’s synchronous speed (50Hz:1500r/min、60Hz:1800r/min) by the gear ratio.
The actual speed is 2%~20% less than the displayed value, depending on the size of the load.
| Allowance Torque Unit | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Gear Ratio | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | ||
| Type (Motor/Gearhead) | 50Hz | Speed r/min | 500 | 417 | 300 | 250 | 200 | 166 | 150 | 120 | 100 | 83 | 75 | 60 |
| 60Hz | 600 | 500 | 360 | 300 | 240 | 200 | 180 | 144 | 120 | 100 | 90 | 72 | ||
| EA-ABM4025-GN-**-RC/RT□ | 50Hz | N・m | 0.31 | - | 0.52 | - | 0.99 | 1.04 | 1.16 | 1.64 | 1.97 | 2.09 | 2.32 | 3.29 |
| 50Hz | kgf・cm | 3.07 | - | 5.12 | - | 10.1 | 10.2 | 11.37 | 16.8 | 20.1 | 20.5 | 22.74 | 33.5 | |
| 60Hz | N・m | 0.26 | - | 0.44 | - | 0.8 | 0.87 | 0.97 | 1.33 | 1.59 | 1.74 | 1.93 | 2.65 | |
| 60Hz | kgf・cm | 2.56 | - | 4.26 | - | 8.12 | 8.53 | 9.48 | 13.5 | 16.2 | 17.1 | 18.95 | 27.1 | |
| EA-ABM5040-GU-**-RC/RT□ | 50Hz | N・m | 0.5 | 0.6 | 0.84 | 1 | 1.58 | 1.67 | 1.86 | 2.63 | 3.16 | 3.34 | 3.71 | 5.26 |
| 50Hz | kgf・cm | 4.91 | 5.89 | 8.19 | 9.82 | 16.1 | 16.4 | 18.2 | 26.8 | 32.2 | 32.8 | 36.4 | 53.7 | |
| 60Hz | N・m | 0.42 | 0.5 | 0.7 | 0.84 | 1.27 | 1.39 | 1.55 | 2.12 | 2.55 | 2.78 | 3.09 | 4.24 | |
| kgf・cm | 4.09 | 4.91 | 6.82 | 8.19 | 13 | 13.7 | 15.16 | 21.6 | 26 | 27.3 | 30.32 | 43.3 | ||
| EA-ABM5060-GU-**-RC/RT□ | 50Hz | N・m | 0.75 | 0.9 | 1.25 | 1.5 | 2.37 | 2.76 | 3.06 | 3.95 | 4.73 | 5.51 | 6.13 | 7.89 |
| 50Hz | kgf・cm | 7.37 | 8.84 | 12.3 | 14.7 | 24.2 | 27 | 30 | 40.3 | 48.3 | 54 | 60 | 80.5 | |
| 60Hz | N・m | 0.63 | 0.75 | 1.04 | 1.25 | 1.91 | 2.3 | 2.55 | 3.18 | 3.82 | 4.59 | 5.11 | 6.36 | |
| 60Hz | kgf・cm | 6.14 | 7.37 | 10.2 | 12.3 | 19.5 | 22.5 | 25 | 32.5 | 39 | 45 | 50 | 64.9 | |
| EA-ABM5090-GU-**-RC/RT□ | 50Hz | N・m | 1.13 | 1.35 | 1.88 | 2.26 | 3.55 | 3.76 | 4.18 | 5.92 | 7.1 | 7.52 | 8.35 | 11.8 |
| 50Hz | kgf・cm | 11.1 | 13.3 | 18.4 | 22.1 | 36.2 | 36.8 | 40.9 | 60.4 | 72.5 | 73.7 | 81.9 | 121 | |
| 60Hz | N・m | 0.94 | 1.13 | 1.57 | 1.88 | 2.86 | 3.13 | 3.48 | 4.77 | 5.73 | 6.27 | 6.96 | 9.54 | |
| 60Hz | kgf・cm | 9.21 | 11.1 | 15.4 | 18.4 | 29.2 | 30.7 | 34.1 | 48.7 | 58.4 | 61.4 | 68.2 | 97.4 | |
| EA-ABM5120-GU-**-RC/RT□ | 50Hz | N・m | 1.5 | 1.8 | 2.51 | 3.01 | 4.73 | 5.01 | 5.57 | 7.89 | 9.47 | 10 | 11.14 | 15.8 |
| 50Hz | kgf・cm | 14.7 | 17.7 | 24.6 | 29.5 | 48.3 | 49.1 | 54.6 | 80.5 | 96.6 | 98.3 | 109 | 161 | |
| 60Hz | N・m | 1.25 | 1.5 | 2.09 | 2.51 | 3.82 | 4.18 | 4.64 | 6.36 | 7.64 | 8.35 | 9.28 | 12.7 | |
| 60Hz | kgf・cm | 12.3 | 14.7 | 20.5 | 24.6 | 39 | 40.9 | 45.5 | 64.9 | 77.9 | 81.9 | 91 | 130 | |
| EA-ABM6120-GU-**-RC/RT□ | 50Hz | N・m | 1.5 | 1.8 | 2.51 | 3.01 | 4.26 | 5.01 | 5.57 | 7.89 | 9.47 | 10 | 11.1 | 15.8 |
| 50Hz | kgf・cm | 14.7 | 17.7 | 24.6 | 29.5 | 43.5 | 49.1 | 54.6 | 80.5 | 96.6 | 98.3 | 109 | 161 | |
| 60Hz | N・m | 1.25 | 1.5 | 2.09 | 2.51 | 3.44 | 4.18 | 4.64 | 6.36 | 7.64 | 8.35 | 9.28 | 12.7 | |
| 60Hz | kgf・cm | 12.3 | 14.7 | 20.5 | 24.6 | 35.1 | 40.9 | 45.5 | 64.9 | 77.9 | 81.9 | 91 | 130 | |
| EA-ABM6140-GU-**-RC/RT□ | 50Hz | N・m | 1.75 | 2.11 | 2.92 | 3.01 | 4.97 | 5.85 | 6.5 | 9.21 | 11 | 11.7 | 13 | 18.4 |
| 50Hz | kgf・cm | 17.2 | 20.6 | 28.7 | 29.5 | 50.7 | 57.3 | 63.7 | 93.9 | 113 | 115 | 127 | 188 | |
| 60Hz | N・m | 1.46 | 1.75 | 2.44 | 2.92 | 4.01 | 4.87 | 5.41 | 7.42 | 8.91 | 9.75 | 10.8 | 14.8 | |
| 60Hz | kgf・cm | 14.3 | 17.2 | 23.9 | 28.7 | 40.9 | 47.8 | 53.1 | 75.8 | 90.9 | 95.5 | 106 | 152 | |
| EA-ABM6200-GU-**-RC/RT□ | 50Hz | N・m | 2.51 | 3.01 | 4.18 | 5.01 | 6.27 | 8.35 | 9.28 | 13.9 | 15.3 | 16.7 | 18.6 | 25.2 |
| 50Hz | kgf・cm | 24.6 | 29.5 | 40.9 | 49.1 | 61.4 | 81.9 | 91 | 142 | 150 | 164 | 182 | 257 | |
| 60Hz | N・m | 2.09 | 2.51 | 3.48 | 4.18 | 5.8 | 6.96 | 7.74 | 11.2 | 12.8 | 13.9 | 15.5 | 20.3 | |
| 60Hz | kgf・cm | 20.5 | 24.6 | 34.1 | 40.9 | 56.9 | 68.2 | 75.8 | 115 | 125 | 136 | 152 | 207 | |
| Allowance Torque Unit | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Gear Ratio | 30 | 36 | 40 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | 200 | ||
| Type (Motor/Gearhead) | 50Hz | Speed r/min | 50 | 41 | 37 | 30 | 25 | 20 | 16 | 15 | 12.5 | 10 | 8.3 | 7.5 |
| 60Hz | 60 | 50 | 45 | 36 | 30 | 24 | 20 | 18 | 15 | 12 | 10 | 9 | ||
| EA-ABM4025-GN-**-RC/RT□ | 50Hz | N・m | 3.95 | 4.73 | - | 6.58 | 7.1 | 8 | 8 | 8 | 8 | 8 | 8 | - |
| 50Hz | kgf・cm | 40.3 | 48.3 | - | 67.1 | 72.5 | 80 | 80 | 80 | 80 | 80 | 80 | - | |
| 60Hz | N・m | 3.18 | 3.82 | - | 5.3 | 5.73 | 7.16 | 8 | 8 | 8 | 8 | 8 | - | |
| 60Hz | kgf・cm | 32.5 | 39 | - | 54.1 | 58.4 | 73 | 80 | 80 | 80 | 80 | 80 | - | |
| EA-ABM5040-GU-**-RC/RT□ | 50Hz | N・m | 6.31 | 6.8 | - | 9.5 | 11.4 | 14.2 | 17 | 18.9 | 20 | 20 | 20 | - |
| 50Hz | kgf・cm | 64.4 | 70 | - | 97 | 116 | 145 | 174 | 193 | 200 | 200 | 200 | - | |
| 60Hz | N・m | 5.09 | 5.5 | - | 7.64 | 9.16 | 11.5 | 13.7 | 15.3 | 18.3 | 20 | 20 | - | |
| kgf・cm | 51.9 | 56.1 | - | 77.9 | 93.5 | 117 | 140 | 156 | 187 | 200 | 200 | - | ||
| EA-ABM5060-GU-**-RC/RT□ | 50Hz | N・m | 9.47 | 10.2 | - | 14.2 | 17 | 20 | 20 | 20 | 20 | 20 | 20 | - |
| 50Hz | kgf・cm | 96.6 | 104 | - | 145 | 174 | 200 | 200 | 200 | 200 | 200 | 200 | - | |
| 60Hz | N・m | 7.64 | 8.25 | - | 11.5 | 13.7 | 17.2 | 20 | 20 | 20 | 20 | 20 | - | |
| 60Hz | kgf・cm | 77.9 | 84.1 | - | 117 | 140 | 175 | 200 | 200 | 200 | 200 | 200 | - | |
| EA-ABM5090-GU-**-RC/RT□ | 50Hz | N・m | 14.2 | 15.3 | - | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | - |
| 50Hz | kgf・cm | 145 | 157 | - | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | - | |
| 60Hz | N・m | 11.5 | 12.4 | - | 17.2 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | - | |
| 60Hz | kgf・cm | 117 | 126 | - | 175 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | - | |
| EA-ABM5120-GU-**-RC/RT□ | 50Hz | N・m | 18.9 | 20 | - | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | - |
| 50Hz | kgf・cm | 193 | 200 | - | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | - | |
| 60Hz | N・m | 15.3 | 16.5 | - | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | - | |
| 60Hz | kgf・cm | 156 | 168 | - | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | - | |
| EA-ABM6120-GU-**-RC/RT□ | 50Hz | N・m | 18.9 | 20.1 | 22.3 | 28.4 | 34.1 | 42.6 | 51.1 | 56.8 | 60 | 60 | 60 | - |
| 50Hz | kgf・cm | 193 | 196 | 218 | 290 | 348 | 435 | 522 | 580 | 600 | 600 | 600 | - | |
| 60Hz | N・m | 15.3 | 16.7 | 18.6 | 22.9 | 27.5 | 34.4 | 41.2 | 45.8 | 55 | 60 | 60 | - | |
| 60Hz | kgf・cm | 156 | 164 | 182 | 234 | 280 | 351 | 421 | 467 | 561 | 600 | 600 | - | |
| EA-ABM6140-GU-**-RC/RT□ | 50Hz | N・m | 22.1 | 23.4 | 26 | 33.1 | 39.8 | 49.7 | 59.6 | 60 | 60 | 60 | 60 | - |
| 50Hz | kgf・cm | 225 | 229 | 255 | 338 | 406 | 507 | 600 | 600 | 600 | 600 | 600 | - | |
| 60Hz | N・m | 17.8 | 19.5 | 21.7 | 26.7 | 32.1 | 40.1 | 48.1 | 53.4 | 60 | 60 | 60 | - | |
| 60Hz | kgf・cm | 182 | 191 | 212 | 273 | 327 | 409 | 491 | 545 | 600 | 600 | 600 | - | |
| EA-ABM6200-GU-**-RC/RT□ | 50Hz | N・m | 30.3 | 33.4 | 37.1 | 50.4 | 60 | 60 | 60 | 60 | 60 | 60 | 60 | - |
| 50Hz | kgf・cm | 309 | 327 | 364 | 515 | 600 | 600 | 600 | 600 | 600 | 600 | 600 | - | |
| 60Hz | N・m | 24.4 | 27.9 | 30.9 | 40.7 | 48.8 | 60 | 60 | 60 | 60 | 60 | 60 | - | |
| 60Hz | kgf・cm | 249 | 273 | 303 | 415 | 498 | 600 | 600 | 600 | 600 | 600 | 600 | - | |






