Driver for MISUMI Economy BLDC Motor

Brand :
MISUMI

Caution

    Product Description

    Driver for MISUMI Economy BLDC Motor launched as MISUMI Economy series

    If you need to order connecting cables for motors and drives, please select the corresponding model based on voltage specifications:
    EA-BLDH-1 for high voltage (220V), EA-BLDL-1 for low voltage (24/48V).
    Product specification: copper wire inside, PVC sheath outside,Length = 1m

    Product Overview

    All of these product lines belong to the Brushless Driver category or the Non-inductive Driver (sensorless / Hall-free driver) category. They are designed to control brushless DC motors (BLDC) and permanent magnet synchronous motors (PMSM).

    【Application】
    Industrial robots, smart logistics, new energy systems, medical equipment, textile machinery, and environments with high signal interference.

    【Technical Data (Manuals) 】>>Download

    【Product Feature】

     
    FeatureGeneral Details
    ProtectionOvercurrent, overvoltage, undervoltage, overload, overtemperature, and short circuit protection
    CommunicationSupports Modbus RTU / RS485 (most commonly used)
    AccuracyLow speed error (±0.5% or fluctuation around ~1% depending on technology)
    Load CapacitySupports instantaneous overload (typically up to 2× or more for short durations)
    Input/OutputIntegrated multi-function DI/DO ports with configurable functions
     
    【Detail Feature】
    Driver series codeSeries C10Series C20Series C13Series C41
    Driver name (English)Basic I/O BLDC Driver (Analog & RS485 Expandable)Multi-function NPN I/O BLDC DriverMulti-function NPN I/O BLDC DriverNON-INDUCTIVE DRIVER
    Device CategoryC10: Brushless Motor DriverC20: Brushless Motor DriverC13: Brushless Motor DriverC41: Non-inductive Driver
    Control MethodSpeed closed-loop control.Open-loop and closed-loop modes.Open-loop and closed-loop modes.Sine wave FOC vector control, sensorless/encoderless.
    Accuracy / Speed FluctuationControl accuracy: ±0.5%..Control accuracy: ±0.5%..Control accuracy: ±0.5%..Speed fluctuation: approximately 1%.
    Low-Speed PerformanceNot mentioned .Not mentioned .Not mentioned .Minimum speed can reach 50 rpm.
    On-load StartingFault detection for overload/locked rotor.Fault detection for overload/locked rotor.Fault detection for overload/locked rotor.Supports on-load starting up to 150% of rated load torque.
    I/O Interface & Expansion2 NPN digital inputs, 1 digital output. Expandable by 3 NPN inputs, 1 analog, and 1 RS485.5 multi-function digital inputs, 2 customizable digital outputs.5 multi-function digital inputs, 2 customizable digital outputs.Only 3 motor power lines required for connection.
     
    [Combination Motor and Driver]
    Motor TypeGearhead TypeSeries C10Series C20Series C13Series C41
    BLDC - High Torque Motor Parallel & Solid Gearhead   ✓
     Parallel (L Type) & Hollow Gearhead      ✓
     Right Angle & Hollow Gearhead   ✓
    BLDC - High Efficiency Motor Parallel & Solid Gearhead ✓✓ 
     Parallel (L Type) & Hollow Gearhead ✓✓ 
     Right Angle & Hollow Gearhead ✓✓ 
    BLDC - Standard Motor Without Gearhead✓✓✓ 
     Parallel Gearhead✓✓✓ 
     Parallel (L Type) Gearhead✓✓✓ 
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Driver for MISUMI Economy BLDC Motor | MISUMI | MISUMI Thailand