BLDC High-Efficiency - Parallel & Solid Shaft Gearhead

Brand :
MISUMI

Caution

    Product Description

    BLDC High-Efficiency - Parallel & Solid Shaft Gearhead launched as MISUMI Economy series

    Product Overview
    - BLDC High Efficiency type 30-750W launched as MISUMI Economy series
    【Usage】
    - The BLDC is higher power (up to 1.3×) due to permanent magnet technology. The BLDC have optimized size
    【Application】
    - An ideal solution for space optimization and equipment miniaturization.
    【Product Features】
    - The device stands out with a wide speed control range (80–4000 r/min) and high stability (±0.2%), ensuring precise operation.
    - Supports multi-speed settings (up to 16 levels) and torque control, including holding torque at stop.
    - The design is compact and easy to install, with IP54 dust and water protection and a durable anti-corrosion coating.
    - It integrates monitoring, fault detection, and digital configuration features, is easy to use, and supports control via computer or external signals.
    【Specification Notice】
    - In order to keep the surface temperature of the motor housing below 90℃, the round shaft motor shall be mounted on a heat sink plate (Material: Aluminum) of the following size.

    30W type: 115×115mm thickness 5mm.
    50W type: 300×300mm thickness 6mm.
    60W type: 135×135mm thickness 5mm.
    100W type: 115×115mm thickness 5mm.
    120W type: 165×165mm thickness 5mm.
    200W type: 200×200mm thickness 5mm.
    400W type: 250×250mm thickness 6mm.
    1100W type: 250×250mm thickness 6mm.

    - Storage environment also includes short-term value in transit.
    - IP value indicating dustproof and waterproof performance is in accordance with IEC 60529 and IEC 60034-5 regulations.
    Take notice of
    - Please do not conduct insulation resistance measurement and voltage withstand test when the motor is connected to the driver.
    - Material and surface treatment of motor.
    [Material: Housing-aluminum, output shaft-40Cr, screw-stainless steel (Exposed part only, excluding protective ground terminal)]
    [Surface treatment: Housing: Coating (Excluding mounting surface)]

     
    Motor TypeGearhead TypeTypeApplicationsFeaturesOutput RangeController
    BLDC - High Torque MotorParallel & Solid GearheadEA-BLD⃞-220-GKWhere space is available and high power (torque) is required.High allowable torque and superior load capacity (e.g., 10N.m)15W-400WLINKSeries C41
    Parallel (L Type) & Hollow GearheadEA-BLD⃞-220-GKLWhere there is plenty of space, standard power, and the output shaft is constantly rotating in reverse.Standard type with slightly lower allowable torque than K2 (e.g., 5N.m).15W-400W
    Right Angle & Hollow GearheadEA-BLD⃞-220-GKRTo save installation space or want to mount directly on the axis of the device (hollow shaft).Space-saving design; available in Hollow Shaft or Solid Shaft types.40W-400W
    BLDC - High Efficiency MotorParallel & Solid GearheadEA-BLD⃞-220-GVGeneral-purpose use requiring wide speed optionsParallel shaft reducer. Widest range: 5 to 36030W-750WSeries C20
    Series C40
    Parallel (L Type) & Hollow GearheadEA-BLD⃞-220-GSMachinery with tight space constraints; allows perpendicular mounting.Right-angle gearbox with hollow shaft structure. Special design with a right-angle hollow shaft helps optimize space30W - 400W
    Right Angle & Hollow GearheadEA-BLD⃞-220-GSLHeavy-duty applications demanding high power in a parallel configuration.Parallel shaft reducer. IP20 (Standard rating, lower than S/SF).100W-1100W
    BLDC - Standard MotorWithout GearheadEA-BLD⃞-AUsed when speed reduction is not required (No gear head)Only the motor body. The output shaft is either a smooth round shaft or a keyed shaft15W-400WSeries C10
    Series C20
    Parallel GearheadEA-BLD⃞-GN/GUIt is the most common type, used in conveyors and automation systems that require direct transmission and basic load capacity.The motor comes with a pre-mounted square gearbox, with the output shaft parallel to the motor shaft. The GU series is typically more robust and uses bearings.15W-1000W
    Parallel (L Type) GearheadEA-BLD⃞-GNL/GULUseful in confined spaces where a 90° transmission angle is needed to save space. The hollow shaft allows easy direct mounting onto the machine shaft.The gearbox is designed in an L-shape, with the output shaft at a 90° angle to the motor body. It often features a hollow shaft (designation LC)15W-750W
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat