BLDC Standard- Parallel (L Type) Gearhead

Brand :
MISUMI

Caution

    Product Description

    BLDC Standard - Parallel (L Type) Gearhead launched as MISUMI Economy series

    Product Overview
    - BLDC Standard series have 25 30-750W launched as MISUMI Economy series
    【Usage】
    - BLDC do not use mechanical parts like brushes and commutators, Instead, they operate using Hall sensor signals and transistor switching, making them maintenance-free.
    【Product Features】
    - BLDC motors are maintenance-free because they use Hall sensor signals and transistor switching instead of brushes.
    - Provide highly stable speed control (±1%), automatically adjusting to load changes while maintaining accuracy. They also offer a wide speed range, operating effectively from low to high speeds (80~3000 rpm)
    - Save energy by using a permanent magnet rotor, reducing losses and lowering power consumption by about 23%.
    - Deliver high torque at low speeds, ensuring smooth and stable operation.
    - Have a compact design with high power output thanks to permanent magnets, offering better space efficiency and higher performance than 3-phase induction motors.
    - Include built-in protection features such as overcurrent, undervoltage, and open-phase protection to ensure safe operation. Protect level IP 40 & IP 54
     
    Motor TypeGearhead TypeTypeApplicationsFeaturesOutput RangeController
    BLDC - High Torque MotorParallel & Solid GearheadEA-BLD⃞-220-GKWhere space is available and high power (torque) is required.High allowable torque and superior load capacity (e.g., 10N.m)15W-400WLINKSeries C41
    Parallel (L Type) & Hollow GearheadEA-BLD⃞-220-GKLWhere there is plenty of space, standard power, and the output shaft is constantly rotating in reverse.Standard type with slightly lower allowable torque than K2 (e.g., 5N.m).15W-400W
    Right Angle & Hollow GearheadEA-BLD⃞-220-GKRTo save installation space or want to mount directly on the axis of the device (hollow shaft).Space-saving design; available in Hollow Shaft or Solid Shaft types.40W-400W
    BLDC - High Efficiency MotorParallel & Solid GearheadEA-BLD⃞-220-GVGeneral-purpose use requiring wide speed optionsParallel shaft reducer. Widest range: 5 to 36030W-750WSeries C20
    Series C40
    Parallel (L Type) & Hollow GearheadEA-BLD⃞-220-GSMachinery with tight space constraints; allows perpendicular mounting.Right-angle gearbox with hollow shaft structure. Special design with a right-angle hollow shaft helps optimize space30W - 400W
    Right Angle & Hollow GearheadEA-BLD⃞-220-GSLHeavy-duty applications demanding high power in a parallel configuration.Parallel shaft reducer. IP20 (Standard rating, lower than S/SF).100W-1100W
    BLDC - Standard MotorWithout GearheadEA-BLD⃞-AUsed when speed reduction is not required (No gear head)Only the motor body. The output shaft is either a smooth round shaft or a keyed shaft15W-400WSeries C10
    Series C20
    Parallel GearheadEA-BLD⃞-GN/GUIt is the most common type, used in conveyors and automation systems that require direct transmission and basic load capacity.The motor comes with a pre-mounted square gearbox, with the output shaft parallel to the motor shaft. The GU series is typically more robust and uses bearings.15W-1000W
    Parallel (L Type) GearheadEA-BLD⃞-GNL/GULUseful in confined spaces where a 90° transmission angle is needed to save space. The hollow shaft allows easy direct mounting onto the machine shaft.The gearbox is designed in an L-shape, with the output shaft at a 90° angle to the motor body. It often features a hollow shaft (designation LC)15W-750W
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat