(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vibration Sensors

Vibration Sensors products from the Automation Components category can be selected based on many product specifications. The recommended brands for Vibration Sensors are OMRON. The products of Vibration Sensors are offered in a total of 2 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less
  • 38 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vibration Sensor (Linear Output Type/Manual Setting Type)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Vibration Sensor (Linear Output Type/Manual Setting Type)

    OMRON

    Determine the vibration changes of equipment and machines
    · ON/OFF output can be easily confirmed and set by the vibration level meter
    · Vibration waveform can be confirmed with the AC monitor output
    · The sensor can be used in adverse environment due to the protective structure IP67
    · The acceleration and speed can be switched (linear output type)
    · Five processing modes allow the detection of abnormality with high accuracy (manual setting type)
    From: ฿ 11,944.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vibration Sensor (Linear Output Type/Manual Setting Type) D7F
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Vibration Sensor (Linear Output Type/Manual Setting Type) D7F

    OMRON

    [Features]
    · ON/OFF output can be easily checked and set with the vibration level meter
    · The vibration waveform can be confirmed by the AC monitor output
    · The sensor has a protection degree IP67 structure and can be used in adverse environments
    · The acceleration and speed can be switched (linear output type)
    · Five processing modes allow the detection of abnormality with high accuracy (manual setting type)
    From: ฿ 22,112.00
    Special Price
    Days to Ship: day to ship 38 Day(s)
    day to ship 38 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
Vibration Sensor (Linear Output Type/Manual Setting Type)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Vibration Sensor (Linear Output Type/Manual Setting Type) D7F
Until 31/03/2025
Brand

OMRON

OMRON

Product Series

Vibration Sensor (Linear Output Type/Manual Setting Type)

Vibration Sensor (Linear Output Type/Manual Setting Type) D7F

CAD
  • 2D / 3D
From

฿ 11,944.00

Special Price

On Sale Until 31/03/2025

฿ 22,112.00

Special Price

On Sale Until 31/03/2025

Days to Ship Same day 38 Day(s)

Loading...

  1. 1

Application example related to this category

Related Categories to Vibration Sensors