(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Steam Cleaner - High Pressure Washing Machine
AS ONE
From: ฿ 91,751.00 |
---|
Special Price |
Days to Ship: |
Dewalt Cordless Pressure Washer (Not Include Battry And Charger)
DEWALT
Cordless pressure washer (Not include battry and charger)
For portable cleaning on the jobsite or at home with 10X the cleaning power of a garden hose, the DEWALT 20V MAX* Power Cleaner is the ideal choice. This versatile tool can draw from any fresh water source with an included suction hose for when a garden hose is not easily accessible. The power cleaner can also be hooked up to your garden hose at home or on the jobsite with the convenient quick connect adaptor. Conveniently clean your tools and equipment as well as decks, boats, outdoor furniture, and vehicles with this all-in-one device. Find the right stream for the job with 4 nozzles included that can all be stored on the unit, plus a soap bottle to efficiently tackle a variety of cleaning tasks. Part of the 20V MAX* DEWALT system, this tool is a great addition to the professional"s collection.
From: ฿ 6,116.82 |
---|
Days to Ship: |
KARCHER
【Product Specifications】
・Voltage…220-240V, 50-60Hz
・Flow rate …Max 360L/h
・Discharge pressure…2 to 12MPa
・Dim.(LxWxH)…328 x 258 x 661mm
From: ฿ 4,978.19 |
---|
Days to Ship: |
KARCHER
[Features]
High pressure water sprayer Provides convenience and easy movement. Suitable for every occasion Helps remove deep-seated dirt and stains within 1 hour. The machine can clean continuously. Continuous work performance on an area of 40 sq m/hr.
From: ฿ 17,384.00 |
---|
Days to Ship: |
GLORIA
From: ฿ 4,357.52 |
---|
Special Price |
Days to Ship: |
KARCHER
From: ฿ 84,504.30 |
---|
Special Price |
Days to Ship: |
From: ฿ 16,943.00 |
---|
Special Price |
Days to Ship: |
KARCHER
From: ฿ 46,634.97 |
---|
Special Price |
Days to Ship: |
From: ฿ 22,238.00 |
---|
Special Price |
Days to Ship: |
High Pressure Cleaner 100Bar(270-300 l/h)
KARCHER
The K 1 Horizontal high-pressure water sprayer comes with a 6 meter long extension cord. It is also durable and suitable for use in a variety of areas outside - whether cleaning garden furniture or bicycles, with a design. Compact size, lightweight, with carrying handle, easy to move. Can be stored in the car Or in the case of limited space, it is still convenient and with a special innovative design. Makes the K 1 Horizontal high-pressure water sprayer able to suck water automatically without having to go through the faucet. or water pipe connection in any way
From: ฿ 4,356.00 |
---|
Days to Ship: |
High pressure washing machine AJP-1310
RYOBI
From: ฿ 8,700.00 |
---|
Days to Ship: |
High Pressure Washing Machine, Cold Water Type/Portable, Discharge Pressure 3.5 MPa
KYOWA
From: ฿ 21,866.00 |
---|
Special Price |
Days to Ship: |
From: ฿ 482.33 |
---|
Days to Ship: |
From: ฿ 1,245.71 |
---|
Days to Ship: |
Polisher Floor Cleaner Width (mm) 350
AS ONE
From: ฿ 59,997.00 |
---|
Special Price |
Days to Ship: |
From: ฿ 1,940.00 |
---|
Days to Ship: |
High Pressure Extension Hose, 10 m (For EA115LJ-50)
ESCO
From: ฿ 16,920.00 |
---|
Special Price |
Days to Ship: |
AMANO
From: ฿ 52,271.57 |
---|
Days to Ship: |
Floor Polisher Floor Cleaner Width (mm) 410
AMANO
From: ฿ 59,916.00 |
---|
Special Price |
Days to Ship: |
Floor Polisher Floor Cleaner Width (mm) 380
AMANO
From: ฿ 62,483.00 |
---|
Special Price |
Days to Ship: |
Replacement Brush for Polisher, Metal Back Brush/Water-Proof Dedicated Nylon Brush
AMANO
From: ฿ 6,718.37 |
---|
Special Price |
Days to Ship: |
High Pressure Washing Machine Cold Water Type Discharge Pressure (MPa) 6.4/5.9 (50 Hz/60 Hz)
ARIMITSU
From: ฿ 18,885.02 |
---|
Special Price |
Days to Ship: |
High Pressure Washer Cold Water Type / Portable Discharge Pressure (MPa) 3.9
ASADA
From: ฿ 23,589.24 |
---|
Special Price |
Days to Ship: |
High Pressure Washing Machine, Cold Water Type, Discharge Pressure 5.9 MPa
ASADA
From: ฿ 39,480.07 |
---|
Special Price |
Days to Ship: |
Sweeper for Installation onto Forklift
SUIDEN
From: ฿ 291,634.00 |
---|
Special Price |
Days to Ship: |
Hand-Operated Sweeper, Walking Yuso
SUIDEN
From: ฿ 42,066.67 |
---|
Special Price |
Days to Ship: |
High-Pressure Washer, Cold Water Type, Discharge Pressure (MPa) 2–6
SUPER INDUST
From: ฿ 70,945.93 |
---|
Special Price |
Days to Ship: |
From: ฿ 60,737.00 |
---|
Special Price |
Days to Ship: |
From: ฿ 2,199.16 |
---|
Days to Ship: |
Replacement Brush for Polisher, Brass Thoron Brush
YAMAZAKI CORPORATION
From: ฿ 5,993.00 |
---|
Days to Ship: |
Replacement Brush for Polisher, Wire Brush
YAMAZAKI CORPORATION
From: ฿ 1,837.00 |
---|
Days to Ship: |
From: ฿ 4,240.00 |
---|
Days to Ship: |
From: ฿ 6,302.00 |
---|
Special Price |
Days to Ship: |
Hand-Operated Type Floor Cleaner
KARCHER
From: ฿ 146,917.45 |
---|
Special Price |
Days to Ship: |
IRIS Carrying Hose Reel 30 m Gray
IRISOHYAMA
From: ฿ 7,709.00 |
---|
Days to Ship: |
IRIS Carrying Hose Reel 50 m Gray
IRISOHYAMA
From: ฿ 8,179.00 |
---|
Days to Ship: |
Engine Type High Pressure Washing Machine
KOSHIN
From: ฿ 41,453.00 |
---|
Special Price |
Days to Ship: |
High Pressure Washer Gun EA115B
ESCO
From: ฿ 10,197.00 |
---|
Special Price |
Days to Ship: |
Gun for High-Pressure Cleaner EA115B-3
ESCO
From: ฿ 21,440.00 |
---|
Special Price |
Days to Ship: |
High Pressure Hose (for Washing Machine)
ESCO
From: ฿ 5,784.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 40,184.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 46,405.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 42,299.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 47,274.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 54,439.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 68,427.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 4,074.00 |
---|
Days to Ship: |
Filter for Water Suction Hose EA115KA-1B
ESCO
From: ฿ 1,057.00 |
---|
Days to Ship: |
ESCO
From: ฿ 13,514.00 |
---|
Special Price |
Days to Ship: |
High Pressure Extension Hose, 10 m (for EA115TR-6)
ESCO
From: ฿ 19,539.00 |
---|
Special Price |
Days to Ship: |
Extension High-Pressure Hose EA115KC-20
ESCO
From: ฿ 35,764.00 |
---|
Special Price |
Days to Ship: |
Cold Water High-pressure Cleaner (3-phase) EA115KH-50A
ESCO
From: ฿ 202,520.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 5,937.00 |
---|
Days to Ship: |
High-Pressure Hot Water Cleaning Machine EA115LJ-50
ESCO
From: ฿ 245,825.00 |
---|
Special Price |
Days to Ship: |
Surface Cleaner [for EA115LK] EA115LK-1
ESCO
From: ฿ 49,947.00 |
---|
Special Price |
Days to Ship: |
Pipe Cleaning kit (Serially Connected Nozzle addapted) EA115TR-20
ESCO
From: ฿ 15,853.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 7,177.00 |
---|
Days to Ship: |
Plug [Male Threaded] EA124GC-1P
ESCO
From: ฿ 102.00 |
---|
Days to Ship: |
ESCO
From: ฿ 4,385.00 |
---|
Days to Ship: |
ESCO
From: ฿ 3,907.00 |
---|
Days to Ship: |
ESCO
From: ฿ 7,447.00 |
---|
Days to Ship: |
Long Reach Spray Nozzle EA124LA-54
ESCO
From: ฿ 2,237.00 |
---|
Days to Ship: |
Long Reach Spray Nozzle EA124LA-54P
ESCO
From: ฿ 2,294.00 |
---|
Days to Ship: |
Hand-Operated Sweeper, Roll Sweeper
EXEN
From: ฿ 53,669.00 |
---|
Special Price |
Days to Ship: |
14.4 V DC / 18.0 V [Rechargeable] Pressure Washer
ESCO
From: ฿ 31,619.00 |
---|
Special Price |
Days to Ship: |
Hight Pressure Air Con (K-2.420)
KARCHER
High pressure water sprayer model K 2.420 Air Con is suitable for cleaning in hard to reach areas. Such as behind the air compressor under the car, etc.
and provides more satisfactory and faster results compared to using a brush or any scrubbing device
From: ฿ 9,999.00 |
---|
Days to Ship: |
From: ฿ 30,530.00 |
---|
Days to Ship: |
Spray Extraction Cleaner Karcher 4L
KARCHER
• Current type : 220 - 240 / 50 - 60 V/Hz
• Spray rate : 1 l/min
• Spray pressure : 1 bar
• Vacuum : 210 / 21 mbar/kPa
• Air flow : 70 l/s
• Fresh/ dirty water tank : 4/4L
• Power Cable : 7.5 M
From: ฿ 18,630.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Function |
Specifications |
Other |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | AS ONE | DEWALT | KARCHER | KARCHER | GLORIA | KARCHER | AS ONE | KARCHER | AS ONE | KARCHER | RYOBI | KYOWA | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | AS ONE | ESCO | ESCO | AMANO | AMANO | AMANO | AMANO | ARIMITSU | ASADA | ASADA | SUIDEN | SUIDEN | SUPER INDUST | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | KARCHER | IRISOHYAMA | IRISOHYAMA | KOSHIN | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | EXEN | ESCO | KARCHER | KARCHER | KARCHER |
Product Series | Dewalt Cordless Pressure Washer (Not Include Battry And Charger) | High Pressure Washing Machine, Cold Water Type/Portable, Discharge Pressure 3.5 MPa | Replacement Brush for Polisher, Brush Pad Base Mounting Plate | Replacement Brush for Polisher, Metal Back Brush/Water-Proof Dedicated Nylon Brush | High Pressure Washing Machine Cold Water Type Discharge Pressure (MPa) 6.4/5.9 (50 Hz/60 Hz) | High Pressure Washer Cold Water Type / Portable Discharge Pressure (MPa) 3.9 | High Pressure Washing Machine, Cold Water Type, Discharge Pressure 5.9 MPa | High-Pressure Washer, Cold Water Type, Discharge Pressure (MPa) 2–6 | Pipe Cleaning kit (Serially Connected Nozzle addapted) EA115TR-20 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
From | ฿ 91,751.00 Special Price On Sale Until 30/06/2024 | ฿ 6,116.82 | ฿ 4,978.19 | ฿ 17,384.00 | ฿ 4,357.52 Special Price On Sale Until 30/06/2024 | ฿ 84,504.30 Special Price On Sale Until 30/06/2024 | ฿ 16,943.00 Special Price On Sale Until 30/06/2024 | ฿ 46,634.97 Special Price On Sale Until 30/06/2024 | ฿ 22,238.00 Special Price On Sale Until 30/06/2024 | ฿ 4,356.00 | ฿ 8,700.00 | ฿ 21,866.00 Special Price On Sale Until 30/06/2024 | ฿ 482.33 | ฿ 1,245.71 | ฿ 59,997.00 Special Price On Sale Until 30/06/2024 | ฿ 1,940.00 | ฿ 16,920.00 Special Price On Sale Until 30/06/2024 | ฿ 52,271.57 | ฿ 59,916.00 Special Price On Sale Until 30/06/2024 | ฿ 62,483.00 Special Price On Sale Until 30/06/2024 | ฿ 6,718.37 Special Price On Sale Until 30/06/2024 | ฿ 18,885.02 Special Price On Sale Until 30/06/2024 | ฿ 23,589.24 Special Price On Sale Until 30/06/2024 | ฿ 39,480.07 Special Price On Sale Until 30/06/2024 | ฿ 291,634.00 Special Price On Sale Until 30/06/2024 | ฿ 42,066.67 Special Price On Sale Until 30/06/2024 | ฿ 70,945.93 Special Price On Sale Until 30/06/2024 | ฿ 60,737.00 Special Price On Sale Until 30/06/2024 | ฿ 2,199.16 | ฿ 5,993.00 | ฿ 1,837.00 | ฿ 4,240.00 | ฿ 6,302.00 Special Price On Sale Until 30/06/2024 | ฿ 146,917.45 Special Price On Sale Until 30/06/2024 | ฿ 7,709.00 | ฿ 8,179.00 | ฿ 41,453.00 Special Price On Sale Until 30/06/2024 | ฿ 10,197.00 Special Price On Sale Until 30/06/2024 | ฿ 21,440.00 Special Price On Sale Until 30/06/2024 | ฿ 5,784.00 Special Price On Sale Until 30/06/2024 | ฿ 40,184.00 Special Price On Sale Until 30/06/2024 | ฿ 46,405.00 Special Price On Sale Until 30/06/2024 | ฿ 42,299.00 Special Price On Sale Until 30/06/2024 | ฿ 47,274.00 Special Price On Sale Until 30/06/2024 | ฿ 54,439.00 Special Price On Sale Until 30/06/2024 | ฿ 68,427.00 Special Price On Sale Until 30/06/2024 | ฿ 4,074.00 | ฿ 1,057.00 | ฿ 13,514.00 Special Price On Sale Until 30/06/2024 | ฿ 19,539.00 Special Price On Sale Until 30/06/2024 | ฿ 35,764.00 Special Price On Sale Until 30/06/2024 | ฿ 202,520.00 Special Price On Sale Until 30/06/2024 | ฿ 5,937.00 | ฿ 245,825.00 Special Price On Sale Until 30/06/2024 | ฿ 49,947.00 Special Price On Sale Until 30/06/2024 | ฿ 15,853.00 Special Price On Sale Until 30/06/2024 | ฿ 7,177.00 | ฿ 102.00 | ฿ 4,385.00 | ฿ 3,907.00 | ฿ 7,447.00 | ฿ 2,237.00 | ฿ 2,294.00 | ฿ 53,669.00 Special Price On Sale Until 30/06/2024 | ฿ 31,619.00 Special Price On Sale Until 30/06/2024 | ฿ 9,999.00 | ฿ 30,530.00 | ฿ 18,630.00 |
Days to Ship | 19 Day(s) | 4 Day(s) | 11 Day(s) | 11 Day(s) | 12 Day(s) | 10 Day(s) | 40 Day(s) | 40 Day(s) | 19 Day(s) | 11 Day(s) | 19 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) | 19 Day(s) | 12 Day(s) | 12 Day(s) | 40 Day(s) | 40 Day(s) | 12 Day(s) | 10 Day(s) | 40 Day(s) | 12 Day(s) | 10 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 12 Day(s) | 1 Day(s) | 12 Day(s) | 10 Day(s) | 10 Day(s) | 12 Day(s) | 40 Day(s) | 1 Day(s) | 1 Day(s) | 40 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 11 Day(s) | 11 Day(s) | 11 Day(s) | 11 Day(s) | 11 Day(s) | 12 Day(s) | Same day | 20 Day(s) | 12 Day(s) | 12 Day(s) | 21 Day(s) | 12 Day(s) | 20 Day(s) | 12 Day(s) | 12 Day(s) | 15 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 11 Day(s) | 11 Day(s) | 12 Day(s) | 12 Day(s) | 5 Day(s) | 11 Day(s) | 11 Day(s) |
Product Type | High pressure washing machine | High pressure washing machine | High pressure washing machine | High pressure washing machine | Bubble washing machine | Floor washer | High pressure washing machine | Sweeper | High pressure washing machine | High pressure washing machine | High pressure washing machine | High pressure washing machine | Polisher | Polisher | Polisher | - | - | Sweeper | Polisher | Polisher | Polisher | High pressure washing machine | High pressure washing machine | High pressure washing machine | Sweeper | Sweeper | High pressure washing machine | Polisher | Polisher | Polisher | Polisher | Polisher | Polisher | Floor washer | High pressure washing machine | High pressure washing machine | High pressure washing machine | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Sweeper | - | - | - | - |
Function | Steam | - | - | - | Bubble | - | Hot Water | - | Hot Water | Cold Water | - | Cold Water | - | - | - | - | - | - | - | - | - | Cold Water | Cold Water | Cold Water | - | - | Cold Water | - | - | - | - | - | - | - | Cold Water | Cold Water | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Specifications | - | Battery Type | - | - | - | Electric type | Electric type | Hand-operated type | Electric type | Electric type | Electric type | Electric type | - | - | Electric type | - | - | Hand-operated type | - | Electric type | - | Electric type | Electric type | Electric type | - | Hand-operated type | Electric type | - | - | - | - | - | - | Hand-operated type | Hand-operated type | Hand-operated type | Engine Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Hand-operated type | - | - | Electric type | - |
Other | - | - | - | - | - | - | - | - | - | - | - | - | Option | Option | - | - | - | - | - | - | Option | Option | - | - | - | - | - | - | Option | Option | Option | Option | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?